Suche nach "R-78"

Filtern nach:
Power (W)
  • Min
  • Nom
  • Max
  • Isolation
    Vin (V)
  • Min
  • Nom
  • Max
  • Main Vout (V)
  • Min
  • Nom
  • Max
  • Nr. of Outputs
    Iout 1 (mA)
  • Min
  • Nom
  • Max
  • Mounting Type
    Package Style
    Length (mm)
  • Min
  • Max
  • Width (mm)
  • Min
  • Max
  • Height (mm)
  • Min
  • Max
  • Certifications
    MIN Operating Temp (°C)
  • Max
  • MAX Operating Temp (°C)
  • Min
  • Protections
    Regulation
      Part Number AC/DC or DC/DC Power (W) Vin (V) Vout 1 (V) Package Style Isolation (kV)
    1 DC/DC, 6 W, Single Output, THT R-78CK12-0.5
    Fokus
    DC/DC 6 15 - 40 12 SIP3
    2 DC/DC, 7.5 W, Single Output, THT R-78CK15-0.5
    Fokus
    DC/DC 7.5 18 - 40 15 SIP3
    3 DC/DC, 1.65 W, Single Output, THT R-78CK3.3-0.5
    Fokus
    DC/DC 1.65 5 - 40 3.3 SIP3
    4 DC/DC, 2.5 W, Single Output, THT R-78CK5.0-0.5
    Fokus
    DC/DC 2.5 6.5 - 40 5 SIP3
    5 DC/DC, 1.5 W, Single Output, THT R-78HE5.0-0.3
    Fokus
    DC/DC 1.5 6.5 - 72 5 SIP3
    6 DC/DC, 2.4 W, Single Output, THT R-78K1.2-2.0
    Fokus
    DC/DC 2.4 4.5 - 36 1.2 SIP3
    7 DC/DC, 2.4 W, Single Output, THT R-78K1.2-2.0L
    Fokus
    DC/DC 2.4 4.5 - 36 1.2 SIP3
    8 DC/DC, 0.75 W, Single Output, THT R-78K1.5-0.5
    Fokus
    DC/DC 0.75 4.5 - 36 1.5 SIP3
    9 DC/DC, 3 W, Single Output, THT R-78K1.5-2.0
    Fokus
    DC/DC 3 4.5 - 36 1.5 SIP3
    10 DC/DC, 3 W, Single Output, THT R-78K1.5-2.0L
    Fokus
    DC/DC 3 4.5 - 36 1.5 SIP3
    11 DC/DC, 0.9 W, Single Output, THT R-78K1.8-0.5
    Fokus
    DC/DC 0.9 4.5 - 36 1.8 SIP3
    12 DC/DC, 1.8 W, Single Output, THT R-78K1.8-1.0
    Fokus
    DC/DC 1.8 4.5 - 36 1.8 SIP3
    13 DC/DC, 3.6 W, Single Output, THT R-78K1.8-2.0
    Fokus
    DC/DC 3.6 4.5 - 36 1.8 SIP3
    14 DC/DC, 3.6 W, Single Output, THT R-78K1.8-2.0L
    Fokus
    DC/DC 3.6 4.5 - 36 1.8 SIP3
    15 DC/DC, 6 W, Single Output, THT R-78K12-0.5
    Fokus
    DC/DC 6 15 - 36 12 SIP3
    16 DC/DC, 12 W, Single Output, THT R-78K12-1.0
    Fokus
    DC/DC 12 15 - 36 12 SIP3
    17 DC/DC, 24 W, Single Output, THT R-78K12-2.0
    Fokus
    DC/DC 24 14 - 36 12 SIP3
    18 DC/DC, 24 W, Single Output, THT R-78K12-2.0L
    Fokus
    DC/DC 24 14 - 36 12 SIP3
    19 DC/DC, 7.5 W, Single Output, THT R-78K15-0.5
    Fokus
    DC/DC 7.5 18 - 36 15 SIP3
    20 DC/DC, 15 W, Single Output, THT R-78K15-1.0
    Fokus
    DC/DC 15 18 - 36 15 SIP3
    21 DC/DC, 30 W, Single Output, THT R-78K15-2.0
    Fokus
    DC/DC 30 18 - 36 15 SIP3
    22 DC/DC, 30 W, Single Output, THT R-78K15-2.0L
    Fokus
    DC/DC 30 18 - 36 15 SIP3
    23 DC/DC, 1.25 W, Single Output, THT R-78K2.5-0.5
    Fokus
    DC/DC 1.25 4.5 - 36 2.5 SIP3
    24 DC/DC, 2.5 W, Single Output, THT R-78K2.5-1.0
    Fokus
    DC/DC 2.5 4.5 - 36 2.5 SIP3
    25 DC/DC, 5 W, Single Output, THT R-78K2.5-2.0
    Fokus
    DC/DC 5 4.5 - 36 2.5 SIP3
    26 DC/DC, 5 W, Single Output, THT R-78K2.5-2.0L
    Fokus
    DC/DC 5 4.5 - 36 2.5 SIP3
    27 DC/DC, 1.65 W, Single Output, THT R-78K3.3-0.5
    Fokus
    DC/DC 1.65 4.5 - 36 3.3 SIP3
    28 DC/DC, 3.3 W, Single Output, THT R-78K3.3-1.0
    Fokus
    DC/DC 3.3 4.5 - 36 3.3 SIP3
    29 DC/DC, 6.6 W, Single Output, THT R-78K3.3-2.0
    Fokus
    DC/DC 6.6 4.5 - 36 3.3 SIP3
    30 DC/DC, 6.6 W, Single Output, THT R-78K3.3-2.0L
    Fokus
    DC/DC 6.6 4.5 - 36 3.3 SIP3
    31 DC/DC, 2.5 W, Single Output, THT R-78K5.0-0.5
    Fokus
    DC/DC 2.5 6.5 - 36 5 SIP3
    32 DC/DC, 5 W, Single Output, THT R-78K5.0-1.0
    Fokus
    DC/DC 5 6.5 - 36 5 SIP3
    33 DC/DC, 10 W, Single Output, THT R-78K5.0-2.0
    Fokus
    DC/DC 10 6.5 - 36 5 SIP3
    34 DC/DC, 10 W, Single Output, THT R-78K5.0-2.0L
    Fokus
    DC/DC 10 6.5 - 36 5 SIP3
    35 DC/DC, 3.25 W, Single Output, THT R-78K6.5-0.5
    Fokus
    DC/DC 3.25 8 - 36 6.5 SIP3
    36 DC/DC, 4.5 W, Single Output, THT R-78K9.0-0.5
    Fokus
    DC/DC 4.5 12 - 36 9 SIP3
    37 DC/DC, 9 W, Single Output, THT R-78K9.0-1.0
    Fokus
    DC/DC 9 12 - 36 9 SIP3
    38 DC/DC, 18 W, Single Output, THT R-78K9.0-2.0
    Fokus
    DC/DC 18 11 - 36 9 SIP3
    39 DC/DC, 18 W, Single Output, THT R-78K9.0-2.0L
    Fokus
    DC/DC 18 11 - 36 9 SIP3
    40 DC/DC, 0.75 W, Single Output, THT R-781.5-0.5
    DC/DC 0.75 4.75 - 30 1.5 SIP3
    41 DC/DC, 0.9 W, Single Output, THT R-781.8-0.5
    DC/DC 0.9 4.75 - 32 1.8 SIP3
    42 DC/DC, 1.8 W, Single Output, THT R-781.8-1.0
    DC/DC 1.8 4.75 - 18 1.8 SIP3
    43 DC/DC, 6 W, Single Output, THT R-7812-0.5
    DC/DC 6 15 - 32 12 SIP3
    44 DC/DC, 7.5 W, Single Output, THT R-7815-0.5
    DC/DC 7.5 18 - 32 15 SIP3
    45 DC/DC, 1.25 W, Single Output, THT R-782.5-0.5
    DC/DC 1.25 4.75 - 32 2.5 SIP3
    46 DC/DC, 2.5 W, Single Output, THT R-782.5-1.0
    DC/DC 2.5 4.75 - 18 2.5 SIP3
    47 DC/DC, 1.65 W, Single Output, THT R-783.3-0.5
    DC/DC 1.65 4.75 - 32 3.3 SIP3
    48 DC/DC, 3.3 W, Single Output, THT R-783.3-1.0
    DC/DC 3.3 4.75 - 18 3.3 SIP3
    49 DC/DC, 2.5 W, Single Output, THT R-785.0-0.5
    DC/DC 2.5 6.5 - 32 5 SIP3
    50 DC/DC, 5 W, Single Output, THT R-785.0-1.0
    DC/DC 5 6.5 - 18 5 SIP3
    51 DC/DC, 3.25 W, Single Output, THT R-786.5-0.5
    DC/DC 3.25 8 - 32 6.5 SIP3
    52 DC/DC, 4.5 W, Single Output, THT R-789.0-0.5
    DC/DC 4.5 11 - 32 9 SIP3
    53 DC/DC, 0.75 W, Single Output, SMD R-78AA1.5-0.5SMD
    DC/DC 0.75 4.75 - 30 1.5 SMD 10 Pin
    54 DC/DC, 0.75 W, Single Output, SMD R-78AA1.5-0.5SMD-R
    DC/DC 0.75 4.75 - 30 1.5 SMD 10 Pin
    55 DC/DC, 1.5 W, Single Output, SMD R-78AA1.5-1.0SMD
    DC/DC 1.5 4.75 - 18 1.5 SMD 10 Pin
    56 DC/DC, 1.5 W, Single Output, SMD R-78AA1.5-1.0SMD-R
    DC/DC 1.5 4.75 - 18 1.5 SMD 10 Pin
    57 DC/DC, 0.9 W, Single Output, SMD R-78AA1.8-0.5SMD
    DC/DC 0.9 4.75 - 32 1.8 SMD 10 Pin
    58 DC/DC, 0.9 W, Single Output, SMD R-78AA1.8-0.5SMD-R
    DC/DC 0.9 4.75 - 32 1.8 SMD 10 Pin
    59 DC/DC, 1.8 W, Single Output, SMD R-78AA1.8-1.0SMD
    DC/DC 1.8 4.75 - 18 1.8 SMD 10 Pin
    60 DC/DC, 1.8 W, Single Output, SMD R-78AA1.8-1.0SMD-R
    DC/DC 1.8 4.75 - 18 1.8 SMD 10 Pin
    61 DC/DC, 6 W, Single Output, SMD R-78AA12-0.5SMD
    DC/DC 6 15 - 32 12 SMD 10 Pin
    62 DC/DC, 6 W, Single Output, SMD R-78AA12-0.5SMD-R
    DC/DC 6 15 - 32 12 SMD 10 Pin
    63 DC/DC, 7.5 W, Single Output, SMD R-78AA15-0.5SMD
    DC/DC 7.5 18 - 32 15 SMD 10 Pin
    64 DC/DC, 7.5 W, Single Output, SMD R-78AA15-0.5SMD-R
    DC/DC 7.5 18 - 32 15 SMD 10 Pin
    65 DC/DC, 1.25 W, Single Output, SMD R-78AA2.5-0.5SMD
    DC/DC 1.25 4.75 - 32 2.5 SMD 10 Pin
    66 DC/DC, 1.25 W, Single Output, SMD R-78AA2.5-0.5SMD-R
    DC/DC 1.25 4.75 - 32 2.5 SMD 10 Pin
    67 DC/DC, 2.5 W, Single Output, SMD R-78AA2.5-1.0SMD
    DC/DC 2.5 4.75 - 18 2.5 SMD 10 Pin
    68 DC/DC, 2.5 W, Single Output, SMD R-78AA2.5-1.0SMD-R
    DC/DC 2.5 4.75 - 18 2.5 SMD 10 Pin
    69 DC/DC, 1.65 W, Single Output, SMD R-78AA3.3-0.5SMD
    DC/DC 1.65 4.75 - 32 3.3 SMD 10 Pin
    70 DC/DC, 1.65 W, Single Output, SMD R-78AA3.3-0.5SMD-R
    DC/DC 1.65 4.75 - 32 3.3 SMD 10 Pin
    71 DC/DC, 3.3 W, Single Output, SMD R-78AA3.3-1.0SMD
    DC/DC 3.3 4.75 - 18 3.3 SMD 10 Pin
    72 DC/DC, 3.3 W, Single Output, SMD R-78AA3.3-1.0SMD-R
    DC/DC 3.3 4.75 - 18 3.3 SMD 10 Pin
    73 DC/DC, 2.5 W, Single Output, SMD R-78AA5.0-0.5SMD
    DC/DC 2.5 6.5 - 32 5 SMD 10 Pin
    74 DC/DC, 2.5 W, Single Output, SMD R-78AA5.0-0.5SMD-R
    DC/DC 2.5 6.5 - 32 5 SMD 10 Pin
    75 DC/DC, 5 W, Single Output, SMD R-78AA5.0-1.0SMD
    DC/DC 5 6.5 - 18 5 SMD 10 Pin
    76 DC/DC, 5 W, Single Output, SMD R-78AA5.0-1.0SMD-R
    DC/DC 5 6.5 - 18 5 SMD 10 Pin
    77 DC/DC, 3.25 W, Single Output, SMD R-78AA6.5-0.5SMD
    DC/DC 3.25 8 - 32 6.5 SMD 10 Pin
    78 DC/DC, 3.25 W, Single Output, SMD R-78AA6.5-0.5SMD-R
    DC/DC 3.25 8 - 32 6.5 SMD 10 Pin
    79 DC/DC, 4.5 W, Single Output, SMD R-78AA9.0-0.5SMD
    DC/DC 4.5 11 - 32 9 SMD 10 Pin
    80 DC/DC, 4.5 W, Single Output, SMD R-78AA9.0-0.5SMD-R
    DC/DC 4.5 11 - 32 9 SMD 10 Pin
    81 DC/DC, 2.4 W, Single Output, THT R-78B1.2-2.0
    DC/DC 2.4 4.75 - 32 1.2 SIP3
    82 DC/DC, 1.5 W, Single Output, THT R-78B1.5-1.0
    DC/DC 1.5 4.75 - 26 1.5 SIP3
    83 DC/DC, 1.5 W, Single Output, THT R-78B1.5-1.0L
    DC/DC 1.5 4.75 - 26 1.5 SIP3
    84 DC/DC, 3 W, Single Output, THT R-78B1.5-2.0
    DC/DC 3 4.75 - 32 1.5 SIP3
    85 DC/DC, 1.8 W, Single Output, THT R-78B1.8-1.0
    DC/DC 1.8 4.75 - 26 1.8 SIP3
    86 DC/DC, 1.8 W, Single Output, THT R-78B1.8-1.0L
    DC/DC 1.8 4.75 - 26 1.8 SIP3
    87 DC/DC, 3.6 W, Single Output, THT R-78B1.8-2.0
    DC/DC 3.6 4.75 - 32 1.8 SIP3
    88 DC/DC, 12 W, Single Output, THT R-78B12-1.0
    DC/DC 12 16 - 32 12 SIP3
    89 DC/DC, 12 W, Single Output, THT R-78B12-1.0L
    DC/DC 12 16 - 32 12 SIP3
    90 DC/DC, 24 W, Single Output, THT R-78B12-2.0
    DC/DC 24 15 - 32 12 SIP3
    91 DC/DC, 15 W, Single Output, THT R-78B15-1.0
    DC/DC 15 20 - 32 15 SIP3
    92 DC/DC, 15 W, Single Output, THT R-78B15-1.0L
    DC/DC 15 20 - 32 15 SIP3
    93 DC/DC, 30 W, Single Output, THT R-78B15-2.0
    DC/DC 30 18 - 32 15 SIP3
    94 DC/DC, 2.5 W, Single Output, THT R-78B2.5-1.0
    DC/DC 2.5 4.75 - 32 2.5 SIP3
    95 DC/DC, 2.5 W, Single Output, THT R-78B2.5-1.0L
    DC/DC 2.5 4.75 - 32 2.5 SIP3
    96 DC/DC, 5 W, Single Output, THT R-78B2.5-2.0
    DC/DC 5 4.75 - 32 2.5 SIP3
    97 DC/DC, 3.3 W, Single Output, THT R-78B3.3-1.0
    DC/DC 3.3 4.75 - 32 3.3 SIP3
    98 DC/DC, 3.3 W, Single Output, THT R-78B3.3-1.0L
    DC/DC 3.3 4.75 - 32 3.3 SIP3
    99 DC/DC, 4.95 W, Single Output, THT R-78B3.3-1.5
    DC/DC 4.95 4.75 - 18 3.3 SIP3
    100 DC/DC, 4.95 W, Single Output, THT R-78B3.3-1.5L
    DC/DC 4.95 4.75 - 18 3.3 SIP3
    101 DC/DC, 6.6 W, Single Output, THT R-78B3.3-2.0
    DC/DC 6.6 4.75 - 32 3.3 SIP3
    102 DC/DC, 5 W, Single Output, THT R-78B5.0-1.0
    DC/DC 5 6.5 - 32 5 SIP3
    103 DC/DC, 5 W, Single Output, THT R-78B5.0-1.0L
    DC/DC 5 6.5 - 32 5 SIP3
    104 DC/DC, 7.5 W, Single Output, THT R-78B5.0-1.5
    DC/DC 7.5 6.5 - 18 5 SIP3
    105 DC/DC, 7.5 W, Single Output, THT R-78B5.0-1.5L
    DC/DC 7.5 6.5 - 18 5 SIP3
    106 DC/DC, 10 W, Single Output, THT R-78B5.0-2.0
    DC/DC 10 6.5 - 32 5 SIP3
    107 DC/DC, 6.5 W, Single Output, THT R-78B6.5-1.0
    DC/DC 6.5 9 - 32 6.5 SIP3
    108 DC/DC, 6.5 W, Single Output, THT R-78B6.5-1.0L
    DC/DC 6.5 9 - 32 6.5 SIP3
    109 DC/DC, 9.75 W, Single Output, THT R-78B6.5-1.5
    DC/DC 9.75 8 - 18 6.5 SIP3
    110 DC/DC, 9.75 W, Single Output, THT R-78B6.5-1.5L
    DC/DC 9.75 8 - 18 6.5 SIP3
    111 DC/DC, 9 W, Single Output, THT R-78B9.0-1.0
    DC/DC 9 12 - 32 9 SIP3
    112 DC/DC, 9 W, Single Output, THT R-78B9.0-1.0L
    DC/DC 9 12 - 32 9 SIP3
    113 DC/DC, 18 W, Single Output, THT R-78B9.0-2.0
    DC/DC 18 11 - 32 9 SIP3
    114 DC/DC, 1.8 W, Single Output, THT R-78C1.8-1.0
    DC/DC 1.8 5 - 42 1.8 SIP3
    115 DC/DC, 12 W, Single Output, THT R-78C12-1.0
    DC/DC 12 15 - 42 12 SIP3
    116 DC/DC, 15 W, Single Output, THT R-78C15-1.0
    DC/DC 15 18 - 42 15 SIP3
    117 DC/DC, 3.3 W, Single Output, THT R-78C3.3-1.0
    DC/DC 3.3 7 - 42 3.3 SIP3
    118 DC/DC, 5 W, Single Output, THT R-78C5.0-1.0
    DC/DC 5 8 - 42 5 SIP3
    119 DC/DC, 9 W, Single Output, THT R-78C9.0-1.0
    DC/DC 9 12 - 42 9 SIP3
    120 DC/DC, 6 W, Single Output, THT R-78E12-0.5
    DC/DC 6 15 - 28 12 SIP3
    121 DC/DC, 12 W, Single Output, THT R-78E12-1.0/X9
    DC/DC 12 15 - 27 12 SIP3
    122 DC/DC, 7.5 W, Single Output, THT R-78E15-0.5
    DC/DC 7.5 18 - 28 15 SIP3
    123 DC/DC, 1.65 W, Single Output, THT R-78E3.3-0.5
    DC/DC 1.65 6 - 28 3.3 SIP3
    124 DC/DC, 3.3 W, Single Output, THT R-78E3.3-1.0
    DC/DC 3.3 7 - 28 3.3 SIP3
    125 DC/DC, 2.5 W, Single Output, THT R-78E5.0-0.5
    DC/DC 2.5 7 - 28 5 SIP3
    126 DC/DC, 5 W, Single Output, THT R-78E5.0-1.0
    DC/DC 5 8 - 28 5 SIP3
    127 DC/DC, 4.5 W, Single Output, THT R-78E9.0-0.5
    DC/DC 4.5 12 - 28 9 SIP3
    128 DC/DC, 6 W, Single Output, THT R-78HB12-0.5
    DC/DC 6 17 - 72 12 SIP3
    129 DC/DC, 6 W, Single Output, Wired R-78HB12-0.5/W
    DC/DC 6 17 - 72 12 SIP3
    130 DC/DC, 6 W, Single Output, THT R-78HB12-0.5L
    DC/DC 6 17 - 72 12 SIP3
    131 DC/DC, 7.5 W, Single Output, THT R-78HB15-0.5
    DC/DC 7.5 20 - 72 15 SIP3
    132 DC/DC, 7.5 W, Single Output, THT R-78HB15-0.5L
    DC/DC 7.5 20 - 72 15 SIP3
    133 DC/DC, 7.2 W, Single Output, THT R-78HB24-0.3
    DC/DC 7.2 36 - 72 24 SIP3
    134 DC/DC, 7.2 W, Single Output, THT R-78HB24-0.3L
    DC/DC 7.2 36 - 72 24 SIP3
    135 DC/DC, 1.65 W, Single Output, THT R-78HB3.3-0.5
    DC/DC 1.65 9 - 72 3.3 SIP3
    136 DC/DC, 1.65 W, Single Output, THT R-78HB3.3-0.5L
    DC/DC 1.65 9 - 72 3.3 SIP3
    137 DC/DC, 2.5 W, Single Output, THT R-78HB5.0-0.5
    DC/DC 2.5 9 - 72 5 SIP3
    138 DC/DC, 2.5 W, Single Output, Wired R-78HB5.0-0.5/W
    DC/DC 2.5 9 - 72 5 SIP3
    139 DC/DC, 2.5 W, Single Output, THT R-78HB5.0-0.5L
    DC/DC 2.5 9 - 72 5 SIP3
    140 DC/DC, 3.25 W, Single Output, THT R-78HB6.5-0.5
    DC/DC 3.25 9 - 72 6.5 SIP3
    141 DC/DC, 3.25 W, Single Output, THT R-78HB6.5-0.5L
    DC/DC 3.25 9 - 72 6.5 SIP3
    142 DC/DC, 4.5 W, Single Output, THT R-78HB9.0-0.5
    DC/DC 4.5 14 - 72 9 SIP3
    143 DC/DC, 4.5 W, Single Output, THT R-78HB9.0-0.5L
    DC/DC 4.5 14 - 72 9 SIP3
    144 DC/DC, 0.18 W, Single Output, THT R-78S1.8-0.1
    DC/DC 0.18 0.65 - 1.3 1.8 SIP4
    145 DC/DC, 0.33 W, Single Output, THT R-78S3.3-0.1
    DC/DC 0.33 0.65 - 3.15 3.3 SIP4
    146 DC/DC, 0.33 W, Single Output R-78S3.3-0.1-EVM-1
    DC/DC 0.33 0.65 - 3.15 3.3 Open Frame
    147 DC/DC R-78S3.3-0.1-EVM-1/SBL-1
    DC/DC
    148 DC/DC R-78S3.3-0.1-EVM-1/STM-1
    DC/DC
    149 DC/DC, 0.36 W, Single Output, THT R-78S3.6-0.1
    DC/DC 0.36 0.65 - 3.3 3.6 SIP4
    150 DC/DC, 12 W, Single Output, SMD R-78T12-1.0/AC-R
    DC/DC 12 15 - 42 12 Open Frame
    151 DC/DC, 12 W, Single Output, SMD R-78T12-1.0/AC-TRAY
    DC/DC 12 15 - 42 12 Open Frame
    152 DC/DC, 12 W, Single Output, SMD R-78T12-1.0/AL-R
    DC/DC 12 15 - 42 12 Open Frame
    153 DC/DC, 12 W, Single Output, SMD R-78T12-1.0/AL-TRAY
    DC/DC 12 15 - 42 12 Open Frame
    154 DC/DC, 12 W, Single Output, SMD R-78T12-1.0/FC-R
    DC/DC 12 15 - 42 12 Open Frame
    155 DC/DC, 12 W, Single Output, SMD R-78T12-1.0/FC-TRAY
    DC/DC 12 15 - 42 12 Open Frame
    156 DC/DC, 3.3 W, Single Output, SMD R-78T3.3-1.0/AC-R
    DC/DC 3.3 7 - 42 3.3 Open Frame
    157 DC/DC, 3.3 W, Single Output, SMD R-78T3.3-1.0/AC-TRAY
    DC/DC 3.3 7 - 42 3.3 Open Frame
    158 DC/DC, 3.3 W, Single Output, SMD R-78T3.3-1.0/AL-R
    DC/DC 3.3 7 - 42 3.3 Open Frame
    159 DC/DC, 3.3 W, Single Output, SMD R-78T3.3-1.0/AL-TRAY
    DC/DC 3.3 7 - 42 3.3 Open Frame
    160 DC/DC, 3.3 W, Single Output, SMD R-78T3.3-1.0/FC-R
    DC/DC 3.3 7 - 42 3.3 Open Frame
    161 DC/DC, 3.3 W, Single Output, SMD R-78T3.3-1.0/FC-TRAY
    DC/DC 3.3 7 - 42 3.3 Open Frame
    162 DC/DC, 5 W, Single Output, SMD R-78T5.0-1.0/AC-R
    DC/DC 5 8 - 42 5 Open Frame
    163 DC/DC, 5 W, Single Output, SMD R-78T5.0-1.0/AC-TRAY
    DC/DC 5 8 - 42 5 Open Frame
    164 DC/DC, 5 W, Single Output, SMD R-78T5.0-1.0/AL-R
    DC/DC 5 8 - 42 5 Open Frame
    165 DC/DC, 5 W, Single Output, SMD R-78T5.0-1.0/AL-TRAY
    DC/DC 5 8 - 42 5 Open Frame
    166 DC/DC, 5 W, Single Output, SMD R-78T5.0-1.0/FC-R
    DC/DC 5 8 - 42 5 Open Frame
    167 DC/DC, 5 W, Single Output, SMD R-78T5.0-1.0/FC-TRAY
    DC/DC 5 8 - 42 5 Open Frame
    168 DC/DC, 6 W, Single Output, Wired R-78W12-0.5
    DC/DC 6 15 - 32 12 SIP3
    169 DC/DC, 1.65 W, Single Output, Wired R-78W3.3-0.5
    DC/DC 1.65 6.5 - 32 3.3 SIP3
    170 DC/DC, 2.5 W, Single Output, Wired R-78W5.0-0.5
    DC/DC 2.5 6.5 - 32 5 SIP3
    171 DC/DC, 4.5 W, Single Output, Wired R-78W9.0-0.5
    DC/DC 4.5 11 - 32 9 SIP3
    Power (W)
  • Min
  • Nom
  • Max
  • Isolation
    Vin (V)
  • Min
  • Nom
  • Max
  • Main Vout (V)
  • Min
  • Nom
  • Max
  • Nr. of Outputs
    Iout 1 (mA)
  • Min
  • Nom
  • Max
  • Mounting Type
    Package Style
    Length (mm)
  • Min
  • Max
  • Width (mm)
  • Min
  • Max
  • Height (mm)
  • Min
  • Max
  • Certifications
    MIN Operating Temp (°C)
  • Max
  • MAX Operating Temp (°C)
  • Min
  • Protections
    Regulation
      Serie
    1 DC/DC, Single Output, THT R-78CK-0.5 Series
    Fokus
    (4 Produkte)
    • Efficiency up to 96%, no need for heatsinks
    • Pin-out compatible with LM78xx linears
    • Compact package (L*W*H=11.5*7.55*10.2mm)
    • Wide input range (5V - 40V)
    2 DC/DC, 1.5 W, Single Output, THT R-78HE-0.3 Series
    Fokus
    (1 Produkt)
    • Designed for 12V - 60V battery-powered apps
    • Wide input range (6.5V - 72V)
    • 100V surge withstand
    • -40°C to +105°C operation at 48V input, full load
    3 DC/DC, Single Output, THT R-78K-0.5 Series
    Fokus
    (9 Produkte)
    • Efficiency up to 96%, no need for heatsinks
    • 4.5 - 36VDC wide input voltage
    • -40°C to +90°C ambient operation without derating
    • Pin compatible with 78 series regulators
    4 DC/DC, Single Output, THT R-78K-1.0 Series
    Fokus
    (7 Produkte)
    • Efficiency up to 95%, no need for heatsinks
    • 4.5 - 36VDC wide input voltage
    • -40°C to +90°C ambient operation without derating
    • Pin compatible with 78 series regulators
    5 DC/DC, Single Output, THT R-78K-2.0 Series
    Fokus
    (18 Produkte)
    • Efficiency up to 96%, no need for heatsinks
    • 4.5 - 36VDC wide input voltage
    • -40°C to +90°C ambient operation without derating
    • Pin compatible with 78 series regulators
    6 DC/DC, Single Output, THT R-78-0.5 Series
    (9 Produkte)
    • Efficiency up to 97%, no need for heatsinks
    • Pin-out compatible with LM78XX linears
    • Very low profile
    • 4.75V - 32V Wide input range
    7 DC/DC, Single Output, THT R-78-1.0 Series
    (4 Produkte)
    • Efficiency up to 94%, no need for heatsinks
    • Pin-out compatible with LM78XX linears
    • Low profile (L/W/H=11.5 x 7.5 x 10.2mm)
    • Wide input range
    8 DC/DC, Single Output, SMD R-78AA-0.5 Series
    (18 Produkte)
    • Efficiency up to 95%, no need for heatsinks
    • High reflow temperature SMD package
    • Adjustable output voltage buck converter
    • Wide input range (4.74V - 32V)
    9 DC/DC, Single Output, SMD R-78AA-1.0 Series
    (10 Produkte)
    • Efficiency up to 94%, no need for heatsinks
    • High reflow temperature SMD package
    • Adjustable output voltage buck converter
    • Short circuit protection, thermal shutdown
    10 DC/DC, Single Output, THT R-78B-1.0 Series
    (18 Produkte)
    • Efficiency up to 97%, no heatsinks required
    • Pin-out compatible with LM78XX linears
    • Low profile (L/W/H=11.5 x 8.5 x 17.5mm)
    • Wide input range
    11 DC/DC, Single Output, THT R-78B-1.5 Series
    (6 Produkte)
    • Efficiency up to 95%, no heatsinks required
    • Pin-out compatible with LM78XX linears
    • Low profile (L/W/H=11.5 x 8.5 x 17.5mm)
    • Wide input range
    12 DC/DC, Single Output, THT R-78B-2.0 Series
    (9 Produkte)
    • Efficiency up to 96%, no need for heatsinks
    • 2A continuous output current
    • Vin up to 32V
    • Vout: 1.2V - 15V
    13 DC/DC, Single Output, THT R-78C-1.0 Series
    (6 Produkte)
    • Efficiency up to 96%, no need for heatsinks
    • Pin-out compatible with LM78XX linears
    • Low profile (L*W*H=11.6*8.5*10.4mm)
    • Wide input range (5V - 42V)
    14 DC/DC, Single Output, THT R-78E-0.5 Series
    (5 Produkte)
    • Low cost switching regulator
    • High start-up current capability
    • Efficiency up to 95%
    • Short circuit protection
    15 DC/DC, Single Output, THT R-78E-1.0 Series
    (3 Produkte)
    • Efficiency up to 91%, no need for heatsinks
    • Pin-out compatible with LM78XX linears
    • Low profile (L*W*H=11.6*8.5*10.4mm)
    • Wide input range (7V - 28V)
    16 DC/DC, 7.2 W, Single Output, THT R-78HB-0.3 Series
    (2 Produkte)
    • Efficiency up to 96%, no heatsinks required
    • Pin-out compatible with LM78XX linears
    • Low profile (L/W/H=11.5 x 8.5 x 17.5mm)
    • High input voltage range, up to 72V
    17 DC/DC, Single Output, THT R-78HB-0.5 Series
    (12 Produkte)
    • Efficiency up to 96%, no heatsinks required
    • Pin-out compatible with LM78XX linears
    • Low profile (L/W/H=11.5 x 8.5 x 17.5mm)
    • High input voltage range, up to 72V
    18 DC/DC, Single Output, Wired R-78HB-0.5/W Series
    (2 Produkte)
    • Efficiency up to 93%, no need for heatsinks
    • High voltage input range, up to 50V
    • Short circuit protection, thermal shutdown
    • All-in-one solution, no external components required
    19 DC/DC, Single Output, THT R-78S-0.1 Series
    (3 Produkte)
    • Boost converter
    • Efficiency 93%, >80% with 10% load
    • Input range down to 0.65V
    • Continuous short circuit protection
    20 DC/DC, 0.33 W, Single Output R-78S3.3-0.1-EVM-1 Series
    (1 Produkt)
    • 3.3V from a single AA battery or from an external source (boost converter)
    • Efficiency 93%, >80% at 10% load
    • Input voltage range down to 0.65V
    • Input and output power measurement capability
    21 DC/DC R-78S3.3-0.1-EVM-1/SBL-1 Series
    (1 Produkt)
    • Accessory for the R-78S3.3-0.1-EVM-1
    • Mates with SensiBLE v1.0
    22 DC/DC R-78S3.3-0.1-EVM-1/STM-1 Series
    (1 Produkt)
    • Accessory for the R-78S3.3-0.1-EVM-1
    • Mates with STLCS01V1
    23 DC/DC, Single Output, SMD R-78T-1.0 Series
    (18 Produkte)
    • Efficiency up to 95%, no need for heatsinks
    • Industry standard pin-out
    • 1.5A start-up overload capacity
    • Non-isolated regulator, very low standby current
    24 DC/DC, Single Output, Wired R-78W-0.5 Series
    (4 Produkte)
    • Efficiency up to 96%, no need for heatsinks
    • Build-in diode protection circuit
    • Low profie (LxWxH= 11.5 x 8.5 x 17.5mm)
    • Continuous short circuit protection
    R-78K-2.0-Serie mit aufgelisteten USPs
    Avionics & Aerospace / Building- & Home Automation / Datacom & Telecom / E-Mobility / Energy / Industrial & Automation / Infrastructure

    Schaltregler R-78K-2.0(L) mit vorgeformten Pins

    06.09.2023
    Unsere kostengünstige Modellreihe R-78K-2.0 ist jetzt auch mit um 90 Grad vorgeformten THT-Pins für die horizontale Montage erhältlich, wenn eine niedrige Bauhöhe von nur...
    Mehr >
    R-78CK-0.5-Serie mit aufgelisteten USPs
    Avionics & Aerospace / Building- & Home Automation / Datacom & Telecom / E-Mobility / Energy / Industrial & Automation / Infrastructure

    0,5A-Schaltregler der Modellreihe R-78 weiter verbessert

    30.08.2023
    Unsere beliebte Schaltregler-Modellreihe R-78 - ein Drop-in-Ersatz für verlustbehaftete lineare Typen - ist jetzt für einen erweiterten Eingangsspannungsbereich bis 40V und...
    Mehr >
    Podcast R-78K-Serie und RSK
    Avionics & Aerospace / Building- & Home Automation / Datacom & Telecom / Industrial & Automation / Infrastructure

    Die neuen K-Modelle – R-78K und RSK

    17.04.2023
    Der R-78K ist eine neue Variante der R-78-Serie und ein Pin-für-Pin-Ersatz für LM78-Linearregler. Der RSK ist ein isolierter 2W DC/DC-Regelungswandler mit einem 5V Ausgang in...
    Mehr >
    Serien R-78, RKE, RFMM, RSO, RY, RSE und RS3
    Building- & Home Automation / Datacom & Telecom / E-Mobility / Energy / Industrial & Automation

    Upgrade der beliebten Serien R-78, RKE, RFMM, RSO, RY, RSE, RS3

    21.03.2023
    Wir haben die Designs einiger unserer beliebtesten isolierten und nicht isolierten DC/DC-Wandler überarbeitet und durch die Implementierung fortschrittlicher Schaltungs- und...
    Mehr >
    R-78K Schaltregler
    Building- & Home Automation / Datacom & Telecom / E-Mobility / Energy / Industrial & Automation

    R-78K Schaltregler mit neuer Technologie zu besserer Leistung

    14.03.2023
    Unsere R-78E Serie von Schaltreglern mit drei Anschlüssen ist ein sehr beliebter, hocheffizienter Ersatz für lineare Regler mit drei Anschlüssen in TO-220-Bauweise, der...
    Mehr >
    R-78E-1.0
    Avionics & Aerospace / Building- & Home Automation / Datacom & Telecom / E-Mobility / Energy / Industrial & Automation / Infrastructure / Nautic / Transportation

    Hocheffizienter Schaltregler jetzt auch in 12-V-Ausführung erhältlich

    14.10.2020
    RECOM hat seine hocheffiziente und wirtschaftliche R-78E Schaltreglerserie um eine 12-V-Option erweitert, die mit den TO-220 Linearreglern kompatibel ist.
    Mehr >
    R-78HE Podcast
    Avionics & Aerospace / Building- & Home Automation / Datacom & Telecom / Defense & Marine / E-Mobility / Energy / Industrial & Automation / Infrastructure / Medical / Nautic / Railway / Transportation

    R-78HE

    07.01.2020
    Die neuesten hocheffizienten Schaltregler – Die Baureihe R-78HE. Sie wurde speziell für industrielle, batteriebetriebene Anwendungen mit 48V entwickelt.
    Mehr >
    RPM Podcast
    Avionics & Aerospace / Building- & Home Automation / Datacom & Telecom / Defense & Marine / E-Mobility / Energy / Industrial & Automation / Infrastructure / Medical / Nautic / Railway / Transportation

    RPM

    23.12.2019
    Ein Überblick über die Schaltregler mit 99% Wirkungsgrad – die RPM-Baureihe.
    Mehr >
    RECOM R-78HE-0.3-Serie
    Avionics & Aerospace / Building- & Home Automation / Datacom & Telecom / Defense & Marine / E-Mobility / Energy / Industrial & Automation / Infrastructure / Medical / Nautic / Railway / Transportation

    Schaltregler mit großem Eingangsspannungsbereich

    02.10.2019
    Der neue Schaltregler R-78HE von RECOM mit großem Eingangsspannungsbereich bietet überlegene Vielseitigkeit und Qualität für Ihre Industrieausrüstung mit 48V...
    Mehr >
    RECOM stellte kürzlich eine Interface-Platine vor, mit welcher das Sensormodul SensorTile von STMicroelectronics, an RECOMs R-78S Evaluation Board angeschlossen werden kann
    Building- & Home Automation / Industrial & Automation

    Lange Laufzeit mit einzelner AA Batterie für das SensorTile Modul

    03.04.2018
    RECOM stellte kürzlich eine Interface-Platine vor, mit welcher das Sensormodul SensorTile von STMicroelectronics, an RECOMs R-78S Evaluation Board angeschlossen werden kann....
    Mehr >
    Preisverleihung des Fachmagazins „Elektronik“ für die Produkte des Jahres

    Produkt des Jahres: Boost-Schaltregler erzielt Platz 3

    25.03.2018
    Zum 20. Mal hatten die Leser des Fachmagazins „Elektronik“ das Sagen und wählten aus 111 Produkten in 10 Kategorien die innovativsten Produkte des Jahres 2018. RECOMs neue...
    Mehr >
    RECOM stellte kürzlich eine Interface- Platine vor, mit welcher das Sensormodul SensiBLE v0.1 von SensiEDGE, an RECOMs R-78S Evaluation Board angeschlossen werden kann
    Building- & Home Automation / Industrial & Automation

    RECOMs Evaluation Board verlängert die Laufzeit des SensiBLE Moduls

    19.02.2018
    RECOM stellte kürzlich eine Interface- Platine vor, mit welcher das Sensormodul SensiBLE v0.1 von SensiEDGE, an RECOMs R-78S Evaluation Board angeschlossen werden kann. Diese...
    Mehr >
    R-78S Evaluationsboard
    Energy / Industrial & Automation

    R-78S Evaluation Board verlängert die Batterielebensdauer in IoT Applikationen

    22.01.2018
    RECOMs erstes Evaluation Board ermöglicht Ingenieuren, mühelos die Funktionalität des R-78S Schaltreglers zu testen, der eine AA-Batterie oder externe Versorgungsspannung für...
    Mehr >
    Ein isolierter DC/DC-Wandler hat keine elektrische Verbindung zwischen Eingang und Ausgang. Es spielt also keine Rolle, ob Vin + an eine positive Versorgung und Vin- an Masse angeschlossen ist oder ob Vin + an Masse und Vin- an eine negative Versorgung angeschlossen war. Dies ist beispielsweise in der Telekommunikationsbranche nützlich, wo eine Standard -48-V-Versorgung verwendet werden kann, um einen + 5-V-Ausgang zu erzeugen (Vin + = Masse, Vin- = -48 V, Vout + = 5 V, Vout- = Masse).
    Dies gilt nicht für nicht isolierte Schaltregler. Die R-78-Serie kann jedoch so konfiguriert werden, dass aus einer positiven Eingangsspannung eine negative Ausgangsspannung erzeugt wird (siehe Anwendungshinweise).
    Einige RECOM-Konverter, wie die R-78AA-Serie, verfügen über eine zweistufige Steuerpin-Funktion. Wenn die Spannung des Steuerstifts unter 2,6 V abfällt, wird die Hauptleistungsstufe ausgeschaltet, der interne Oszillator und der Spannungsregler laufen jedoch weiter. Dies ermöglicht einen sehr schnellen Neustart aus dem Standby auf volle Leistung. Für den Ultra-Low-Power-Modus muss die Steuerspannung unter 1,6 V liegen. Dann wird auch der Hauptoszillator ausgeschaltet und der Wandler entnimmt nur 20 µA vom Eingang. Der Startvorgang ist im Tiefschlaf langsamer als im Standby-Modus.
    Der Controller-Chip hat eine mehrstufige Abschaltung:
    On : Offen oder 0V < Vr < 0,6V
    Mindestruhestrom - alle Stromkreise abgeschaltet - längste Antwortzeit beim Neustart
    Off (Standby) : 0,6V < Vr < 2,9V
    Leistungsendstufe und PWM-Oszillator off - mittlere Antwortzeit beim Neustart
    Off (Shutdown) : 2,9V < Vr < 6V
    Leistungsendstufe off, alle anderen Stromkreise aktiv - kürzeste Antwortzeit beim Neustart
    Es wird empfohlen, die Schaltwandler der Serie R-78 mit einer Mindestlast von 6 mA zu verwenden, um zu gewährleisten, dass der Ausgang unter allen Betriebsbedingungen stabil ist.
    Die absolute maximale Spannung, die an diesem Pin akzeptiert wird, beträgt 15 V, obwohl es nicht empfohlen wird, über 5 V zu gehen. Sie können den Eingang nicht direkt mit dem Steuerpin verbinden
    Der Freigabepin hat zwei Funktionen: Unterhalb von 2,6 V ist der Wandler AUS (die Ausgangsleistungsstufe ist ausgeschaltet, aber der Wandleroszillator läuft noch). Unterhalb von 1,6 V befindet sich der Konverter im Ultra-Low-Power-Modus (20-µA-Shutdown-Modus).
    Es werden keine externen Komponenten benötigt. Ein Eingangskondensator wird nur empfohlen, wenn die Eingangsspannung 26 V überschreitet. Ein Ausgangskondensator hilft dabei, die Welligkeit des Ausgangs weiter zu reduzieren, aber die Welligkeit ist trotzdem relativ gering.
    Der R-78 kostet mehr als ein Linearregler, weil er intelligent ist. Er ähnelt möglicherweise einem dreipoligen Linearregler, ist jedoch weitaus effizienter und enthält einen Controller-Chip, der den Wandler vor Überlastung, Übertemperatur und Kurzschlüssen schützt. Dies macht ihn sehr robust und schwer zu zerstören.
    Auch wenn der Konverter selbst mehr kostet, sind die Einsparungen bei der primären Stromversorgung (da weniger Ausgangsstrom benötigt wird), der Montage (da kein umständlicher Kühlkörper, keine Schraube, keine Mutter und keine Wärmeleitpaste erforderlich sind) und dem Inventar (Ein Teil statt sieben Teile mit Linearregler + Kühlkörper + Montage + Eingangs- und Ausgangskondensatoren) bedeutend, dass die Gesamtkosten für die Stromversorgung mit dem R-78 niedriger sein können als mit dem ""billigeren"" Linearregler.
    Typ ist nicht kritisch. Tatsächlich ist ein relativ hoher ESR-Kondensator am Eingang von geringerer Qualität von Vorteil, da sein Innenwiderstand dazu beiträgt, Einschaltstoßschwingungen zu dämpfen.
    Eine Kombination aus Tantal oder Elektrolyt parallel zu einem MLCC am Eingang oder Ausgang vereint die Vorteile beider Typen (hoher ESR zur Reduzierung des Nachschwingens, niedriger ESR zur Filterung des Rauschens).

    Sie haben nicht gefunden, wonach Sie gesucht haben?

    Nutzen Sie unsere parametrische Suche oder finden Sie einen Vertriebspartner in Ihrer Nähe.

    Parametrische Suche

    Finden Sie Produkte anhand Ihrer definierten Spezifikationen.

    Vertriebs-Support

    Für verkaufsbezogene Anfragen in Ihrer Region.