The RK and RH Series DC/DC-Converter complements RECOM’s industrial range of converters with very high isolations of 3kVDC/1s and 4kVDC/1s. The extended operating temperature range covering -40°C to +90°C is a standard feature. The converters are IEC/EN/UL60950-1 certified, and are suitable for IGBT driver applications.
| Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
RK-0505S
Fokus
| 1 | Isolated | 5 | 5 | SIP7 |
| ||||||
| 2 |
|
RK-0505S/H
Fokus
| 1 | Isolated | 5 | 5 | SIP7 |
| ||||||
| 3 |
|
RK-0505S/HP
Fokus
| 1 | Isolated | 5 | 5 | SIP7 |
| ||||||
| 4 |
|
RK-0505S/P
Fokus
| 1 | Isolated | 5 | 5 | SIP7 |
| ||||||
| 5 |
|
RK-0509S
Fokus
| 1 | Isolated | 5 | 9 | SIP7 |
| ||||||
| 6 |
|
RK-0509S/H
Fokus
| 1 | Isolated | 5 | 9 | SIP7 |
| ||||||
| 7 |
|
RK-0509S/HP
Fokus
| 1 | Isolated | 5 | 9 | SIP7 |
| ||||||
| 8 |
|
RK-0509S/P
Fokus
| 1 | Isolated | 5 | 9 | SIP7 |
| ||||||
| 9 |
|
RK-0512S
Fokus
| 1 | Isolated | 5 | 12 | SIP7 |
| ||||||
| 10 |
|
RK-0512S/H
Fokus
| 1 | Isolated | 5 | 12 | SIP7 |
| ||||||
| 11 |
|
RK-0512S/HP
Fokus
| 1 | Isolated | 5 | 12 | SIP7 |
| ||||||
| 12 |
|
RK-0512S/P
Fokus
| 1 | Isolated | 5 | 12 | SIP7 |
| ||||||
| 13 |
|
RK-0515S
Fokus
| 1 | Isolated | 5 | 15 | SIP7 |
| ||||||
| 14 |
|
RK-0515S/H
Fokus
| 1 | Isolated | 5 | 15 | SIP7 |
| ||||||
| 15 |
|
RK-0515S/HP
Fokus
| 1 | Isolated | 5 | 15 | SIP7 |
| ||||||
| 16 |
|
RK-0515S/P
Fokus
| 1 | Isolated | 5 | 15 | SIP7 |
| ||||||
| 17 |
|
RK-1205S
Fokus
| 1 | Isolated | 12 | 5 | SIP7 |
| ||||||
| 18 |
|
RK-1205S/H
Fokus
| 1 | Isolated | 12 | 5 | SIP7 |
| ||||||
| 19 |
|
RK-1205S/HP
Fokus
| 1 | Isolated | 12 | 5 | SIP7 |
| ||||||
| 20 |
|
RK-1205S/P
Fokus
| 1 | Isolated | 12 | 5 | SIP7 |
| ||||||
| 21 |
|
RK-1209S
Fokus
| 1 | Isolated | 12 | 9 | SIP7 |
| ||||||
| 22 |
|
RK-1209S/H
Fokus
| 1 | Isolated | 12 | 9 | SIP7 |
| ||||||
| 23 |
|
RK-1209S/HP
Fokus
| 1 | Isolated | 12 | 9 | SIP7 |
| ||||||
| 24 |
|
RK-1209S/P
Fokus
| 1 | Isolated | 12 | 9 | SIP7 |
| ||||||
| 25 |
|
RK-1212S
Fokus
| 1 | Isolated | 12 | 12 | SIP7 |
| ||||||
| 26 |
|
RK-1212S/H
Fokus
| 1 | Isolated | 12 | 12 | SIP7 |
| ||||||
| 27 |
|
RK-1212S/HP
Fokus
| 1 | Isolated | 12 | 12 | SIP7 |
| ||||||
| 28 |
|
RK-1212S/P
Fokus
| 1 | Isolated | 12 | 12 | SIP7 |
| ||||||
| 29 |
|
RK-1215S
Fokus
| 1 | Isolated | 12 | 15 | SIP7 |
| ||||||
| 30 |
|
RK-1215S/H
Fokus
| 1 | Isolated | 12 | 15 | SIP7 |
| ||||||
| 31 |
|
RK-1215S/HP
Fokus
| 1 | Isolated | 12 | 15 | SIP7 |
| ||||||
| 32 |
|
RK-1215S/P
Fokus
| 1 | Isolated | 12 | 15 | SIP7 |
| ||||||
| 33 |
|
RK-1505S
Fokus
| 1 | Isolated | 15 | 5 | SIP7 |
| ||||||
| 34 |
|
RK-1505S/H
Fokus
| 1 | Isolated | 15 | 5 | SIP7 |
| ||||||
| 35 |
|
RK-1505S/HP
Fokus
| 1 | Isolated | 15 | 5 | SIP7 |
| ||||||
| 36 |
|
RK-1505S/P
Fokus
| 1 | Isolated | 15 | 5 | SIP7 |
| ||||||
| 37 |
|
RK-1509S
Fokus
| 1 | Isolated | 15 | 9 | SIP7 |
| ||||||
| 38 |
|
RK-1509S/H
Fokus
| 1 | Isolated | 15 | 9 | SIP7 |
| ||||||
| 39 |
|
RK-1509S/HP
Fokus
| 1 | Isolated | 15 | 9 | SIP7 |
| ||||||
| 40 |
|
RK-1509S/P
Fokus
| 1 | Isolated | 15 | 9 | SIP7 |
| ||||||
| 41 |
|
RK-1512S
Fokus
| 1 | Isolated | 15 | 12 | SIP7 |
| ||||||
| 42 |
|
RK-1512S/H
Fokus
| 1 | Isolated | 15 | 12 | SIP7 |
| ||||||
| 43 |
|
RK-1512S/HP
Fokus
| 1 | Isolated | 15 | 12 | SIP7 |
| ||||||
| 44 |
|
RK-1512S/P
Fokus
| 1 | Isolated | 15 | 12 | SIP7 |
| ||||||
| 45 |
|
RK-1515S
Fokus
| 1 | Isolated | 15 | 15 | SIP7 |
| ||||||
| 46 |
|
RK-1515S/H
Fokus
| 1 | Isolated | 15 | 15 | SIP7 |
| ||||||
| 47 |
|
RK-1515S/HP
Fokus
| 1 | Isolated | 15 | 15 | SIP7 |
| ||||||
| 48 |
|
RK-1515S/P
Fokus
| 1 | Isolated | 15 | 15 | SIP7 |
| ||||||
| 49 |
|
RK-2405S
Fokus
| 1 | Isolated | 24 | 5 | SIP7 |
| ||||||
| 50 |
|
RK-2405S/H
Fokus
| 1 | Isolated | 24 | 5 | SIP7 |
| ||||||
| 51 |
|
RK-2405S/HP
Fokus
| 1 | Isolated | 24 | 5 | SIP7 |
| ||||||
| 52 |
|
RK-2405S/P
Fokus
| 1 | Isolated | 24 | 5 | SIP7 |
| ||||||
| 53 |
|
RK-2409S
Fokus
| 1 | Isolated | 24 | 9 | SIP7 |
| ||||||
| 54 |
|
RK-2409S/H
Fokus
| 1 | Isolated | 24 | 9 | SIP7 |
| ||||||
| 55 |
|
RK-2409S/HP
Fokus
| 1 | Isolated | 24 | 9 | SIP7 |
| ||||||
| 56 |
|
RK-2409S/P
Fokus
| 1 | Isolated | 24 | 9 | SIP7 |
| ||||||
| 57 |
|
RK-2412S
Fokus
| 1 | Isolated | 24 | 12 | SIP7 |
| ||||||
| 58 |
|
RK-2412S/H
Fokus
| 1 | Isolated | 24 | 12 | SIP7 |
| ||||||
| 59 |
|
RK-2412S/HP
Fokus
| 1 | Isolated | 24 | 12 | SIP7 |
| ||||||
| 60 |
|
RK-2412S/P
Fokus
| 1 | Isolated | 24 | 12 | SIP7 |
| ||||||
| 61 |
|
RK-2415S
Fokus
| 1 | Isolated | 24 | 15 | SIP7 |
| ||||||
| 62 |
|
RK-2415S/H
Fokus
| 1 | Isolated | 24 | 15 | SIP7 |
| ||||||
| 63 |
|
RK-2415S/HP
Fokus
| 1 | Isolated | 24 | 15 | SIP7 |
| ||||||
| 64 |
|
RK-2415S/P
Fokus
| 1 | Isolated | 24 | 15 | SIP7 |
|
| Attributes | RK |
|---|---|
| AC/DC,DC/DC,IC,Transformer | DC/DC |
| Power (W) | 1 |
| Isolation | Isolated |
| Nr. of Outputs | Single |
| Mounting Type | THT |
| Package Style | SIP7 |
| Length (mm) | 19.65 |
| Height (mm) | 10.2 |
| Certifications | EN 55032, EN 60601-1, EN 60950-1, IEC 60950-1, UL 60950-1 |
| MIN Operating Temp (°C) | -40 |
| MAX Operating Temp (°C) | 90 |
| Directives | REACH, RoHS 2+ (10/10) |
| Packaging Type | Tube |
| Warranty | 3 Years |
| Regulation | Unregulated |
| Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
RK-0505S
Fokus
| 1 | 5 | 5 | THT |
| ||
| 2 |
|
RK-0505S/H
Fokus
| 1 | 5 | 5 | THT |
| ||
| 3 |
|
RK-0505S/HP
Fokus
| 1 | 5 | 5 | THT |
| ||
| 4 |
|
RK-0505S/P
Fokus
| 1 | 5 | 5 | THT |
| ||
| 5 |
|
RK-0509S
Fokus
| 1 | 9 | 5 | THT |
| ||
| 6 |
|
RK-0509S/H
Fokus
| 1 | 9 | 5 | THT |
| ||
| 7 |
|
RK-0509S/HP
Fokus
| 1 | 9 | 5 | THT |
| ||
| 8 |
|
RK-0509S/P
Fokus
| 1 | 9 | 5 | THT |
| ||
| 9 |
|
RK-0512S
Fokus
| 1 | 12 | 5 | THT |
| ||
| 10 |
|
RK-0512S/H
Fokus
| 1 | 12 | 5 | THT |
| ||
| 11 |
|
RK-0512S/HP
Fokus
| 1 | 12 | 5 | THT |
| ||
| 12 |
|
RK-0512S/P
Fokus
| 1 | 12 | 5 | THT |
| ||
| 13 |
|
RK-0515S
Fokus
| 1 | 15 | 5 | THT |
| ||
| 14 |
|
RK-0515S/H
Fokus
| 1 | 15 | 5 | THT |
| ||
| 15 |
|
RK-0515S/HP
Fokus
| 1 | 15 | 5 | THT |
| ||
| 16 |
|
RK-0515S/P
Fokus
| 1 | 15 | 5 | THT |
| ||
| 17 |
|
RK-1205S
Fokus
| 1 | 5 | 12 | THT |
| ||
| 18 |
|
RK-1205S/H
Fokus
| 1 | 5 | 12 | THT |
| ||
| 19 |
|
RK-1205S/HP
Fokus
| 1 | 5 | 12 | THT |
| ||
| 20 |
|
RK-1205S/P
Fokus
| 1 | 5 | 12 | THT |
| ||
| 21 |
|
RK-1209S
Fokus
| 1 | 9 | 12 | THT |
| ||
| 22 |
|
RK-1209S/H
Fokus
| 1 | 9 | 12 | THT |
| ||
| 23 |
|
RK-1209S/HP
Fokus
| 1 | 9 | 12 | THT |
| ||
| 24 |
|
RK-1209S/P
Fokus
| 1 | 9 | 12 | THT |
| ||
| 25 |
|
RK-1212S
Fokus
| 1 | 12 | 12 | THT |
| ||
| 26 |
|
RK-1212S/H
Fokus
| 1 | 12 | 12 | THT |
| ||
| 27 |
|
RK-1212S/HP
Fokus
| 1 | 12 | 12 | THT |
| ||
| 28 |
|
RK-1212S/P
Fokus
| 1 | 12 | 12 | THT |
| ||
| 29 |
|
RK-1215S
Fokus
| 1 | 15 | 12 | THT |
| ||
| 30 |
|
RK-1215S/H
Fokus
| 1 | 15 | 12 | THT |
| ||
| 31 |
|
RK-1215S/HP
Fokus
| 1 | 15 | 12 | THT |
| ||
| 32 |
|
RK-1215S/P
Fokus
| 1 | 15 | 12 | THT |
| ||
| 33 |
|
RK-1505S
Fokus
| 1 | 5 | 15 | THT |
| ||
| 34 |
|
RK-1505S/H
Fokus
| 1 | 5 | 15 | THT |
| ||
| 35 |
|
RK-1505S/HP
Fokus
| 1 | 5 | 15 | THT |
| ||
| 36 |
|
RK-1505S/P
Fokus
| 1 | 5 | 15 | THT |
| ||
| 37 |
|
RK-1509S
Fokus
| 1 | 9 | 15 | THT |
| ||
| 38 |
|
RK-1509S/H
Fokus
| 1 | 9 | 15 | THT |
| ||
| 39 |
|
RK-1509S/HP
Fokus
| 1 | 9 | 15 | THT |
| ||
| 40 |
|
RK-1509S/P
Fokus
| 1 | 9 | 15 | THT |
| ||
| 41 |
|
RK-1512S
Fokus
| 1 | 12 | 15 | THT |
| ||
| 42 |
|
RK-1512S/H
Fokus
| 1 | 12 | 15 | THT |
| ||
| 43 |
|
RK-1512S/HP
Fokus
| 1 | 12 | 15 | THT |
| ||
| 44 |
|
RK-1512S/P
Fokus
| 1 | 12 | 15 | THT |
| ||
| 45 |
|
RK-1515S
Fokus
| 1 | 15 | 15 | THT |
| ||
| 46 |
|
RK-1515S/H
Fokus
| 1 | 15 | 15 | THT |
| ||
| 47 |
|
RK-1515S/HP
Fokus
| 1 | 15 | 15 | THT |
| ||
| 48 |
|
RK-1515S/P
Fokus
| 1 | 15 | 15 | THT |
| ||
| 49 |
|
RK-2405S
Fokus
| 1 | 5 | 24 | THT |
| ||
| 50 |
|
RK-2405S/H
Fokus
| 1 | 5 | 24 | THT |
| ||
| 51 |
|
RK-2405S/HP
Fokus
| 1 | 5 | 24 | THT |
| ||
| 52 |
|
RK-2405S/P
Fokus
| 1 | 5 | 24 | THT |
| ||
| 53 |
|
RK-2409S
Fokus
| 1 | 9 | 24 | THT |
| ||
| 54 |
|
RK-2409S/H
Fokus
| 1 | 9 | 24 | THT |
| ||
| 55 |
|
RK-2409S/HP
Fokus
| 1 | 9 | 24 | THT |
| ||
| 56 |
|
RK-2409S/P
Fokus
| 1 | 9 | 24 | THT |
| ||
| 57 |
|
RK-2412S
Fokus
| 1 | 12 | 24 | THT |
| ||
| 58 |
|
RK-2412S/H
Fokus
| 1 | 12 | 24 | THT |
| ||
| 59 |
|
RK-2412S/HP
Fokus
| 1 | 12 | 24 | THT |
| ||
| 60 |
|
RK-2412S/P
Fokus
| 1 | 12 | 24 | THT |
| ||
| 61 |
|
RK-2415S
Fokus
| 1 | 15 | 24 | THT |
| ||
| 62 |
|
RK-2415S/H
Fokus
| 1 | 15 | 24 | THT |
| ||
| 63 |
|
RK-2415S/HP
Fokus
| 1 | 15 | 24 | THT |
| ||
| 64 |
|
RK-2415S/P
Fokus
| 1 | 15 | 24 | THT |
|
| Titel | Typ | Datum |
|---|---|---|
| RK_RH.pdf | Datasheet |
| Titel | Typ | Datum |
|---|---|---|
| High Isolation DC/DC Converters for Gate Drivers | 15.11.2018 |
| Titel | Typ | Datum |
|---|---|---|
| High Isolation Medical-Grade Converters | Video | 04.05.2020 |