Converters for cost-effective applications
- R-78E, RBE, R1SE (/H2), ROE, RKE/H & REE series: 1W in different housing types
- Ideal for the interface isolation in large numbers
- Pin-compatible with industry standard converters
- No compromise at the operating temperature: -40°C to +100°C
- R1SE suitable for vapor phase soldering
- RKE/H available with 4kVDC isolation