RxxX series

RECOM’s open-framed SMD switching regulators for IoT and IIoT applications.

The RxxX series range from .5W to 2W coming in both single and dual outputs. Throughout the series, the output ranges are 3.3V - 15V. The whole series is IEC/EN/UL62368-1 certified. They are suitable for industrial automation, sensors, bus interface and test and measurement applications.

Key Features:

  • SMD
  • Open-frame
  • Isolated
  • Industry standard pinout
  • Single and dual outputs
  • Input voltages 3.3V - 5V
  • Output voltages 5VDC-1VDC

Applications:

  • Industrial automation
  • Sensor
  • Bus-interface
  • Test and measurement

Product Series

  Serie Power (W) Vin (V) Main Vout (V) Isolation (kV) Mounting Type Package Style
1 RECOM | R1DX Series | DC/DC, SMD, 1W, Dual Output
Fokus
1 5 ± 12, ± 15, ± 5, ± 9 1, 3 SMD Open Frame
2 RECOM | R1SX Series | DC/DC, SMD, 1W, Single Output
Fokus
1 3.3, 5, 12 3.3, 5 1, 3 SMD Open Frame
3 RECOM | R2SX Series | DC/DC, SMD, 2W, Single Output
Fokus
2 5, 12, 24 15, 24, 3.3, 5 1, 3 SMD Open Frame
4 RECOM | R0.5ZX Series | DC/DC, SMD, 0.5W, Single Output
0.5 5 5 1, 2 SMD Open Frame
5 RECOM | R1ZX Series | DC/DC, SMD, 1W, Single Output
1 5 5 1, 2 SMD Open Frame