安定型DC/DCコンバータ

安定型DC/DCコンバータは、非安定型コンバータよりも製造コストがかかりますが、負荷がゼロになっても、入力電圧と負荷の変化に対して出力電圧が安定したままであるという利点があります。重要なのは、安定型コンバータには過電流保護も組み込まれていることで、過負荷や短絡状態のときに電源と負荷の両方が有害な電流の流れから保護されます。

これらのコンバータは、精度と安全性が最優先される産業、鉄道、医療安全認証環境に最適です。

主な特徴

  • 高効率:最大87%の効率を達成し、エネルギー損失と発熱を低減
  • 高アイソレーション:最大10kVDCの絶縁レベルを提供し、安全性とシグナルインテグリティを高める
  • 広い入力範囲: 2:1および4:1の入力電圧範囲をサポートし、さまざまな電源に対応
  • コンパクトなパッケージング:業界標準のDIP24、SMD、2”x1”パッケージがあり、統合が容易
  • 包括的な認証:EN、UL、CB規格に適合 一部のモデルでは医療認証も取得
  • 堅牢な保護:過電流、短絡、熱保護メカニズムを内蔵

アプリケーション

これらの安定化コンバータは、以下のような幅広い用途に適しています:

  • 産業用制御システム
  • 計装機器および試験機器
  • 医療機器
  • 通信機器
  • 絶縁I/Oボード

製品範囲

RECシリーズには、特定の要件に対応するさまざまなモデルがあります:

  • REC3シリーズ:複数のピンアウトオプションと最大6kVDCの絶縁レベルを持つ3Wコンバータ
  • REC5シリーズ: 高絶縁オプションと医療規格との互換性を特徴とする5Wコンバータ
  • REC6シリーズ: 最大10kVDCの強化絶縁を提供する6Wコンバータ、医療アプリケーションに最適
  • REC10/Mシリーズ: コンパクトな2”x1”パッケージの強化絶縁型10Wコンバータ
Power (W)
  • Min
  • Nom
  • Max
  • Vin (V)
  • Min
  • Nom
  • Max
  • Main Vout (V)
  • Min
  • Nom
  • Max
  • Nr. of Outputs
    Iout 1 (mA)
  • Min
  • Nom
  • Max
  • Iout 2 (mA)
  • Min
  • Nom
  • Max
  • Iout 3 (mA)
  • Min
  • Nom
  • Max
  • Isolation (kV)
  • Min
  • Nom
  • Max
  • Mounting Type
    Package Style
    Length (mm)
  • Min
  • Max
  • Width (mm)
  • Min
  • Max
  • Height (mm)
  • Min
  • Max
  • Certifications
    MIN Operating Temp (°C)
  • Max
  • MAX Operating Temp (°C)
  • Min
  • Protections
      Series Power (W) Vin (V) Main Vout (V) Isolation (kV) Mounting Type Package Style
    1 DC/DC, 0.5 W, Single Output, SMD RxxC05TExxS Series
    Focus
    0.5 5 5 3 SMD SMD 16 Pin
    2 DC/DC, 1 W, SMD R1M Series
    Focus
    1 4.5 - 18, 9 - 36, 18 - 75 12, 15, 24, 3.3, 5, 9, ± 12, ± 15, ± 5 1.6 SMD SMD 8 Pin
    3 DC/DC, 1 W, Single Output, THT RSOE Series
    Focus
    1 4.5 - 9, 18 - 36 5 2 THT SIP8
    4 DC/DC, 1 W, Single Output, THT RSOE-Z Series
    Focus
    1 4.5 - 18, 9 - 36 5 2 THT SIP8
    5 DC/DC, 1 W, Single Output, THT RSOK-Z Series
    Focus
    1 9 - 36 3.3 to 17, 5 3 THT SIP8
    6 DC/DC, 1 W, Single Output, THT RYK Series
    Focus
    1 5 3.3, 5 4 THT SIP7
    7 DC/DC, 1 W, Single Output, SMD (pinless) RxxC1TFxxS Series
    Focus
    1 5 5 3 SMD (pinless) 12 pad LGA
    8 DC/DC, 1 W, Single Output, SMD RxxCTExxS Series
    Focus
    1 5 5 3 SMD SMD 16 Pin
    9 DC/DC, 2 W R2M Series
    Focus
    2 4.5 - 18, 9 - 36, 18 - 75 12, 15, 24, 3.3, 5, 9, ± 12, ± 15, ± 5 1.6 THT, SMD DIP8, SMD 8 Pin
    10 DC/DC, 2 W REM2A Series
    Focus
    2 4.5 - 12, 9 - 18, 18 - 36, 36 - 75 12, 15, 24, 3.3, 5, 9, ± 12, ± 15 5 THT, SMD SMD 16 Pin, DIP16
    11 DC/DC, 2 W, Single Output, THT RSE Series
    Focus
    2 4.5 - 9, 18 - 36 5 2 THT SIP8
    12 DC/DC, 2 W, Single Output, THT RSE-Z Series
    Focus
    2 4.5 - 18, 9 - 36 5 2 THT SIP8
    13 DC/DC, 2 W, Single Output, SMD RSH2 Series
    Focus
    2 3.3, 5, 12, 24 12, 15, 24, 3.3, 5 2, 3 SMD DIP14
    14 DC/DC, 2 W, Single Output, THT RSK-RUW Series
    Focus
    2 4.5 - 36 3.3 to 17, 5 3 THT SIP8
    15 DC/DC, 2 W, Single Output, SMD RTC2-RW Series
    Focus
    2 4.5 - 9, 18 - 36 5 1 SMD Open Frame
    16 DC/DC, 2.5 W, Single/dual Output, SMD R12C2T12/R Series
    Focus
    2.5 9 - 18 5 SMD 36-Pin SSOP
    17 DC/DC, 2.5 W, Single/dual Output, SMD R12C2T25/R Series
    Focus
    2.5 9 - 18 5 SMD 36-Pin SSOP
    18 DC/DC, 2.5 W, Single/dual Output, SMD R15C2T25/R Series
    Focus
    2.5 13.5 - 18 5 SMD 36-Pin SSOP
    19 DC/DC, 2.5 W, Single/dual Output, SMD R24C2T25 Series
    Focus
    2.5 21 - 27 3 SMD 36-Pin SSOP
    20 DC/DC, 2.5 W, Single/dual Output, SMD R24C2T25/R Series
    Focus
    2.5 21 - 27 5 SMD 36-Pin SSOP
    21 DC/DC, 3 W, SMD R3M Series
    Focus
    3 4.5 - 18, 9 - 36, 18 - 75 12, 15, 24, 3.3, 5, 9, ± 12, ± 15, ± 5 1.6 SMD SMD 8 Pin
    22 DC/DC, 3 W, Single/dual Output, SMD R9C1T18/R Series
    Focus
    3 8.5 - 18 5 SMD 36-Pin SSOP
    23 DC/DC, 3 W, Single Output, THT REC3A-W Series
    Focus
    3 4.5 - 9, 18 - 36 5 2 THT DIP24
    24 DC/DC, 3 W, THT RP03-RAW Series
    Focus
    3 36 - 160 10.8 to 13.2, 13.5 to 18, 2.97 to 3.63, 21.6 to 28.8, 4.5 to 5.5, ± 10.8 to ± 13.2, ± 13.5 to ± 16.5, ± 4.5 to ± 5.5 3 THT DIP24
    25 DC/DC, 3 W, Single Output, THT RS3E Series
    Focus
    3 4.5 - 9, 9 - 18, 18 - 36, 36 - 72 12, 15, 24, 3.3, 5, 9 3 THT SIP8
    26 DC/DC, 3 W, THT RS3K Series
    Focus
    3 4.5 - 9, 9 - 36 12, 15, 24, 3.3, 5, 9, ± 12, ± 15, ± 24, ± 5 3 THT SIP8
    27 DC/DC, 3.5 W REM3.5E Series
    Focus
    3.5 4.5 - 9, 9 - 18, 18 - 36, 36 - 75 12, 15, 24, 5, 9, ± 12, ± 15, ± 5, ± 9 6, 8, 10 THT, SMD DIP24, SMD 24 Pin
    28 DC/DC, 4 W REM4A Series
    Focus
    4 4.5 - 12, 9 - 18, 18 - 36, 36 - 75 12, 15, 24, 5, 9, ± 12, ± 15 5 THT, SMD SMD 16 Pin, DIP16
    29 DC/DC, 5 W, SMD R5M Series
    Focus
    5 9 - 36, 18 - 75 12, 15, 24, 3.3, 5, 9, ± 12, ± 15, ± 5 1.6 SMD SMD 8 Pin
    30 DC/DC, 5 W, Single Output, THT REC5A-W Series
    Focus
    5 4.5 - 9, 18 - 36 5 2 THT DIP24
    31 DC/DC, 5 W, Single Output, THT REC5K-AW Series
    Focus
    5 9 - 36 5 4 THT 1"x1"
    32 DC/DC, 5 W, Single Output, THT REC5K-RW Series
    Focus
    5 9 - 36 3.3 to 15, 5 4 THT DIP24
    33 DC/DC, 5 W REM5E Series
    Focus
    5 4.5 - 9, 9 - 18, 18 - 36, 36 - 75 12, 15, 24, 5, 9, ± 12, ± 15, ± 5, ± 9 6, 8, 10 THT, SMD DIP24, SMD 24 Pin
    34 DC/DC, 6 W, Single Output, THT REC6A-W Series
    Focus
    6 4.5 - 9, 18 - 36 5 2 THT DIP24
    35 DC/DC, 6 W REM6E Series
    Focus
    6 9 - 18, 18 - 36, 36 - 75 12, 15, 24, 9, ± 12, ± 15, ± 9 6, 8, 10 THT, SMD DIP24, SMD 24 Pin
    36 DC/DC, 6 W, THT RP06-RAW Series
    Focus
    6 36 - 160 10.8 to 13.2, 13.5 to 18, 2.97 to 3.63, 21.6 to 28.8, 4.5 to 5.5, ± 10.8 to ± 13.2, ± 13.5 to ± 16.5, ± 4.5 to ± 5.5 3 THT DIP24
    37 DC/DC, THT REC10K-RW Series
    Focus New
    6.6, 10 9 - 36, 18 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 21.6 to 26.4, 4.5 to 5.5, 8.1 to 9.9, ± 10.8 to ± 13.2, ± 13.5 to ± 16.5, ± 4.5 to ± 5.5 4 THT DIP24
    38 DC/DC, 8 W RP08-AW Series
    Focus
    8 9 - 36, 18 - 75, 43 - 160 12, 15, 3.3, 5, ± 12, ± 15, ± 5 1.6 THT, SMD DIP24, SMD 24 Pin
    39 DC/DC, 10 W, THT REC10K-AW Series
    Focus
    10 9 - 36, 18 - 75 1.6 THT 1"x1"
    40 DC/DC, 10 W, THT REM10 Series
    Focus
    10 4.5 - 9, 9 - 18, 18 - 36, 36 - 75 12, 15, 24, 3.3, 5, ± 12, ± 15, ± 5 5 THT DIP24
    41 DC/DC, 10 W, THT RP10-RAW Series
    Focus
    10 36 - 160 10.8 to 13.2, 13.5 to 18, 2.97 to 3.63, 21.6 to 28.8, 4.49 to 5.51, 4.5 to 5.5, ± 10.8 to ± 13.2, ± 13.5 to ± 16.5, ± 4.5 to ± 5.5 3 THT DIP24
    42 DC/DC, 12 W, Single Output, THT RS12-Z Series
    Focus
    12 9 - 36, 18 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 21.6 to 26.4, 4.5 to 5.5 3 THT SIP8
    43 DC/DC, 20 W, THT REC20K-Z Series
    Focus
    20 9 - 36, 18 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 21.6 to 26.4, 4.5 to 5.5, 8.1 to 9.9, ± 12, ± 15 2 THT 1"x1"
    44 DC/DC, 20 W, THT RPA20-AW Series
    Focus
    20 9 - 36 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, ± 12, ± 15 1.6 THT 1"x1"
    45 DC/DC, 20 W, THT RPA20-FR Series
    Focus New
    20 36 - 160 10.8 to 13.2, 13.5 to 18, 21.6 to 28.8, 4.5 to 5.5, 4.59 to 5.61, ± 12, ± 15, ± 5 3 THT Encapsulated 1.6"x1"
    46 DC/DC, 30 W, THT REC30E-Z Series
    Focus
    30 9 - 36, 18 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 21.6 to 26.4, 4.5 to 5.5, ± 12, ± 15 2 THT 1"x1"
    47 DC/DC, 30 W, THT REC30K Series
    Focus
    30 9 - 36, 18 - 75, 36 - 72, 36 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 21.6 to 26.4, 4.5 to 5.5, 8.1 to 9.9, ± 12, ± 15, ± 5 2 THT 1"x1"
    48 DC/DC, 30 W, THT RPA30-AW Series
    Focus
    30 9 - 36 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, ± 12, ± 15 1.6 THT 1"x1"
    49 DC/DC, 40 W, Single Output, THT RP40Q-RUW Series
    Focus
    40 14 - 160 12 to 16.5, 19.2 to 26.4, 38.4 to 52.8, 4 to 5.5, 9.6 to 13.2 3 THT Quarter Brick
    50 DC/DC, 40 W, THT RPA40-FR Series
    Focus
    40 36 - 160 10.8 to 13.2, 13.5 to 16.5, 21.6 to 26.4, 4.49 to 5.51, 4.5 to 5.5, ± 12, ± 15 3 THT 2"x1"
    51 DC/DC, 60 W, THT REM60-W Series
    Focus
    60 9 - 36, 18 - 75 12, 15, 24, 5, 5.1, ± 12, ± 15 5 THT 2.3"x1.5"
    52 DC/DC, 60 W, Single Output, THT RP60Q-RUW Series
    Focus
    60 14 - 160 12 to 16.5, 19.2 to 26.4, 38.4 to 52.8, 4 to 5.5, 9.6 to 13.2 3 THT Quarter Brick
    53 DC/DC, 60 W, Single Output, THT RPA60-FW Series
    Focus
    60 9 - 36 10.8 to 13.2, 13.5 to 16.5, 21.6 to 26.4, 4.5 to 5.5 1.5 THT 2"x1"
    54 DC/DC, 100 W, Single Output, THT RPA100E-W Series
    Focus
    100 18 - 75 10.8 to 13.2, 4 to 5.5 1.5 THT Open Frame Eighth Brick
    55 DC/DC, 150 W, Single Output, THT REC150H-UW Series
    Focus
    150 9 - 75 10.8 to 13.2, 21.6 to 26.4, 25.2 to 30.8, 43.2 to 52.8, 48.6 to 59.4 2.5 THT Half Brick
    56 DC/DC, 150 W, Single Output, THT RPA150E-EW Series
    Focus
    150 9 - 60 19.2 to 28.8, 38.4 to 57.6, 9.6 to 14.4 3 THT Eighth Brick
    57 DC/DC, 150 W, Single Output, THT RPA150Q-RUW Series
    Focus
    150 14.4 - 170 19.2 to 28.32, 43.2 to 59.4, 9.6 to 13.2 4.24 THT Quarter Brick
    58 DC/DC, 300 W, Single Output, THT REC300H-W Series
    Focus
    300 9 - 36 10.8 to 13.2, 13.5 to 16.5, 21.6 to 26.4, 43.2 to 55.2 3 THT Half Brick
    59 DC/DC, 300 W, Single Output, THT RPA300E Series
    Focus
    300 36 - 72 16 to 35 2.25 THT Open Frame Eighth Brick
    60 DC/DC, 500 W, Single Output, Connector RMOD500-W Series
    Focus
    500 32 - 96 11.7, 12.4, 13, 13.7, 23.5, 24.5 2.25 Connector 4.53"x8" (IP67)
    61 DC/DC, 0.5 W, Single Output, SMD R0.5Z Series
    0.5 5, 12, 15, 24 12, 15, 5 1, 2 SMD SMD 10 Pin
    62 DC/DC, 0.5 W, Single Output, SMD R0.5ZX Series
    0.5 5 5 1, 2 SMD Open Frame
    63 DC/DC, 1 W, Single Output, SMD R1Z Series
    1 3.3, 5, 12, 15, 24 12, 15, 3.3, 5, 9 1, 2 SMD SMD 10 Pin Mini
    64 DC/DC, 1 W, Single Output, SMD R1ZX Series
    1 5 5 1, 2 SMD Open Frame
    65 DC/DC, 1 W, THT RSO Series
    1 4.5 - 9, 9 - 18, 18 - 36, 36 - 72 12, 15, 3.3, 5, 9, ± 12, ± 15, ± 3.3, ± 5, ± 9 1, 2, 3 THT SIP8
    66 DC/DC, 1 W, THT RSO-Z Series
    1 4.5 - 18, 9 - 36, 18 - 72 12, 15, 3.3, 5, 9, ± 12, ± 15, ± 3.3, ± 5, ± 9 1, 2, 3 THT SIP8
    67 DC/DC, 1 W, THT RY Series
    1 5, 9, 12, 15, 24 12, 15, 24, 5, 9, ± 12, ± 15, ± 24, ± 5, ± 9 1 THT SIP7
    68 DC/DC, 2 W, THT RS Series
    2 4.5 - 9, 9 - 18, 18 - 36, 36 - 72 12, 15, 3.3, 5, 9, ± 12, ± 15, ± 3.3, ± 5, ± 9 1, 2, 3 THT SIP8
    69 DC/DC, 2 W RW2 Series
    2 4.5 - 9, 9 - 18, 18 - 36, 36 - 72 12, 15, 3.3, 5, 9, ± 12, ± 15, ± 3.3, ± 5, ± 9 1, 2, 3 THT, SMD SMD 16 Pin, DIP16, DIP16 Mini
    70 DC/DC, 3 W REC3-R Series
    3 5, 12, 24 12, 15, 5, ± 12, ± 15, ± 5 1 THT, SMD DIP24, SMD 24 Pin
    71 DC/DC, 3 W REC3-RW Series
    3 4.5 - 9, 9 - 18, 18 - 36, 36 - 72 12, 15, 3.3, 5, 9, ± 12, ± 15, ± 5, ± 9 1.6 - 6 THT, SMD DIP24, SMD 24 Pin
    72 DC/DC, 3 W REC3-RWZ Series
    3 9 - 36, 18 - 72 12, 15, 3.3, 5, 9, ± 12, ± 15, ± 5, ± 9 1.6 - 6 THT, SMD DIP24, SMD 24 Pin
    73 DC/DC, 3 W, THT REM3 Series
    3 4.5 - 9, 9 - 18, 18 - 36, 36 - 75 12, 15, 24, 3.3, 5, ± 12, ± 15, ± 5 5 THT DIP24
    74 DC/DC, 3 W, THT REM3-W Series
    3 9 - 36, 18 - 75 12, 15, 24, 3.3, 5, ± 12, ± 15, ± 5 5 THT DIP24
    75 DC/DC, 3 W, THT RS3 Series
    3 4.5 - 9, 9 - 18, 18 - 36, 36 - 72 12, 15, 3.3, 5, 9, ± 12, ± 15, ± 3.3, ± 5, ± 9 1, 2, 3 THT SIP8
    76 DC/DC, 3 W, THT RS3-Z Series
    3 9 - 27, 20 - 60 12, 15, 3.3, 5, 9, ± 12, ± 15, ± 3.3, ± 5, ± 9 1, 2, 3 THT SIP8
    77 DC/DC, 3 W, Dual Output, THT RW-D Series
    3 4.5 - 9, 9 - 18, 18 - 36, 36 - 72 ± 12, ± 15, ± 5, ± 9 3 THT DIP24 Mini
    78 DC/DC, 3 W, Single Output RW-S Series
    3 4.5 - 9, 9 - 18, 18 - 36, 36 - 72 12, 15, 3.3, 5, 9 1 THT, SMD DIP24 Mini, SMD 24 Pin Mini
    79 DC/DC, Single Output, THT Rxx-B Series
    3, 5 5, 12, 15, 24 41 to 120, 50 to 135, 56 to 135, 59 to 130, 92 to 200 3 THT DIP24
    80 DC/DC, 3.5 W, THT REC3.5-RW/R Series
    3.5 4.5 - 9, 9 - 18, 18 - 36, 36 - 75 12, 15, 24, 5, 9, ± 12, ± 15, ± 5, ± 9 8, 10 THT DIP24
    81 DC/DC, 5 W REC5-RW Series
    5 4.5 - 9, 9 - 18, 18 - 36, 36 - 72 12, 15, 3.3, 5, 9, ± 12, ± 15, ± 5, ± 9 1.6 - 6 THT, SMD DIP24, SMD 24 Pin
    82 DC/DC, 5 W REC5-RWZ Series
    5 9 - 36, 18 - 72 12, 15, 3.3, 5, 9, ± 12, ± 15, ± 5, ± 9 1.6 - 6 THT, SMD DIP24, SMD 24 Pin
    83 DC/DC, 6 W, THT REC6-RW/R Series
    6 4.5 - 9, 9 - 18, 18 - 36, 36 - 75 12, 15, 24, 5, 9, ± 12, ± 15, ± 5, ± 9 8, 10 THT DIP24
    84 DC/DC, 6 W, THT REM6 Series
    6 4.5 - 9, 9 - 18, 18 - 36, 36 - 75 12, 15, 24, 3.3, 5, ± 12, ± 15, ± 5 5 THT DIP24
    85 DC/DC, 6 W, THT REM6-W Series
    6 9 - 36, 18 - 75 12, 15, 24, 3.3, 5, ± 12, ± 15, ± 5 5 THT DIP24
    86 DC/DC, 6 W, THT RS6 Series
    6 4.5 - 9, 9 - 18, 18 - 36, 36 - 75 11.04 to 13.2, 13.8 to 16.5, 3.036 to 3.63, 4.6 to 5.5, ± 12, ± 15, ± 5 2 THT SIP8
    87 DC/DC, 7.5 W REC7.5-RW Series
    7.5 9 - 18, 18 - 36, 36 - 72 12, 15, 3.3, 5, 9, ± 12, ± 15, ± 5, ± 9 1, 2, 3 THT, SMD DIP24, SMD 24 Pin
    88 DC/DC, 8 W REC8-RW Series
    8 4.5 - 9, 9 - 18, 18 - 36, 36 - 75 12, 15, 3.3, 5, ± 12, ± 15, ± 5 2, 3 THT, SMD DIP24, SMD 24 Pin
    89 DC/DC, 8 W REC8-RWZ Series
    8 9 - 36, 18 - 75 12, 15, 3.3, 5, ± 12, ± 15, ± 5 2, 3 THT, SMD DIP24, SMD 24 Pin
    90 DC/DC, 8 W RP08-A Series
    8 9 - 18, 18 - 36, 36 - 75 12, 15, 3.3, 5, ± 12, ± 15, ± 5 1.6 THT, SMD DIP24, SMD 24 Pin
    91 DC/DC, 10 W REC10-RW Series
    10 9 - 18, 18 - 36, 36 - 75 12, 15, 3.3, 5, ± 12, ± 15, ± 5 2, 3 THT, SMD DIP24, SMD 24 Pin
    92 DC/DC, 10 W REC10-RWZ Series
    10 9 - 36, 18 - 75 12, 15, 3.3, 5, ± 12, ± 15, ± 5 2, 3 THT, SMD DIP24, SMD 24 Pin
    93 DC/DC, 10 W, THT REC10-Z/M Series
    10 9 - 36, 18 - 75 12, 15, 3.3, 5, ± 12, ± 15, ± 5 2, 3 THT 2"x1"
    94 DC/DC, 10 W, THT REC10/M Series
    10 9 - 18, 18 - 36, 36 - 75 12, 15, 3.3, 5, ± 12, ± 15, ± 5 2, 3 THT 2"x1"
    95 DC/DC, 10 W, THT REM10-W Series
    10 9 - 36, 18 - 75 12, 15, 24, 3.3, 5, ± 12, ± 15, ± 5 5 THT DIP24
    96 DC/DC, 10 W, THT RP10-A Series
    10 9 - 18, 18 - 36, 36 - 75 10.8 to 13.2, 13.5 to 18, 2.97 to 3.63, 21.6 to 28.8, 4.5 to 6, ± 12, ± 15, ± 5 1.6 THT 1"x1"
    97 DC/DC, 10 W, THT RP10-AW Series
    10 9 - 36, 18 - 75 10.8 to 13.2, 13.5 to 18, 2.97 to 3.63, 21.6 to 28.8, 4.5 to 6, ± 12, ± 15, ± 5 1.6 THT 1"x1"
    98 DC/DC, 10 W, THT RP10-E Series
    10 9 - 18, 18 - 36, 36 - 75 12, 15, 3.3, 5, ± 12, ± 15, ± 5 1.6 THT 2"x1"
    99 DC/DC, 10 W, THT RP10-EW Series
    10 9 - 36, 18 - 75 12, 15, 3.3, 5, ± 12, ± 15, ± 5 1.6 THT 2"x1"
    100 DC/DC, 12 W RP12-A Series
    12 9 - 18, 18 - 36, 36 - 75 12, 15, 3.3, 5.1, ± 12, ± 15, ± 5 1.6 THT, SMD DIP24, SMD 24 Pin
    101 DC/DC, 12 W, THT RP12-AR Series
    12 36 - 160 10.8 to 13.2, 13.5 to 18, 2.97 to 3.63, 21.6 to 28.8, 4.5 to 5.5, ± 12, ± 15, ± 24 3 THT 1"x1"
    102 DC/DC, 12 W RP12-AW Series
    12 9 - 36, 18 - 75 12, 15, 3.3, 5.1, ± 12, ± 15, ± 5 1.6 THT, SMD DIP24, SMD 24 Pin
    103 DC/DC, 15 W, THT REC15-Z/M Series
    15 9 - 36, 18 - 75 12, 15, 3.4, 5.1, ± 12, ± 15, ± 5 2, 3 THT 2"x1"/DIP24
    104 DC/DC, 15 W, THT REC15/M Series
    15 9 - 18, 18 - 36, 36 - 75 12, 15, 3.4, 5.1, ± 12, ± 15, ± 5 2, 3 THT 2"x1"/DIP24
    105 DC/DC, 15 W, THT REC15E-Z Series
    15 9 - 36, 18 - 75 10.8 to 13.2, 12, 13.5 to 16.5, 15, 2.97 to 3.63, 21.6 to 26.4, 24, 3.3, 4.5 to 5.5, 5, ± 12, ± 15 2 THT 1"x1"
    106 DC/DC, 15 W, THT REM15-W Series
    15 9 - 36, 18 - 75 10.8 to 13.2, 13.5 to 18, 21.6 to 28.8, 4.5 to 5.5, ± 12, ± 15, ± 5 5 THT 1.6"x1"
    107 DC/DC, 15 W, THT RP15-A Series
    15 9 - 18, 18 - 36, 36 - 75 10.8 to 13.2, 12, 13.5 to 16.5, 15, 2.97 to 3.63, 3.3, 4.5 to 5.5, 5, ± 12, ± 15, ± 5 1.6 THT 1"x1"
    108 DC/DC, 15 W, THT RP15-AW Series
    15 9 - 36, 18 - 75 10.8 to 13.2, 12, 13.5 to 16.5, 15, 2.97 to 3.63, 3.3, 4.5 to 5.5, 5, ± 12, ± 15, ± 5 1.6 THT 1"x1"
    109 DC/DC, 15 W, THT RP15-F Series
    15 9 - 18, 18 - 36, 36 - 75 12, 15, 3.3, 5, ± 12, ± 15, ± 5 1.6 THT 2"x1"
    110 DC/DC, 15 W, THT RP15-FW Series
    15 9 - 36, 18 - 75 12, 15, 3.3, 5, ± 12, ± 15, ± 5 1.6 THT 2"x1"
    111 DC/DC, 15 W, Connector RPM15-FW Series
    15 9.5 - 36, 18 - 75 12, 15, 3.3, 5, ± 12, ± 15 1.6 Connector Bulkhead
    112 DC/DC, 15 W, DIN-Rail RPMD15-FW Series
    15 9.5 - 36, 18 - 75 12, 15, 3.3, 5, ± 12, ± 15 1.6 DIN-Rail DIN-Rail
    113 DC/DC, 20 W, THT REC20 Series
    20 9 - 18, 18 - 36, 36 - 75 10.8 to 13.2, 13.5 to 16.5, 3.06 to 3.74, 4.59 to 5.61, ± 12, ± 15 1.6 THT 2"x1"
    114 DC/DC, 20 W, THT REC20-Z Series
    20 9 - 36, 18 - 75 10.8 to 13.2, 13.5 to 16.5, 3.06 to 3.74, 4.59 to 5.61, ± 12, ± 15, ± 5 1.6 THT 2"x1"
    115 DC/DC, 20 W, THT REM20-W Series
    20 9 - 36, 18 - 75 10.8 to 13.2, 13.5 to 18, 21.6 to 28.8, 4.5 to 5.5, ± 12, ± 15, ± 5 5 THT 1.6"x1"
    116 DC/DC, 20 W, THT RP20-A Series
    20 9 - 18, 18 - 36, 36 - 75 10.8 to 13.2, 12, 13.5 to 16.5, 15, 2.97 to 3.63, 3.3, 4.5 to 5.5, 5, ± 12, ± 15 1.6 THT 1"x1"
    117 DC/DC, 20 W, THT RP20-AW Series
    20 9 - 36, 18 - 75 10.8 to 13.2, 12, 13.5 to 16.5, 15, 2.97 to 3.63, 3.3, 4.5 to 5.5, 5, ± 12, ± 15 1.6 THT 1"x1"
    118 DC/DC, 20 W, THT RP20-F Series
    20 9 - 18, 18 - 36, 36 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, ± 12, ± 15 1.6 THT 2"x1"
    119 DC/DC, 20 W, THT RP20-FR Series
    20 9 - 36, 18 - 75, 43 - 160 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, ± 12, ± 15 2.25 THT 2"x1"
    120 DC/DC, 20 W, THT RP20-FW Series
    20 9 - 36, 18 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, ± 12, ± 15, ± 5 1.6 THT 2"x1"
    121 DC/DC, 20 W, Connector RPM20-FW Series
    20 9.5 - 36, 18 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, ± 12, ± 15 1.6 Connector Bulkhead
    122 DC/DC, 20 W, DIN-Rail RPMD20-FW Series
    20 9.5 - 36, 18 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, ± 12, ± 15 1.6 DIN-Rail DIN-Rail
    123 DC/DC, 20 W, THT RPP20 Series
    20 18 - 36 10.8 to 13.2, 4.5 to 5.5, ± 12, ± 24 2.25 THT 1.6"x1"
    124 DC/DC, 20 W, THT RPP20-W Series
    20 9 - 36 10.8 to 13.2, 4.5 to 5.5, ± 12 2.25 THT 1.6"x1"
    125 DC/DC, 30 W, THT REC30 Series
    30 9 - 18, 18 - 36, 36 - 75 10.8 to 13.2, 13.5 to 16.5, 3.06 to 3.74, 4.59 to 5.61, ± 10.8 to ± 13.2, ± 13.5 to ± 16.5 1.6 THT 2"x1.6"
    126 DC/DC, 30 W, THT REC30-Z Series
    30 9 - 36, 18 - 75 10.8 to 13.2, 13.5 to 16.5, 3.06 to 3.74, 4.59 to 5.61, ± 10.8 to ± 13.2, ± 13.5 to ± 16.5 1.6 THT 2"x1.6"
    127 DC/DC, 30 W, THT REM30-W Series
    30 9 - 36, 18 - 75 10.8 to 13.2, 13.5 to 18, 21.6 to 28.8, 4.5 to 5.5, ± 12, ± 15, ± 5 5 THT 2"x1"
    128 DC/DC, 30 W, THT RP30-E Series
    30 9 - 18, 18 - 36, 36 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, ± 10.8 to ± 13.2, ± 13.5 to ± 16.5 1.6 THT 2"x1.6"
    129 DC/DC, 30 W, THT RP30-EW Series
    30 10 - 40, 18 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, ± 10.8 to ± 13.2, ± 13.5 to ± 16.5 1.6 THT 2"x1.6"
    130 DC/DC, 30 W, THT RP30-F Series
    30 9 - 18, 18 - 36, 36 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, ± 12, ± 15, ± 5 1.6 THT 2"x1"
    131 DC/DC, 30 W, THT RP30-FW Series
    30 9 - 36, 18 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, ± 12, ± 15, ± 5 1.6 THT 2"x1"
    132 DC/DC, 30 W, Connector RPM30-E Series
    30 9.5 - 18, 18 - 36, 36 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, ± 12, ± 15 1.6 Connector Bulkhead
    133 DC/DC, 30 W, Connector RPM30-EW Series
    30 10 - 40, 18 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, ± 12, ± 15 1.6 Connector Bulkhead
    134 DC/DC, 30 W, DIN-Rail RPMD30-E Series
    30 9.5 - 18, 18 - 36, 36 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, ± 12, ± 15 1.6 DIN-Rail DIN-Rail
    135 DC/DC, 30 W, DIN-Rail RPMD30-EW Series
    30 10 - 40, 18 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, ± 12, ± 15 1.6 DIN-Rail DIN-Rail
    136 DC/DC, 30 W, THT RPP30 Series
    30 18 - 36 10.8 to 13.2, 4.5 to 5.5, ± 12, ± 24 2.25 THT 2"x1.2"
    137 DC/DC, 30 W, THT RPP30-W Series
    30 9 - 36 10.8 to 13.2, 4.5 to 5.5, ± 12 2.25 THT 2"x1.2"
    138 DC/DC, 40 W, THT RP40-FR Series
    40 9 - 36, 18 - 75, 43 - 160 10.8 to 13.2, 13.5 to 18, 2.97 to 3.63, 21.6 to 28.8, 4.5 to 5.5, ± 12, ± 15, ± 24 1.6, 3 THT 2"x1"
    139 DC/DC, 40 W, THT RP40-G Series
    40 9 - 18, 18 - 36, 36 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, 5 / ± 12, 5 / ± 15, ± 10.8 to ± 13.2, ± 13.5 to ± 16.5 1.6 THT 2"x2"
    140 DC/DC, 40 W, THT RP40-GW Series
    40 9 - 36, 18 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, ± 10.8 to ± 13.2, ± 13.5 to ± 16.5 1.6 THT 2"x2"
    141 DC/DC, 40 W, Connector RPM40-G Series
    40 9.5 - 18, 18 - 36, 36 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, 5 / ± 12, 5 / ± 15, ± 10.8 to ± 13.2, ± 13.5 to ± 16.5 1.6 Connector Bulkhead
    142 DC/DC, 40 W, Connector RPM40-GW Series
    40 9.5 - 36, 18 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, ± 10.8 to ± 13.2, ± 13.5 to ± 16.5 1.6 Connector Bulkhead
    143 DC/DC, 40 W, DIN-Rail RPMD40-G Series
    40 9.5 - 18, 18 - 36, 36 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, 5 / ± 12, 5 / ± 15, ± 10.8 to ± 13.2, ± 13.5 to ± 16.5 1.6 DIN-Rail DIN-Rail
    144 DC/DC, 40 W, DIN-Rail RPMD40-GW Series
    40 9.5 - 36, 18 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, ± 10.8 to ± 13.2, ± 13.5 to ± 16.5 1.6 DIN-Rail DIN-Rail
    145 DC/DC, 40 W, Single Output, THT RPP40-W Series
    40 9 - 36 10.8 to 13.2, 4.5 to 5.5 2.25 THT 2"x1.2"
    146 DC/DC, 50 W, Single Output, THT RPA50S-W Series
    50 18 - 75 2.64 to 3.63, 4 to 5.5, 9.6 to 13.2 2.25 THT Open Frame Sixteenth Brick
    147 DC/DC, 50 W, Single Output, THT RPP50 Series
    50 18 - 36 10.8 to 13.2, 4.5 to 5.5 2.25 THT 2"x1.2"
    148 DC/DC, 60 W, Single Output, THT RP60-G Series
    60 18 - 36, 36 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5 1.6 THT 2"x2"
    149 DC/DC, 60 W, Single Output, Connector RPM60-G Series
    60 18 - 36, 36 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5 1.6 Connector Bulkhead
    150 DC/DC, 60 W, Single Output, DIN-Rail RPMD60-G Series
    60 18 - 36, 36 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5 1.6 DIN-Rail DIN-Rail
    151 DC/DC, Single Output, THT RP75H-RW Series
    75, 77 9 - 36, 18 - 75, 43 - 160 12 to 16.5, 19.2 to 26.4, 38.4 to 52.8, 4 to 5.5, 9.6 to 13.2 2.25, 3 THT Half Brick
    152 DC/DC, Single Output, THT RP90Q-RW Series
    82.5 - 90 9 - 36, 16.5 - 75, 40 - 160 12 to 16.5, 19.2 to 26.4, 38.4 to 52.8, 4 to 5.5, 9.6 to 13.2 2.25, 3 THT Quarter Brick
    153 DC/DC, Single Output, THT RP100H-RW Series
    100, 101 9 - 36, 16.5 - 75, 43 - 160 12 to 16.5, 19.2 to 26.4, 38.4 to 52.8, 4 to 5.5, 9.6 to 13.2 2.25, 3 THT Half Brick
    154 DC/DC, 100 W, Single Output, THT RPA100H-RUW Series
    100 16.5 - 140 12 to 16.5, 19.2 to 26.4, 38.4 to 52.8, 9.6 to 13.2 4.24 THT Half Brick
    155 DC/DC, Single Output, THT RP120Q-RW Series
    120, 130, 132 9 - 36, 16.5 - 75, 40 - 160 12 to 16.5, 19.2 to 26.4, 38.4 to 52.8, 4 to 5.5, 9.6 to 13.2 2.25, 3 THT Quarter Brick
    156 DC/DC, Single Output, THT RP180H-RW Series
    140 - 182 9 - 36, 16.5 - 75, 43 - 160 12 to 16.5, 19.2 to 26.4, 38.4 to 52.8, 4 to 5.5, 9.6 to 13.2 2.25, 3 THT Half Brick
    157 DC/DC, Single Output, THT RP240H-RW Series
    177.5 - 240 9 - 36, 16.5 - 75, 43 - 160 12 to 16.5, 19.2 to 26.4, 38.4 to 52.8, 4 to 5.5, 9.6 to 13.2 2.25, 3 THT Half Brick
    158 DC/DC, 200 W, Single Output, THT RPA200H-RUW Series
    200 16.5 - 140 12 to 16.5, 19.2 to 26.4, 38.4 to 52.8, 9.6 to 13.2 3, 4.24 THT Half Brick

    … 探しているものが見つかりませんでしたか?

    パラメトリック検索を使用するか、近くの販売担当者を探してください。

    パラメトリックサーチ

    キーワード検索

    オンライン注文

    貴方の地域の営業拠点