High-power-density, an industrial temperature range of -40°C to +100°C and extra features like On-Off-control are just some of the characteristics of this converter, ideal for highly sophisticated industrial-designs. The RSO series is available with isolation of 2kV or 3kV by choosing option „/H2“ or „/H3“. The standard version offers 2:1 input voltage range, while the “Z” version features 4:1 input voltage range, which includes an input voltage range covering both 5V and 12V supplies.
| Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
RSO-1205DZ
| 1 | Isolated | 4.5 - 18 | ± 5 | SIP8 |
| ||||||
| 2 |
|
RSO-1205DZ/H2
| 1 | Isolated | 4.5 - 18 | ± 5 | SIP8 |
| ||||||
| 3 |
|
RSO-1205DZ/H3
| 1 | Isolated | 4.5 - 18 | ± 5 | SIP8 |
| ||||||
| 4 |
|
RSO-1205SZ
| 1 | Isolated | 4.5 - 18 | 5 | SIP8 |
| ||||||
| 5 |
|
RSO-1205SZ/H2
| 1 | Isolated | 4.5 - 18 | 5 | SIP8 |
| ||||||
| 6 |
|
RSO-1205SZ/H3
| 1 | Isolated | 4.5 - 18 | 5 | SIP8 |
| ||||||
| 7 |
|
RSO-1209DZ
| 1 | Isolated | 4.5 - 18 | ± 9 | SIP8 |
| ||||||
| 8 |
|
RSO-1209DZ/H2
| 1 | Isolated | 4.5 - 18 | ± 9 | SIP8 |
| ||||||
| 9 |
|
RSO-1209DZ/H3
| 1 | Isolated | 4.5 - 18 | ± 9 | SIP8 |
| ||||||
| 10 |
|
RSO-1209SZ
| 1 | Isolated | 4.5 - 18 | 9 | SIP8 |
| ||||||
| 11 |
|
RSO-1209SZ/H2
| 1 | Isolated | 4.5 - 18 | 9 | SIP8 |
| ||||||
| 12 |
|
RSO-1209SZ/H3
| 1 | Isolated | 4.5 - 18 | 9 | SIP8 |
| ||||||
| 13 |
|
RSO-1212DZ
| 1 | Isolated | 4.5 - 18 | ± 12 | SIP8 |
| ||||||
| 14 |
|
RSO-1212DZ/H2
| 1 | Isolated | 4.5 - 18 | ± 12 | SIP8 |
| ||||||
| 15 |
|
RSO-1212DZ/H3
| 1 | Isolated | 4.5 - 18 | ± 12 | SIP8 |
| ||||||
| 16 |
|
RSO-1212SZ
| 1 | Isolated | 4.5 - 18 | 12 | SIP8 |
| ||||||
| 17 |
|
RSO-1212SZ/H2
| 1 | Isolated | 4.5 - 18 | 12 | SIP8 |
| ||||||
| 18 |
|
RSO-1212SZ/H3
| 1 | Isolated | 4.5 - 18 | 12 | SIP8 |
| ||||||
| 19 |
|
RSO-1215DZ
| 1 | Isolated | 4.5 - 18 | ± 15 | SIP8 |
| ||||||
| 20 |
|
RSO-1215DZ/H2
| 1 | Isolated | 4.5 - 18 | ± 15 | SIP8 |
| ||||||
| 21 |
|
RSO-1215DZ/H3
| 1 | Isolated | 4.5 - 18 | ± 15 | SIP8 |
| ||||||
| 22 |
|
RSO-1215SZ
| 1 | Isolated | 4.5 - 18 | 15 | SIP8 |
| ||||||
| 23 |
|
RSO-1215SZ/H2
| 1 | Isolated | 4.5 - 18 | 15 | SIP8 |
| ||||||
| 24 |
|
RSO-1215SZ/H3
| 1 | Isolated | 4.5 - 18 | 15 | SIP8 |
| ||||||
| 25 |
|
RSO-123.3DZ
| 1 | Isolated | 4.5 - 18 | ± 3.3 | SIP8 |
| ||||||
| 26 |
|
RSO-123.3DZ/H2
| 1 | Isolated | 4.5 - 18 | ± 3.3 | SIP8 |
| ||||||
| 27 |
|
RSO-123.3DZ/H3
| 1 | Isolated | 4.5 - 18 | ± 3.3 | SIP8 |
| ||||||
| 28 |
|
RSO-123.3SZ
| 1 | Isolated | 4.5 - 18 | 3.3 | SIP8 |
| ||||||
| 29 |
|
RSO-123.3SZ/H2
| 1 | Isolated | 4.5 - 18 | 3.3 | SIP8 |
| ||||||
| 30 |
|
RSO-123.3SZ/H3
| 1 | Isolated | 4.5 - 18 | 3.3 | SIP8 |
| ||||||
| 31 |
|
RSO-2405DZ
| 1 | Isolated | 9 - 36 | ± 5 | SIP8 |
| ||||||
| 32 |
|
RSO-2405DZ/H2
| 1 | Isolated | 9 - 36 | ± 5 | SIP8 |
| ||||||
| 33 |
|
RSO-2405DZ/H3
| 1 | Isolated | 9 - 36 | ± 5 | SIP8 |
| ||||||
| 34 |
|
RSO-2405SZ
| 1 | Isolated | 9 - 36 | 5 | SIP8 |
| ||||||
| 35 |
|
RSO-2405SZ/H2
| 1 | Isolated | 9 - 36 | 5 | SIP8 |
| ||||||
| 36 |
|
RSO-2405SZ/H3
| 1 | Isolated | 9 - 36 | 5 | SIP8 |
| ||||||
| 37 |
|
RSO-2409DZ
| 1 | Isolated | 9 - 36 | ± 9 | SIP8 |
| ||||||
| 38 |
|
RSO-2409DZ/H2
| 1 | Isolated | 9 - 36 | ± 9 | SIP8 |
| ||||||
| 39 |
|
RSO-2409DZ/H3
| 1 | Isolated | 9 - 36 | ± 9 | SIP8 |
| ||||||
| 40 |
|
RSO-2409SZ
| 1 | Isolated | 9 - 36 | 9 | SIP8 |
| ||||||
| 41 |
|
RSO-2409SZ/H2
| 1 | Isolated | 9 - 36 | 9 | SIP8 |
| ||||||
| 42 |
|
RSO-2409SZ/H3
| 1 | Isolated | 9 - 36 | 9 | SIP8 |
| ||||||
| 43 |
|
RSO-2412DZ
| 1 | Isolated | 9 - 36 | ± 12 | SIP8 |
| ||||||
| 44 |
|
RSO-2412DZ/H2
| 1 | Isolated | 9 - 36 | ± 12 | SIP8 |
| ||||||
| 45 |
|
RSO-2412DZ/H3
| 1 | Isolated | 9 - 36 | ± 12 | SIP8 |
| ||||||
| 46 |
|
RSO-2412SZ
| 1 | Isolated | 9 - 36 | 12 | SIP8 |
| ||||||
| 47 |
|
RSO-2412SZ/H2
| 1 | Isolated | 9 - 36 | 12 | SIP8 |
| ||||||
| 48 |
|
RSO-2412SZ/H3
| 1 | Isolated | 9 - 36 | 12 | SIP8 |
| ||||||
| 49 |
|
RSO-2415DZ
| 1 | Isolated | 9 - 36 | ± 15 | SIP8 |
| ||||||
| 50 |
|
RSO-2415DZ/H2
| 1 | Isolated | 9 - 36 | ± 15 | SIP8 |
| ||||||
| 51 |
|
RSO-2415DZ/H3
| 1 | Isolated | 9 - 36 | ± 15 | SIP8 |
| ||||||
| 52 |
|
RSO-2415SZ
| 1 | Isolated | 9 - 36 | 15 | SIP8 |
| ||||||
| 53 |
|
RSO-2415SZ/H2
| 1 | Isolated | 9 - 36 | 15 | SIP8 |
| ||||||
| 54 |
|
RSO-2415SZ/H3
| 1 | Isolated | 9 - 36 | 15 | SIP8 |
| ||||||
| 55 |
|
RSO-243.3DZ
| 1 | Isolated | 9 - 36 | ± 3.3 | SIP8 |
| ||||||
| 56 |
|
RSO-243.3DZ/H2
| 1 | Isolated | 9 - 36 | ± 3.3 | SIP8 |
| ||||||
| 57 |
|
RSO-243.3DZ/H3
| 1 | Isolated | 9 - 36 | ± 3.3 | SIP8 |
| ||||||
| 58 |
|
RSO-243.3SZ
| 1 | Isolated | 9 - 36 | 3.3 | SIP8 |
| ||||||
| 59 |
|
RSO-243.3SZ/H2
| 1 | Isolated | 9 - 36 | 3.3 | SIP8 |
| ||||||
| 60 |
|
RSO-243.3SZ/H3
| 1 | Isolated | 9 - 36 | 3.3 | SIP8 |
| ||||||
| 61 |
|
RSO-4805DZ
| 1 | Isolated | 18 - 72 | ± 5 | SIP8 |
| ||||||
| 62 |
|
RSO-4805DZ/H2
| 1 | Isolated | 18 - 72 | ± 5 | SIP8 |
| ||||||
| 63 |
|
RSO-4805DZ/H3
| 1 | Isolated | 18 - 72 | ± 5 | SIP8 |
| ||||||
| 64 |
|
RSO-4805SZ
| 1 | Isolated | 18 - 72 | 5 | SIP8 |
| ||||||
| 65 |
|
RSO-4805SZ/H2
| 1 | Isolated | 18 - 72 | 5 | SIP8 |
| ||||||
| 66 |
|
RSO-4805SZ/H3
| 1 | Isolated | 18 - 72 | 5 | SIP8 |
| ||||||
| 67 |
|
RSO-4809DZ
| 1 | Isolated | 18 - 72 | ± 9 | SIP8 |
| ||||||
| 68 |
|
RSO-4809DZ/H2
| 1 | Isolated | 18 - 72 | ± 9 | SIP8 |
| ||||||
| 69 |
|
RSO-4809DZ/H3
| 1 | Isolated | 18 - 72 | ± 9 | SIP8 |
| ||||||
| 70 |
|
RSO-4809SZ
| 1 | Isolated | 18 - 72 | 9 | SIP8 |
| ||||||
| 71 |
|
RSO-4809SZ/H2
| 1 | Isolated | 18 - 72 | 9 | SIP8 |
| ||||||
| 72 |
|
RSO-4809SZ/H3
| 1 | Isolated | 18 - 72 | 9 | SIP8 |
| ||||||
| 73 |
|
RSO-4812DZ
| 1 | Isolated | 18 - 72 | ± 12 | SIP8 |
| ||||||
| 74 |
|
RSO-4812DZ/H2
| 1 | Isolated | 18 - 72 | ± 12 | SIP8 |
| ||||||
| 75 |
|
RSO-4812DZ/H3
| 1 | Isolated | 18 - 72 | ± 12 | SIP8 |
| ||||||
| 76 |
|
RSO-4812SZ
| 1 | Isolated | 18 - 72 | 12 | SIP8 |
| ||||||
| 77 |
|
RSO-4812SZ/H2
| 1 | Isolated | 18 - 72 | 12 | SIP8 |
| ||||||
| 78 |
|
RSO-4812SZ/H3
| 1 | Isolated | 18 - 72 | 12 | SIP8 |
| ||||||
| 79 |
|
RSO-4815DZ
| 1 | Isolated | 18 - 72 | ± 15 | SIP8 |
| ||||||
| 80 |
|
RSO-4815DZ/H2
| 1 | Isolated | 18 - 72 | ± 15 | SIP8 |
| ||||||
| 81 |
|
RSO-4815DZ/H3
| 1 | Isolated | 18 - 72 | ± 15 | SIP8 |
| ||||||
| 82 |
|
RSO-4815SZ
| 1 | Isolated | 18 - 72 | 15 | SIP8 |
| ||||||
| 83 |
|
RSO-4815SZ/H2
| 1 | Isolated | 18 - 72 | 15 | SIP8 |
| ||||||
| 84 |
|
RSO-4815SZ/H3
| 1 | Isolated | 18 - 72 | 15 | SIP8 |
| ||||||
| 85 |
|
RSO-483.3DZ
| 1 | Isolated | 18 - 72 | ± 3.3 | SIP8 |
| ||||||
| 86 |
|
RSO-483.3DZ/H2
| 1 | Isolated | 18 - 72 | ± 3.3 | SIP8 |
| ||||||
| 87 |
|
RSO-483.3DZ/H3
| 1 | Isolated | 18 - 72 | ± 3.3 | SIP8 |
| ||||||
| 88 |
|
RSO-483.3SZ
| 1 | Isolated | 18 - 72 | 3.3 | SIP8 |
| ||||||
| 89 |
|
RSO-483.3SZ/H2
| 1 | Isolated | 18 - 72 | 3.3 | SIP8 |
| ||||||
| 90 |
|
RSO-483.3SZ/H3
| 1 | Isolated | 18 - 72 | 3.3 | SIP8 |
|
| Attributes | RSO-Z |
|---|---|
| AC/DC,DC/DC,IC,Transformer | DC/DC |
| Power (W) | 1 |
| Isolation | Isolated |
| Mounting Type | THT |
| Package Style | SIP8 |
| Length (mm) | 21.8 |
| Width (mm) | 9.2 |
| Height (mm) | 11.1 |
| MIN Operating Temp (°C) | -40 |
| MAX Operating Temp (°C) | 75 |
| Protections | SCP |
| Control Pin Function | Enabled |
| Directives | REACH, RoHS 2+ (10/10) |
| Packaging Type | Tube |
| Warranty | 3 Years |
| Regulation | Regulated |
| Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
RSO-1205DZ
| 1 | 5 | 4.5 - 18 | THT |
|
| |
| 2 |
|
RSO-1205DZ/H2
| 1 | 5 | 4.5 - 18 | THT |
|
| |
| 3 |
|
RSO-1205DZ/H3
| 1 | 5 | 4.5 - 18 | THT |
|
| |
| 4 |
|
RSO-1205SZ
| 1 | 5 | 4.5 - 18 | THT |
|
| |
| 5 |
|
RSO-1205SZ/H2
| 1 | 5 | 4.5 - 18 | THT |
|
| |
| 6 |
|
RSO-1205SZ/H3
| 1 | 5 | 4.5 - 18 | THT |
|
| |
| 7 |
|
RSO-1209DZ
| 1 | 9 | 4.5 - 18 | THT |
|
| |
| 8 |
|
RSO-1209DZ/H2
| 1 | 9 | 4.5 - 18 | THT |
|
| |
| 9 |
|
RSO-1209DZ/H3
| 1 | 9 | 4.5 - 18 | THT |
|
| |
| 10 |
|
RSO-1209SZ
| 1 | 9 | 4.5 - 18 | THT |
|
| |
| 11 |
|
RSO-1209SZ/H2
| 1 | 9 | 4.5 - 18 | THT |
|
| |
| 12 |
|
RSO-1209SZ/H3
| 1 | 9 | 4.5 - 18 | THT |
|
| |
| 13 |
|
RSO-1212DZ
| 1 | 12 | 4.5 - 18 | THT |
|
| |
| 14 |
|
RSO-1212DZ/H2
| 1 | 12 | 4.5 - 18 | THT |
|
| |
| 15 |
|
RSO-1212DZ/H3
| 1 | 12 | 4.5 - 18 | THT |
|
| |
| 16 |
|
RSO-1212SZ
| 1 | 12 | 4.5 - 18 | THT |
|
| |
| 17 |
|
RSO-1212SZ/H2
| 1 | 12 | 4.5 - 18 | THT |
|
| |
| 18 |
|
RSO-1212SZ/H3
| 1 | 12 | 4.5 - 18 | THT |
|
| |
| 19 |
|
RSO-1215DZ
| 1 | 15 | 4.5 - 18 | THT |
|
| |
| 20 |
|
RSO-1215DZ/H2
| 1 | 15 | 4.5 - 18 | THT |
|
| |
| 21 |
|
RSO-1215DZ/H3
| 1 | 15 | 4.5 - 18 | THT |
|
| |
| 22 |
|
RSO-1215SZ
| 1 | 15 | 4.5 - 18 | THT |
|
| |
| 23 |
|
RSO-1215SZ/H2
| 1 | 15 | 4.5 - 18 | THT |
|
| |
| 24 |
|
RSO-1215SZ/H3
| 1 | 15 | 4.5 - 18 | THT |
|
| |
| 25 |
|
RSO-123.3DZ
| 1 | 3.3 | 4.5 - 18 | THT |
|
| |
| 26 |
|
RSO-123.3DZ/H2
| 1 | 3.3 | 4.5 - 18 | THT |
|
| |
| 27 |
|
RSO-123.3DZ/H3
| 1 | 3.3 | 4.5 - 18 | THT |
|
| |
| 28 |
|
RSO-123.3SZ
| 1 | 3.3 | 4.5 - 18 | THT |
|
| |
| 29 |
|
RSO-123.3SZ/H2
| 1 | 3.3 | 4.5 - 18 | THT |
|
| |
| 30 |
|
RSO-123.3SZ/H3
| 1 | 3.3 | 4.5 - 18 | THT |
|
| |
| 31 |
|
RSO-2405DZ
| 1 | 5 | 9 - 36 | THT |
|
| |
| 32 |
|
RSO-2405DZ/H2
| 1 | 5 | 9 - 36 | THT |
|
| |
| 33 |
|
RSO-2405DZ/H3
| 1 | 5 | 9 - 36 | THT |
|
| |
| 34 |
|
RSO-2405SZ
| 1 | 5 | 9 - 36 | THT |
|
| |
| 35 |
|
RSO-2405SZ/H2
| 1 | 5 | 9 - 36 | THT |
|
| |
| 36 |
|
RSO-2405SZ/H3
| 1 | 5 | 9 - 36 | THT |
|
| |
| 37 |
|
RSO-2409DZ
| 1 | 9 | 9 - 36 | THT |
|
| |
| 38 |
|
RSO-2409DZ/H2
| 1 | 9 | 9 - 36 | THT |
|
| |
| 39 |
|
RSO-2409DZ/H3
| 1 | 9 | 9 - 36 | THT |
|
| |
| 40 |
|
RSO-2409SZ
| 1 | 9 | 9 - 36 | THT |
|
| |
| 41 |
|
RSO-2409SZ/H2
| 1 | 9 | 9 - 36 | THT |
|
| |
| 42 |
|
RSO-2409SZ/H3
| 1 | 9 | 9 - 36 | THT |
|
| |
| 43 |
|
RSO-2412DZ
| 1 | 12 | 9 - 36 | THT |
|
| |
| 44 |
|
RSO-2412DZ/H2
| 1 | 12 | 9 - 36 | THT |
|
| |
| 45 |
|
RSO-2412DZ/H3
| 1 | 12 | 9 - 36 | THT |
|
| |
| 46 |
|
RSO-2412SZ
| 1 | 12 | 9 - 36 | THT |
|
| |
| 47 |
|
RSO-2412SZ/H2
| 1 | 12 | 9 - 36 | THT |
|
| |
| 48 |
|
RSO-2412SZ/H3
| 1 | 12 | 9 - 36 | THT |
|
| |
| 49 |
|
RSO-2415DZ
| 1 | 15 | 9 - 36 | THT |
|
| |
| 50 |
|
RSO-2415DZ/H2
| 1 | 15 | 9 - 36 | THT |
|
| |
| 51 |
|
RSO-2415DZ/H3
| 1 | 15 | 9 - 36 | THT |
|
| |
| 52 |
|
RSO-2415SZ
| 1 | 15 | 9 - 36 | THT |
|
| |
| 53 |
|
RSO-2415SZ/H2
| 1 | 15 | 9 - 36 | THT |
|
| |
| 54 |
|
RSO-2415SZ/H3
| 1 | 15 | 9 - 36 | THT |
|
| |
| 55 |
|
RSO-243.3DZ
| 1 | 3.3 | 9 - 36 | THT |
|
| |
| 56 |
|
RSO-243.3DZ/H2
| 1 | 3.3 | 9 - 36 | THT |
|
| |
| 57 |
|
RSO-243.3DZ/H3
| 1 | 3.3 | 9 - 36 | THT |
|
| |
| 58 |
|
RSO-243.3SZ
| 1 | 3.3 | 9 - 36 | THT |
|
| |
| 59 |
|
RSO-243.3SZ/H2
| 1 | 3.3 | 9 - 36 | THT |
|
| |
| 60 |
|
RSO-243.3SZ/H3
| 1 | 3.3 | 9 - 36 | THT |
|
| |
| 61 |
|
RSO-4805DZ
| 1 | 5 | 18 - 72 | THT |
|
| |
| 62 |
|
RSO-4805DZ/H2
| 1 | 5 | 18 - 72 | THT |
|
| |
| 63 |
|
RSO-4805DZ/H3
| 1 | 5 | 18 - 72 | THT |
|
| |
| 64 |
|
RSO-4805SZ
| 1 | 5 | 18 - 72 | THT |
|
| |
| 65 |
|
RSO-4805SZ/H2
| 1 | 5 | 18 - 72 | THT |
|
| |
| 66 |
|
RSO-4805SZ/H3
| 1 | 5 | 18 - 72 | THT |
|
| |
| 67 |
|
RSO-4809DZ
| 1 | 9 | 18 - 72 | THT |
|
| |
| 68 |
|
RSO-4809DZ/H2
| 1 | 9 | 18 - 72 | THT |
|
| |
| 69 |
|
RSO-4809DZ/H3
| 1 | 9 | 18 - 72 | THT |
|
| |
| 70 |
|
RSO-4809SZ
| 1 | 9 | 18 - 72 | THT |
|
| |
| 71 |
|
RSO-4809SZ/H2
| 1 | 9 | 18 - 72 | THT |
|
| |
| 72 |
|
RSO-4809SZ/H3
| 1 | 9 | 18 - 72 | THT |
|
| |
| 73 |
|
RSO-4812DZ
| 1 | 12 | 18 - 72 | THT |
|
| |
| 74 |
|
RSO-4812DZ/H2
| 1 | 12 | 18 - 72 | THT |
|
| |
| 75 |
|
RSO-4812DZ/H3
| 1 | 12 | 18 - 72 | THT |
|
| |
| 76 |
|
RSO-4812SZ
| 1 | 12 | 18 - 72 | THT |
|
| |
| 77 |
|
RSO-4812SZ/H2
| 1 | 12 | 18 - 72 | THT |
|
| |
| 78 |
|
RSO-4812SZ/H3
| 1 | 12 | 18 - 72 | THT |
|
| |
| 79 |
|
RSO-4815DZ
| 1 | 15 | 18 - 72 | THT |
|
| |
| 80 |
|
RSO-4815DZ/H2
| 1 | 15 | 18 - 72 | THT |
|
| |
| 81 |
|
RSO-4815DZ/H3
| 1 | 15 | 18 - 72 | THT |
|
| |
| 82 |
|
RSO-4815SZ
| 1 | 15 | 18 - 72 | THT |
|
| |
| 83 |
|
RSO-4815SZ/H2
| 1 | 15 | 18 - 72 | THT |
|
| |
| 84 |
|
RSO-4815SZ/H3
| 1 | 15 | 18 - 72 | THT |
|
| |
| 85 |
|
RSO-483.3DZ
| 1 | 3.3 | 18 - 72 | THT |
|
| |
| 86 |
|
RSO-483.3DZ/H2
| 1 | 3.3 | 18 - 72 | THT |
|
| |
| 87 |
|
RSO-483.3DZ/H3
| 1 | 3.3 | 18 - 72 | THT |
|
| |
| 88 |
|
RSO-483.3SZ
| 1 | 3.3 | 18 - 72 | THT |
|
| |
| 89 |
|
RSO-483.3SZ/H2
| 1 | 3.3 | 18 - 72 | THT |
|
| |
| 90 |
|
RSO-483.3SZ/H3
| 1 | 3.3 | 18 - 72 | THT |
|
|
| タイトル | Type | 日付 |
|---|---|---|
| RSO.pdf | Datasheet |