The RSE-Z is a low cost isolated, regulated and short-circuit protected DC/DC converter designed for industrial applications. A compact SIP8 case size, 4:1 input, 2kVDC isolation and a wide operating temperature range of -40°C to +75°C without derating makes the RSE-Z series ideal for industrial, transport and general-purpose on-board 5V power supplies. Industrial Class A EMC levels can be met with a simple Pi-filter and the converters come with a three year warranty.
| Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
RSE-1205SZ/H2
Focus
| 2 | Isolated | 4.5 - 18 | 5 | SIP8 |
| ||||||
| 2 |
|
RSE-2405SZ/H2
Focus
| 2 | Isolated | 9 - 36 | 5 | SIP8 |
|
| Attributes | RSE-Z |
|---|---|
| AC/DC,DC/DC,IC,Transformer | DC/DC |
| Power (W) | 2 |
| Isolation | Isolated |
| Main Vout (V) | 5 |
| Nr. of Outputs | Single |
| Iout 1 (mA) | 400 |
| Isolation (kV) | 2 |
| Mounting Type | THT |
| Package Style | SIP8 |
| Length (mm) | 21.8 |
| Width (mm) | 9.2 |
| Height (mm) | 11.1 |
| Certifications | CB, EN 55024, EN 55032, EN 62368-1, IEC 60950-1, UL 60950-1, UL 62368-1 |
| MIN Operating Temp (°C) | -40 |
| MAX Operating Temp (°C) | 75 |
| Protections | SCP |
| Control Pin Function | Enabled |
| Directives | REACH, RoHS 2+ (10/10) |
| Packaging Type | Tube |
| Warranty | 3 Years |
| Regulation | Regulated |
| Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
RSE-1205SZ/H2
Focus
| 2 | 5 | 4.5 - 18 | THT |
| ||
| 2 |
|
RSE-2405SZ/H2
Focus
| 2 | 5 | 9 - 36 | THT |
|
| タイトル | Type | 日付 |
|---|---|---|
| RSE.pdf | Datasheet |
| タイトル | Type | 日付 |
|---|---|---|
| カスタムプロジェクトを簡素化する新DC/DCコンバータ | Blog Article | 2023/06/16 |
| RECOMは、広い入力電圧範囲を持つ低コストの新DC/DCコンバータをSIP8パッケージで発売します。 | Official Press Release | 2021/01/19 |