テストおよび測定のランディングページ

テストおよび測定(T&M)は幅広いアプリケーションをカバーしますが、基本的にはさまざまな動作条件(標準、動作限界または過負荷動作)での物理変数(電流、電圧、温度など)の検出と記録および分析が行われます。

多くの場合、テストまたは測定対象の部品は、記録機器または分析機器とは異なるグラウンド基準電圧である(またはその可能性がある)ため、絶縁が必要です。測定ユニット自体がバッテリー駆動の場合でも、信号入力間のクロストークまたは干渉を回避するために、入力間のガルバニック絶縁がマルチチャンネルまたはマルチパラメータT&M機器で必要になる場合があります。

一般的に、アナログ入力T&Mセンサは、オペアンプまたは高精度信号アンプに電力を供給するためのデュアルレール電源を必要とします。増幅および調整された出力は通常、A/Dコンバータに供給され、データストリームはデジタルアイソレータにより絶縁されます。ADCおよびDIには、メインの12Vまたは24V電源レールから降圧され独立した3.3Vまたは5Vレールが必要です。最後に、デジタルバスアイソレータ(USB、CAN、GPIBなど)は、T&Mシステムでグラウンドループを回避するため、安全確保のため、または単一のフォールトトレランスを確保するために不可欠です。

では、T&MシステムにはどのようなAC/DCコンバータが必要になるのでしょうか?

ライン電源のT+M機器は、卓上型からラックマウント型まであり、入力電圧は公称100VAC~277VAC、あるいは一部の産業用アプリケーションではそれより高くなります。3W~20Wの低電力では、RAC04-K/277、RAC04NE-K/277、RAC05-K/480、RAC10-K/277、RAC15-K/480、RAC20-K、RAC20NE-K/277、RAC25-K/480などのPCBマウントの製品がよく使用されます。40W~550Wの高出力では、RACM40-K、RACM60-K、RACM90-K、RACM230-G、RACM550-G、RACM1200-Vといったシャーシマウント製品が選択される場合があります。

T+M環境ではファンレス動作が望ましいことが多いため、これらの製品はすべて、高温でも強制空冷なしで有効な電力を供給でき、高出力の230W、550W、1200W製品はベースプレート冷却のみで動作可能です。製品によって、さまざまなエンドアプリケーション環境に向けて、IEC/EN 61010、IEC/EN 62368、IEC/EN 60601、EN 60335などの安全認証に対応しています。EMC規格は追加のコンポーネントなしで満たされており、すべての製品は主電源漏れ電流が低くなっています。これは、T+Mアプリケーション、特に医療環境では非常に重要です。同様に、精密な測定においては、RECOMのAC/DC電源の低出力ノイズがメリットとなります。

精密な試験・計測システム向けに、RACPRO1-S シリーズは 120W、240W、480W の安定した電力を供給します。高効率、低リップル、並びに豊富な電力予備力を兼ね備えており、動的負荷をサポートします。逆流防止保護機能と、IEC/EN/UL 61010 規格に準拠した認証済みの安全性により、実験室及び試験台環境における信頼性の高い動作が保証されます。コンパクトな DIN レール仕様により、モジュラー型計測装置への簡易な統合が可能となります。

化学プラント、製油所、グリーンエネルギー生産などの過酷な産業環境におけるT+M機器には、コンパクトで高電力密度のDINレールマウント電源であるRACPRO1-Txxシリーズが最適です。これらは、最大6kVACという強化された主電源入力サージ耐性、強化絶縁、高い衝撃および振動耐性、長い動作寿命を実現する堅牢な内部フィルターを備え、過酷な産業オートメーション分野の要求の厳しいアプリケーション向けに特別に設計されています。入力は3AC主電源または450~850VDCとなっています。RACPRO1-4SP e-fuseモジュールを使用することで、各出力チャネルを個別に電流制限して保護し、240W、480W、960Wの24VDCまたは48VDC出力を複数のセンサーシステムに安全に分配することができます。
  シリーズ Power (W) Vin (V) Main Vout (V) Isolation (kV) Mounting Type
1 RECOM | RAC02E-K/277 Series | AC/DC, THT, 2W, Single Output
Focus
2 85 - 305 12, 15, 24, 3.3, 5 4 THT
2 RECOM | RAC03-K Series | AC/DC, 3W, Single Output
Focus
3 85 - 264, 85 - 265 12, 15, 18, 24, 3.3, 5 3, 4.2 THT, SMD
3 RECOM | RAC03E-K/277 Series | AC/DC, THT, 3W, Single Output
Focus
3 85 - 305 12, 15, 24, 3.3, 5 4 THT
4 RECOM | RAC04NE-K/277 Series | AC/DC, 4W, Single Output
Focus
4 85 - 305 12, 15, 24, 5, 9 4.2 THT, Wired
5 RECOM | RAC05-K/277 Series | AC/DC, THT, 5W, Single Output
Focus
5 85 - 305 12, 15, 24, 3.3, 5 4.2 THT
6 RECOM | RAC05-K/480 Series | AC/DC, THT, 5W, Single Output
Focus
5 85 - 528 12, 15, 5 5.4 THT
7 RECOM | RAC05E-KT Series | AC/DC, THT, 5W, Single Output
Focus
5 90 - 264 12, 15, 24, 4, 5 3 THT
8 RECOM | RAC10-K/277 Series | AC/DC, THT, 10W
Focus
10 85 - 305 12, 15, 18, 24, 3.3, 5, ± 12, ± 15 4 THT
9 RECOM | RAC10E-K/277 Series | AC/DC, THT, 10W, Single Output
Focus
10 85 - 305 12, 15, 24, 3.3, 5 4 THT
10 RECOM | RAC15-K/480 Series | AC/DC, THT, 15W, Single Output
Focus
15 85 - 528 12, 15, 24, 5 3.6 THT
11 RECOM | RAC15-K/WI Series | AC/DC, 15W, Single Output
Focus
15 18 - 264 12, 15, 24, 5, 54 4 THT, Wired
12 RECOM | RAC20-K Series | AC/DC, THT, 20W
Focus
20 85 - 264 12, 15, 24, 48, 5, 7, ± 12, ± 15 3 THT
13 RECOM | RAC20E-K/277 Series | AC/DC, THT, 20W, Single Output
Focus
20 85 - 305 12, 24, 5 4.2 THT
14 RECOM | RAC20NE-K/277 Series | AC/DC, 20W
Focus
20 85 - 305, 90 - 460 12, 24, 36, ± 12 4.2 THT, Connector
15 RECOM | RAC25-K/480 Series | AC/DC, THT, 25W, Single Output
Focus
25 85 - 528 12, 15, 24, 5 3.6 THT
16 RECOM | RACM06E-K/277 Series | AC/DC, THT, 6W, Single Output
Focus
6 80 - 305 12, 15, 18, 24, 3.3, 5 4.2 THT
17 RECOM | RACM16E-K/277 Series | AC/DC, Single Output
Focus
12, 16 85 - 305 12, 15, 24, 3.3, 30, 5 4.2 THT, Wired
18 RECOM | RACM230-G Series | AC/DC, Connector, 230W, Single Output
Focus
230 80 - 264 11.4 to 12.6, 22.8 to 25.2, 34.2 to 37.8, 45.6 to 50.4, 51.3 to 56 4 Connector
19 RECOM | RACM30-K/277 Series | AC/DC, 30W
Focus
30 85 - 305 12, 15, 24, 36, 48, 5, 54, ± 12, ± 15 4 THT, Wired, Connector, Push-in Terminal
20 RECOM | RACM40-K Series | AC/DC, Single Output
Focus
30, 40 80 - 264 12, 15, 18, 24, 36, 48, 5 4 THT, Connector, PCB Mounting Pins
21 RECOM | RACM550-G Series | AC/DC, Connector/Screw Terminal, 550W, Single Output
Focus
550 80 - 264 22 to 26, 34 to 38, 46 to 50, 54 to 58 4 Connector/Screw Terminal
22 RECOM | RACM60-K Series | AC/DC, Single Output
Focus
40, 60 80 - 264, 80 - 305 12, 15, 24, 36, 48, 5 4.2 Connector, PCB Mounting Pins
23 RECOM | RACM90-K Series | AC/DC, Connector, 90W, Single Output
Focus
90 85 - 264 12, 15, 24, 36, 48 4 Connector
24 RECOM | RACPRO1-4SP Series | AC/DC, DIN-Rail, 4 Channels Output
Focus
120, 240 22 - 28 24 DIN-Rail
25 RECOM | RACPRO1-RD Series | AC/DC, DIN-Rail, Single Output
Focus New
9 - 56 12 / 24 / 48 0.5 DIN-Rail
26 RECOM | RACPRO1-S120 Series | AC/DC, DIN-Rail, 120W, Single Output
Focus New
120 85 - 277 12 to 15, 24 to 29, 48 to 56 4 DIN-Rail
27 RECOM | RACPRO1-S240 Series | AC/DC, DIN-Rail, 240W, Single Output
Focus New
240 85 - 277 24 to 29 4 DIN-Rail
28 RECOM | RACPRO1-S240E Series | AC/DC, DIN-Rail, 240W, Single Output
Focus New
240 85 - 277 12 to 15, 24 to 29, 48 to 56 4 DIN-Rail
29 RECOM | RACPRO1-S480 Series | AC/DC, DIN-Rail, 480W, Single Output
Focus New
480 85 - 277 24 to 28, 48 to 56 4 DIN-Rail
30 RECOM | RACPRO1-T240 Series | AC/DC, DIN-Rail, 240W, Single Output
Focus
240 320 - 575 24 to 28 5 DIN-Rail
31 RECOM | RACPRO1-T480 Series | AC/DC, DIN-Rail, 480W, Single Output
Focus
480 320 - 575 24 to 28, 48 to 56 5 DIN-Rail
32 RECOM | RACPRO1-T960 Series | AC/DC, DIN-Rail, 960W, Single Output
Focus
960 320 - 575 24 to 28, 48 to 56 5 DIN-Rail
33 RECOM | RAC04-K/277 Series | AC/DC, THT, 4W, Single Output
4 80 - 305 12, 15, 24, 3.3, 5 4 THT
34 RECOM | RAC05-K Series | AC/DC, THT, 5W, Single Output
5 85 - 264 12, 15, 24, 3.3, 5 3 THT
35 RECOM | RAC05E-K Series | AC/DC, THT, 5W, Single Output
5 90 - 264 12, 15, 24, 5 3 THT
36 RECOM | RAC15-K Series | AC/DC, THT, 15W, Single Output
15 85 - 264 12, 15, 24, 5 3 THT
37 RECOM | RAC20-K/277 Series | AC/DC, THT, 20W
20 85 - 305 12, 15, 24, 5, ± 12, ± 15 3 THT

では、T&MシステムにはどのようなDC/DCコンバータが必要になるのでしょうか?

高絶縁コンバータ

RECOMは、コンパクトなケースサイズの高絶縁型DC/DCコンバータを提供しています。当社の卓越したRHV2/RHV3シリーズは、SIP16ケースで20kVDC絶縁(12.5kVAC/1分)を可能にし、ハード真空イオンポンプ、X線装置、高電圧ダストフィルタなどのアプリケーションで非常に高い絶縁測定を実現します。

当社のREMシリーズは、最大10kVDC(5kVAC/1分)の絶縁が可能で、絶縁バリア全体で連続230VACに耐えうることが証明されています。出力電力は1W~30Wで、アプリケーション例としては、主電源電圧で動作するトランス、トランジスタ、ダイオードまたはコンデンサに接続された温度測定熱電対の絶縁があります。

T+Mアプリケーションは、低電圧システムでのグラウンドループや干渉を回避するために機能的な絶縁を必要としますが、3kV、4kVまたは6kV絶縁オプションを備えたRKEシリーズはこれら用途に優れたコストパフォーマンスを発揮します。
  シリーズ Power (W) Vin (V) Nr. of Outputs Main Vout (V) Mounting Type
1 RECOM | R12C2T12/R Series | DC/DC, SMD, 2.5W, Single/dual Output
Focus
2.5 9 - 18 Single/dual SMD
2 RECOM | R12C2T25/R Series | DC/DC, SMD, 2.5W, Single/dual Output
Focus
2.5 9 - 18 Single/dual SMD
3 RECOM | R15C2T25/R Series | DC/DC, SMD, 2.5W, Single/dual Output
Focus
2.5 13.5 - 18 Single/dual SMD
4 RECOM | R24C2T25/R Series | DC/DC, SMD, 2.5W, Single/dual Output
Focus
2.5 21 - 27 Single/dual SMD
5 RECOM | R9C1T18/R Series | DC/DC, SMD, 3W, Single/dual Output
Focus
3 8.5 - 18 Single/dual SMD
6 RECOM | REM1 Series | DC/DC, THT, 1W, Single Output
Focus
1 3.3, 5, 12, 15, 24 Single 12, 3.3, 5 THT
7 RECOM | REM3.5E Series | DC/DC, 3.5W
Focus
3.5 4.5 - 9, 9 - 18, 18 - 36, 36 - 75 Single, Dual 12, 15, 24, 5, 9, ± 12, ± 15, ± 5, ± 9 THT, SMD
8 RECOM | REM5E Series | DC/DC, 5W
Focus
5 4.5 - 9, 9 - 18, 18 - 36, 36 - 75 Single, Dual 12, 15, 24, 5, 9, ± 12, ± 15, ± 5, ± 9 THT, SMD
9 RECOM | REM6E Series | DC/DC, 6W
Focus
6 9 - 18, 18 - 36, 36 - 75 Single, Dual 12, 15, 24, 9, ± 12, ± 15, ± 9 THT, SMD
10 RECOM | RKE Series | DC/DC, THT, 1W, Single Output
Focus
1 5, 12, 24 Single 5 THT
11 RECOM | RP Series | DC/DC, THT, 1W
Focus
1 5, 9, 12, 15, 24 Single, Dual 12, 15, 24, 3.3, 5, 9, ± 12, ± 15, ± 24, ± 3.3, ± 5, ± 9 THT
12 RECOM | RxxC1TFxxS Series | DC/DC, SMD (pinless), 1W, Single Output
Focus
1 5 Single 5 SMD (pinless)
13 RECOM | RxxCTExxS Series | DC/DC, SMD, 1W, Single Output
Focus
1 5 Single 5 SMD
14 RECOM | RxxCTxxS Series | DC/DC, SMD, 0.5W, Single Output
Focus
0.5 5 Single 5 SMD
15 RECOM | RxxPxx/R Series | DC/DC, THT, 1W
Focus
1 5, 9, 12, 15, 24 Single, Dual 12, 15, 3.3, 5, 9, ± 12, ± 15, ± 3.3, ± 5, ± 9 THT
16 RECOM | REC3-R Series | DC/DC, 3W
3 5, 12, 24 Single, Dual 12, 15, 5, ± 12, ± 15, ± 5 THT, SMD
17 RECOM | REC6-RW/R Series | DC/DC, THT, 6W
6 4.5 - 9, 9 - 18, 18 - 36, 36 - 75 Single, Dual 12, 15, 24, 5, 9, ± 12, ± 15, ± 5, ± 9 THT
18 RECOM | REM2 Series | DC/DC, THT, 2W
2 3.3, 5, 12, 15, 24 Single, Dual 12, 3.3, 5, 9, ± 12, ± 3.3, ± 5 THT
19 RECOM | RH/H6 Series | DC/DC, THT, 1W, Dual Output
1 5, 12, 15, 24 Dual ± 12, ± 15, ± 3.3, ± 5 THT
20 RECOM | RHV2 Series | DC/DC, THT, 2W
2 5, 12, 24 Single, Dual 12, 24, 5, ± 12, ± 5 THT
21 RECOM | RHV3 Series | DC/DC, THT, 3W
3 5, 12, 24 Single, Dual 12, 24, 5, ± 12, ± 5 THT
22 RECOM | RK/H6 Series | DC/DC, THT, 1W, Single Output
1 5, 12, 15, 24 Single 12, 15, 3.3, 5 THT
23 RECOM | RV/R Series | DC/DC, THT, 2W
2 3.3, 5, 12, 15, 24 Single, Dual 12, 15, 3.3, 5, 9, ± 12, ± 15, ± 3.3, ± 5, ± 9 THT
24 RECOM | RxxP2xx/R Series | DC/DC, THT, 2W
2 5, 12, 15, 24 Single, Dual 12, 15, 3.3, 5, 9, ± 12, ± 15, ± 3.3, ± 5, ± 9 THT

バスパワーレールアイソレータ

工業用CANバス、RS-485(ModBus)またはGPIBシステムは、センサ、リレー、オシロスコープ、プログラマブルな電源/負荷を相互接続して、自動試験装置(ATE)またはSCADA(監視制御およびデータ収集)システムを作成するためによく使用されます。そのようなシステムでは、特に高電圧または高電流のアプリケーションまたは長いケーブル配線で、接地点の間に大きな電位差が見られる場合があります。以下に示すように、絶縁されたシリアルインターフェイス、CAN-BusトランシーバまたはUSBアイソレータにより、センサーユニット間の電位差による影響が排除されます。
R1SX-3.305

絶縁型データバストランシーバは、シリアル通信バスに絶縁電源を必要とします。これは通常、絶縁ギャップに配置され、入力電源から給電される絶縁型DC/DCコンバータによって供給されます。一般的な入力および出力電圧の組み合わせは、3.3V-3.3V、5V-5V、または3.3V-5Vです。
RECOMは以下の既製の評価ボード(R-REF03-CAN1)を提供し、CANバスシステムの迅速な試作を可能にします。

R-REF03-CAN1


  シリーズ Power (W) Vin (V) Nr. of Outputs Main Vout (V) Mounting Type
1 RECOM | R1SX Series | DC/DC, SMD, 1W, Single Output
Focus
1 3.3, 5, 12 Single 3.3, 5 SMD
2 RECOM | R2SX Series | DC/DC, SMD, 2W, Single Output
Focus
2 5, 12, 24 Single 15, 24, 3.3, 5 SMD
3 RECOM | RSH2 Series | DC/DC, SMD, 2W, Single Output
Focus
2 3.3, 5, 12, 24 Single 12, 15, 24, 3.3, 5 SMD
4 RECOM | RSH3 Series | DC/DC, SMD, 3W
Focus
3 12, 24 Single, Dual 12, 15, 24, 5, ± 12, ± 15 SMD
5 RECOM | RxxCTxxS Series | DC/DC, SMD, 0.5W, Single Output
Focus
0.5 5 Single 5 SMD
6 RECOM | R-REF03-CAN1 Series | DC/DC, 1W, Single Output
1 3.3 Single 5
7 RECOM | R0.5S Series | DC/DC, SMD, 0.5W, Single Output
0.5 3.3, 5, 12, 24 Single 12, 15, 5 SMD
8 RECOM | R0.5ZX Series | DC/DC, SMD, 0.5W, Single Output
0.5 5 Single 5 SMD
9 RECOM | R1ZX Series | DC/DC, SMD, 1W, Single Output
1 5 Single 5 SMD

低ノイズコンバータ

多くのセンサにおいて、その出力は低レベルです。タイプKの熱電対の熱電圧は、たとえば25℃でわずか1mVです。高ゲイン熱電対アンプはコモンモードノイズの影響を受けやすいため、非常に安定した電源レールを必要とします。通常の非安定化絶縁型DC/DCコンバータには60-100mV p-pの出力リップルがあり、測定に干渉する可能性があります。解決策として、RECOMは標準コンバータと同じピン互換で、ポストレギュレーションされたDC/DCコンバータを提供します。これは、絶縁型DC/DCコンバータの利点と電圧安定性、およびリニアレギュレータの低ノイズ出力を組み合わせた製品で、たとえば、RIZX-0505は、わずか30mVのp-pリップルで安定化された5V出力を提供します。それでも高すぎる場合は、単純な入力および出力フィルターを使用して出力リップルをわずか2mV p-pに低減し、非常に低いノイズ(-68db)の絶縁電源を作成できます。

回路図

  シリーズ Power (W) Vin (V) Nr. of Outputs Main Vout (V) Mounting Type
1 RECOM | R1SX Series | DC/DC, SMD, 1W, Single Output
Focus
1 3.3, 5, 12 Single 3.3, 5 SMD
2 RECOM | R2SX Series | DC/DC, SMD, 2W, Single Output
Focus
2 5, 12, 24 Single 15, 24, 3.3, 5 SMD
3 RECOM | RSH2 Series | DC/DC, SMD, 2W, Single Output
Focus
2 3.3, 5, 12, 24 Single 12, 15, 24, 3.3, 5 SMD
4 RECOM | RxxCTxxS Series | DC/DC, SMD, 0.5W, Single Output
Focus
0.5 5 Single 5 SMD
5 RECOM | R0.5S Series | DC/DC, SMD, 0.5W, Single Output
0.5 3.3, 5, 12, 24 Single 12, 15, 5 SMD
6 RECOM | R0.5ZX Series | DC/DC, SMD, 0.5W, Single Output
0.5 5 Single 5 SMD
7 RECOM | R1ZX Series | DC/DC, SMD, 1W, Single Output
1 5 Single 5 SMD

高入力電圧、低出力電圧コンバータ

リニアレギュレータは低コストで信頼性の高いコンポーネントであり、高い入力電圧をTTLまたはCMOSコンポーネント用の低い電源に落とすことができますが、効率は非常に低く、電力損失が大きくなる前に利用可能な出力電流が制限されます。スイッチモードDC/DCコンバータは、24V入力、5V/1A出力で一次電源から208mAをわずかに超える電流しか消費しません。これは、リニアレギュレータが消費する電流の4分の1未満です。したがって、複数の独立チャネルT&M機器において、スイッチングレギュレータまたは絶縁型DC/DCコンバータを使用して、各入力チャネルに効率的に電力を供給することは理にかなっています。
  シリーズ Power (W) Vin (V) Nr. of Outputs Main Vout (V) Mounting Type
1 RECOM | RP100-FW Series | DC/DC, THT, 100W, Single Output
Focus New
100 9 - 36, 18 - 75 Single 10.8 to 13.2, 13.5 to 16.5, 21.6 to 26.4, 25.2 to 30.8, 4.5 to 5.5, 43.2 to 52.8, 48.6 to 59.4 THT
2 RECOM | RP50-AW Series | DC/DC, THT, 50W
Focus New
50 9 - 36, 18 - 75 Single, Dual 10.8 to 13.2, 13.5 to 18, 21.6 to 28.8, 4.5 to 5.5, ± 12, ± 15, ± 24 THT
3 RECOM | RPMGE-10 Series | DC/DC, PCB Mounting Pins, Single Output
Focus
50, 120 18 - 75 Single 3.3 to 8, 8 to 15 PCB Mounting Pins
4 RECOM | RPMGH-40 Series | DC/DC, PCB Mounting Pins, Single Output
Focus
200, 480 18 - 75 Single 3.3 to 8, 8 to 24 PCB Mounting Pins
5 RECOM | RPMGQ-20 Series | DC/DC, PCB Mounting Pins, Single Output
Focus
100, 240 18 - 75 Single 3.3 to 8, 8 to 24 PCB Mounting Pins
6 RECOM | RPMGS-20 Series | DC/DC, PCB Mounting Pins, Single Output
Focus
100, 240 18 - 75 Single 3.3 to 8, 8 to 24 PCB Mounting Pins
7 RECOM | RS12-Z Series | DC/DC, THT, 12W, Single Output
Focus
12 9 - 36, 18 - 75 Single 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 21.6 to 26.4, 4.5 to 5.5 THT
8 RECOM | RS3E Series | DC/DC, THT, 3W, Single Output
Focus
3 4.5 - 9, 9 - 18, 18 - 36, 36 - 72 Single 12, 15, 24, 3.3, 5, 9 THT
9 RECOM | RS3K Series | DC/DC, THT, 3W
Focus
3 4.5 - 9, 9 - 36 Single, Dual 12, 15, 24, 3.3, 5, 9, ± 12, ± 15, ± 24, ± 5 THT
10 RECOM | RSE-Z Series | DC/DC, THT, 2W, Single Output
Focus
2 4.5 - 18, 9 - 36 Single 5 THT
11 RECOM | RSK-RUW Series | DC/DC, THT, 2W, Single Output
Focus
2 4.5 - 36 Single 3.3 to 17, 5 THT
12 RECOM | RSOE-Z Series | DC/DC, THT, 1W, Single Output
Focus
1 4.5 - 18, 9 - 36 Single 5 THT
13 RECOM | RSOK-Z Series | DC/DC, THT, 1W, Single Output
Focus
1 9 - 36 Single 3.3 to 17, 5 THT
14 RECOM | RS Series | DC/DC, THT, 2W
2 4.5 - 9, 9 - 18, 18 - 36, 36 - 72 Single, Dual 12, 15, 3.3, 5, 9, ± 12, ± 15, ± 3.3, ± 5, ± 9 THT
15 RECOM | RS3 Series | DC/DC, THT, 3W
3 4.5 - 9, 9 - 18, 18 - 36, 36 - 72 Single, Dual 12, 15, 3.3, 5, 9, ± 12, ± 15, ± 3.3, ± 5, ± 9 THT
16 RECOM | RSO Series | DC/DC, THT, 1W
1 4.5 - 9, 9 - 18, 18 - 36, 36 - 72 Single, Dual 12, 15, 3.3, 5, 9, ± 12, ± 15, ± 3.3, ± 5, ± 9 THT

単一電源/デュアル出力コンバータ

DC/DCコンバータは、多くの場合、バイポーラレール電源を生成するために最も簡単で安価、しかも効率的な部品です。RECOMは、オペアンプの電源レールに最適な非常に広範囲のデュアル出力(±5V、±12Vまたは±15V)コンバータを提供しています。最大40Wの超低消費電力設計の大規模なマルチチャネルシステムに対応するため、全負荷出力電力定格は250mWと低くなっています。

下のアプリケーション例は、ハイサイド電流検出回路です。シャント抵抗が高電圧ACまたはDCに接続されているため、絶縁オペアンプを使用して両端の電圧降下が測定可能です。オペアンプの絶縁バイポーラ電源はフローティングであるため、common(0Viso)をオペアンプ入力に直接接続できます。
  シリーズ Power (W) Vin (V) Nr. of Outputs Main Vout (V) Mounting Type
1 RECOM | R1DX Series | DC/DC, SMD, 1W, Dual Output
Focus
1 5 Dual ± 12, ± 15, ± 5, ± 9 SMD
2 RECOM | REC10K-RW Series | DC/DC, THT
Focus
6.6, 10 9 - 36, 18 - 75 Single, Dual 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 21.6 to 26.4, 4.5 to 5.5, 8.1 to 9.9, ± 10.8 to ± 13.2, ± 13.5 to ± 16.5, ± 4.5 to ± 5.5 THT
3 RECOM | RKZE Series | DC/DC, THT, 2W
Focus
2 5, 12, 15, 24 Single, Dual 12, 15, 5, 9, ± 12, ± 15, ± 5 THT
4 RECOM | RP Series | DC/DC, THT, 1W
Focus
1 5, 9, 12, 15, 24 Single, Dual 12, 15, 24, 3.3, 5, 9, ± 12, ± 15, ± 24, ± 3.3, ± 5, ± 9 THT
5 RECOM | RS3E Series | DC/DC, THT, 3W, Single Output
Focus
3 4.5 - 9, 9 - 18, 18 - 36, 36 - 72 Single 12, 15, 24, 3.3, 5, 9 THT
6 RECOM | RS3K Series | DC/DC, THT, 3W
Focus
3 4.5 - 9, 9 - 36 Single, Dual 12, 15, 24, 3.3, 5, 9, ± 12, ± 15, ± 24, ± 5 THT
7 RECOM | R0.5D Series | DC/DC, SMD, 0.5W, Dual Output
0.5 3.3, 5, 12, 24 Dual ± 12, ± 15, ± 5 SMD
8 RECOM | R2D Series | DC/DC, SMD, 2W, Dual Output
2 5, 12, 15, 24 Dual ± 12, ± 15, ± 24, ± 5, ± 9 SMD
9 RECOM | REC3-R Series | DC/DC, 3W
3 5, 12, 24 Single, Dual 12, 15, 5, ± 12, ± 15, ± 5 THT, SMD
10 RECOM | REC6-RW/R Series | DC/DC, THT, 6W
6 4.5 - 9, 9 - 18, 18 - 36, 36 - 75 Single, Dual 12, 15, 24, 5, 9, ± 12, ± 15, ± 5, ± 9 THT
11 RECOM | REM2 Series | DC/DC, THT, 2W
2 3.3, 5, 12, 15, 24 Single, Dual 12, 3.3, 5, 9, ± 12, ± 3.3, ± 5 THT
12 RECOM | RHV2 Series | DC/DC, THT, 2W
2 5, 12, 24 Single, Dual 12, 24, 5, ± 12, ± 5 THT
13 RECOM | RHV3 Series | DC/DC, THT, 3W
3 5, 12, 24 Single, Dual 12, 24, 5, ± 12, ± 5 THT
14 RECOM | RS Series | DC/DC, THT, 2W
2 4.5 - 9, 9 - 18, 18 - 36, 36 - 72 Single, Dual 12, 15, 3.3, 5, 9, ± 12, ± 15, ± 3.3, ± 5, ± 9 THT
15 RECOM | RS3 Series | DC/DC, THT, 3W
3 4.5 - 9, 9 - 18, 18 - 36, 36 - 72 Single, Dual 12, 15, 3.3, 5, 9, ± 12, ± 15, ± 3.3, ± 5, ± 9 THT
16 RECOM | RSO Series | DC/DC, THT, 1W
1 4.5 - 9, 9 - 18, 18 - 36, 36 - 72 Single, Dual 12, 15, 3.3, 5, 9, ± 12, ± 15, ± 3.3, ± 5, ± 9 THT

… 探しているものが見つかりませんでしたか?

パラメトリック検索を使用するか、近くの販売担当者を探してください。