Industrial Power Conversion Products

Reliable power is paramount for effective industrial automation, and battery backup systems are increasingly crucial to guarantee continuous operation. Associated industrial battery chargers and line conditioning products form a vital part of this function and must be highly reliable in themselves.

As a specialist in customised solutions, RECOM Power Systems offers single- and three-phase battery chargers with output power ratings ranging from 3.2 kW to 11 kW, and even higher through cascaded products. Battery conditioning functions can be included, and standalone power factor correction (PFC) ‘front ends‘ are available up to a 4kW rating. Some parts are bi-directional for charge balancing applications. The following designs are intentionally developed as platform solutions, which enable RECOM to modify these solutions fast, easily, and cost-efficiently to meet different customer needs.

AC Input Battery Chargers, Conditioners, Balancers and PFC Front Ends

Three-phase AC input battery chargers are available from RECOM Power Systems with ratings at 3.2kW (RMOC3200 series) and 5kW (RMOC5000 series), which can be cascaded up to 20kW. The RMOC3200 series also operates with DC inputs up to 800V. Outputs from both series are available suitable for 24Vnom up to 110Vnom (and all in between such as 36/48/72/96V) systems.

Chargers/conditioners are also offered at 2kW single-phase AC (MA2000 series) and 11kW three-phase AC (MA11000 series). These products can be programmed to charge and discharge batteries for test and conditioning for optimum battery life-time and availability. Both series can operate with a very wide range of battery voltages. The SAB10000 series provides 10kW of battery charging from three-phase AC (20VDC output) or a 600VDC nominal input (24VDC output) but is also bi-directional so that battery charge can be returned to the AC, or optionally the DC supply for energy balancing applications.

Modular stand-alone power factor correction ‘front ends’ are available at 800W, 1600W, and 3200W (single-phase AC input) and at 4kW (three-phase AC input). Products are available in 19“ rack, open frame, or chassis formats, or to customer specification. These PFC modules are key for improving power quality and efficiency in demanding industrial equipment.
Series Type 説明
MA11000
MA11000
Bidirectional Battery balancer Power 11kW, Input Voltage Range 180-480V3AC, Output Voltage Discharge 4-300VDC
MA2000
MA2000
Bidirectional Battery balancer Power 1.4-2kW, Input Voltage Range 90-264VAC / 3-120VDC, Output Voltage Discharge 2-120VDC
PFC1600
PFC1600
PFC Front-end unit Power 1600W, Vin 2301AC, Vout 360VDC
PFC3200
PFC3200
PFC Front-end unit Power 3200W, Vin 230V1AC, Vout 365VDC
PFC4000
PFC4000
PFC Front-end unit Power 4000W, Vin 2301AC, Vout 360VDC
PFC800
PFC800
PFC Front-end unit Power 800W, Vin 2301AC, Vout 365VDC
RMOC3200
RMOC3200
Cascadable Battery charger Power 3200W, Vin 400V3AC or 700VDC, Vout 24-110V
RMOC5000
RMOC5000
Cascadable Battery charger Output Power 5kW, Vin 360-440VAC 3 Phases 3 wires RST, Vout 39.5-58VDC
SAB10000
SAB10000
Battery conditioner Power 10kW, Vin 340-470VAC / 520-700VDC, Vout 20VDC/24VDC

DC Input Power Supplies for Traction Battery Applications

In industry, fork-lift trucks and other materials handling equipment often use traction batteries rated from 320V to 600V. The SD4000 series of on-board DC/DC converters generate optionally 24V or 48V from the high voltage battery and are rated at 4kW with high efficiency. The 19“ rack product can be baseplate- or liquid-cooled, making it suitable for rugged environments. These traction battery power supplies offer a reliable power source for vehicle control systems and auxiliary functions.
Series Type 説明
SD4000
SD4000
Cascadable PSU Power 4kW, Vin 320/450/600VDC, Vout 24-110V
  Series Power (W) Vin (V) Nr. of Outputs Main Vout (V) Mounting Type
No Records Found

...お探しのものは見つかりませんでしたか?

パラメトリック検索を利用したり、カスタマイズされたソリューションに注目したり、お近くの販売窓口を探したりしてください。