絶縁型 DC/DC コンバータ

RECOM は 1975 年創業、世界でも経験豊富な DC/DC コンバータメーカーの一つです。当社製品ラインナップは業界でもトップクラスの充実度を誇り、多種多様なサイズ、ピン配置、動作温度範囲、入出力電圧の組み合わせにより幅広い用途・仕様ニーズに対応し、定格電力は 0.25W から 3kW までカバーしています。

製品群は超小型 SMD モジュールからハーフブリック型コンバータまで展開し、一部機種は変換効率 97% 超、最大 20kVDC の絶縁耐圧を実現します。モジュールの動作温度範囲は - 40℃~+125℃で、高効率・高信頼性・長寿命をコンセプトに設計されています。全コンバータは各種国際安全規格の認証を完全取得し、詳細なデータシートを用意しており機器への組み込みが容易です。

一部シリーズにはコスト最適化された E タイプ・K タイプをラインナップしており、大量生産やコスト重視の案件に最適です。この豊富な製品ソリューションにより、RECOM はエンジニアが複数産業の標準仕様から過酷な特殊設計要求まで対応できるよう支援します。
Power (W)
  • Min
  • Nom
  • Max
  • Isolation
    Vin (V)
  • Min
  • Nom
  • Max
  • Main Vout (V)
  • Min
  • Nom
  • Max
  • Nr. of Outputs
    Iout 1 (mA)
  • Min
  • Nom
  • Max
  • Iout 2 (mA)
  • Min
  • Nom
  • Max
  • Iout 3 (mA)
  • Min
  • Nom
  • Max
  • Isolation (kV)
  • Min
  • Nom
  • Max
  • Mounting Type
    Package Style
    Length (mm)
  • Min
  • Max
  • Width (mm)
  • Min
  • Max
  • Height (mm)
  • Min
  • Max
  • Certifications
    MIN Operating Temp (°C)
  • Max
  • MAX Operating Temp (°C)
  • Min
  • Protections
    Regulation
    CRA relevant
      Series Power (W) Vin (V) Main Vout (V) Mounting Type Package Style
    1 RECOM | RxxC05TExxS Series | DC/DC, SMD, 0.5W, Single Output
    Focus
    0.5 5 5 SMD SMD 16 Pin
    2 RECOM | RxxCTxxS Series | DC/DC, SMD, 0.5W, Single Output
    Focus
    0.5 5 5 SMD SMD 16 Pin
    3 RECOM | R1DX Series | DC/DC, SMD, 1W, Dual Output
    Focus
    1 5 ± 12, ± 15, ± 5, ± 9 SMD Open Frame
    4 RECOM | R1M Series | DC/DC, SMD, 1W
    Focus
    1 4.5 - 18, 9 - 36, 18 - 75 12, 15, 24, 3.3, 5, 9, ± 12, ± 15, ± 5 SMD SMD 8 Pin
    5 RECOM | R1S Series | DC/DC, SMD, 1W, Single Output
    Focus
    1 3.3, 5, 12, 15, 24 12, 15, 24, 3.3, 5, 9 SMD SMD 5 Pin, SMD 8 Pin, SMD 12 Pin
    6 RECOM | R1SE Series | DC/DC, SMD, 1W, Single Output
    Focus
    1 5 5 SMD SMD 5 Pin, SMD 8 Pin
    7 RECOM | R1SE/H2 Series | DC/DC, SMD, 1W, Single Output
    Focus
    1 3.3, 5, 12, 15 12, 15, 5 SMD SMD 5 Pin
    8 RECOM | R1SX Series | DC/DC, SMD, 1W, Single Output
    Focus
    1 3.3, 5, 12 3.3, 5 SMD Open Frame
    9 RECOM | RB Series | DC/DC, THT, 1W
    Focus
    1 3.3, 5, 12, 15, 24 12, 15, 24, 3.3, 5, 9, ± 12, ± 15, ± 24, ± 3.3, ± 5, ± 9 THT SIP7
    10 RECOM | RBE Series | DC/DC, THT, 1W, Single Output
    Focus
    1 5 5 THT SIP7
    11 RECOM | REE Series | DC/DC, THT, 1W, Single Output
    Focus
    1 5 5 THT SIP7
    12 RECOM | REM1 Series | DC/DC, THT, 1W, Single Output
    Focus
    1 3.3, 5, 12, 15, 24 12, 3.3, 5 THT SIP7
    13 RECOM | RFB Series | DC/DC, THT, 1W, Single Output
    Focus
    1 5 5 THT SIP7
    14 RECOM | RFM Series | DC/DC, THT, 1W, Single Output
    Focus
    1 5 5 THT SIP4
    15 RECOM | RFMM Series | DC/DC, THT, 1W, Single Output
    Focus
    1 5 5 THT SIP7
    16 RECOM | RK Series | DC/DC, THT, 1W, Single Output
    Focus
    1 5, 12, 15, 24 12, 15, 5, 9 THT SIP7
    17 RECOM | RKE Series | DC/DC, THT, 1W, Single Output
    Focus
    1 5, 12, 24 5 THT SIP7
    18 RECOM | RKK Series | DC/DC, THT, 1W, Single Output
    Focus
    1 5 5 THT SIP7
    19 RECOM | ROE Series | DC/DC, THT, 1W, Single Output
    Focus
    1 3.3, 5, 12, 15, 24 12, 15, 5 THT SIP4
    20 RECOM | RP Series | DC/DC, THT, 1W
    Focus
    1 5, 9, 12, 15, 24 12, 15, 24, 3.3, 5, 9, ± 12, ± 15, ± 24, ± 3.3, ± 5, ± 9 THT SIP7
    21 RECOM | RSOE Series | DC/DC, THT, 1W, Single Output
    Focus
    1 4.5 - 9, 18 - 36 5 THT SIP8
    22 RECOM | RSOE-Z Series | DC/DC, THT, 1W, Single Output
    Focus
    1 4.5 - 18, 9 - 36 5 THT SIP8
    23 RECOM | RSOK-Z Series | DC/DC, THT, 1W, Single Output
    Focus
    1 9 - 36 3.3 to 17, 5 THT SIP8
    24 RECOM | RYK Series | DC/DC, THT, 1W, Single Output
    Focus
    1 5 3.3, 5 THT SIP7
    25 RECOM | RxxC1TFxxS Series | DC/DC, SMD (pinless), 1W, Single Output
    Focus
    1 5 5 SMD (pinless) 12 pad LGA
    26 RECOM | RxxCTExxS Series | DC/DC, SMD, 1W, Single Output
    Focus
    1 5 5 SMD SMD 16 Pin
    27 RECOM | RxxPxx/R Series | DC/DC, THT, 1W
    Focus
    1 5, 9, 12, 15, 24 12, 15, 3.3, 5, 9, ± 12, ± 15, ± 3.3, ± 5, ± 9 THT SIP7
    28 RECOM | ROF-78K-0.5 Series | DC/DC, SMD (pinless), Single Output
    Focus New
    1.65 - 12 4.5 - 36, 6.5 - 36, 8 - 36, 11 - 36, 15 - 36, 18 - 36, 28 - 36 12, 15, 24, 3.3, 5, 6.5, 9 SMD (pinless) Open Frame
    29 RECOM | R2M Series | DC/DC, 2W
    Focus
    2 4.5 - 18, 9 - 36, 18 - 75 12, 15, 24, 3.3, 5, 9, ± 12, ± 15, ± 5 THT, SMD DIP8, SMD 8 Pin
    30 RECOM | R2SX Series | DC/DC, SMD, 2W, Single Output
    Focus
    2 5, 12, 24 15, 24, 3.3, 5 SMD Open Frame
    31 RECOM | REM2A Series | DC/DC, 2W
    Focus
    2 4.5 - 12, 9 - 18, 18 - 36, 36 - 75 12, 15, 24, 3.3, 5, 9, ± 12, ± 15 THT, SMD SMD 16 Pin, DIP16
    32 RECOM | RKZE Series | DC/DC, THT, 2W
    Focus
    2 5, 12, 15, 24 12, 15, 5, 9, ± 12, ± 15, ± 5 THT SIP7
    33 RECOM | RSE Series | DC/DC, THT, 2W, Single Output
    Focus
    2 4.5 - 9, 18 - 36 5 THT SIP8
    34 RECOM | RSE-Z Series | DC/DC, THT, 2W, Single Output
    Focus
    2 4.5 - 18, 9 - 36 5 THT SIP8
    35 RECOM | RSH2 Series | DC/DC, SMD, 2W, Single Output
    Focus
    2 3.3, 5, 12, 24 12, 15, 24, 3.3, 5 SMD DIP14
    36 RECOM | RSK-RUW Series | DC/DC, THT, 2W, Single Output
    Focus
    2 4.5 - 36 3.3 to 17, 5 THT SIP8
    37 RECOM | RTC2-RW Series | DC/DC, SMD, 2W, Single Output
    Focus
    2 4.5 - 9, 18 - 36 5 SMD Open Frame
    38 RECOM | R12C2T12/R Series | DC/DC, SMD, 2.5W, Single/dual Output
    Focus
    2.5 9 - 18 SMD 36-Pin SSOP
    39 RECOM | R12C2T25/R Series | DC/DC, SMD, 2.5W, Single/dual Output
    Focus
    2.5 9 - 18 SMD 36-Pin SSOP
    40 RECOM | R15C2T25/R Series | DC/DC, SMD, 2.5W, Single/dual Output
    Focus
    2.5 13.5 - 18 SMD 36-Pin SSOP
    41 RECOM | R24C2T25 Series | DC/DC, SMD, 2.5W, Single/dual Output
    Focus
    2.5 21 - 27 SMD 36-Pin SSOP
    42 RECOM | R24C2T25/R Series | DC/DC, SMD, 2.5W, Single/dual Output
    Focus
    2.5 21 - 27 SMD 36-Pin SSOP
    43 RECOM | R3M Series | DC/DC, SMD, 3W
    Focus
    3 4.5 - 18, 9 - 36, 18 - 75 12, 15, 24, 3.3, 5, 9, ± 12, ± 15, ± 5 SMD SMD 8 Pin
    44 RECOM | R9C1T18/R Series | DC/DC, SMD, 3W, Single/dual Output
    Focus
    3 8.5 - 18 SMD 36-Pin SSOP
    45 RECOM | RA3 Series | DC/DC, SMD (pinless), 3W
    Focus
    3 5, 12, 24 15 / -3, 15 / -5, 20 / -5, 7 / -1, 8, 9 SMD (pinless) DIP16
    46 RECOM | REC3A-W Series | DC/DC, THT, 3W, Single Output
    Focus
    3 4.5 - 9, 18 - 36 5 THT DIP24
    47 RECOM | RP03-RAW Series | DC/DC, THT, 3W
    Focus
    3 36 - 160 10.8 to 13.2, 13.5 to 18, 2.97 to 3.63, 21.6 to 28.8, 4.5 to 5.5, ± 10.8 to ± 13.2, ± 13.5 to ± 16.5, ± 4.5 to ± 5.5 THT DIP24
    48 RECOM | RS3E Series | DC/DC, THT, 3W, Single Output
    Focus
    3 4.5 - 9, 9 - 18, 18 - 36, 36 - 72 12, 15, 24, 3.3, 5, 9 THT SIP8
    49 RECOM | RS3K Series | DC/DC, THT, 3W
    Focus
    3 4.5 - 9, 9 - 36 12, 15, 24, 3.3, 5, 9, ± 12, ± 15, ± 24, ± 5 THT SIP8
    50 RECOM | RSH3 Series | DC/DC, SMD, 3W
    Focus
    3 12, 24 12, 15, 24, 5, ± 12, ± 15 SMD DIP14
    51 RECOM | REM3.5E Series | DC/DC, 3.5W
    Focus
    3.5 4.5 - 9, 9 - 18, 18 - 36, 36 - 75 12, 15, 24, 5, 9, ± 12, ± 15, ± 5, ± 9 THT, SMD DIP24, SMD 24 Pin
    52 RECOM | REM4A Series | DC/DC, 4W
    Focus
    4 4.5 - 12, 9 - 18, 18 - 36, 36 - 75 12, 15, 24, 5, 9, ± 12, ± 15 THT, SMD SMD 16 Pin, DIP16
    53 RECOM | R5M Series | DC/DC, SMD, 5W
    Focus
    5 9 - 36, 18 - 75 12, 15, 24, 3.3, 5, 9, ± 12, ± 15, ± 5 SMD SMD 8 Pin
    54 RECOM | REC5A-W Series | DC/DC, THT, 5W, Single Output
    Focus
    5 4.5 - 9, 18 - 36 5 THT DIP24
    55 RECOM | REC5K-AW Series | DC/DC, THT, 5W, Single Output
    Focus
    5 9 - 36 5 THT 1"x1"
    56 RECOM | REC5K-RW Series | DC/DC, THT, 5W, Single Output
    Focus
    5 9 - 36 3.3 to 15, 5 THT DIP24
    57 RECOM | REC6K-AW Series | DC/DC, THT
    Focus New
    5, 6 9 - 36, 18 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 21.6 to 26.4, 4.5 to 5.5, 8.1 to 9.9, ± 12, ± 15, ± 5 THT 1"x1"
    58 RECOM | REC6K-RW Series | DC/DC, THT
    Focus New
    5, 6 9 - 36, 18 - 75 12, 15, 24, 3.3, 5, 9, ± 12, ± 15, ± 5 THT DIP24
    59 RECOM | REM5E Series | DC/DC, 5W
    Focus
    5 4.5 - 9, 9 - 18, 18 - 36, 36 - 75 12, 15, 24, 5, 9, ± 12, ± 15, ± 5, ± 9 THT, SMD DIP24, SMD 24 Pin
    60 RECOM | REC6A-W Series | DC/DC, THT, 6W, Single Output
    Focus
    6 4.5 - 9, 18 - 36 5 THT DIP24
    61 RECOM | REM6E Series | DC/DC, 6W
    Focus
    6 9 - 18, 18 - 36, 36 - 75 12, 15, 24, 9, ± 12, ± 15, ± 9 THT, SMD DIP24, SMD 24 Pin
    62 RECOM | RP06-RAW Series | DC/DC, THT, 6W
    Focus
    6 36 - 160 10.8 to 13.2, 13.5 to 18, 2.97 to 3.63, 21.6 to 28.8, 4.5 to 5.5, ± 10.8 to ± 13.2, ± 13.5 to ± 16.5, ± 4.5 to ± 5.5 THT DIP24
    63 RECOM | REC10K-RW Series | DC/DC, THT
    Focus
    6.6, 10 9 - 36, 18 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 21.6 to 26.4, 4.5 to 5.5, 8.1 to 9.9, ± 10.8 to ± 13.2, ± 13.5 to ± 16.5, ± 4.5 to ± 5.5 THT DIP24
    64 RECOM | RP08-AW Series | DC/DC, 8W
    Focus
    8 9 - 36, 18 - 75, 43 - 160 12, 15, 3.3, 5, ± 12, ± 15, ± 5 THT, SMD DIP24, SMD 24 Pin
    65 RECOM | REC10K-AW Series | DC/DC, THT, 10W
    Focus
    10 9 - 36, 18 - 75 THT 1"x1"
    66 RECOM | REM10 Series | DC/DC, THT, 10W
    Focus
    10 4.5 - 9, 9 - 18, 18 - 36, 36 - 75 12, 15, 24, 3.3, 5, ± 12, ± 15, ± 5 THT DIP24
    67 RECOM | RP10-RAW Series | DC/DC, THT, 10W
    Focus
    10 36 - 160 10.8 to 13.2, 13.5 to 18, 2.97 to 3.63, 21.6 to 28.8, 4.49 to 5.51, 4.5 to 5.5, ± 10.8 to ± 13.2, ± 13.5 to ± 16.5, ± 4.5 to ± 5.5 THT DIP24
    68 RECOM | RS12-Z Series | DC/DC, THT, 12W, Single Output
    Focus
    12 9 - 36, 18 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 21.6 to 26.4, 4.5 to 5.5 THT SIP8
    69 RECOM | REC20K-Z Series | DC/DC, THT, 20W
    Focus
    20 9 - 36, 18 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 21.6 to 26.4, 4.5 to 5.5, 8.1 to 9.9, ± 12, ± 15 THT 1"x1"
    70 RECOM | RPA20-FR Series | DC/DC, THT, 20W
    Focus
    20 36 - 160 10.8 to 13.2, 13.5 to 18, 21.6 to 28.8, 4.5 to 5.5, 4.59 to 5.61, ± 12, ± 15, ± 5 THT Encapsulated 1.6"x1"
    71 RECOM | REC30E-Z Series | DC/DC, THT, 30W
    Focus
    30 9 - 36, 18 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 21.6 to 26.4, 4.5 to 5.5, ± 12, ± 15 THT 1"x1"
    72 RECOM | REC30K Series | DC/DC, THT, 30W
    Focus
    30 9 - 36, 18 - 75, 36 - 72, 36 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 21.6 to 26.4, 4.5 to 5.5, 8.1 to 9.9, ± 12, ± 15, ± 5 THT 1"x1"
    73 RECOM | RMD40-UW Series | DC/DC, 40W, Single Output
    Focus New
    40 14.4 - 154 21.6 to 26.4, 24 DIN-Rail, Chassis mounting 3.94"x2.36", 4.01"x2.36"
    74 RECOM | RP40Q-RUW Series | DC/DC, THT, 40W, Single Output
    Focus
    40 14 - 160 12 to 16.5, 19.2 to 26.4, 38.4 to 52.8, 4 to 5.5, 9.6 to 13.2 THT Quarter Brick
    75 RECOM | RPA40-FR Series | DC/DC, THT, 40W
    Focus
    40 36 - 160 10.8 to 13.2, 13.5 to 16.5, 21.6 to 26.4, 4.49 to 5.51, 4.5 to 5.5, ± 12, ± 15 THT 2"x1"
    76 RECOM | REM60-W Series | DC/DC, THT, 60W
    Focus
    60 9 - 36, 18 - 75 12, 15, 24, 5, 5.1, ± 12, ± 15 THT 2.3"x1.5"
    77 RECOM | RP60Q-RUW Series | DC/DC, THT, 60W, Single Output
    Focus
    60 14 - 160 12 to 16.5, 19.2 to 26.4, 38.4 to 52.8, 4 to 5.5, 9.6 to 13.2 THT Quarter Brick
    78 RECOM | RMD75-UW Series | DC/DC, 75W, Single Output
    Focus New
    75 14.4 - 154 21.6 to 26.4, 24 DIN-Rail, Chassis mounting 4.40"x2.87", 4.33"x2.87"
    79 RECOM | RPA100E-W Series | DC/DC, THT, 100W, Single Output
    Focus
    100 18 - 75 10.8 to 13.2, 4 to 5.5 THT Open Frame Eighth Brick
    80 RECOM | REC150H-UW Series | DC/DC, THT, 150W, Single Output
    Focus
    150 9 - 75 10.8 to 13.2, 21.6 to 26.4, 25.2 to 30.8, 43.2 to 52.8, 48.6 to 59.4 THT Half Brick
    81 RECOM | RMD150-UW Series | DC/DC, Chassis mounting, 150W, Single Output
    Focus
    150 14.4 - 154 19.2 to 25.2 Chassis mounting 7.42"x4.57"
    82 RECOM | REC300H-W Series | DC/DC, THT, 300W, Single Output
    Focus
    300 9 - 36 10.8 to 13.2, 13.5 to 16.5, 21.6 to 26.4, 43.2 to 55.2 THT Half Brick
    83 RECOM | RMD300-UW Series | DC/DC, Chassis mounting, 300W, Single Output
    Focus
    300 14.4 - 170 19.2 to 25.2, 88 to 115.5 Chassis mounting 8.23"x5.55" (IP20)
    84 RECOM | RMOD300-UW Series | DC/DC, Connector, 300W, Single Output
    Focus
    300 18 - 126 12.2, 13.7, 24.5 Connector 7.48"x2.99" (IP20), 7.48"x2.99" (IP67)
    85 RECOM | RPA300E Series | DC/DC, THT, 300W, Single Output
    Focus
    300 36 - 72 16 to 35 THT Open Frame Eighth Brick
    86 RECOM | RMOD360-UW Series | DC/DC, Connector, 360W, Single Output
    Focus
    360 18 - 126 24.5 Connector 7.48"x2.99" (IP20)
    87 RECOM | RMOD400-EW Series | DC/DC, Connector, 400W, Single Output
    Focus
    400 24 - 120 13 Connector 8"x4.53" (IP69K)
    88 RECOM | RMOD400-W Series | DC/DC, Connector, 400W, Single Output
    Focus
    400 12 - 56, 24 - 120 13, 24 Connector 8"x4.53" (IP69K)
    89 RECOM | RMD500-EW Series | DC/DC, Chassis mounting, 500W, Single Output
    Focus
    500 43.2 - 170 19.2 to 25.2 Chassis mounting 8.23"x5.56" (IP20)
    90 RECOM | RMOD600-EW Series | DC/DC, Connector, 600W, Single Output
    Focus
    600 24 - 120 13 Connector 8"x4.53" (IP69K)
    91 RECOM | RMOD600-W Series | DC/DC, Connector, 600W, Single Output
    Focus
    600 24 - 120 24 Connector 8"x4.53" (IP69K)
    92 RECOM | RMOD4000-EW Series | DC/DC, Connector, Single Output
    Focus
    2520, 4200 180 - 950 12 to 14, 24 to 28 Connector 12.44"x10" (IP67)
    93 RECOM | RBBA3000 Series | DC/DC, THT, 3000W, Single Output
    Focus
    3000 9 - 60 0 to 60 THT Half Brick
    94 RECOM | RP50-AW Series | DC/DC, THT, 50W
    Coming Soon
    50 9 - 36, 18 - 75 10.8 to 13.2, 13.5 to 18, 21.6 to 28.8, 4.5 to 5.5, ± 12, ± 15, ± 24 THT 1"x1"
    95 RECOM | RP100-FW Series | DC/DC, THT, 100W, Single Output
    Coming Soon
    100 9 - 36, 18 - 75 10.8 to 13.2, 13.5 to 16.5, 21.6 to 26.4, 25.2 to 30.8, 4.5 to 5.5, 43.2 to 52.8, 48.6 to 59.4 THT 2"x1"
    96 RECOM | RMOD2000-EW Series | DC/DC, Connector, Single Output
    Coming Soon
    1960, 2100 180 - 950 12 to 14, 24 to 28 Connector 12.44"x10" (IP67)
    97 RECOM | REH Series | DC/DC, SMD (pinless), Dual Output
    0.05 - 5 1.71 to 3.47 / 1.8 SMD (pinless) 25 pad LGA
    98 RECOM | RLS-105 Series | DC/DC, SMD
    SMD Open Frame
    99 RECOM | RLS-126 Series | DC/DC, SMD
    SMD Open Frame
    100 RECOM | RLS-186 Series | DC/DC, SMD
    SMD Open Frame
    101 RECOM | RLS-226 Series | DC/DC, SMD
    SMD Open Frame
    102 RECOM | RLS-397 Series | DC/DC, SMD
    SMD Open Frame
    103 RECOM | RLS-567 Series | DC/DC, SMD
    SMD Open Frame
    104 RECOM | RLS-686 Series | DC/DC, SMD
    SMD Open Frame
    105 RECOM | R0.25D Series | DC/DC, SMD, 0.25W, Dual Output
    0.25 3.3, 5, 12, 15, 24 ± 12, ± 15, ± 24, ± 3.3, ± 5, ± 9 SMD SMD 6 Pin, SMD 10 Pin, SMD 12 Pin
    106 RECOM | R0.25DA Series | DC/DC, SMD, 0.25W, Dual Output
    0.25 3.3, 5, 12, 15, 24 12 / 12, 5 / 5 SMD SMD 7 Pin
    107 RECOM | R0.25S Series | DC/DC, SMD, 0.25W, Single Output
    0.25 3.3, 5, 12, 15, 24 12, 15, 24, 3.3, 5, 9 SMD SMD 5 Pin, SMD 8 Pin, SMD 12 Pin
    108 RECOM | R0.25S/E Series | DC/DC, SMD, 0.25W, Single Output
    0.25 3.3, 5, 12 3.3, 5 SMD SMD 5 Pin, SMD 8 Pin
    109 RECOM | RM Series | DC/DC, THT, 0.25W, Single Output
    0.25 3.3, 5, 12, 15, 24 12, 15, 3.3, 5, 9 THT SIP4
    110 RECOM | R0.5D Series | DC/DC, SMD, 0.5W, Dual Output
    0.5 3.3, 5, 12, 24 ± 12, ± 15, ± 5 SMD SMD 6 Pin, SMD 10 Pin, SMD 12 Pin
    111 RECOM | R0.5S Series | DC/DC, SMD, 0.5W, Single Output
    0.5 3.3, 5, 12, 24 12, 15, 5 SMD SMD 5 Pin, SMD 8 Pin, SMD 12 Pin
    112 RECOM | R0.5Z Series | DC/DC, SMD, 0.5W, Single Output
    0.5 5, 12, 15, 24 12, 15, 5 SMD SMD 10 Pin
    113 RECOM | R0.5ZX Series | DC/DC, SMD, 0.5W, Single Output
    0.5 5 5 SMD Open Frame
    114 RECOM | ROL Series | DC/DC, THT, 0.5W, Single Output
    0.5 5, 12 12, 15, 5 THT SIP4
    115 RECOM | R1D Series | DC/DC, SMD, 1W, Dual Output
    1 3.3, 5, 12, 15, 24 ± 12, ± 15, ± 24, ± 3.3, ± 5, ± 9 SMD SMD 6 Pin, SMD 10 Pin, SMD 12 Pin
    116 RECOM | R1DA Series | DC/DC, SMD, 1W, Dual Output
    1 3.3, 5, 9, 12, 15, 24 12 / 12, 15 / 15, 3.3 / 3.3, 5 / 5, 9 / 9 SMD SMD 7 Pin
    117 RECOM | R1S/E Series | DC/DC, SMD, 1W, Single Output
    1 3.3, 5, 12, 24 5 SMD SMD 5 Pin, SMD 8 Pin
    118 RECOM | R1Z Series | DC/DC, SMD, 1W, Single Output
    1 3.3, 5, 12, 15, 24 12, 15, 3.3, 5, 9 SMD SMD 10 Pin Mini
    119 RECOM | R1ZX Series | DC/DC, SMD, 1W, Single Output
    1 5 5 SMD Open Frame
    120 RECOM | RB/E Series | DC/DC, THT, 1W, Single Output
    1 3.3, 5, 12, 24 5 THT SIP7
    121 RECOM | RBM Series | DC/DC, THT, 1W
    1 5, 12 12, 15, 5, ± 12, ± 15, ± 5 THT SIP6 Micro
    122 RECOM | RE Series | DC/DC, THT, 1W, Single Output
    1 3.3, 5, 12, 15, 24 12, 15, 24, 3.3, 5, 9 THT SIP7
    123 RECOM | RH Series | DC/DC, THT, 1W, Dual Output
    1 5, 12, 15, 24 ± 12, ± 15, ± 5, ± 9 THT SIP7
    124 RECOM | RH-xx1509 Series | DC/DC, THT, 1W, Dual Output
    1 5, 12, 24 15 / -9 THT SIP7
    125 RECOM | RH/H6 Series | DC/DC, THT, 1W, Dual Output
    1 5, 12, 15, 24 ± 12, ± 15, ± 3.3, ± 5 THT SIP7
    126 RECOM | RK/H6 Series | DC/DC, THT, 1W, Single Output
    1 5, 12, 15, 24 12, 15, 3.3, 5 THT SIP7
    127 RECOM | RNM Series | DC/DC, THT, 1W, Single Output
    1 3.3, 5, 12, 15 12, 15, 3.3, 5, 9 THT DIP6
    128 RECOM | RO Series | DC/DC, THT, 1W, Single Output
    1 3.3, 5, 12, 15, 24 12, 15, 24, 3.3, 5, 9 THT SIP4
    129 RECOM | RO/E Series | DC/DC, THT, 1W, Single Output
    1 3.3, 5, 12, 24 5 THT SIP4
    130 RECOM | ROM Series | DC/DC, THT, 1W, Single Output
    1 3.3, 5, 12 12, 15, 5 THT SIP4 Micro
    131 RECOM | RP-xx06 Series | DC/DC, THT, 1W, Single Output
    1 5, 12, 15, 24 6 THT SIP7
    132 RECOM | RP-xx1509 Series | DC/DC, THT, 1W, Dual Output
    1 5, 12, 24 15 / -9 THT SIP7
    133 RECOM | RSO Series | DC/DC, THT, 1W
    1 4.5 - 9, 9 - 18, 18 - 36, 36 - 72 12, 15, 3.3, 5, 9, ± 12, ± 15, ± 3.3, ± 5, ± 9 THT SIP8
    134 RECOM | RSO-Z Series | DC/DC, THT, 1W
    1 4.5 - 18, 9 - 36, 18 - 72 12, 15, 3.3, 5, 9, ± 12, ± 15, ± 3.3, ± 5, ± 9 THT SIP8
    135 RECOM | RU Series | DC/DC, THT, 1W, Single Output
    1 3.3, 5 5 / 5 THT SIP7
    136 RECOM | RUM Series | DC/DC, THT, 1W, Single Output
    1 3.3, 5 5 / 5 THT SIP6
    137 RECOM | RY Series | DC/DC, THT, 1W
    1 5, 9, 12, 15, 24 12, 15, 24, 5, 9, ± 12, ± 15, ± 24, ± 5, ± 9 THT SIP7
    138 RECOM | RxxP06 Series | DC/DC, THT, 1W, Single Output
    1 5, 12, 15, 24 6 THT SIP7
    139 RECOM | RxxP1509 Series | DC/DC, THT, 1W, Dual Output
    1 5, 12, 24 15 / -9 THT SIP7
    140 RECOM | RxxPxx Series | DC/DC, THT, 1W
    1 5, 9, 12, 15, 24 12, 15, 3.3, 5, 9, ± 12, ± 15, ± 3.3, ± 5, ± 9 THT SIP7
    141 RECOM | RN Series | DC/DC, THT, 1.25W, Single Output
    1.25 3.3, 5, 9, 12, 15, 24 12, 15, 24, 3.3, 5, 7, 9 THT DIP8
    142 RECOM | ROF-78E-0.5 Series | DC/DC, SMD, Single Output
    1.65, 2.5, 6 5 - 36, 9 - 36, 15 - 36 12, 3.3, 5 SMD Open Frame
    143 RECOM | R2D Series | DC/DC, SMD, 2W, Dual Output
    2 5, 12, 15, 24 ± 12, ± 15, ± 24, ± 5, ± 9 SMD SMD 6 Pin, SMD 10 Pin, SMD 12 Pin
    144 RECOM | R2S Series | DC/DC, SMD, 2W, Single Output
    2 5, 12, 15, 24 12, 15, 24, 3.3, 5, 9 SMD SMD 5 Pin, SMD 8 Pin, SMD 12 Pin
    145 RECOM | RD Series | DC/DC, THT, 2W, Dual Output
    2 5, 12, 24 ± 12, ± 15, ± 24, ± 5 THT SIP7
    146 RECOM | REM2 Series | DC/DC, THT, 2W
    2 3.3, 5, 12, 15, 24 12, 3.3, 5, 9, ± 12, ± 3.3, ± 5 THT SIP8
    147 RECOM | RGZ Series | DC/DC, THT, 2W, Dual Output
    2 3.3, 5, 9, 12, 15, 24 ± 12, ± 15, ± 24, ± 3.3, ± 5, ± 9 THT DIP14
    148 RECOM | RGZ-xx1509 Series | DC/DC, THT, 2W, Dual Output
    2 5, 12, 24 15 / -9 THT DIP14
    149 RECOM | RHV2 Series | DC/DC, THT, 2W
    2 5, 12, 24 12, 24, 5, ± 12, ± 5 THT SIP16
    150 RECOM | RI Series | DC/DC, THT, 2W, Single Output
    2 5, 12, 15, 24 12, 15, 5 THT SIP4
    151 RECOM | RJZ Series | DC/DC, THT, 2W, Single Output
    2 3.3, 5, 9, 12, 15, 24 12, 15, 24, 3.3, 5, 9 THT DIP14
    152 RECOM | RKZ Series | DC/DC, THT, 2W
    2 5, 12, 24 12, 15, 5, ± 12, ± 15, ± 5 THT SIP7
    153 RECOM | RKZ-xx1509 Series | DC/DC, THT, 2W, Dual Output
    2 5, 12, 24 15 / -9 THT SIP7
    154 RECOM | RKZ-xx2005 Series | DC/DC, THT, 2W, Dual Output
    2 5, 12, 15, 24 20 / -5 THT SIP7
    155 RECOM | RS Series | DC/DC, THT, 2W
    2 4.5 - 9, 9 - 18, 18 - 36, 36 - 72 12, 15, 3.3, 5, 9, ± 12, ± 15, ± 3.3, ± 5, ± 9 THT SIP8
    156 RECOM | RS-Z Series | DC/DC, THT, 2W
    2 9 - 36, 18 - 72 12, 15, 3.3, 5, 9, ± 12, ± 15, ± 3.3, ± 5, ± 9 THT SIP8
    157 RECOM | RUZ Series | DC/DC, THT, 2W, Dual Output
    2 5 5 / 5 THT SIP7
    158 RECOM | RV Series | DC/DC, THT, 2W
    2 3.3, 5, 9, 12, 15, 24 12, 15, 24, 3.3, 5, 9, ± 12, ± 15, ± 24, ± 3.3, ± 5, ± 9 THT DIP24 Mini
    159 RECOM | RV-xx1509 Series | DC/DC, THT, 2W, Dual Output
    2 5, 12, 24 15 / -9 THT DIP24 Mini
    160 RECOM | RV/R Series | DC/DC, THT, 2W
    2 3.3, 5, 12, 15, 24 12, 15, 3.3, 5, 9, ± 12, ± 15, ± 3.3, ± 5, ± 9 THT DIP24 Mini
    161 RECOM | RW2 Series | DC/DC, 2W
    2 4.5 - 9, 9 - 18, 18 - 36, 36 - 72 12, 15, 3.3, 5, 9, ± 12, ± 15, ± 3.3, ± 5, ± 9 THT, SMD SMD 16 Pin, DIP16, DIP16 Mini
    162 RECOM | RxxP21503 Series | DC/DC, THT, 2W, Dual Output
    2 12, 15, 24 15 / -3 THT SIP7
    163 RECOM | RxxP21509 Series | DC/DC, THT, 2W, Dual Output
    2 5, 12, 24 15 / -9 THT SIP7
    164 RECOM | RxxP22005 Series | DC/DC, THT, 2W, Dual Output
    2 5, 12, 15, 24 20 / -5 THT SIP7
    165 RECOM | RxxP2xx Series | DC/DC, THT, 2W
    2 5, 12, 15, 24 12, 15, 3.3, 5, 9, ± 12, ± 15, ± 3.3, ± 5, ± 9 THT SIP7
    166 RECOM | RxxP2xx/R Series | DC/DC, THT, 2W
    2 5, 12, 15, 24 12, 15, 3.3, 5, 9, ± 12, ± 15, ± 3.3, ± 5, ± 9 THT SIP7
    167 RECOM | REC3-R Series | DC/DC, 3W
    3 5, 12, 24 12, 15, 5, ± 12, ± 15, ± 5 THT, SMD DIP24, SMD 24 Pin
    168 RECOM | REC3-RW Series | DC/DC, 3W
    3 4.5 - 9, 9 - 18, 18 - 36, 36 - 72 12, 15, 3.3, 5, 9, ± 12, ± 15, ± 5, ± 9 THT, SMD DIP24, SMD 24 Pin
    169 RECOM | REC3-RWZ Series | DC/DC, 3W
    3 9 - 36, 18 - 72 12, 15, 3.3, 5, 9, ± 12, ± 15, ± 5, ± 9 THT, SMD DIP24, SMD 24 Pin
    170 RECOM | REM3 Series | DC/DC, THT, 3W
    3 4.5 - 9, 9 - 18, 18 - 36, 36 - 75 12, 15, 24, 3.3, 5, ± 12, ± 15, ± 5 THT DIP24
    171 RECOM | REM3-W Series | DC/DC, THT, 3W
    3 9 - 36, 18 - 75 12, 15, 24, 3.3, 5, ± 12, ± 15, ± 5 THT DIP24
    172 RECOM | RHV3 Series | DC/DC, THT, 3W
    3 5, 12, 24 12, 24, 5, ± 12, ± 5 THT SIP16
    173 RECOM | RI3 Series | DC/DC, THT, 3W, Single Output
    3 5, 12, 15, 24 12, 15, 5, 9 THT SIP4
    174 RECOM | RKZ3 Series | DC/DC, THT, 3W, Single Output
    3 5, 12, 24 12, 5 THT SIP7
    175 RECOM | RS3 Series | DC/DC, THT, 3W
    3 4.5 - 9, 9 - 18, 18 - 36, 36 - 72 12, 15, 3.3, 5, 9, ± 12, ± 15, ± 3.3, ± 5, ± 9 THT SIP8
    176 RECOM | RS3-Z Series | DC/DC, THT, 3W
    3 9 - 27, 20 - 60 12, 15, 3.3, 5, 9, ± 12, ± 15, ± 3.3, ± 5, ± 9 THT SIP8
    177 RECOM | RW-D Series | DC/DC, THT, 3W, Dual Output
    3 4.5 - 9, 9 - 18, 18 - 36, 36 - 72 ± 12, ± 15, ± 5, ± 9 THT DIP24 Mini
    178 RECOM | RW-S Series | DC/DC, 3W, Single Output
    3 4.5 - 9, 9 - 18, 18 - 36, 36 - 72 12, 15, 3.3, 5, 9 THT, SMD DIP24 Mini, SMD 24 Pin Mini
    179 RECOM | Rxx-B Series | DC/DC, THT, Single Output
    3, 5 5, 12, 15, 24 41 to 120, 50 to 135, 56 to 135, 59 to 130, 92 to 200 THT DIP24
    180 RECOM | REC3.5-RW/R Series | DC/DC, THT, 3.5W
    3.5 4.5 - 9, 9 - 18, 18 - 36, 36 - 75 12, 15, 24, 5, 9, ± 12, ± 15, ± 5, ± 9 THT DIP24
    181 RECOM | REC5-RW Series | DC/DC, 5W
    5 4.5 - 9, 9 - 18, 18 - 36, 36 - 72 12, 15, 3.3, 5, 9, ± 12, ± 15, ± 5, ± 9 THT, SMD DIP24, SMD 24 Pin
    182 RECOM | REC5-RWZ Series | DC/DC, 5W
    5 9 - 36, 18 - 72 12, 15, 3.3, 5, 9, ± 12, ± 15, ± 5, ± 9 THT, SMD DIP24, SMD 24 Pin
    183 RECOM | REC6-RW/R Series | DC/DC, THT, 6W
    6 4.5 - 9, 9 - 18, 18 - 36, 36 - 75 12, 15, 24, 5, 9, ± 12, ± 15, ± 5, ± 9 THT DIP24
    184 RECOM | REM6 Series | DC/DC, THT, 6W
    6 4.5 - 9, 9 - 18, 18 - 36, 36 - 75 12, 15, 24, 3.3, 5, ± 12, ± 15, ± 5 THT DIP24
    185 RECOM | REM6-W Series | DC/DC, THT, 6W
    6 9 - 36, 18 - 75 12, 15, 24, 3.3, 5, ± 12, ± 15, ± 5 THT DIP24
    186 RECOM | RS6 Series | DC/DC, THT, 6W
    6 4.5 - 9, 9 - 18, 18 - 36, 36 - 75 11.04 to 13.2, 13.8 to 16.5, 3.036 to 3.63, 4.6 to 5.5, ± 12, ± 15, ± 5 THT SIP8
    187 RECOM | REC7.5-RW Series | DC/DC, 7.5W
    7.5 9 - 18, 18 - 36, 36 - 72 12, 15, 3.3, 5, 9, ± 12, ± 15, ± 5, ± 9 THT, SMD DIP24, SMD 24 Pin
    188 RECOM | REC8-RW Series | DC/DC, 8W
    8 4.5 - 9, 9 - 18, 18 - 36, 36 - 75 12, 15, 3.3, 5, ± 12, ± 15, ± 5 THT, SMD DIP24, SMD 24 Pin
    189 RECOM | REC8-RWZ Series | DC/DC, 8W
    8 9 - 36, 18 - 75 12, 15, 3.3, 5, ± 12, ± 15, ± 5 THT, SMD DIP24, SMD 24 Pin
    190 RECOM | RP08-A Series | DC/DC, 8W
    8 9 - 18, 18 - 36, 36 - 75 12, 15, 3.3, 5, ± 12, ± 15, ± 5 THT, SMD DIP24, SMD 24 Pin
    191 RECOM | REC10-RW Series | DC/DC, 10W
    10 9 - 18, 18 - 36, 36 - 75 12, 15, 3.3, 5, ± 12, ± 15, ± 5 THT, SMD DIP24, SMD 24 Pin
    192 RECOM | REC10-RWZ Series | DC/DC, 10W
    10 9 - 36, 18 - 75 12, 15, 3.3, 5, ± 12, ± 15, ± 5 THT, SMD DIP24, SMD 24 Pin
    193 RECOM | REC10-Z/M Series | DC/DC, THT, 10W
    10 9 - 36, 18 - 75 12, 15, 3.3, 5, ± 12, ± 15, ± 5 THT 2"x1"
    194 RECOM | REC10/M Series | DC/DC, THT, 10W
    10 9 - 18, 18 - 36, 36 - 75 12, 15, 3.3, 5, ± 12, ± 15, ± 5 THT 2"x1"
    195 RECOM | REM10-W Series | DC/DC, THT, 10W
    10 9 - 36, 18 - 75 12, 15, 24, 3.3, 5, ± 12, ± 15, ± 5 THT DIP24
    196 RECOM | RP10-A Series | DC/DC, THT, 10W
    10 9 - 18, 18 - 36, 36 - 75 10.8 to 13.2, 13.5 to 18, 2.97 to 3.63, 21.6 to 28.8, 4.5 to 6, ± 12, ± 15, ± 5 THT 1"x1"
    197 RECOM | RP10-AW Series | DC/DC, THT, 10W
    10 9 - 36, 18 - 75 10.8 to 13.2, 13.5 to 18, 2.97 to 3.63, 21.6 to 28.8, 4.5 to 6, ± 12, ± 15, ± 5 THT 1"x1"
    198 RECOM | RP10-E Series | DC/DC, THT, 10W
    10 9 - 18, 18 - 36, 36 - 75 12, 15, 3.3, 5, ± 12, ± 15, ± 5 THT 2"x1"
    199 RECOM | RP10-EW Series | DC/DC, THT, 10W
    10 9 - 36, 18 - 75 12, 15, 3.3, 5, ± 12, ± 15, ± 5 THT 2"x1"
    200 RECOM | RP12-A Series | DC/DC, 12W
    12 9 - 18, 18 - 36, 36 - 75 12, 15, 3.3, 5.1, ± 12, ± 15, ± 5 THT, SMD DIP24, SMD 24 Pin
    201 RECOM | RP12-AR Series | DC/DC, THT, 12W
    12 36 - 160 10.8 to 13.2, 13.5 to 18, 2.97 to 3.63, 21.6 to 28.8, 4.5 to 5.5, ± 12, ± 15, ± 24 THT 1"x1"
    202 RECOM | RP12-AW Series | DC/DC, 12W
    12 9 - 36, 18 - 75 12, 15, 3.3, 5.1, ± 12, ± 15, ± 5 THT, SMD DIP24, SMD 24 Pin
    203 RECOM | REC15-Z/M Series | DC/DC, THT, 15W
    15 9 - 36, 18 - 75 12, 15, 3.4, 5.1, ± 12, ± 15, ± 5 THT 2"x1"/DIP24
    204 RECOM | REC15/M Series | DC/DC, THT, 15W
    15 9 - 18, 18 - 36, 36 - 75 12, 15, 3.4, 5.1, ± 12, ± 15, ± 5 THT 2"x1"/DIP24
    205 RECOM | REC15E-Z Series | DC/DC, THT, 15W
    15 9 - 36, 18 - 75 10.8 to 13.2, 12, 13.5 to 16.5, 15, 2.97 to 3.63, 21.6 to 26.4, 24, 3.3, 4.5 to 5.5, 5, ± 12, ± 15 THT 1"x1"
    206 RECOM | REM15-W Series | DC/DC, THT, 15W
    15 9 - 36, 18 - 75 10.8 to 13.2, 13.5 to 18, 21.6 to 28.8, 4.5 to 5.5, ± 12, ± 15, ± 5 THT 1.6"x1"
    207 RECOM | RP15-A Series | DC/DC, THT, 15W
    15 9 - 18, 18 - 36, 36 - 75 10.8 to 13.2, 12, 13.5 to 16.5, 15, 2.97 to 3.63, 3.3, 4.5 to 5.5, 5, ± 12, ± 15, ± 5 THT 1"x1"
    208 RECOM | RP15-AW Series | DC/DC, THT, 15W
    15 9 - 36, 18 - 75 10.8 to 13.2, 12, 13.5 to 16.5, 15, 2.97 to 3.63, 3.3, 4.5 to 5.5, 5, ± 12, ± 15, ± 5 THT 1"x1"
    209 RECOM | RP15-F Series | DC/DC, THT, 15W
    15 9 - 18, 18 - 36, 36 - 75 12, 15, 3.3, 5, ± 12, ± 15, ± 5 THT 2"x1"
    210 RECOM | RP15-FW Series | DC/DC, THT, 15W
    15 9 - 36, 18 - 75 12, 15, 3.3, 5, ± 12, ± 15, ± 5 THT 2"x1"
    211 RECOM | RPM15-FW Series | DC/DC, Connector, 15W
    15 9.5 - 36, 18 - 75 12, 15, 3.3, 5, ± 12, ± 15 Connector Bulkhead
    212 RECOM | RPMD15-FW Series | DC/DC, DIN-Rail, 15W
    15 9.5 - 36, 18 - 75 12, 15, 3.3, 5, ± 12, ± 15 DIN-Rail DIN-Rail
    213 RECOM | RBB10-2.0 Series | DC/DC, SMD (pinless), 20W, Single Output
    20 2.3 - 5.5 1 to 5.5 SMD (pinless) 25 pad LGA
    214 RECOM | REM20-W Series | DC/DC, THT, 20W
    20 9 - 36, 18 - 75 10.8 to 13.2, 13.5 to 18, 21.6 to 28.8, 4.5 to 5.5, ± 12, ± 15, ± 5 THT 1.6"x1"
    215 RECOM | RP20-A Series | DC/DC, THT, 20W
    20 9 - 18, 18 - 36, 36 - 75 10.8 to 13.2, 12, 13.5 to 16.5, 15, 2.97 to 3.63, 3.3, 4.5 to 5.5, 5, ± 12, ± 15 THT 1"x1"
    216 RECOM | RP20-AW Series | DC/DC, THT, 20W
    20 9 - 36, 18 - 75 10.8 to 13.2, 12, 13.5 to 16.5, 15, 2.97 to 3.63, 3.3, 4.5 to 5.5, 5, ± 12, ± 15 THT 1"x1"
    217 RECOM | RP20-F Series | DC/DC, THT, 20W
    20 9 - 18, 18 - 36, 36 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, ± 12, ± 15 THT 2"x1"
    218 RECOM | RP20-FR Series | DC/DC, THT, 20W
    20 9 - 36, 18 - 75, 43 - 160 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, ± 12, ± 15 THT 2"x1"
    219 RECOM | RP20-FW Series | DC/DC, THT, 20W
    20 9 - 36, 18 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, ± 12, ± 15, ± 5 THT 2"x1"
    220 RECOM | RPM20-FW Series | DC/DC, Connector, 20W
    20 9.5 - 36, 18 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, ± 12, ± 15 Connector Bulkhead
    221 RECOM | RPMD20-FW Series | DC/DC, DIN-Rail, 20W
    20 9.5 - 36, 18 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, ± 12, ± 15 DIN-Rail DIN-Rail
    222 RECOM | RPP20 Series | DC/DC, THT, 20W
    20 18 - 36 10.8 to 13.2, 4.5 to 5.5, ± 12, ± 24 THT 1.6"x1"
    223 RECOM | RPP20-W Series | DC/DC, THT, 20W
    20 9 - 36 10.8 to 13.2, 4.5 to 5.5, ± 12 THT 1.6"x1"
    224 RECOM | REM30-W Series | DC/DC, THT, 30W
    30 9 - 36, 18 - 75 10.8 to 13.2, 13.5 to 18, 21.6 to 28.8, 4.5 to 5.5, ± 12, ± 15, ± 5 THT 2"x1"
    225 RECOM | RP30-E Series | DC/DC, THT, 30W
    30 9 - 18, 18 - 36, 36 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, ± 10.8 to ± 13.2, ± 13.5 to ± 16.5 THT 2"x1.6"
    226 RECOM | RP30-EW Series | DC/DC, THT, 30W
    30 10 - 40, 18 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, ± 10.8 to ± 13.2, ± 13.5 to ± 16.5 THT 2"x1.6"
    227 RECOM | RP30-F Series | DC/DC, THT, 30W
    30 9 - 18, 18 - 36, 36 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, ± 12, ± 15, ± 5 THT 2"x1"
    228 RECOM | RP30-FW Series | DC/DC, THT, 30W
    30 9 - 36, 18 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, ± 12, ± 15, ± 5 THT 2"x1"
    229 RECOM | RPM30-E Series | DC/DC, Connector, 30W
    30 9.5 - 18, 18 - 36, 36 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, ± 12, ± 15 Connector Bulkhead
    230 RECOM | RPM30-EW Series | DC/DC, Connector, 30W
    30 10 - 40, 18 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, ± 12, ± 15 Connector Bulkhead
    231 RECOM | RPMD30-E Series | DC/DC, DIN-Rail, 30W
    30 9.5 - 18, 18 - 36, 36 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, ± 12, ± 15 DIN-Rail DIN-Rail
    232 RECOM | RPMD30-EW Series | DC/DC, DIN-Rail, 30W
    30 10 - 40, 18 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, ± 12, ± 15 DIN-Rail DIN-Rail
    233 RECOM | RPP30 Series | DC/DC, THT, 30W
    30 18 - 36 10.8 to 13.2, 4.5 to 5.5, ± 12, ± 24 THT 2"x1.2"
    234 RECOM | RPP30-W Series | DC/DC, THT, 30W
    30 9 - 36 10.8 to 13.2, 4.5 to 5.5, ± 12 THT 2"x1.2"
    235 RECOM | RP40-FR Series | DC/DC, THT, 40W
    40 9 - 36, 18 - 75, 43 - 160 10.8 to 13.2, 13.5 to 18, 2.97 to 3.63, 21.6 to 28.8, 4.5 to 5.5, ± 12, ± 15, ± 24 THT 2"x1"
    236 RECOM | RP40-G Series | DC/DC, THT, 40W
    40 9 - 18, 18 - 36, 36 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, 5 / ± 12, 5 / ± 15, ± 10.8 to ± 13.2, ± 13.5 to ± 16.5 THT 2"x2"
    237 RECOM | RP40-GW Series | DC/DC, THT, 40W
    40 9 - 36, 18 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, ± 10.8 to ± 13.2, ± 13.5 to ± 16.5 THT 2"x2"
    238 RECOM | RPM40-G Series | DC/DC, Connector, 40W
    40 9.5 - 18, 18 - 36, 36 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, 5 / ± 12, 5 / ± 15, ± 10.8 to ± 13.2, ± 13.5 to ± 16.5 Connector Bulkhead
    239 RECOM | RPM40-GW Series | DC/DC, Connector, 40W
    40 9.5 - 36, 18 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, ± 10.8 to ± 13.2, ± 13.5 to ± 16.5 Connector Bulkhead
    240 RECOM | RPMD40-G Series | DC/DC, DIN-Rail, 40W
    40 9.5 - 18, 18 - 36, 36 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, 5 / ± 12, 5 / ± 15, ± 10.8 to ± 13.2, ± 13.5 to ± 16.5 DIN-Rail DIN-Rail
    241 RECOM | RPMD40-GW Series | DC/DC, DIN-Rail, 40W
    40 9.5 - 36, 18 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, ± 10.8 to ± 13.2, ± 13.5 to ± 16.5 DIN-Rail DIN-Rail
    242 RECOM | RPP40-W Series | DC/DC, THT, 40W, Single Output
    40 9 - 36 10.8 to 13.2, 4.5 to 5.5 THT 2"x1.2"
    243 RECOM | RPA50S-W Series | DC/DC, THT, 50W, Single Output
    50 18 - 75 2.64 to 3.63, 4 to 5.5, 9.6 to 13.2 THT Open Frame Sixteenth Brick
    244 RECOM | RPP50 Series | DC/DC, THT, 50W, Single Output
    50 18 - 36 10.8 to 13.2, 4.5 to 5.5 THT 2"x1.2"
    245 RECOM | RP60-G Series | DC/DC, THT, 60W, Single Output
    60 18 - 36, 36 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5 THT 2"x2"
    246 RECOM | RPM60-G Series | DC/DC, Connector, 60W, Single Output
    60 18 - 36, 36 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5 Connector Bulkhead
    247 RECOM | RPMD60-G Series | DC/DC, DIN-Rail, 60W, Single Output
    60 18 - 36, 36 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5 DIN-Rail DIN-Rail
    248 RECOM | RP75H-RW Series | DC/DC, THT, Single Output
    75, 77 9 - 36, 18 - 75, 43 - 160 12 to 16.5, 19.2 to 26.4, 38.4 to 52.8, 4 to 5.5, 9.6 to 13.2 THT Half Brick
    249 RECOM | RP90Q-RW Series | DC/DC, THT, Single Output
    82.5 - 90 9 - 36, 16.5 - 75, 40 - 160 12 to 16.5, 19.2 to 26.4, 38.4 to 52.8, 4 to 5.5, 9.6 to 13.2 THT Quarter Brick
    250 RECOM | RP100H-RW Series | DC/DC, THT, Single Output
    100, 101 9 - 36, 16.5 - 75, 43 - 160 12 to 16.5, 19.2 to 26.4, 38.4 to 52.8, 4 to 5.5, 9.6 to 13.2 THT Half Brick

    よくある質問

    システム内の各回路でグラウンド電位が異なる場合、またはサージ電圧、ノイズ、回路故障から機器を保護したい場合に絶縁構造が必要となります。代表的な用途は産業オートメーション、医療機器、輸送機器システムです。また安全規格上、入力回路と出力回路を電気的に分離することが義務付けられている場合にも一般的に使用されます。
    必要な絶縁耐圧は使用用途、適用安全規格、動作環境によって異なります。基礎的な絶縁用途では数 kVDC クラス、過酷な環境向けには高絶縁仕様の製品を選定します。RECOM は最大 20kVDC の絶縁耐圧を持つ DC/DC コンバータを取り扱っており、安全基準やサージ保護の要求が厳しい用途ほど高い絶縁レベルの製品を選定します。
    選定の核心要素は入力電圧範囲、必要な出力電圧・出力電力、絶縁レベル、変換効率、パッケージ形状、動作温度です。電源選定には各設計固有の制約事項を考慮する必要があり、システムサイズ、放熱設計、長期信頼性の要求も部品選びの判断材料としてください。
    はい。RECOM のコンバータは国際安全規格に適合するよう設計され、一式の認証関連資料が付属するため産業機器、医療機器など高信頼性が求められる分野に適しています。各種認証規格への適合試験を実施済みで、規制対象機器に安全に組み込むことが可能です。

    … 探しているものが見つかりませんでしたか?

    パラメトリック検索を使用するか、近くの販売担当者を探してください。