低コストスイッチングレギュレータ

スイッチング・レギュレータは、非効率なリニア・レギュレータの完璧な代替品です。これらの製品により、非効率なリニア・レギュレータを97%の効率を特徴とするコンバータに置き換えることができ、ヒートシンクが不要になります。これらのドロップインピン互換の代替品は、PCBレイアウトを変更することなく、既存の設計に簡単に組み込むことができます。完全に自動化された製造により、RECOMは品質や信頼性を損なうことなく、特に新しいKシリーズでコストを削減することができます。
  シリーズ Power (W) Vin (V) Nr. of Outputs Main Vout (V) Mounting Type
1 RECOM | R-78CK-0.5 Series | DC/DC, THT, Single Output
Focus
1.65 - 7.5 5 - 40, 6.5 - 40, 15 - 40, 18 - 40 Single 12, 15, 3.3, 5 THT
2 RECOM | R-78HE-0.3 Series | DC/DC, THT, 1.5W, Single Output
Focus
1.5 6.5 - 72 Single 5 THT
3 RECOM | R-78K-0.5 Series | DC/DC, THT, Single Output
Focus
0.75 - 7.5 4.5 - 36, 6.5 - 36, 8 - 36, 12 - 36, 15 - 36, 18 - 36 Single 1.5, 1.8, 12, 15, 2.5, 3.3, 5, 6.5, 9 THT
4 RECOM | R-78K-1.0 Series | DC/DC, THT, Single Output
Focus
1.8 - 15 4.5 - 36, 6.5 - 36, 12 - 36, 15 - 36, 18 - 36 Single 1.8, 12, 15, 2.5, 3.3, 5, 9 THT
5 RECOM | R-78K-2.0 Series | DC/DC, THT, Single Output
Focus
2.4 - 30 4.5 - 36, 6.5 - 36, 11 - 36, 15 - 36, 18 - 36 Single 1.2, 1.5, 1.8, 12, 15, 2.5, 3.3, 5, 9 THT
6 RECOM | ROF-78K-0.5 Series | DC/DC, SMD (pinless), Single Output
Focus New
1.65 - 12 4.5 - 36, 6.5 - 36, 8 - 36, 11 - 36, 15 - 36, 18 - 36, 28 - 36 Single 12, 15, 24, 3.3, 5, 6.5, 9 SMD (pinless)
7 RECOM | RPL-1.0 Series | DC/DC, SMD (pinless), 5W, Single Output
Focus
5 3 - 22 Single 0.6 to 12 SMD (pinless)
8 RECOM | RPL-1.0-EVM-1 Series | DC/DC, 5W, Single Output
Focus
5 3 - 22 Single 0.6 to 12
9 RECOM | RPL-10 Series | DC/DC, SMD (pinless), 50W, Single Output
Focus
50 4 - 16 Single 0.6 to 5.5 SMD (pinless)
10 RECOM | RPL-10-EVM-1 Series | DC/DC, 50W, Single Output
Focus
50 4 - 16 Single 0.6 to 5.5
11 RECOM | RPL-20 Series | DC/DC, SMD (pinless), 100W, Single Output
Focus
100 4 - 16 Single 0.6 to 5.5 SMD (pinless)
12 RECOM | RPL-20-EVM-1 Series | DC/DC, 100W, Single Output
Focus
100 4 - 16 Single 0.6 to 5.5
13 RECOM | RPL-3.0 Series | DC/DC, SMD (pinless), 15W, Single Output
Focus
15 4 - 18 Single 0.8 to 5.2 SMD (pinless)
14 RECOM | RPX-0.5Q Series | DC/DC, SMD (pinless), 2.5W, Single Output
Focus
2.5 4 - 36 Single 0.8 to 34 SMD (pinless)
15 RECOM | RPX-1.0 Series | DC/DC, SMD (pinless), 5W, Single Output
Focus
5 4 - 36 Single 0.8 to 30 SMD (pinless)
16 RECOM | RPX-1.5 Series | DC/DC, SMD (pinless), 7.5W, Single Output
Focus
7.5 4 - 36 Single 0.8 to 30 SMD (pinless)
17 RECOM | RPX-1.5Q Series | DC/DC, SMD (pinless), 7.5W, Single Output
Focus
7.5 4 - 36 Single 0.8 to 30 SMD (pinless)
18 RECOM | RPX-2.5 Series | DC/DC, SMD (pinless), 12.5W, Single Output
Focus
12.5 4.5 - 28 Single 1.2 to 6 SMD (pinless)
19 RECOM | RPX-4.0 Series | DC/DC, SMD (pinless), 20W, Single Output
Focus
20 3.8 - 36 Single 1 to 7 SMD (pinless)
20 RECOM | RPZ-2.0 Series | DC/DC, SMD (pinless), 10W, Single Output
Focus
10 2.75 - 6 Single 0.6 to 5.74 SMD (pinless)
21 RECOM | R-78E-0.5 Series | DC/DC, THT, Single Output
1.65 - 7.5 6 - 28, 7 - 28, 12 - 28, 15 - 28, 18 - 28 Single 12, 15, 3.3, 5, 9 THT
22 RECOM | R-78E-1.0 Series | DC/DC, THT, Single Output
3.3, 5, 12 7 - 28, 8 - 28, 15 - 27 Single 12, 3.3, 5 THT
23 RECOM | ROF-78E-0.5 Series | DC/DC, SMD, Single Output
1.65, 2.5, 6 5 - 36, 9 - 36, 15 - 36 Single 12, 3.3, 5 SMD

よくあるご質問

Linear regulators act as resistive elements, dissipating excess voltage as waste heat (often operating at efficiencies as low as 30% to 50%). Switching regulators convert voltage at up to 97% efficiency, drastically lowering thermal stress, eliminating the need for bulky heatsinks, and offering a cost-effective long-term solution for energy-conscious designs.
Yes. Standard 78-series switching regulators feature the exact pinout and footprint of traditional TO-220 three-terminal 78xx linear regulators (VIN, GND, VOUT). This allows a direct, cost-effective drop-in upgrade on existing PCB layouts without requiring circuit redesigns.
Through-hole (THT) options fit standard 3-pin headers for drop-in retrofits. Surface-mount (SMD/LGA) modules offer low-profile, pinless construction engineered for automated SMT pick-and-place lines, providing a cost-effective solution where vertical component clearance is strictly limited.

… 探しているものが見つかりませんでしたか?

パラメトリック検索を使用するか、近くの販売担当者を探してください。