PFC Front Ends

PFC1600シリーズ
  • Modular Power Factor Correction (PFC) units
  • Power from 200W up to 4kW
  • Designed for ground mobile, railway or industrial automation use
  • Input: universal 1AC or 3AC line voltage
Active or passive power factor controllers or PFCs are electric or electronic circuits that increase the power factor to keep it within a certain range according to statutory regulation. These are used for a wide variety of electronic loads. The aim is to avoid generating non-sine wave input currents for non-linear loads composed of high frequency components or harmonics, which mainly come from rectifiers with subsequent smoothing in switched-mode power supplies.

Our active PFCs achieve excellent power factor values of more than 0.95. An additional on-board controller such as a buck-boost converter can load the intermediate output circuit to a voltage above or below the peak value of the mains voltage supply, typically 350 to 400V, in order to balance out spikes in the mains power supply as well as power factor correction. Extended features such as measurement and readout (via interface) on any input phase voltage and phase current as well as the DC output side (intermediate circuit) to supply the actual load are also available/may also be integrated/fitted/installed.

In mechanical terms, the solutions are available for 19” rack, open frame or chassis assembly and can be modified to customer specification, application or power range. The following designs are intentionally developed as platform solutions, which enable RECOM to modify fast, easily and cost efficient these solutions to different customer needs.

PFC designs
Series Type 説明
PFC1600
PFC1600
PFC Front-end unit Power 1600W, Vin 2301AC, Vout 360VDC
PFC3200
PFC3200
PFC Front-end unit Power 3200W, Vin 230V1AC, Vout 365VDC
PFC4000
PFC4000
PFC Front-end unit Power 4000W, Vin 2301AC, Vout 360VDC
PFC800
PFC800
PFC Front-end unit Power 800W, Vin 2301AC, Vout 365VDC
SA4000
SA4000
New
PFC Stage 4kW PFC Frond-End Unit
Attributes PFC Front Ends
AC/DC
Power (W) 800 - 4000W
Isolation Non isolation
Nr. of Outputs Single
Vin (V) 90 - 264 1AC
340 - 480 3AC
Vout (V) adustable with additional regulation stage
Power Factor (%) >95
Efficiency (%) >96
Connection Screw Terminals, Cage Clamps
others on request
Mechanical style Open frame
Chassis mounting, enclosed
19"-Rack style
Certifications CE, EN 62368, UL 60950-1, EN 61000-6-2
EN 61000-6-4, EN 61000-3-2/A14
MIN Operating Temp (°C) -25.0
MAX Operating Temp (°C) 70.0
Protections OCP, OTP, OVP, SCP
Packaging Type Cardboard Box
Directives REACH, RoHS 2+ (10/10), WEEE
Warranty 3 Years
Regulation Regulated
Contact us for sales inquiries or technical support. We will get back to you as soon as possible.