バッテリー処理

RECOMのMA2000シリーズ
  • Battery charging and battery balancing units
  • Solutions from several hundred watts up to 30kW
  • Designed for Transportation, Industry, Automation, Railway or Defense applications
  • Input: 3AC input with active PFC
    Alternative input range 200-1000VDC
  • Variable DC output for 24VDC up to 110VDC (nominal), or other voltage levels available on request
The battery charger group has been designed in various families for various types of mobile or stationary application. These solutions ensure top power density, reliability and extremely long life with an active PFC on AC power lines or overvoltage-protected DC inputs on DC power lines as well as the latest switching topologies and concepts with digital control. The output voltage characteristic can be adjusted to battery properties such as time, temperature and current; an internal lossless output O-ring diode decouples the battery from the DC supply preventing reverse current.

Battery balancers have additional features beyond those of straight battery chargers; they not only charge batteries or balance out the charge on several batteries in series or groups of batteries in parallel arranged in series, but also come into use in testing batteries. This means that devices are suitable for discharge scenarios as well as battery arrangements to a predefined capacity. The following designs are intentionally developed as platform solutions, which enable RECOM to modify fast, easily and cost efficient these solutions to different customer needs.

  • Unidirectional or bidirectional designs
  • Excellent efficiency and compact size
  • Cascadable power and n+1 redundancy
  • Automatic load sharing
  • Programmable, temperature monitored output voltage
  • Reinforced isolation compliant with PD2/OV2
  • Intelligent interface capability
Series Type 説明
MA11000
MA11000
Bidirectional Battery balancer Power 11kW, Input Voltage Range 180-480V3AC, Output Voltage Discharge 4-300VDC
MA2000
MA2000
Bidirectional Battery balancer Power 1.4-2kW, Input Voltage Range 90-264VAC / 3-120VDC, Output Voltage Discharge 2-120VDC
RMOC3200
RMOC3200
Cascadable Battery charger Power 3200W, Vin 400V3AC or 700VDC, Vout 24-110V
RMOC5000
RMOC5000
Cascadable Battery charger Output Power 5kW, Vin 360-440VAC 3 Phases 3 wires RST, Vout 39.5-58VDC
SA10000
SA10000
New
Battery charger 10kW AC/DC On-Boad Charger for E-Mobility
SA3206
SA3206
New
Battery Charger 3,2kW temperature regulated Battery Charging for Railway Applications
SA500
SA500
New
Battery charger 500W AC/DC or UPS PSU for Railway Applications
SD4008
SD4008
New
Battery charger 4kW DC/DC converter for Fuel Cell use and Battery Charging
SD7008
SD7008
New
Battery charger 7kW DC/DC converter for Fuel Cell use and Battery Charging
Attributes Battery Charging & Battery Balancing
AC/DC or DC/DC Available Features / Options:
Power (W) up to 30000W
Isolation Isolated or non isolated
Nr. of Outputs Single
Vin (V) 90 - 264 1AC
340 - 480 3AC
200 - 1000 DC
Vout (V) 12VDCnom up to 800VDCnom
progammable Charging curve
progammable Discharging curve
Connection Screw Terminals, Cage Clamps
others on request
Mechanical style Open frame
Chassis mounting, enclosed
19"-Rack style
Certifications CE, EN 55024, EN 55032, EN 60950-1, UL 60950-1
MIN Operating Temp (°C) -40.0
MAX Operating Temp (°C) 70.0 / 85.0
Protections OCP, OTP, OVP, SCP
Interfaces I²C, Ethernet, CAN, ….?
Directives REACH, RoHS 2+ (10/10), WEEE
Warranty 3 Years
Regulation Regulated
Contact us for sales inquiries or technical support. We will get back to you as soon as possible.

Sales Representative

Ask your inquiries or questions about our RPS products.