オートメーション

Automation is a universal term encompassing many processes, generally applied to any technology that uses sensors, actuators, and feedback to create a system operating without continuous human intervention. It can range from a simple thermostat to the complex control room of a nuclear power station, but in nearly all cases, an isolated local power supply is necessary to power the sensor-feedback-actuator control system.

The requirements for power supplies in automation are that they must be isolated to prevent cross-interference, ground loops, or potential differences from affecting the automatic control system. A prime example is a DC motor speed controller; the DC supply powers both the motor and the speed controller, but the sensitive controller circuitry requires a low-noise, isolated, lower-voltage supply. Using an isolated, regulated DC/DC converter addresses voltage conversion, electrical noise isolation, and immunity to power dips and surges with a single component.
アイコンを含むホームオートメーション

To meet the growing demands of smart building applications, RECOM expands its existing low-power RAC series with new household-certified AC/DC power supplies at a lower cost.

アイコンを含む産業オートメーション

RECOM provides a wide range of robust industrial DC/DC converters, AC/DC power supplies, and switching regulators engineered to reliably meet the requirements of modern industrial automation and industrial control systems.

アイコンを含むモノのインターネット

The Internet of Things (IoT) is an umbrella term covering numerous related concepts, all sharing features such as distributed intelligence, multiple interconnected sensors and actuators, and decentralized control.

エネルギーハーベティングアイコン

Energy harvesting is a method for collecting ambient energy—such as light, heat, radio waves, or movement—and using it to charge a capacitor or battery. This harvested energy can then power an off-grid sensor, actuator, or transmitter.