低コストAC/DCコンバータ

2–140W
AC/DC電源は、電子機器設計にDC電圧を提供します。2010年1月のEuP(エネルギー使用製品)司令の導入から、高効率であることが重視されています。特に待機機能を持った電子デバイスは、この司令に適合するために小型電源を必要としています。RECOMの低コストACファミリモジュールは1~20Wで、高電力密度と低無負荷時電流が特長で、MTBFは40年以上です。

主な特徴:

  • 最大528VACのユニバーサルAC/DC入力電圧
  • 広い負荷範囲で高効率を実現-
  • 優れた軽負荷効率
  • 短絡・過負荷・過電圧保護
  • 超小型パッケージ
  • クラスAまたはクラスBフィルタ内蔵r
  • UL/IEC/EN60950-1, 62368-1, 60335-1認証取得
  • UL/IEC/EN60601-1 認証 (RACM シリーズ)

アプリケーション:

  • エナジースターシステム向けの高効率製品
  • IOT & IIOT
  • インダストリアルコントロール & オートメーション
  • スマートホーム、スマートオフィス
  • 遠隔操作・自動化システム
  • テスト・計測機器
  • 商用アプリケーションのスタンバイ電源
  • 筐体のパネルマウント用電源
  • メディカルモニタリング & オートメーション
  シリーズ Power (W) Vin (V) Main Vout (V) Isolation (kV) Mounting Type
1 RECOM | RAC02E-K/277 Series | AC/DC, THT, 2W, Single Output
Focus
2 85 - 305 12, 15, 24, 3.3, 5 4 THT
2 RECOM | RAC03-K Series | AC/DC, 3W, Single Output
Focus
3 85 - 264, 85 - 265 12, 15, 18, 24, 3.3, 5 3, 4.2 THT, SMD
3 RECOM | RAC03E-K/277 Series | AC/DC, THT, 3W, Single Output
Focus
3 85 - 305 12, 15, 24, 3.3, 5 4 THT
4 RECOM | RAC04NE-K/277 Series | AC/DC, 4W, Single Output
Focus
4 85 - 305 12, 15, 24, 5, 9 4.2 THT, Wired
5 RECOM | RAC05-K/277 Series | AC/DC, THT, 5W, Single Output
Focus
5 85 - 305 12, 15, 24, 3.3, 5 4.2 THT
6 RECOM | RAC05-K/480 Series | AC/DC, THT, 5W, Single Output
Focus
5 85 - 528 12, 15, 5 5.4 THT
7 RECOM | RAC05E-KT Series | AC/DC, THT, 5W, Single Output
Focus
5 90 - 264 12, 15, 24, 4, 5 3 THT
8 RECOM | RAC10-K/277 Series | AC/DC, THT, 10W
Focus
10 85 - 305 12, 15, 18, 24, 3.3, 5, ± 12, ± 15 4 THT
9 RECOM | RAC10E-K/277 Series | AC/DC, THT, 10W, Single Output
Focus
10 85 - 305 12, 15, 24, 3.3, 5 4 THT
10 RECOM | RAC20E-K/277 Series | AC/DC, THT, 20W, Single Output
Focus
20 85 - 305 12, 24, 5 4.2 THT
11 RECOM | RAC20NE-K/277 Series | AC/DC, 20W
Focus
20 85 - 305, 90 - 460 12, 24, 36, ± 12 4.2 THT, Connector
12 RECOM | RAC25-K/480 Series | AC/DC, THT, 25W, Single Output
Focus
25 85 - 528 12, 15, 24, 5 3.6 THT
13 RECOM | RACM06E-K/277 Series | AC/DC, THT, 6W, Single Output
Focus
6 80 - 305 12, 15, 18, 24, 3.3, 5 4.2 THT
14 RECOM | RACM130E-K Series | AC/DC, Connector, 130W, Single Output
Focus
130 85 - 264 12, 15, 24, 36, 48 4 Connector
15 RECOM | RACM140E-K Series | AC/DC, Connector, Single Output
Focus
136.8, 140 80 - 264 12 to 18, 22 to 28, 30 to 36, 48 to 54 4.2 Connector
16 RECOM | RACM16E-K/277 Series | AC/DC, Single Output
Focus
12, 16 85 - 305 12, 15, 24, 3.3, 30, 5 4.2 THT, Wired
17 RECOM | RAC01-GA Series | AC/DC, THT, 1W, Single Output
1 85 - 264 12, 5 3 THT
18 RECOM | RAC01-GB Series | AC/DC, THT, 1W, Single Output
1 85 - 264 12, 24, 3.3, 5 3 THT
19 RECOM | RAC02-GA Series | AC/DC, THT, 2W, Single Output
2 85 - 264 12, 15, 24, 3.3, 5 3 THT
20 RECOM | RAC02-GB Series | AC/DC, THT, 2W, Single Output
2 85 - 264 12, 15, 24, 3.3, 5 3 THT
21 RECOM | RAC04-K/277 Series | AC/DC, THT, 4W, Single Output
4 80 - 305 12, 15, 24, 3.3, 5 4 THT
22 RECOM | RAC05-K Series | AC/DC, THT, 5W, Single Output
5 85 - 264 12, 15, 24, 3.3, 5 3 THT
23 RECOM | RAC05-K/277/W Series | AC/DC, Wired, 5W, Single Output
5 85 - 305 12, 15, 24, 3.3, 5 4.2 Wired
24 RECOM | RAC05E-K Series | AC/DC, THT, 5W, Single Output
5 90 - 264 12, 15, 24, 5 3 THT
25 RECOM | RAC15-K Series | AC/DC, THT, 15W, Single Output
15 85 - 264 12, 15, 24, 5 3 THT
26 RECOM | RAC3.5-K/277 Series | AC/DC, THT, 3.5W, Single Output
3.5 85 - 305 12, 15, 24, 3.3, 5 4.2 THT

よくあるご質問

Cost-effective AC/DC power supplies drastically reduce design complexity, development expenses, and time-to-market compared to building discrete circuits. By delivering high efficiency, compact board-mount footprints, and built-in protection (overload, short-circuit, overvoltage), pre-designed modules provide a reliable, low-risk power solution for industrial, commercial, and embedded IoT systems.
Integrated AC/DC power modules eliminate the difficult circuit-level design challenges of mains voltage conversion—including complex safety clearances, high-voltage component selection, and thermal management. Because these modules are pre-certified for safety and come with built-in EMC filtering, engineers avoid costly compliance re-tests and speed up end-product certification.
Key criteria include required output power (1W to 130W), input voltage range (such as universal AC up to 528VAC), light-load efficiency (to meet ErP Lot 6 standby rules), operating temperature limits, and target safety approvals (such as IEC/EN 62368-1 for IT/industrial or IEC/EN 60601-1 for medical). Evaluating total cost of ownership—including saved development time—ensures you select the best balance of price and performance.

… 探しているものが見つかりませんでしたか?

パラメトリック検索を使用するか、近くの販売担当者を探してください。