高出力 AC&DC

RECOMのSD1200シリーズ
  • DC, 1AC or 3AC line solutions
  • Output power from 1000W up to 20kW
  • Medical, Industrial, Automation or Railway applications
  • AC-Input: 1AC or 3AC input with active PFC
  • DC-Input: 24V-110VDC or 200-1000VDC
RECOM has the ideal solution for applications requiring high-power plug & play. Whether with DC input or 1AC or 3AC, RECOM Power Solutions deliver high power density and outstanding efficiency. RECOM supplies solutions for industrial automation, medical engineering, and transportation for stationary or mobile installation depending on the application. These solutions offer top functionality, reliability, and exceptionally long life with active PFCs on AC lines or overvoltage-protected DC inputs on DC lines, as well as the latest switching topologies and concepts with digital control. Platform designs enable excellent price/specification ratios and reduced time-to-market with modified standard solutions. The following designs are intentionally developed as platform solutions, enabling RECOM to adapt quickly, easily, and cost-effectively to different customer needs.

  • DC output: 12, 24, 36, 48, 110, 500 VDC or other voltages on request
  • Excellent efficiency and compact design
  • Cascadable power and n+1 redundancy
  • Standard, modified standard, and full custom design solutions
  • Digital interfaces for control and monitoring (e.g., PM-Bus)
Series Type 説明
RMOD400-HV
RMOD400-HV
Focus Coming Soon
Vehicle High-Voltage DC/DC Power 400W, Vin 350-950V, Vout 12V, 28V or 48V
RMOD700-HV
RMOD700-HV
Focus Coming Soon
Vehicle High-Voltage DC/DC Power 700W, Vin 350-950V, Vout 12V, 28V or 48V
SD1200
SD1200
Railway Converter Power 900-1200W, Vin 24V-110V, Vout 24V-110V
SD2800
SD2800
Step-Down-Rectifier Power 2.5-3.5kW, Vin 44V3AC or 16-110VDC, Vout 12-48V
SD4000
SD4000
Cascadable PSU Power 4kW, Vin 320/450/600VDC, Vout 24-110V
  Series Power (W) Vin (V) Nr. of Outputs Main Vout (V) Mounting Type
1 RECOM | RMD150-UW Series | DC/DC, Chassis mounting, 150W, Single Output
Focus
150 14.4 - 154 Single 19.2 to 25.2 Chassis mounting
2 RECOM | RMD300-UW Series | DC/DC, Chassis mounting, 300W, Single Output
Focus
300 14.4 - 170 Single 19.2 to 25.2, 88 to 115.5 Chassis mounting
3 RECOM | RMD40-UW Series | DC/DC, 40W, Single Output
Focus New
40 14.4 - 154 Single 21.6 to 26.4, 24 DIN-Rail, Chassis mounting
4 RECOM | RMD75-UW Series | DC/DC, 75W, Single Output
Focus New
75 14.4 - 154 Single 21.6 to 26.4, 24 DIN-Rail, Chassis mounting
Attributes High Power solutions for DC or AC line
AC/DC or DC/DC Available Features / Options:
Power (W) up to 5000W Modules, cascadable up to 20000W
Isolation Isolated or non isolated
Nr. of Outputs Single or multible outputs
Vin (V) 20 - 264 1AC
200 - 600 3AC
200 - 2500VDC
Vout (V) low voltage or >1kV
Isolation (kV) up to 6kV
Connection Screw Terminals, Cage Clamps
others on request
Mechanical style Open frame
Chassis mounting, enclosed
19"-Rack style
Certifications CE, EN55024, EN55032, EN62368, UL60950-1, EN50155
MIN Operating Temp (°C) -40.0/-50.0
MAX Operating Temp (°C) 70.0/85.0
Protections OCP, OTP, OVP, SCP
Trim Pin Output Voltage Adjustment ADJUSTABLE
Interfaces I²C, Ethernet, CAN, ….?
Directives REACH, RoHS 2+ (10/10), WEEE
Warranty 3 Years
Regulation Regulated
Contact us for sales inquiries or technical support. We will get back to you as soon as possible.