SMD(表面実装型)

0.5-20A
RECOMの表面実装非絶縁型スイッチングレギュレータには、QFN、ガルウィング、およびLGAスタイルがあり、電流定格は0.5A~6Aで、固定出力電圧および0.6V~24Vの調整可能な出力電圧を備えています。種類によって、入力電圧範囲は最大60V、最小2.3Vまで及びます。製品は、RECOMの高度な「3Dパワーパッケージング®」技術を採用し、業界最高水準の電力密度を実現するとともに、高い周囲温度で動作するように高効率を維持しています。
Power (W)
  • Min
  • Nom
  • Max
  • Vin (V)
  • Min
  • Nom
  • Max
  • Main Vout (V)
  • Min
  • Nom
  • Max
  • Nr. of Outputs
    Iout 1 (mA)
  • Min
  • Nom
  • Max
  • Iout 2 (mA)
  • Min
  • Nom
  • Max
  • Mounting Type
    Package Style
    Length (mm)
  • Min
  • Max
  • Width (mm)
  • Min
  • Max
  • Height (mm)
  • Min
  • Max
  • Certifications
    MAX Operating Temp (°C)
  • Min
  • Protections
    Current (A)
      Series Current (A) Vin (V) Main Vout (V) Mounting Type Package Style
    1 RECOM | ROF-78K-0.5 Series | DC/DC, SMD (pinless), Single Output
    Focus New
    0.5 4.5 - 36, 6.5 - 36, 8 - 36, 11 - 36, 15 - 36, 18 - 36, 28 - 36 12, 15, 24, 3.3, 5, 6.5, 9 SMD (pinless) Open Frame
    2 RECOM | RPMH-0.5 Series | DC/DC, SMD (pinless), Single Output
    Focus
    0.5 4.3 - 65, 6 - 65, 13.5 - 65, 16.5 - 65, 25.5 - 65 15 to 28, 2.64 to 3.63, 4 to 5.5, 7.2 to 13.2, 9 to 16.5 SMD (pinless) 25 pad LGA
    3 RECOM | RPMVH-0.5 Series | DC/DC, SMD (pinless), Single Output
    Focus New
    0.5 6 - 115, 7.5 - 115, 14.5 - 115, 28 - 115 15 to 28, 2.64 to 3.63, 4 to 5.5, 7.2 to 13.2 SMD (pinless) 25 pad LGA
    4 RECOM | RPZ-0.5 Series | DC/DC, SMD (pinless), 2.5W, Single Output
    Focus
    0.5 2.3 - 5.5 0.6 to 5.375 SMD (pinless) 10-Pad QFN
    5 RECOM | RPL-1.0 Series | DC/DC, SMD (pinless), 5W, Single Output
    Focus
    1 3 - 22 0.6 to 12 SMD (pinless) 11 pad LGA
    6 RECOM | RPM-1.0 Series | DC/DC, SMD (pinless), Single Output
    Focus
    1 3 - 17 0.9 to 6 SMD (pinless) 25 pad LGA
    7 RECOM | RPX-1.0 Series | DC/DC, SMD (pinless), 5W, Single Output
    Focus
    1 4 - 36 0.8 to 30 SMD (pinless) QFN
    8 RECOM | RPZ-1.0 Series | DC/DC, SMD (pinless), 5W, Single Output
    Focus
    1 2.3 - 5.5 0.6 to 5.25 SMD (pinless) 10-Pad QFN
    9 RECOM | RPMH-1.5 Series | DC/DC, SMD (pinless), Single Output
    Focus
    1.5 5 - 60, 7 - 60, 14 - 60, 17 - 60, 26 - 60 15 to 28, 2.64 to 3.63, 4 to 5.5, 7.2 to 13.2, 9 to 16.5 SMD (pinless) 25 pad LGA
    10 RECOM | RPX-1.5 Series | DC/DC, SMD (pinless), 7.5W, Single Output
    Focus
    1.5 4 - 36 0.8 to 30 SMD (pinless) QFN
    11 RECOM | RPX-1.5Q Series | DC/DC, SMD (pinless), 7.5W, Single Output
    Focus
    1.5 4 - 36 0.8 to 30 SMD (pinless) QFN
    12 RECOM | RPM-2.0 Series | DC/DC, SMD (pinless), Single Output
    Focus
    2 3 - 17 0.9 to 6 SMD (pinless) 25 pad LGA
    13 RECOM | RPMB-2.0 Series | DC/DC, SMD (pinless), Single Output
    Focus
    2 4 - 36, 5.5 - 36, 12.8 - 36, 16 - 36 1 to 9, 9 to 24 SMD (pinless) 25 pad LGA
    14 RECOM | RPZ-2.0 Series | DC/DC, SMD (pinless), 10W, Single Output
    Focus
    2 2.75 - 6 0.6 to 5.74 SMD (pinless) 18-Pad QFN
    15 RECOM | RPX-2.5 Series | DC/DC, SMD (pinless), 12.5W, Single Output
    Focus
    2.5 4.5 - 28 1.2 to 6 SMD (pinless) QFN
    16 RECOM | RPH-3.0 Series | DC/DC, SMD (pinless), 15W, Single Output
    Focus
    3 4.5 - 55 1 to 15 SMD (pinless) 47-Pad QFN
    17 RECOM | RPL-3.0 Series | DC/DC, SMD (pinless), 15W, Single Output
    Focus
    3 4 - 18 0.8 to 5.2 SMD (pinless) 10 pad LGA
    18 RECOM | RPM-3.0 Series | DC/DC, SMD (pinless), Single Output
    Focus
    3 3 - 17 0.9 to 6 SMD (pinless) 25 pad LGA
    19 RECOM | RPMB-3.0 Series | DC/DC, SMD (pinless), Single Output
    Focus
    3 4 - 36, 5.5 - 36, 12.8 - 36, 16 - 36 1 to 9, 9 to 24 SMD (pinless) 25 pad LGA
    20 RECOM | RPZ-3.0A Series | DC/DC, SMD (pinless), 15W, Single Output
    Focus
    3 2.75 - 6 0.6 to 5.5 SMD (pinless) 18-Pad QFN
    21 RECOM | RPX-4.0 Series | DC/DC, SMD (pinless), 20W, Single Output
    Focus
    4 3.8 - 36 1 to 7 SMD (pinless) QFN
    22 RECOM | RPMA-4.5 Series | DC/DC, THT, 100W, Single Output
    Focus
    4.5 9 - 53 5 to 30 THT Open Frame Thirty-second Brick
    23 RECOM | RPL-5.0 Series | DC/DC, SMD (pinless), 25W, Single Output
    Focus
    5 2.75 - 17 0.6 to 12 SMD (pinless) 24-Pad QFN
    24 RECOM | RPM-6.0 Series | DC/DC, SMD (pinless), Single Output
    Focus
    6 4 - 15 0.9 to 6 SMD (pinless) 25 pad LGA
    25 RECOM | RPZ-6.0 Series | DC/DC, SMD (pinless), 30W, Single Output
    Focus
    6 2.75 - 7 0.6 to 6.65 SMD (pinless) 24-Pad QFN
    26 RECOM | RPMA-8.0 Series | DC/DC, THT, 100W, Single Output
    Focus
    8 9 - 53 3.3 to 16.5 THT Open Frame Thirty-second Brick
    27 RECOM | RPL-10 Series | DC/DC, SMD (pinless), 50W, Single Output
    Focus
    10 4 - 16 0.6 to 5.5 SMD (pinless) 29 pad LGA
    28 RECOM | RPL-20 Series | DC/DC, SMD (pinless), 100W, Single Output
    Focus
    20 4 - 16 0.6 to 5.5 SMD (pinless) 29 pad LGA
    29 RECOM | REH Series | DC/DC, SMD (pinless), Dual Output
    0.05 - 5 1.71 to 3.47 / 1.8 SMD (pinless) 25 pad LGA
    30 RECOM | R-78AA-0.5 Series | DC/DC, SMD, Single Output
    0.5 4.75 - 30, 4.75 - 32, 6.5 - 32, 8 - 32, 11 - 32, 15 - 32, 18 - 32 1.5, 1.5 to 3, 15, 3 to 5.5, 3 to 8, 3.3 to 11, 4.5 to 12.6 SMD SMD 10 Pin
    31 RECOM | ROF-78E-0.5 Series | DC/DC, SMD, Single Output
    0.5 5 - 36, 9 - 36, 15 - 36 12, 3.3, 5 SMD Open Frame
    32 RECOM | R-78AA-1.0 Series | DC/DC, SMD, Single Output
    1 4.75 - 18, 6.5 - 18 1.5, 1.5 to 3, 3 to 5.5 SMD SMD 10 Pin
    33 RECOM | R-78T-1.0 Series | DC/DC, SMD, Single Output
    1 7 - 42, 8 - 42, 15 - 42 12, 3.3, 5 SMD Open Frame
    34 RECOM | RBB10-2.0 Series | DC/DC, SMD (pinless), 20W, Single Output
    4 2.3 - 5.5 1 to 5.5 SMD (pinless) 25 pad LGA

    Frequently Asked Questions

    SMD switching regulators are used to efficiently step down or regulate voltage in compact electronic systems where space, efficiency, and thermal performance are critical, such as embedded systems, IoT devices, and industrial electronics.
    Compared to through-hole modules, SMD regulators offer a significantly smaller footprint and higher power density. Their low-profile design allows for easier integration directly onto high-density PCBs, making them the industry standard for modern, miniaturized hardware designs.
    RECOM provides a variety of surface mount options to fit different PCB layouts, including QFN (Quad Flat No-leads), gull-wing, and LGA (Land Grid Array) package styles. These options offer engineers flexibility for different assembly requirements and thermal profiles.
    Yes. By utilizing advanced 3D power packaging techniques, our regulators maximize heat dissipation and maintain high efficiency. This ensures stable, reliable operation even in elevated temperature environments common in industrial and automotive applications.

    … 探しているものが見つかりませんでしたか?

    パラメトリック検索を使用するか、近くの販売担当者を探してください。