産業用高出力コンバータ

現代の一般的な産業プロセスでは、高出力AC/DCおよびDC/DCコンバータバッテリー充電器/コンディショナー力率補正フロントエンドなど、さまざまな電力変換機器が必要です。RECOMとその子会社であるRECOM Power Systemsは、カスタマイズソリューションのスペシャリストとして、出力定格3.2kW~11kW、さらにカスケード接続製品ではそれ以上の出力の、高品質で信頼性の高い単相および3相バッテリーチャージャーを長年にわたって提供してきました。

バッテリー調整機能も搭載でき、スタンドアロンの力率補正「フロントエンド」は最大4kW定格まで利用できます。一部の製品は、充電バランシングのために双方向性となっています。250W DC/ACインバータのシリーズもご用意しております。以下の設計はプラットフォームソリューションとして意図して開発されており、これにより、RECOMはこれらのソリューションをさまざまな顧客のニーズに合わせて迅速かつ簡単に、コスト効率よく変更できます。

産業用AC/DCコンバータ

産業グレードの電源は、電源変動の影響を受けない幅広い入力電圧範囲、堅牢な衝撃および振動耐性、およびIEC EN UL 62368への準拠を特徴としています。3W~20Wの低電力では、RAC04-K/277、RAC04NE-K/277、RAC05-K/480、RAC10-K/277、RAC15-K/480、RAC20-K、RAC20NE-K/277、RAC25-K/480などのPCBマウントの製品がよく使用されます。40W~550Wの高電力では、RACM40-K、RACM60-K、RACM90-K、RACM230-G、RACM550-G、RACM1200-V といったシャーシマウント製品が選択される場合があります。汚れや湿気、ほこりの多い産業環境ではファンレス動作が必須であるため、これらの製品はすべて、高温でも強制空冷なしで有効な電力を供給でき、高出力の230W、550W、1200W製品はベースプレート冷却のみで動作可能です。産業用EMC規格は、追加のフィルターコンポーネントなしで要件が満たされます。

単相RACPRO1-Sシリーズは、要求の厳しい産業用途向けに設計され、120W、240W、480Wの出力を提供します。高効率、広い入力範囲、最大150%のパワーブーストにより、モーター制御、センサー、PLCシステムにおいて信頼性の高い性能を保証します。本製品は逆電力耐性を備え、自然対流冷却のみで-40℃~+60℃の温度範囲においてフル出力を供給します。スリムなDINレール設計によりキャビネットスペースを節約し、設置を簡素化します。

RACPRO1-Txxxは、コンパクトで高電力密度の3相DINレールマウント電源で、最大6kVACという強化された主電源入力サージ耐性、強化絶縁、および長い動作寿命を実現する堅牢な内部フィルターを備え、過酷な産業オートメーション分野の要求の厳しいアプリケーション向けに特別に設計されています。入力は3AC主電源または450~850VDCとなっています。RACPRO1-Txx電源を直接並列接続することで、高負荷の工場オートメーションや組立ラインロボットなどの要求の厳しい産業用アプリケーションに、より多くのDC電力を提供できます。480Wおよび960Wのバージョンには、重要な産業システムのバッテリーバックアップシステム用の24Vまたは48Vバッテリーを直接充電するための充電モードスイッチも搭載されています。RACPRO1-4SP e-fuseモジュールを使用することで、各出力チャネルを個別に電流制限して保護し、DC電源を複数のシステムに安全に分配することができます。

RECOMでは、3.2kW(RMOC3200シリーズ)または5kW(RMOC5000シリーズ)のより高い電力定格の3相AC入力のバッテリーチャージャーも提供しており、最大20kWまでカスケード接続が可能です。RMOC3200シリーズは、最大800VのDC入力でも動作します。両シリーズの出力は、24VDC~110VDC(およびその間の電圧36/48/72/96)に対応しています。ユニークな製品であるSD2800シリーズは、公称44Vまたは24Vの3相交流入力で動作し、2.8kWと1.4kWでそれぞれ28Vと14Vを供給します。この製品は、公称44V、48V、60V、80VのDC入力でも利用できます。

SAB10000シリーズは、3相AC(20VDC出力)または600VDC公称入力(24VDC出力)から10kWのバッテリー充電を提供しますが、双方向性であるため、バッテリー充電をAC、またはオプションとしてDC電源に戻すこともでき、エネルギーバランス調整アプリケーションにも使用できます。モジュール式の独立型力率補正「フロントエンド」は、800W、1600W、3200W(単相AC入力)および4kW(3相AC入力)で利用できます。製品は、19インチラック、オープンフレーム、またはシャーシ形式、またはお客様の仕様に合わせた形式で入手可能です。
Series Type 説明
PFC1600
PFC1600
PFC Front-end unit Power 1600W, Vin 2301AC, Vout 360VDC
PFC3200
PFC3200
PFC Front-end unit Power 3200W, Vin 230V1AC, Vout 365VDC
PFC4000
PFC4000
PFC Front-end unit Power 4000W, Vin 2301AC, Vout 360VDC
PFC800
PFC800
PFC Front-end unit Power 800W, Vin 2301AC, Vout 365VDC
RMOC3200
RMOC3200
Cascadable Battery charger Power 3200W, Vin 400V3AC or 700VDC, Vout 24-110V
RMOC5000
RMOC5000
Cascadable Battery charger Output Power 5kW, Vin 360-440VAC 3 Phases 3 wires RST, Vout 39.5-58VDC
SA1000-CB
SA1000-CB
New
1000W 1AC/DC Battery Charger for Industrial Applications
SA3206
SA3206
New
Battery Charger 3,2kW temperature regulated Battery Charging for Railway Applications
SA4509
New
4,5kW Medical 1AC/DC with adjustable HV-Output
SAB10000
SAB10000
Battery conditioner Power 10kW, Vin 340-470VAC / 520-700VDC, Vout 20VDC/24VDC
SAB6000
New
Bidirectional Battery balancer 6kW bidirectional 3AC/DC for Cell Formation / Battery charging
SD2800
SD2800
Step-Down-Rectifier Power 2.5-3.5kW, Vin 44V3AC or 16-110VDC, Vout 12-48V
SQD
SQD
New
72W AC/DC and DC/DC for Railway Signaling Applications, DIN rail
  Series Power (W) Vin (V) Nr. of Outputs Main Vout (V) Mounting Type
1 RECOM | RAC04NE-K/277 Series | AC/DC, 4W, Single Output
Focus
4 85 - 305 Single 12, 15, 24, 5, 9 THT, Wired
2 RECOM | RAC15-K/WI Series | AC/DC, 15W, Single Output
Focus
15 18 - 264 Single 12, 15, 24, 5, 54 THT, Wired
3 RECOM | RAC20NE-K/277 Series | AC/DC, 20W
Focus New
20 85 - 305, 90 - 460 Single, Dual 12, 24, 36, ± 12 THT, Connector
4 RECOM | RACM1200-V Series | AC/DC, Connector, 1200W, Single Output
Focus
1200 80 - 264 Single 24 to 28, 30 to 36, 48 to 56 Connector
5 RECOM | RACM130E-K Series | AC/DC, Connector, 130W, Single Output
Focus
130 85 - 264 Single 12, 15, 24, 36, 48 Connector
6 RECOM | RACM140E-K Series | AC/DC, Connector, Single Output
Focus
136.8, 140 80 - 264 Single 12 to 18, 22 to 28, 30 to 36, 48 to 54 Connector
7 RECOM | RACM230-G Series | AC/DC, Connector, 230W, Single Output
Focus
230 80 - 264 Single 11.4 to 12.6, 22.8 to 25.2, 34.2 to 37.8, 45.6 to 50.4, 51.3 to 56 Connector
8 RECOM | RACM30-K/277 Series | AC/DC, 30W
Focus New
30 85 - 305 Single, Dual 12, 15, 24, 36, 48, 5, 54, ± 12, ± 15 THT, Wired, Connector, Push-in Terminal
9 RECOM | RACM550-G Series | AC/DC, Connector/Screw Terminal, 550W, Single Output
Focus
550 80 - 264 Single 22 to 26, 34 to 38, 46 to 50, 54 to 58 Connector/Screw Terminal
10 RECOM | RACM60-K Series | AC/DC, Single Output
Focus
40, 60 80 - 264, 80 - 305 Single 12, 15, 24, 36, 48, 5 Connector, PCB Mounting Pins
11 RECOM | RACM600-L Series | AC/DC, Connector/Screw Terminal, 600W, Single Output
Focus
600 80 - 275 Single 19.2 to 28.8, 38.4 to 56, 9.6 to 14.4 Connector/Screw Terminal
12 RECOM | RACM90-K Series | AC/DC, Connector, 90W, Single Output
Focus
90 85 - 264 Single 12, 15, 24, 36, 48 Connector
13 RECOM | RACPRO1-4SP Series | AC/DC, DIN-Rail, 4 Channels Output
Focus
120, 240 22 - 28 4 Channels 24 DIN-Rail
14 RECOM | RACPRO1-RD Series | AC/DC, DIN-Rail, Single Output
Focus New
9 - 56 Single 12 / 24 / 48 DIN-Rail
15 RECOM | RACPRO1-S120 Series | AC/DC, DIN-Rail, 120W, Single Output
Focus New
120 85 - 277 Single 12 to 15, 24 to 29, 48 to 56 DIN-Rail
16 RECOM | RACPRO1-S240 Series | AC/DC, DIN-Rail, 240W, Single Output
Focus New
240 85 - 277 Single 24 to 29 DIN-Rail
17 RECOM | RACPRO1-S240E Series | AC/DC, DIN-Rail, 240W, Single Output
Focus New
240 85 - 277 Single 12 to 15, 24 to 29, 48 to 56 DIN-Rail
18 RECOM | RACPRO1-S480 Series | AC/DC, DIN-Rail, 480W, Single Output
Focus New
480 85 - 277 Single 24 to 28, 48 to 56 DIN-Rail
19 RECOM | RACPRO1-T240 Series | AC/DC, DIN-Rail, 240W, Single Output
Focus
240 320 - 575 Single 24 to 28 DIN-Rail
20 RECOM | RACPRO1-T480 Series | AC/DC, DIN-Rail, 480W, Single Output
Focus
480 320 - 575 Single 24 to 28, 48 to 56 DIN-Rail
21 RECOM | RACPRO1-T960 Series | AC/DC, DIN-Rail, 960W, Single Output
Focus
960 320 - 575 Single 24 to 28, 48 to 56 DIN-Rail
ファンレスAC/DC電源 Image

ファンレスAC/DC電源

産業用DC/ACコンバータ

RECOMのID250シリーズは、公称入力24V、48V、72V、110VDCのモジュール式DC/ACインバータで構成されています。出力は単相200~240VACで、48V入力バージョンの場合は50~156VACとなっています。このシリーズは鉄道アプリケーションの認証を受けていますが、一般産業用途にも適しています。
Series Type 説明
IAC260
IAC260
New
Inverter 220W DC/1AC Inverter for Railway Applications in IP65
ID250
ID250
Railway Inverter Power 240W, Vin 24-48-72-110VDC, Vout 48VDC: 50-156VAC / 24-72-110VDC: 200-240VAC

産業用高出力DC/DCコンバータ

RECOMでは、柔軟な入力/出力電圧レベルを備えた1.2kW DC/DCコンバータのSD1200シリーズも提供しています。鉄道アプリケーションの認証を受けているこの製品は、16.8V~170Vをカバーする5つのDC入力範囲と、公称24V、48V、110Vの3つのDC出力バリエーションを備えており、一般産業用途にも適しています。

SD2800シリーズは、公称入力/出力の組み合わせを選択できる、非絶縁型2.8kW DC/DCコンバータです。この製品は、オプションで3相低電圧ACから給電することも可能です。

産業分野では、フォークリフトやその他のマテハン機器に、320Vから600Vの定格のトラクションバッテリーが使用されることがよくあります。オンボード電源のSD4000シリーズは、高電圧バッテリーからオプションで24Vまたは48Vを生成し、高効率で4kWの定格となっています。この19インチラックの製品は、ベースプレート冷却または液体冷却が可能です。
Series Type 説明
SD1200
SD1200
Railway Converter Power 900-1200W, Vin 24V-110V, Vout 24V-110V
SD2800
SD2800
Step-Down-Rectifier Power 2.5-3.5kW, Vin 44V3AC or 16-110VDC, Vout 12-48V
SD4000
SD4000
Cascadable PSU Power 4kW, Vin 320/450/600VDC, Vout 24-110V
SD7008
SD7008
New
Battery charger 7kW DC/DC converter for Fuel Cell use and Battery Charging
  Series Power (W) Vin (V) Nr. of Outputs Main Vout (V) Mounting Type
1 RECOM | RBBA3000 Series | DC/DC, THT, 3000W, Single Output
Focus
3000 9 - 60 Single 0 to 60 THT
2 RECOM | REC10K-AW Series | DC/DC, THT, 10W
Focus
10 9 - 36, 18 - 75 Single, Dual THT
3 RECOM | REC20K-Z Series | DC/DC, THT, 20W
Focus
20 9 - 36, 18 - 75 Single, Dual 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 21.6 to 26.4, 4.5 to 5.5, 8.1 to 9.9, ± 12, ± 15 THT
4 RECOM | REC30K Series | DC/DC, THT, 30W
Focus
30 9 - 36, 18 - 75, 36 - 72, 36 - 75 Single, Dual 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 21.6 to 26.4, 4.5 to 5.5, 8.1 to 9.9, ± 12, ± 15, ± 5 THT
5 RECOM | REC5K-AW Series | DC/DC, THT, 5W, Single Output
Focus
5 9 - 36 Single 5 THT
6 RECOM | REC5K-RW Series | DC/DC, THT, 5W, Single Output
Focus
5 9 - 36 Single 3.3 to 15, 5 THT
7 RECOM | RPA100E-W Series | DC/DC, THT, 100W, Single Output
Focus
100 18 - 75 Single 10.8 to 13.2, 4 to 5.5 THT
8 RECOM | RPA150E-EW Series | DC/DC, THT, 150W, Single Output
Focus
150 9 - 60 Single 19.2 to 28.8, 38.4 to 57.6, 9.6 to 14.4 THT
9 RECOM | RPA20-FR Series | DC/DC, THT, 20W
Focus
20 36 - 160 Single, Dual 10.8 to 13.2, 13.5 to 18, 21.6 to 28.8, 4.5 to 5.5, 4.59 to 5.61, ± 12, ± 15, ± 5 THT
10 RECOM | RPA300E Series | DC/DC, THT, 300W, Single Output
Focus
300 36 - 72 Single 16 to 35 THT
11 RECOM | RPL-10 Series | DC/DC, SMD (pinless), 50W, Single Output
Focus
50 4 - 16 Single 0.6 to 5.5 SMD (pinless)
12 RECOM | RPL-20 Series | DC/DC, SMD (pinless), 100W, Single Output
Focus
100 4 - 16 Single 0.6 to 5.5 SMD (pinless)
13 RECOM | RPL-5.0 Series | DC/DC, SMD (pinless), 25W, Single Output
Focus
25 2.75 - 17 Single 0.6 to 12 SMD (pinless)
14 RECOM | RPMGH-40 Series | DC/DC, PCB Mounting Pins, Single Output
Focus
200, 480 18 - 75 Single 3.3 to 8, 8 to 24 PCB Mounting Pins
15 RECOM | REC6K-AW Series | DC/DC, THT
Coming Soon
5, 6 9 - 36, 18 - 75 Single, Dual 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 21.6 to 26.4, 4.5 to 5.5, 8.1 to 9.9, ± 12, ± 15, ± 5 THT
16 RECOM | REC6K-RW Series | DC/DC, THT
Coming Soon
5, 6 9 - 36, 18 - 75 Single, Dual 12, 15, 24, 3.3, 5, 9, ± 12, ± 15, ± 5 THT
17 RECOM | RP20-FR Series | DC/DC, THT, 20W
20 9 - 36, 18 - 75, 43 - 160 Single, Dual 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, ± 12, ± 15 THT

...お探しのものは見つかりませんでしたか?

パラメトリック検索を利用したり、カスタマイズされたソリューションに注目したり、お近くの販売窓口を探したりしてください。

パラメトリックサーチ

キーワード検索

カスタマイズ

RECOM Power Systemsチームにご連絡ください。

オンライン注文

貴方の地域の営業拠点