既存および未来のテクノロジーによって、広範なパワーマネジメントアプリケーションの必要不可欠で効果的な部品になる電源を供給すること。
個々の専門的職業の発達を確実にする労働環境において、新しいアプリケーションに対する電源の開発工程を簡略化する。
Available from RECOM cover all common supply voltages up to 528V AC and in power ratings from 1W to tens of kW. Formats include ruggedized encapsulated, PCB, wired and chassis mount, cost-effective open frame, DIN rail and more.
All common output voltages are available and international EMC and safety standards are met, including medical, industrial, test and household, depending on the model.
Unregulated or regulated from 0.5W to 600W, with standard, wide or ultra-wide input ranges. Products are available in encapsulated/molded or open frame in SIP/DIP formats.
Outputs range from 3.3 to 54V DC with up to 20kV isolation. Full protection is included along with certification to medical, industrial, test, and household standards, depending on the model.
Non-isolated DC/DC converters in open frame, encapsulated/molded, SIP and DIP formats with fixed and adjustable outputs from 0.9 to 24V DC, rated from 0.5 to 50A at up to 99% efficiency.
Market-leading power density and ultra-low profiles are featured with certifications for medical, industrial and automotive applications, depending on model.
Available from RECOM Power Systems who specialize in high-power AC/DCs and DC/DCs, battery chargers, inverters and power factor correction units. Products can be certified for high-reliability applications such as military, railways, and industrial.
All RECOM products are backed up by a global network of offices, distributors, and agents with application engineers who can assist at any stage of design-in with expertise, samples and evaluation boards. State-of-the-art test facilities are available for customer support in system debugging and EMC pre-compliance testing.