Suche nach "rmod"

Filtern nach:
Power (W)
  • Min
  • Nom
  • Max
  • Vin (V)
  • Min
  • Nom
  • Max
  • Main Vout (V)
  • Min
  • Nom
  • Max
  • Iout 1 (mA)
  • Min
  • Nom
  • Max
  • Isolation (kV)
  • Min
  • Nom
  • Max
  • Package Style
    Length (mm)
  • Min
  • Max
  • Width (mm)
  • Min
  • Max
  • Height (mm)
  • Min
  • Max
  • Certifications
    MIN Operating Temp (°C)
  • Max
  • MAX Operating Temp (°C)
  • Min
  • Protections
      Part Number AC/DC or DC/DC Power (W) Vin (V) Vout 1 (V) Package Style Isolation (kV)
    1 DC/DC, 300 W, Single Output, Connector RMOD300-80-12.2SUW/CTRL/MO
    Fokus
    DC/DC 300 18 - 126 12.2 7.48"x2.99" (IP20) 2.25
    2 DC/DC, 300 W, Single Output, Connector RMOD300-80-12.2SUW/F/MO
    Fokus
    DC/DC 300 18 - 126 12.2 7.48"x2.99" (IP20) 2.25
    3 DC/DC, 300 W, Single Output, Connector RMOD300-80-12.2SUW/MO
    Fokus
    DC/DC 300 18 - 126 12.2 7.48"x2.99" (IP20) 2.25
    4 DC/DC, 300 W, Single Output, Connector RMOD300-80-13.7SUW/CTRL/MO
    Fokus
    DC/DC 300 18 - 126 13.7 7.48"x2.99" (IP20) 2.25
    5 DC/DC, 300 W, Single Output, Connector RMOD300-80-13.7SUW/F/DT
    Fokus
    DC/DC 300 18 - 126 13.7 7.48"x2.99" (IP67) 2.25
    6 DC/DC, 300 W, Single Output, Connector RMOD300-80-13.7SUW/F/MO
    Fokus
    DC/DC 300 18 - 126 13.7 7.48"x2.99" (IP20) 2.25
    7 DC/DC, 300 W, Single Output, Connector RMOD300-80-13.7SUW/MO
    Fokus
    DC/DC 300 18 - 126 13.7 7.48"x2.99" (IP20) 2.25
    8 DC/DC, 300 W, Single Output, Connector RMOD300-80-24.5SUW/CTRL/MO
    Fokus
    DC/DC 300 18 - 126 24.5 7.48"x2.99" (IP20) 2.25
    9 DC/DC, 300 W, Single Output, Connector RMOD300-80-24.5SUW/F/DT
    Fokus
    DC/DC 300 18 - 126 24.5 7.48"x2.99" (IP67) 2.25
    10 DC/DC, 300 W, Single Output, Connector RMOD300-80-24.5SUW/F/MO
    Fokus
    DC/DC 300 18 - 126 24.5 7.48"x2.99" (IP20) 2.25
    11 DC/DC, 300 W, Single Output, Connector RMOD300-80-24.5SUW/MO
    Fokus
    DC/DC 300 18 - 126 24.5 7.48"x2.99" (IP20) 2.25
    12 DC/DC, 360 W, Single Output, Connector RMOD360-80-24.5SUW/CTRL/MO
    Fokus
    DC/DC 360 18 - 126 24.5 7.48"x2.99" (IP20) 2.25
    13 DC/DC, 360 W, Single Output, Connector RMOD360-80-24.5SUW/F/MO
    Fokus
    DC/DC 360 18 - 126 24.5 7.48"x2.99" (IP20) 2.25
    14 DC/DC, 400 W, Single Output, Connector RMOD400-28-13SW
    Fokus
    DC/DC 400 12 - 56 13 8"x4.53" (IP69K) 2.5
    15 DC/DC, 400 W, Single Output, Connector RMOD400-60-24SW
    Fokus
    DC/DC 400 24 - 120 24 8"x4.53" (IP69K) 2.5
    16 DC/DC, 400 W, Single Output, Connector RMOD400-80-13SEW
    Fokus
    DC/DC 400 24 - 120 13 8"x4.53" (IP69K) 2.5
    17 DC/DC, 500 W, Single Output, Connector RMOD500-60-11.7SW/OR
    Fokus
    DC/DC 500 32 - 96 11.7 4.53"x8" (IP67) 2.25
    18 DC/DC, 500 W, Single Output, Connector RMOD500-60-12.4SW
    Fokus
    DC/DC 500 32 - 96 12.4 4.53"x8" (IP67) 2.25
    19 DC/DC, 500 W, Single Output, Connector RMOD500-60-13.7SW
    Fokus
    DC/DC 500 32 - 96 13.7 4.53"x8" (IP67) 2.25
    20 DC/DC, 500 W, Single Output, Connector RMOD500-60-13SW/OR
    Fokus
    DC/DC 500 32 - 96 13 4.53"x8" (IP67) 2.25
    21 DC/DC, 500 W, Single Output, Connector RMOD500-60-23.5SW/OR
    Fokus
    DC/DC 500 32 - 96 23.5 4.53"x8" (IP67) 2.25
    22 DC/DC, 500 W, Single Output, Connector RMOD500-60-24.5SW
    Fokus
    DC/DC 500 32 - 96 24.5 4.53"x8" (IP67) 2.25
    23 DC/DC, 600 W, Single Output, Connector RMOD600-60-24SW
    Fokus
    DC/DC 600 24 - 120 24 8"x4.53" (IP69K) 2.5
    24 DC/DC, 600 W, Single Output, Connector RMOD600-80-13SEW
    Fokus
    DC/DC 600 24 - 120 13 8"x4.53" (IP69K) 2.5
    25 DC/DC, 2000 W, Single Output, Connector RMOD2000-650-14SEW
    Coming Soon
    DC/DC 2000 180 - 950 12.44"x10" (IP67) 3
    26 DC/DC, 2000 W, Single Output, Connector RMOD2000-650-28SEW
    Coming Soon
    DC/DC 2000 180 - 950 12.44"x10" (IP67) 3
    27 DC/DC, 4000 W, Single Output, Connector RMOD4000-650-14SEW
    Coming Soon
    DC/DC 4000 180 - 950 12.44"x10" (IP67) 3
    28 DC/DC, 4000 W, Single Output, Connector RMOD4000-650-28SEW
    Coming Soon
    DC/DC 4000 180 - 950 12.44"x10" (IP67) 3
    Power (W)
  • Min
  • Nom
  • Max
  • Vin (V)
  • Min
  • Nom
  • Max
  • Main Vout (V)
  • Min
  • Nom
  • Max
  • Iout 1 (mA)
  • Min
  • Nom
  • Max
  • Isolation (kV)
  • Min
  • Nom
  • Max
  • Package Style
    Length (mm)
  • Min
  • Max
  • Width (mm)
  • Min
  • Max
  • Height (mm)
  • Min
  • Max
  • Certifications
    MIN Operating Temp (°C)
  • Max
  • MAX Operating Temp (°C)
  • Min
  • Protections
      Serie
    1 DC/DC, 300 W, Single Output, Connector RMOD300-UW Series
    Fokus
    (11 Produkte)
    • Ultra wide input voltage range (18-106VDC)
    • IP67 protection for selective model
    • Operating temperature range: -40°C to +75°C
    • Input Reverse Polarity Protection
    2 DC/DC, 360 W, Single Output, Connector RMOD360-UW Series
    Fokus
    (2 Produkte)
    • Ultra wide input voltage range (18-106VDC)
    • IP67 protection for selective model
    • Operating temperature range: -40°C to +75°C
    • Input Reverse Polarity Protection
    3 DC/DC, 400 W, Single Output, Connector RMOD400-EW Series
    Fokus
    (1 Produkt)
    • On-Board DC/DC Converter
    • E-Mobility and industry vehicles
    • Very wide input voltage range for 48V / 80V / 96V
    • Plug & Play, ready to use
    4 DC/DC, 400 W, Single Output, Connector RMOD400-W Series
    Fokus
    (2 Produkte)
    • On-Board DC/DC Converter
    • E-Mobility and industry vehicles
    • Wide input voltage range for 24V/36V or 48V/80V
    • Plug & Play, ready to use
    5 DC/DC, 500 W, Single Output, Connector RMOD500-W Series
    Fokus
    (6 Produkte)
    • Wide input voltage range (32-96VDC)
    • Water & dust proof (IP67), robust and reliable
    • Operating temperature range: -40°C to +90°C
    • Protections: Input Reverse Polarity Protection, Input UVLO, Output OCP, SCP, OVP, OTP
    6 DC/DC, 600 W, Single Output, Connector RMOD600-EW Series
    Fokus
    (1 Produkt)
    • On-Board DC/DC Converter
    • E-Mobility and industry vehicles
    • Very wide input voltage range for 48V / 80V / 96V
    • Plug & Play, ready to use
    7 DC/DC, 600 W, Single Output, Connector RMOD600-W Series
    Fokus
    (1 Produkt)
    • On-Board DC/DC Converter
    • E-Mobility and industry vehicles
    • Very wide input voltage range for 48V / 80V
    • Plug & Play, ready to use
    8 DC/DC, 2000 W, Single Output, Connector RMOD2000-EW Series
    Coming Soon
    (2 Produkte)
    • High voltage DC/DC converter for E-Mobility
    • Covering input voltage range 180-950VDC
    • IP67, IP69, IP69K protection acc. to ISO 20653
    • EN62477-1, ISO 6469-3, ECE-R10/100
    9 DC/DC, 4000 W, Single Output, Connector RMOD4000-EW Series
    Coming Soon
    (2 Produkte)
    • High voltage DC/DC converter for E-Mobility
    • Covering input voltage range 180-950VDC
    • IP67, IP69, IP69K protection acc. to ISO 20653
    • EN62477-1, ISO 6469-3, ECE-R10/100
    Serie Typ Beschreibung
    RMOD400-HV
    RMOD400-HV
    Fokus Coming Soon
    Vehicle High-Voltage DC/DC Power 400W, Vin 350-950V, Vout 12V, 28V or 48V
    RMOD700-HV
    RMOD700-HV
    Fokus Coming Soon
    Vehicle High-Voltage DC/DC Power 700W, Vin 350-950V, Vout 12V, 28V or 48V
    RMOD300-UW- und RMOD360-UW-Serie mit aufgeführten USPs
    E-Mobility / Transportation

    Neue RMOD300-UW und RMOD360-UW DC/DCs mit ultraweitem Eingang für E-Mobility- und Material-Handling-Anwendungen

    24.04.2024
    Unsere kostengünstige RMOD-Reihe wurde gerade um zwei neue Produkte erweitert - den RMOD300-UW und den RMOD360-UW. Beide DC/DC-Wandler befinden sich in einem 190 x 76 x 44mm...
    Mehr >
    RMOD600-EW von RECOM
    Automotive / E-Mobility / Transportation

    RMOD-Serie jetzt auch mit 600W Wide- und Extra-Wide-Eingang

    15.12.2023
    Unsere beliebte, „ready-to-use” DC/DC RMOD-Serie für Mobilitätsanwendungen umfasst jetzt zwei 600Watt Versionen - das RMOD600W mit einem Eingangsbereich von 33,6V bis 96V...
    Mehr >
    RMOD400-W von RECOM
    Automotive / E-Mobility / Transportation

    Neue 'Ready to Use'-Ergänzungen der DC/DC RMOD-Reihe für Mobilitätsanwendungen

    13.12.2023
    Die neuen Modelle der RECOM RMOD-Reihe für Mobilitätsanwendungen sind jetzt verfügbar. Das RMOD400-28-13SW mit einer Ausgangsleistung von 400W eignet sich für Nenneingänge...
    Mehr >
    Waage mit niedrig- und hochdichten Würfeln
    Automotive / Avionics & Aerospace / Building- & Home Automation / Datacom & Telecom / Defense & Marine / E-Mobility / Energy / Industrial & Automation / Infrastructure / Lighting / Medical / Nautic / Railway / Transportation

    Schlüsselfaktoren für die Leistungsdichte von Powermodulen

    18.08.2023
    Die Bewertung der wichtigsten Faktoren für die Leistungsdichte von Power-Modulen geht weit über einfache Faustregeln hinaus, wie z.B. die umgekehrte Proportionalität der...
    Mehr >
    Podcast zur RECOM RMD500-EW-Serie
    E-Mobility / Energy / Transportation

    Our E-Mobility Line - The RMOD500-W

    30.08.2022
    The RMOD500-W is perfect for off-highway EV such as construction or airport vehicles. It is even a plug & play power supply, allowing customers to integrate with little time...
    Mehr >
    RECOM RMOD500-W
    E-Mobility / Energy / Transportation

    500W DC/DCs für E-Mobilitätsanwendungen

    03.08.2022
    Wir freuen uns, die Einführung einer neuen Reihe von DC/DC-Wandlern für E-Mobilitätsanwendungen bekanntzugeben. Mit dem Bestreben nach emissionsfreiem Verkehr ist der...
    Mehr >
    Hacker mit Laptop, auf dem Teil 2 steht
    Building- & Home Automation / Datacom & Telecom / Energy / Industrial & Automation

    Wie man seinen AC/DC-Wandler hackt - Teil 2

    11.02.2022
    Ein „Hack“ ist eine clevere oder elegante Lösung, die etwas für einen Zweck verwendet, für den es ursprünglich nicht gedacht war. In der Regel geschieht dies aus Spaß, aber...
    Mehr >
    Hacker mit Laptop, auf dem Teil 1 steht
    Building- & Home Automation / Datacom & Telecom / Energy / Industrial & Automation

    Wie man seinen DC/DC-Wandler hackt - Teil 1

    28.01.2022
    Ein „Hack“ ist eine clevere oder elegante Lösung, bei der etwas für einen Zweck verwendet wird, für den es ursprünglich nicht gedacht war, in der Regel zum Spaß, aber auch...
    Mehr >
    RECOM RPX-4.0-Serie mit einem Messgerät
    Automotive / Avionics & Aerospace / Building- & Home Automation / Datacom & Telecom / Defense & Marine / E-Mobility / Energy / Industrial & Automation / Infrastructure / Medical / Nautic / Railway / Transportation

    Miniatur-Abwärtswandler liefert 4A

    10.06.2021
    RECOM kündigt den kostengünstigen Abwärtswandler RPX-4.0 in einem QFN-Gehäuse an.
    Mehr >
    RECOM 5V DC/DC 3D Power Packaging Karte
    Automotive / Avionics & Aerospace / Building- & Home Automation / Datacom & Telecom / Defense & Marine / E-Mobility / Energy / Industrial & Automation / Infrastructure / Lighting / Medical / Nautic / Railway / Transportation

    RECOM 3D Power Packaging® (3DPP) – Eine Einführung

    26.02.2021
    Spannungswandlung kann für Produktdesigner oft eine Herausforderung sein, unabhängig davon, was sie entwickeln. In platzbeschränkten Anwendungen wie modernen IoT-Geräten oder...
    Mehr >
    Karsten Bier, Gründer und CEO der RECOM Group

    We are the new kids on the block

    01.12.2020
    Hochintegrierte DC/DC-Wandler für Distributed-Power-Architekturen in Industrie-Applikationen stellen für Karsten Bier, CEO der RECOM, einen rasch wachsenden Zukunftsmarkt...
    Mehr >
    3D Power Packaging® für Kleinleistungs-DC/DC-Wandler & Power Modules
    Building- & Home Automation / Datacom & Telecom / Energy / Industrial & Automation / Infrastructure

    Leistungsmodule mit hohem Integrationsniveau

    28.10.2020
    RECOM kündigt die Markteinführung zweier Abwärtsregler-Leistungsmodule mit weiten Eingangs- und Ausgangsspannungsbereichen an.
    Mehr >
    R-78E-1.0
    Avionics & Aerospace / Building- & Home Automation / Datacom & Telecom / E-Mobility / Energy / Industrial & Automation / Infrastructure / Nautic / Transportation

    Hocheffizienter Schaltregler jetzt auch in 12-V-Ausführung erhältlich

    14.10.2020
    RECOM hat seine hocheffiziente und wirtschaftliche R-78E Schaltreglerserie um eine 12-V-Option erweitert, die mit den TO-220 Linearreglern kompatibel ist.
    Mehr >
    RACM550-G-Baureihe von RECOM
    Building- & Home Automation / Datacom & Telecom / Energy / Industrial & Automation / Infrastructure / Medical

    Das innovative Grundplattendesign in AC/DC-Wandlern von RECOM ist für Anwendungen in Industrie und Medizintechnik die perfekte Alternative zur Verwendung von Lüftern.

    27.04.2020
    Die Leistungsdichte von AC/DC-Wandlermodulen steigt, erfordert aber häufig eine forcierte Lüftung, um ihre angegebene Leistung zu erreichen. Die Fremdkühlung mit mechanischen...
    Mehr >
    DC/DC-Wandler Anwendungsbereiche
    Automotive / Avionics & Aerospace / Building- & Home Automation / Datacom & Telecom / Defense & Marine / E-Mobility / Energy / Industrial & Automation / Infrastructure / Lighting / Medical / Nautic / Railway / Transportation

    Maximale Leistung bei DC/DC-Wandlern erreichen

    20.04.2020
    Modulare DC/DC-Wandler verfügen heute über eine deutlich höhere Leistungsdichte – Kleine, isolierte DC/DC Wandlermodule werden seit Jahrzehnten verwendet, um den...
    Mehr >
    Eingang VDC vs. Ausgangsstrom
    Automotive / Avionics & Aerospace / Building- & Home Automation / Datacom & Telecom / Defense & Marine / E-Mobility / Energy / Industrial & Automation / Infrastructure / Lighting / Medical / Nautic / Railway / Transportation

    Powermodul versus Eigenbau

    06.04.2020
    Schaltreglerkreise gibt es schon seit vielen Jahren und Benutzer hatten immer die Wahl, ihre eigenen Schaltreglerkreise mit diskreten Komponenten zu entwerfen oder ein...
    Mehr >
    RPMH-0.5-Serie
    Building- & Home Automation / E-Mobility / Energy / Industrial & Automation / Transportation

    Der erste nicht isolierte SMD-DC/DC-Wandler seiner Art mit einem Eingangsspannungsbereich von 4,3V bis 65V

    26.02.2020
    RECOM erweitert seine RPM-Familie mit der Einführung der RPMH-0.5-Serie. Die Schaltreglermodule im Low Profile LGA Gehäuse mit DOSA kompatiblem footprint liefern einen...
    Mehr >
    RCDE-48-Serie
    Lighting

    Dimmbare 1A-LED-Treiber mit großem Eingangsbereich eignen sich für bis zu 15 LEDs mit hoher Helligkeit

    16.01.2020
    RECOM führt die neuen LED-Treibermodule der RCDE-48-Serie mit einer Eingangsspannung von bis zu 60VDC und einem Konstantstromausgang von 1050mA mit Analog- oder...
    Mehr >
    REM-Serien von RECOM
    Building- & Home Automation / Energy / Industrial & Automation / Medical

    Low power SMD-Wandler für kritische Medizinanwendungen

    27.03.2019
    RECOM führt SMD-Versionen seiner kürzlich vorgestellten DC/DC-Wandlermodule mit 3,5W, 5W und 6W Leistung für Medizintechnik ein. Alle für kritische medizinische Anwendungen...
    Mehr >
    RECOM RLS-Leitungsinduktorserie
    Automotive / Avionics & Aerospace / Building- & Home Automation / Datacom & Telecom / Defense & Marine / E-Mobility / Energy / Industrial & Automation / Infrastructure / Medical / Nautic / Railway / Transportation

    EMC-Compliance leicht gemacht durch Verwendung von Induktivitäten für RECOM DC/DC-Wandler

    25.02.2019
    Gmunden, 25. Februar 2019 – Ergänzend zum Portfolio seiner DC/DC-Wandler bietet RECOM jetzt eine Baureihe RLS-Induktivitäten an, die vorab geprüft sind, um die Grenzwerte...
    Mehr >
    RECOM & ÖZDISAN Logo

    ÖZDISAN ist RECOMs neuer Distributor in der Türkei

    28.01.2019
    RECOM gibt stolz seine neue Kooperationsvereinbarung mit Özdisan Elektronik A.Ş. bekannt.
    Mehr >
    RECOM stellte kürzlich eine Interface-Platine vor, mit welcher das Sensormodul SensorTile von STMicroelectronics, an RECOMs R-78S Evaluation Board angeschlossen werden kann
    Building- & Home Automation / Industrial & Automation

    Lange Laufzeit mit einzelner AA Batterie für das SensorTile Modul

    03.04.2018
    RECOM stellte kürzlich eine Interface-Platine vor, mit welcher das Sensormodul SensorTile von STMicroelectronics, an RECOMs R-78S Evaluation Board angeschlossen werden kann....
    Mehr >
    RECOM stellte kürzlich eine Interface- Platine vor, mit welcher das Sensormodul SensiBLE v0.1 von SensiEDGE, an RECOMs R-78S Evaluation Board angeschlossen werden kann
    Building- & Home Automation / Industrial & Automation

    RECOMs Evaluation Board verlängert die Laufzeit des SensiBLE Moduls

    19.02.2018
    RECOM stellte kürzlich eine Interface- Platine vor, mit welcher das Sensormodul SensiBLE v0.1 von SensiEDGE, an RECOMs R-78S Evaluation Board angeschlossen werden kann. Diese...
    Mehr >
    Spannungsreglermodul. Ein anderer Name für einen Schaltregler, normalerweise einen nicht isolierten DC/DC-Wandler.

    Sie haben nicht gefunden, wonach Sie gesucht haben?

    Nutzen Sie unsere Parametrische Suche oder finden Sie einen Vertriebspartner in Ihrer Nähe.

    Parametrische Suche

    Finden Sie Produkte anhand Ihrer definierten Spezifikationen.

    Vertriebs-Support

    Für verkaufsbezogene Anfragen in Ihrer Region.