| Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
RTM-0505S
NRND
| 2 | Isolated | 5 | 5 | SMD |
| ||||||
| 2 |
|
RTM-0505S-R
NRND
| 2 | Isolated | 5 | 5 | SMD |
| ||||||
| 3 |
|
RTM-0505S/H
NRND
| 2 | Isolated | 5 | 5 | SMD |
| ||||||
| 4 |
|
RTM-0505S/H-R
NRND
| 2 | Isolated | 5 | 5 | SMD |
| ||||||
| 5 |
|
RTM-1205S
NRND
| 2 | Isolated | 12 | 5 | SMD |
| ||||||
| 6 |
|
RTM-1205S-R
NRND
| 2 | Isolated | 12 | 5 | SMD |
| ||||||
| 7 |
|
RTM-1205S/H
NRND
| 2 | Isolated | 12 | 5 | SMD |
| ||||||
| 8 |
|
RTM-1205S/H-R
NRND
| 2 | Isolated | 12 | 5 | SMD |
| ||||||
| 9 |
|
RTM-2405S
NRND
| 2 | Isolated | 24 | 5 | SMD |
| ||||||
| 10 |
|
RTM-2405S-R
NRND
| 2 | Isolated | 24 | 5 | SMD |
| ||||||
| 11 |
|
RTM-2405S/H
NRND
| 2 | Isolated | 24 | 5 | SMD |
| ||||||
| 12 |
|
RTM-2405S/H-R
NRND
| 2 | Isolated | 24 | 5 | SMD |
|
| Attributes | RTM |
|---|---|
| AC/DC or DC/DC | DC/DC |
| Power (W) | 2 |
| Isolation | Isolated |
| Main Vout (V) | 5 |
| Nr. of Outputs | Single |
| Iout 1 (mA) | 400 |
| Mounting Type | SMD |
| Package Style | SMD |
| Length (mm) | 18 |
| Width (mm) | 8.7 |
| Height (mm) | 7.15 |
| Certifications | EN 60601-1, EN 60950-1, IEC 60950-1 |
| Protections | SCP |
| Directives | RoHS 2 (6/6) |
| Regulation | Unregulated |
| Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
RTM-0505S
NRND
| 2 | 5 | 5 | SMD |
| ||
| 2 |
|
RTM-0505S-R
NRND
| 2 | 5 | 5 | SMD |
| ||
| 3 |
|
RTM-0505S/H
NRND
| 2 | 5 | 5 | SMD |
| ||
| 4 |
|
RTM-0505S/H-R
NRND
| 2 | 5 | 5 | SMD |
| ||
| 5 |
|
RTM-1205S
NRND
| 2 | 5 | 12 | SMD |
| ||
| 6 |
|
RTM-1205S-R
NRND
| 2 | 5 | 12 | SMD |
| ||
| 7 |
|
RTM-1205S/H
NRND
| 2 | 5 | 12 | SMD |
| ||
| 8 |
|
RTM-1205S/H-R
NRND
| 2 | 5 | 12 | SMD |
| ||
| 9 |
|
RTM-2405S
NRND
| 2 | 5 | 24 | SMD |
| ||
| 10 |
|
RTM-2405S-R
NRND
| 2 | 5 | 24 | SMD |
| ||
| 11 |
|
RTM-2405S/H
NRND
| 2 | 5 | 24 | SMD |
| ||
| 12 |
|
RTM-2405S/H-R
NRND
| 2 | 5 | 24 | SMD |
|
| Titel | Typ | Datum |
|---|---|---|
| RTM.pdf | Datasheet |