Miniature Power Supplies for Smart Homes & Smart Offices

To meet the emerging demands of smart building applications, RECOM extends its existing low-power RAC series with new household certified AC/DC converters more cost efficient.

Intelligently networked smart homes and smart offices often require control systems with many low power nodes, actuators and sensors that are “always on”. RECOM’s cost effective AC/DC power supplies were specially designed to power smart building infrastructure 24/7 with very low standby power consumption (as low as 35mW), extra-wide input voltage range and full household (IEC/EN60335-1), CE (LVD+EMC+RoHS2) and industrial safety certifications (IEC/EN/UL60950). They offer compact sizes for easy installation both on- or off-board and deliver reliable, regulated, short-circuit and overload-protected local DC power with reinforced isolation to run smart building automation applications.

Main features:

  • 1-20W converters for versatile installation options
  • 3-30W converters fit into standard recessed wall boxes (RAC03-SER/277, RACM18-ER, and RACM30-ER)
  • Converters with wires*
  • Low standby power consumption: down to 35mW
  • Wide input voltage range (80-305VAC)
  • UL/IEC/EN60950-1 and 60335-1 certified
  • UL/IEC/EN60601-1 certified (RACM18-ER and RACM30-ER)
  • Fully protected: OVP, OLP, SCP, OTP, UVLO
  • 3-year warranty

Applications:

  • Smart homes and smart offices
  • Building automation
  • Security & communication systems
  • Door access controls
  • Remote sensors and actuators
  • Climate controls
  • Touchscreen interfaces
  • Garage door-openers

Produktflyer herunterladen