Power Supplies for a Smarter World

RECOM’s energy-efficient AC/DC and DC/DC converters live up to the Industry 4.0 and IoT challenges and offer high efficiency at both light load and full load at affordable prices.

The Internet of Things (IoT) covers many separate concepts, but they share the following common features: distributed intelligence, multiple interconnected sensors/actuators, and decentralized control. In practice, IoT means that certain spaces, environments, or objects can be made “smart” by incorporating networked sensors that can intercommunicate to make them behave intelligently to reduce costs, mitigate risk or offer a more comfortable environment.

Not every power supply is suitable for an IoT application. They must be compact, reliable, and highly efficient at both low load and full load, and above all, they must be affordable as they will be as common as the sensors, processors, and actuators that they supply. For all these requirements, RECOM offers a variety of suitable products: highly efficient, low standby consumption AC/DC power supplies that can be used in a smart office with hundreds of intelligent sensor nodes or cost-effective miniature DC/DC power supplies to power multiple input channels.

Main features:

  • Low profile AC/DC and DC/DC converters
  • Cost effective
  • Low standby power consumption
  • Wide input voltage range
  • Wide operating temperature range
  • Worldwide safety certifications
  • 3-year warranty

Applications:

  • Networked sensors
  • Smart office & smart buildings
  • Home automation
  • Controller/ gateway power supply
  • WLAN/Bluetooth modules
  • Edge computing
  • 5G Microcells

Produktflyer herunterladen