Suche nach "racm40"

Filtern nach:
Power (W)
  • Min
  • Nom
  • Max
  • Vin (V)
  • Min
  • Nom
  • Max
  • Main Vout (V)
  • Min
  • Nom
  • Max
  • Iout 1 (mA)
  • Min
  • Nom
  • Max
  • Mounting Type
    Package Style
    Length (mm)
  • Min
  • Max
  • Width (mm)
  • Min
  • Max
  • Height (mm)
  • Min
  • Max
  • Certifications
    MAX Operating Temp (°C)
  • Min
  • Protections
      Part Number AC/DC or DC/DC Power (W) Vin (V) Vout 1 (V) Package Style Isolation (kV)
    1 AC/DC, 30 W, Single Output, THT RACM40-05SK-T
    Fokus
    AC/DC 30 80 - 264 5 Potted 1.8"x3.2" 4
    2 AC/DC, 30 W, Single Output, Connector RACM40-05SK/OF
    Fokus
    AC/DC 30 80 - 264 5 Open Frame 1.6"x3" 4
    3 AC/DC, 30 W, Single Output, Connector RACM40-05SK/OF/2x3
    Fokus
    AC/DC 30 80 - 264 5 Open Frame 2"x3" 4
    4 AC/DC, 30 W, Single Output, PCB Mounting Pins RACM40-05SK/OF/PCB-T
    Fokus
    AC/DC 30 80 - 264 5 Open Frame 1.6"x3" 4
    5 AC/DC, 40 W, Single Output, THT RACM40-12SK-T
    Fokus
    AC/DC 40 80 - 264 12 Potted 1.8"x3.2" 4
    6 AC/DC, 40 W, Single Output, Connector RACM40-12SK/OF
    Fokus
    AC/DC 40 80 - 264 12 Open Frame 1.6"x3" 4
    7 AC/DC, 40 W, Single Output, Connector RACM40-12SK/OF/2x3
    Fokus
    AC/DC 40 80 - 264 12 Open Frame 2"x3" 4
    8 AC/DC, 40 W, Single Output, PCB Mounting Pins RACM40-12SK/OF/PCB-T
    Fokus
    AC/DC 40 80 - 264 12 Open Frame 1.6"x3" 4
    9 AC/DC, 40 W, Single Output, THT RACM40-15SK-T
    Fokus
    AC/DC 40 80 - 264 15 Potted 1.8"x3.2" 4
    10 AC/DC, 40 W, Single Output, Connector RACM40-15SK/OF
    Fokus
    AC/DC 40 80 - 264 15 Open Frame 1.6"x3" 4
    11 AC/DC, 40 W, Single Output, Connector RACM40-15SK/OF/2x3
    Fokus
    AC/DC 40 80 - 264 15 Open Frame 2"x3" 4
    12 AC/DC, 40 W, Single Output, PCB Mounting Pins RACM40-15SK/OF/PCB-T
    Fokus
    AC/DC 40 80 - 264 15 Open Frame 1.6"x3" 4
    13 AC/DC, 40 W, Single Output, THT RACM40-18SK-T
    Fokus
    AC/DC 40 80 - 264 18 Potted 1.8"x3.2" 4
    14 AC/DC, 40 W, Single Output, Connector RACM40-18SK/OF
    Fokus
    AC/DC 40 80 - 264 18 Open Frame 1.6"x3" 4
    15 AC/DC, 40 W, Single Output, Connector RACM40-18SK/OF/2x3
    Fokus
    AC/DC 40 80 - 264 18 Open Frame 2"x3" 4
    16 AC/DC, 40 W, Single Output, PCB Mounting Pins RACM40-18SK/OF/PCB-T
    Fokus
    AC/DC 40 80 - 264 18 Open Frame 1.6"x3" 4
    17 AC/DC, 40 W, Single Output, THT RACM40-24SK-T
    Fokus
    AC/DC 40 80 - 264 24 Potted 1.8"x3.2" 4
    18 AC/DC, 40 W, Single Output, Connector RACM40-24SK/OF
    Fokus
    AC/DC 40 80 - 264 24 Open Frame 1.6"x3" 4
    19 AC/DC, 40 W, Single Output, Connector RACM40-24SK/OF/2x3
    Fokus
    AC/DC 40 80 - 264 24 Open Frame 2"x3" 4
    20 AC/DC, 40 W, Single Output, PCB Mounting Pins RACM40-24SK/OF/PCB-T
    Fokus
    AC/DC 40 80 - 264 24 Open Frame 1.6"x3" 4
    21 AC/DC, 40 W, Single Output, THT RACM40-36SK-T
    Fokus
    AC/DC 40 80 - 264 36 Potted 1.8"x3.2" 4
    22 AC/DC, 40 W, Single Output, Connector RACM40-36SK/OF
    Fokus
    AC/DC 40 80 - 264 36 Open Frame 1.6"x3" 4
    23 AC/DC, 40 W, Single Output, Connector RACM40-36SK/OF/2x3
    Fokus
    AC/DC 40 80 - 264 36 Open Frame 2"x3" 4
    24 AC/DC, 40 W, Single Output, PCB Mounting Pins RACM40-36SK/OF/PCB-T
    Fokus
    AC/DC 40 80 - 264 36 Open Frame 1.6"x3" 4
    25 AC/DC, 40 W, Single Output, THT RACM40-48SK-T
    Fokus
    AC/DC 40 80 - 264 48 Potted 1.8"x3.2" 4
    26 AC/DC, 40 W, Single Output, Connector RACM40-48SK/OF
    Fokus
    AC/DC 40 80 - 264 48 Open Frame 1.6"x3" 4
    27 AC/DC, 40 W, Single Output, Connector RACM40-48SK/OF/2x3
    Fokus
    AC/DC 40 80 - 264 48 Open Frame 2"x3" 4
    28 AC/DC, 40 W, Single Output, PCB Mounting Pins RACM40-48SK/OF/PCB-T
    Fokus
    AC/DC 40 80 - 264 48 Open Frame 1.6"x3" 4
    29 AC/DC, 30 W, Single Output, Connector RACM40-05SK/OF-CTN
    AC/DC 30 80 - 264 5 Open Frame 1.6"x3" 4
    30 AC/DC, 40 W, Single Output, Connector RACM40-12SK/OF-CTN
    AC/DC 40 80 - 264 12 Open Frame 1.6"x3" 4
    31 AC/DC, 40 W, Single Output, Connector RACM40-15SK/OF-CTN
    AC/DC 40 80 - 264 15 Open Frame 1.6"x3" 4
    32 AC/DC, 40 W, Single Output, Connector RACM40-18SK/OF-CTN
    AC/DC 40 80 - 264 18 Open Frame 1.6"x3" 4
    33 AC/DC, 40 W, Single Output, Connector RACM40-24SK/OF-CTN
    AC/DC 40 80 - 264 24 Open Frame 1.6"x3" 4
    34 AC/DC, 40 W, Single Output, Connector RACM40-36SK/OF-CTN
    AC/DC 40 80 - 264 36 Open Frame 1.6"x3" 4
    35 AC/DC, 40 W, Single Output, Connector RACM40-48SK/OF-CTN
    AC/DC 40 80 - 264 48 Open Frame 1.6"x3" 4
    36 AC/DC, 40 W, Single Output, Connector RACM40-05S
    NRND
    AC/DC 40 85 - 264 5 Enclosed 3"x2" 4
    37 AC/DC, 40 W, Single Output, Screw Terminal RACM40-05S-ST
    NRND
    AC/DC 40 85 - 264 5 Enclosed 3"x2" 4
    38 AC/DC, 40 W, Single Output, Connector RACM40-05S/OF
    NRND
    AC/DC 40 85 - 264 5 Open Frame 3"x2" 4
    39 AC/DC, 40 W, Single Output, Screw Terminal RACM40-05S/OF-ST
    NRND
    AC/DC 40 85 - 264 5 Open Frame 3"x2" 4
    40 AC/DC, 40 W, Single Output, Connector RACM40-12S
    NRND
    AC/DC 40 85 - 264 12 Enclosed 3"x2" 4
    41 AC/DC, 40 W, Single Output, Screw Terminal RACM40-12S-ST
    NRND
    AC/DC 40 85 - 264 12 Enclosed 3"x2" 4
    42 AC/DC, 40 W, Single Output, Connector RACM40-12S/OF
    NRND
    AC/DC 40 85 - 264 12 Open Frame 3"x2" 4
    43 AC/DC, 40 W, Single Output, Screw Terminal RACM40-12S/OF-ST
    NRND
    AC/DC 40 85 - 264 12 Open Frame 3"x2" 4
    44 AC/DC, 40 W, Single Output, Connector RACM40-15S
    NRND
    AC/DC 40 85 - 264 15 Enclosed 3"x2" 4
    45 AC/DC, 40 W, Single Output, Screw Terminal RACM40-15S-ST
    NRND
    AC/DC 40 85 - 264 15 Enclosed 3"x2" 4
    46 AC/DC, 40 W, Single Output, Connector RACM40-15S/OF
    NRND
    AC/DC 40 85 - 264 15 Open Frame 3"x2" 4
    47 AC/DC, 40 W, Single Output, Screw Terminal RACM40-15S/OF-ST
    NRND
    AC/DC 40 85 - 264 15 Open Frame 3"x2" 4
    48 AC/DC, 40 W, Single Output, Connector RACM40-24S
    NRND
    AC/DC 40 85 - 264 24 Enclosed 3"x2" 4
    49 AC/DC, 40 W, Single Output, Screw Terminal RACM40-24S-ST
    NRND
    AC/DC 40 85 - 264 24 Enclosed 3"x2" 4
    50 AC/DC, 40 W, Single Output, Connector RACM40-24S/OF
    NRND
    AC/DC 40 85 - 264 24 Open Frame 3"x2" 4
    51 AC/DC, 40 W, Single Output, Screw Terminal RACM40-24S/OF-ST
    NRND
    AC/DC 40 85 - 264 24 Open Frame 3"x2" 4
    52 AC/DC, 40 W, Single Output, Connector RACM40-48S
    NRND
    AC/DC 40 85 - 264 48 Enclosed 3"x2" 4
    53 AC/DC, 40 W, Single Output, Screw Terminal RACM40-48S-ST
    NRND
    AC/DC 40 85 - 264 48 Enclosed 3"x2" 4
    54 AC/DC, 40 W, Single Output, Connector RACM40-48S/OF
    NRND
    AC/DC 40 85 - 264 48 Open Frame 3"x2" 4
    55 AC/DC, 40 W, Single Output, Screw Terminal RACM40-48S/OF-ST
    NRND
    AC/DC 40 85 - 264 48 Open Frame 3"x2" 4
    Power (W)
  • Min
  • Nom
  • Max
  • Vin (V)
  • Min
  • Nom
  • Max
  • Main Vout (V)
  • Min
  • Nom
  • Max
  • Iout 1 (mA)
  • Min
  • Nom
  • Max
  • Mounting Type
    Package Style
    Length (mm)
  • Min
  • Max
  • Width (mm)
  • Min
  • Max
  • Height (mm)
  • Min
  • Max
  • Certifications
    MAX Operating Temp (°C)
  • Min
  • Protections
      Serie
    1 AC/DC, Single Output RACM40-K Series
    Fokus
    (35 Produkte)
    • 1.6“x3“, open card units; optional 2“x3“
    • 1.8“x3.2“, encapsulated modules
    • 40W power from -40°C up to +65°C ambient
    • Operating temp. up to +85°C with derating
    2 AC/DC, 40 W, Single Output RACM40 Series
    NRND
    (20 Produkte)
    • Long 5 year warranty
    • 2MOPP/250VAC
    • Suitable for built in Class II applications
    • Wide input voltage range (85-264VAC)
    RACM40-K Serie
    Building- & Home Automation / Energy / Industrial & Automation / Medical

    AC/DC-Stromversorgungen im Miniaturformat mit Zulassung für medizinische Anwendungen

    04.11.2020
    RECOM kündigt den Start der neuen RACM40-K Serie mit 40W AC/DC Stromversorgungen an.
    Mehr >

    Sie haben nicht gefunden, wonach Sie gesucht haben?

    Nutzen Sie unsere parametrische Suche oder finden Sie einen Vertriebspartner in Ihrer Nähe.

    Parametrische Suche

    Finden Sie Produkte anhand Ihrer definierten Spezifikationen.

    Vertriebs-Support

    Für verkaufsbezogene Anfragen in Ihrer Region.