DC/DC (0.3-1.5A) 定電流、調光可

RECOM high-efficiency dimmable LED drivers have modular DC input, constant current sources in through-hole, and wired and SMD formats with PWM digital and analog dimming control. Parts are available in potted and open frame versions. Current ratings are between 0.3 and 1.5A. Output voltages range up to 56V for LED strings, and inputs are available up to 60V. Certifications include EN and UL, and railway and wired versions are IP67 rated.
  Series Power (W) Vin (V) Main Vout (V) Mounting Type Package Style
1 RECOM | RCD-24 Series | DC/DC, Single Output
Focus
10.5 - 37.2 4.5 - 36, 6 - 36 2 to 35, 3 to 31 THT, Wired DIP, Standard
2 RECOM | RCDE-48 Series | DC/DC, THT, Single Output
Focus
18.2, 36.4, 54.6 6 - 60 3 to 52 THT DIP24
3 RECOM | RPY-1.5Q Series | DC/DC, SMD (pinless), 7.5W, Single Output
Focus
7.5 4 - 36 0.8 to 34.8 SMD (pinless) QFN
4 RECOM | RPY-1.5Q-EVM-1 Series | DC/DC, 7.5W, Single Output
Focus
7.5 4 - 36 0.8 to 34.8 Open Frame
5 RECOM | RCD-24/PL Series | DC/DC, SMD (pinless), Single Output
10.5 - 32 4.5 - 36, 6 - 36 2 to 32, 2 to 35 SMD (pinless) Open Frame

… 探しているものが見つかりませんでしたか?

パラメトリック検索を使用するか、近くの販売担当者を探してください。