RECOM offers a range of PCB mounted DC/DC converters for 12V, 24V, 28V, 36V, 48V, 72V, 96V or 110V battery-powered applications.
The 
RP, 
RPA, and 
REC series of board-mounted DC/DC converters are available from 30W to 300W with a power density up to 6.7W/cm³ - one of the highest currently available on the market. They use planar transformers to reduce the converter size without compromising on efficiency or output power, a construction method that also supports a fully automated production process which makes them extremely reliable and cost-effective. These series are used in many space-constrained industrial, 
test-and-measurement, 
transport, 
railway and other demanding applications that require a 4:1 input voltage range; the 
RPA200H-RUW even offers an exceptional 10:1 input voltage range.