AC/DC파워서플라이

AC/DC 파워서플라이는 전자 설계에 필요한 DC 전압을 공급합니다. 2010년 1월 EuP-지침 (에너지 절약 제품)의 도입 이후 높은 효율성에 초점이 맞추어지기 시작했습니다. 특히 리콤의 제품들처럼 대기 전력 소모량을 현저히 줄여야 판매가 가능하게 되었습니다. 리콤의 AC 모듈은 1-1200 와트의 전력을 제공하며 높은 전력 밀도, 낮은 무부하 전류 소모가 적은 것이 특징이며 MTBF는 40년을 보장합니다.
  Series Power (W) Vin (V) Main Vout (V) Isolation (kV) Mounting Type Package Style
1 RECOM | RACPRO1-RD Series | AC/DC, DIN-Rail, Single Output
Focus 신규
9 - 56 12 / 24 / 48 0.5 DIN-Rail DIN-Rail (IP20)
2 RECOM | RAC02E-K/277 Series | AC/DC, THT, 2 W, Single Output
Focus
2 85 - 305 12, 15, 24, 3.3, 5 4 THT 1.35"x0.88"
3 RECOM | RAC03-K Series | AC/DC, 3 W, Single Output
Focus
3 85 - 264, 85 - 265 12, 15, 18, 24, 3.3, 5 3, 4.2 THT, SMD 1"x1"
4 RECOM | RAC03E-K/277 Series | AC/DC, THT, 3 W, Single Output
Focus
3 85 - 305 12, 15, 24, 3.3, 5 4 THT 1.45"x0.95"
5 RECOM | RAC04NE-K/277 Series | AC/DC, 4 W, Single Output
Focus
4 85 - 305 12, 15, 24, 5, 9 4.2 THT, Wired Encapsulated 1.45"x0.94", Encapsulated 1.48"x0.97" (IP65)
6 RECOM | RAC05-K/277 Series | AC/DC, THT, 5 W, Single Output
Focus
5 85 - 305 12, 15, 24, 3.3, 5 4.2 THT Standard
7 RECOM | RAC05-K/480 Series | AC/DC, THT, 5 W, Single Output
Focus
5 85 - 528 12, 15, 5 5.4 THT 2"x1"
8 RECOM | RAC05-K/C14 Series | AC/DC, IEC C14, 5 W, Single Output
Focus
5 85 - 264 12, 15, 24, 3.3, 5 3 IEC C14 Metal
9 RECOM | RAC05E-KT Series | AC/DC, THT, 5 W, Single Output
Focus
5 90 - 264 12, 15, 24, 4, 5 3 THT 1.07"x1.26"
10 RECOM | RACM06E-K/277 Series | AC/DC, THT, 6 W, Single Output
Focus
6 80 - 305 12, 15, 18, 24, 3.3, 5 4.2 THT 1"x1"
11 RECOM | RAC10-K/277 Series | AC/DC, THT, 10 W
Focus
10 85 - 305 12, 15, 18, 24, 3.3, 5, ± 12, ± 15 4 THT 2"x1"
12 RECOM | RAC10E-K/277 Series | AC/DC, THT, 10 W, Single Output
Focus
10 85 - 305 12, 15, 24, 3.3, 5 4 THT 1.8"x1"
13 RECOM | RACM15E-K Series | AC/DC, Single Output
Focus
12, 15 80 - 275 12, 15, 24, 3.3, 30, 5 4.2 Connector, Push-in Terminal Open Frame, DIN-Rail
14 RECOM | RACM16E-K/277 Series | AC/DC, Single Output
Focus
12, 16 85 - 305 12, 15, 24, 3.3, 30, 5 4.2 THT, Wired Potted 2"x1"
15 RECOM | RAC15-K/480 Series | AC/DC, THT, 15 W, Single Output
Focus
15 85 - 528 12, 15, 24, 5 3.6 THT Potted 2"x1.6"
16 RECOM | RAC15-K/WI Series | AC/DC, 15 W, Single Output
Focus
15 18 - 264 12, 15, 24, 5, 54 4 THT, Wired Encapsulated 1.5"x2"
17 RECOM | RAC20NE-K/277/EPID Series | AC/DC, Push-in Terminal, Single Output
Focus
15, 20 85 - 305 12, 24, 36, 5 4.2 Push-in Terminal Panel Mount/DIN-Rail (IP40)
18 RECOM | RAC20-K Series | AC/DC, THT, 20 W
Focus
20 85 - 264 12, 15, 24, 48, 5, 7, ± 12, ± 15 3 THT 2"x1"
19 RECOM | RAC20-K/W Series | AC/DC, Wired, 20 W, Single Output
Focus
20 85 - 264 12, 15, 24, 48, 5 3 Wired 2"x1"
20 RECOM | RAC20E-K/277 Series | AC/DC, THT, 20 W, Single Output
Focus
20 85 - 305 12, 24, 5 4.2 THT 2"x1"
21 RECOM | RAC20NE-K/277 Series | AC/DC, 20 W
Focus 신규
20 85 - 305, 90 - 460 12, 24, 36, ± 12 4.2 THT, Connector Encapsulated 2"x1", Open Frame 3"x1", Encapsulated 2"x1.5"
22 RECOM | RACV22-W Series | AC/DC, Chassis mounting, 22 W, Single Output
Focus
22 176 - 264 24 3.2 Chassis mounting Encapsulated (IP65)
23 RECOM | RAC25-K/480 Series | AC/DC, THT, 25 W, Single Output
Focus
25 85 - 528 12, 15, 24, 5 3.6 THT Potted 3.2"x1.8"
24 RECOM | RACM30-K/277 Series | AC/DC, 30 W
Focus 신규
30 85 - 305 12, 15, 24, 36, 48, 5, 54, ± 12, ± 15 4 THT, Wired, Connector, Push-in Terminal Panel Mount, Open Frame 1.5"x3", Encapsulated potted
25 RECOM | RACM40-K Series | AC/DC, Single Output
Focus
30, 40 80 - 264 12, 15, 18, 24, 36, 48, 5 4 THT, Connector, PCB Mounting Pins Open Frame 2"x3", Open Frame 1.6"x3", Potted 1.8"x3.2"
26 RECOM | RACM60-K Series | AC/DC, Single Output
Focus
40, 60 80 - 264, 80 - 305 12, 15, 24, 36, 48, 5 4.2 Connector, PCB Mounting Pins Open Frame 2"x4", Enclosed 2"x4", Open Frame 2"x3"
27 RECOM | RACM90-K Series | AC/DC, Connector, 90 W, Single Output
Focus
90 85 - 264 12, 15, 24, 36, 48 4 Connector Open Frame 2"x4", Enclosed 2"x4"
28 RECOM | REFIN2U-S Series | AC/DC, DIN-Rail, 90 W, Single Output
Focus 신규
90 85 - 276 24 to 29 3 DIN-Rail 2U Step-Shape DIN-Rail (IP20)
29 RECOM | RACPRO1-S120 Series | AC/DC, DIN-Rail, 120 W, Single Output
Focus 신규
120 85 - 277 12 to 15, 24 to 29, 48 to 56 4 DIN-Rail DIN-Rail (IP20)
30 RECOM | REDIIN120 Series | AC/DC, DIN-Rail, 120 W, Single Output
Focus
120 90 - 264 10.8 to 13.2, 21.6 to 26.4, 43.2 to 52.8 3 DIN-Rail DIN-Rail
31 RECOM | RACM130E-K Series | AC/DC, Connector, 130 W, Single Output
Focus
130 85 - 264 12, 15, 24, 36, 48 4 Connector Open Frame 2"x4", Enclosed 2"x4"
32 RECOM | RACM140E-K Series | AC/DC, Connector, Single Output
Focus
136.8, 140 80 - 264 12 to 18, 22 to 28, 30 to 36, 48 to 54 4.2 Connector Open Frame 3"x5", Enclosed 3"x5"
33 RECOM | RACM230-G Series | AC/DC, Connector, 230 W, Single Output
Focus
230 80 - 264 11.4 to 12.6, 22.8 to 25.2, 34.2 to 37.8, 45.6 to 50.4, 51.3 to 56 4 Connector Open Frame 4"x2", Enclosed 4"x2"
34 RECOM | RACPRO1-S240 Series | AC/DC, DIN-Rail, 240 W, Single Output
Focus 신규
240 85 - 277 24 to 29 4 DIN-Rail DIN-Rail (IP20)
35 RECOM | RACPRO1-S240E Series | AC/DC, DIN-Rail, 240 W, Single Output
Focus 신규
240 85 - 277 12 to 15, 24 to 29, 48 to 56 4 DIN-Rail DIN-Rail (IP20)
36 RECOM | RACPRO1-T240 Series | AC/DC, DIN-Rail, 240 W, Single Output
Focus
240 320 - 575 24 to 28 5 DIN-Rail DIN-Rail (IP20)
37 RECOM | REDIIN240 Series | AC/DC, DIN-Rail, 240 W, Single Output
Focus
240 90 - 264 21.6 to 26.4, 43.2 to 52.8 3 DIN-Rail DIN-Rail
38 RECOM | RACPRO1-S480 Series | AC/DC, DIN-Rail, 480 W, Single Output
Focus 신규
480 85 - 277 24 to 28, 48 to 56 4 DIN-Rail DIN-Rail (IP20)
39 RECOM | RACPRO1-T480 Series | AC/DC, DIN-Rail, 480 W, Single Output
Focus
480 320 - 575 24 to 28, 48 to 56 5 DIN-Rail DIN-Rail (IP20)
40 RECOM | REDIIN480 Series | AC/DC, DIN-Rail, 480 W, Single Output
Focus
480 90 - 264 24 to 28, 48 to 55 3 DIN-Rail DIN-Rail
41 RECOM | RACM550-G Series | AC/DC, Connector/Screw Terminal, 550 W, Single Output
Focus
550 80 - 264 22 to 26, 34 to 38, 46 to 50, 54 to 58 4 Connector/Screw Terminal Open Frame 5"x3", Enclosed 5"x3"
42 RECOM | RACM600-L Series | AC/DC, Connector/Screw Terminal, 600 W, Single Output
Focus
600 80 - 275 19.2 to 28.8, 38.4 to 56, 9.6 to 14.4 4 Connector/Screw Terminal Open Frame 7.7"x4"
43 RECOM | RACPRO1-T960 Series | AC/DC, DIN-Rail, 960 W, Single Output
Focus
960 320 - 575 24 to 28, 48 to 56 5 DIN-Rail DIN-Rail (IP20)
44 RECOM | RACM1200-V Series | AC/DC, Connector, 1200 W, Single Output
Focus
1200 80 - 264 24 to 28, 30 to 36, 48 to 56 4 Connector Enclosed 9"x3.8"
45 RECOM | RAC01-GA Series | AC/DC, THT, 1 W, Single Output
1 85 - 264 12, 5 3 THT Standard
46 RECOM | RAC01-GB Series | AC/DC, THT, 1 W, Single Output
1 85 - 264 12, 24, 3.3, 5 3 THT Standard
47 RECOM | RELI-DA/R Series | AC/DC, Screw Terminal, 1.6 W, Single Output
1.6 90 - 290 Screw Terminal Standard
48 RECOM | RAC02-GA Series | AC/DC, THT, 2 W, Single Output
2 85 - 264 12, 15, 24, 3.3, 5 3 THT Standard
49 RECOM | RAC02-GB Series | AC/DC, THT, 2 W, Single Output
2 85 - 264 12, 15, 24, 3.3, 5 3 THT Standard
50 RECOM | RAC03-GA Series | AC/DC, THT, 3 W, Single Output
3 85 - 305 12, 15, 24, 3.3, 5 3 THT Standard
51 RECOM | RAC03-GB Series | AC/DC, THT, 3 W, Single Output
3 85 - 305 12, 15, 24, 3.3, 5, 9 3 THT Standard
52 RECOM | RACD03 Series | AC/DC, Wired, 3 W, Single Output
3 90 - 264 15, 3 to 9.5, 6 3.75 Wired Standard
53 RECOM | RELV4 Series | AC/DC, Screw Terminal, 3.2 W, Single Output
3.2 90 - 264 16 3.75 Screw Terminal Standard
54 RECOM | RAC3.5-K/277 Series | AC/DC, THT, 3.5 W, Single Output
3.5 85 - 305 12, 15, 24, 3.3, 5 4.2 THT Standard
55 RECOM | RAC04-GA Series | AC/DC, THT, 4 W, Single Output
4 85 - 305 12, 24, 5, 9 3 THT Standard
56 RECOM | RAC04-GB Series | AC/DC, THT, 4 W, Single Output
4 85 - 305 12, 15, 24, 3.3, 5, 9 3 THT Standard
57 RECOM | RAC04-K/277 Series | AC/DC, THT, 4 W, Single Output
4 80 - 305 12, 15, 24, 3.3, 5 4 THT Standard
58 RECOM | RACD04 Series | AC/DC, Wired, Single Output
4, 4.2 90 - 264 3 to 12, 3 to 6, 3 to 8 3.75 Wired Standard
59 RECOM | RACV04 Series | AC/DC, Wired, 4 W, Single Output
4 90 - 264 12, 24 3.75 Wired Standard
60 RECOM | RAC05-K Series | AC/DC, THT, 5 W, Single Output
5 85 - 264 12, 15, 24, 3.3, 5 3 THT 1"x1"
61 RECOM | RAC05-K/277/W Series | AC/DC, Wired, 5 W, Single Output
5 85 - 305 12, 15, 24, 3.3, 5 4.2 Wired Standard
62 RECOM | RAC05-K/PD3/H Series | AC/DC, THT, 5 W, Single Output
5 90 - 318 12, 5 5.4 THT 2"x1"
63 RECOM | RAC05E-K Series | AC/DC, THT, 5 W, Single Output
5 90 - 264 12, 15, 24, 5 3 THT 1.46"x0.95"
64 RECOM | RACD07 Series | AC/DC, Wired, Single Output
7 - 7.4 90 - 295 10 to 20, 14 to 28, 3 to 10.5, 5 to 14.5 3.75 Wired Standard
65 RECOM | RAC15-K Series | AC/DC, THT, 15 W, Single Output
15 85 - 264 12, 15, 24, 5 3 THT 2"x1"
66 RECOM | RACM18-ER Series | AC/DC, THT, 18 W, Single Output
18 90 - 264 12, 24, 5 4.6 THT Potted (IP68)
67 RECOM | RACM18-ER/W Series | AC/DC, Wired, 18 W, Single Output
18 90 - 264 12, 24, 5 4.6 Wired Potted (IP68)
68 RECOM | RAC20-K/277 Series | AC/DC, THT, 20 W
20 85 - 305 12, 15, 24, 5, ± 12, ± 15 3 THT 2"x1"
69 RECOM | RACM30-ER Series | AC/DC, THT, 30 W, Single Output
30 90 - 264 12, 24 4.4 THT Potted (IP68)
70 RECOM | RACM30-ER/W Series | AC/DC, Wired, 30 W, Single Output
30 90 - 264 12, 24 4.4 Wired Potted (IP68)
71 RECOM | RACM65 Series | AC/DC, 65 W, Single Output
65 85 - 264 10.8 to 13.2, 13.5 to 16.5, 21.6 to 26.4, 4.5 to 5.5, 43.2 to 52.8 4 Screw Terminal, Connector Enclosed 3"x2", Open Frame 3"x2"
72 RECOM | RACM100 Series | AC/DC, Connector, 100 W, Single Output
100 85 - 264 10.8 to 13.2, 13.5 to 16.5, 21.6 to 26.4, 43.2 to 52.8 4 Connector Enclosed 3"x2", Open Frame 3"x2"
73 RECOM | RAC150-G Series | AC/DC, Connector, 150 W, Single Output
150 90 - 264 12, 24, 48 3 Connector Open Frame 4"x2", Enclosed 4"x2"
74 RECOM | RAC02-E/277 Series | AC/DC, THT, 2 W, Single Output
NRND
2 85 - 305 12, 24, 3.3, 5 3 THT Standard
75 RECOM | RAC02-E/277/W Series | AC/DC, Wired, 2 W, Single Output
NRND
2 85 - 305 12, 24, 3.3, 5 3 Wired Standard
76 RECOM | RAC03-E/277 Series | AC/DC, THT, 3 W, Single Output
NRND
3 85 - 305 12, 24, 3.3, 5 3 THT Standard
77 RECOM | RAC03-E/277/W Series | AC/DC, Wired, 3 W, Single Output
NRND
3 85 - 305 12, 24, 3.3, 5 3 Wired Standard
78 RECOM | RAC03-ER/277 Series | AC/DC, Wired, 3 W, Single Output
NRND
3 85 - 305 12, 24, 3.3, 5 3 Wired Standard
79 RECOM | RAC04-A Series | AC/DC, THT, 4 W
NRND
4 90 - 264, 90 - 305 12, 15, 24, 3.3, 5, 5 / 12, 9 3 THT Standard
80 RECOM | RAC04-C/230 Series | AC/DC, THT, 4 W
NRND
4 80 - 264 12, 15, 24, 3.3, 5, 5 / 12, ± 12, ± 5 3.75 THT Standard
81 RECOM | RAC04-C/277 Series | AC/DC, THT, 4 W
NRND
4 80 - 305 12, 15, 24, 3.3, 5, 5 / 12, ± 12, ± 5 3.75 THT Standard
82 RECOM | RAC05-C Series | AC/DC, THT, 5 W
End Of Life
5 80 - 264 12, 15, 24, 3.3, 5, 9, ± 12, ± 15, ± 5 3 THT Standard
83 RECOM | RAC06-C Series | AC/DC, THT, 6 W
End Of Life
6 80 - 264 12, 15, 24, 3.3, 5, 9, ± 12, ± 15, ± 5 3 THT Standard
84 RECOM | RAC10-C/277 Series | AC/DC, THT, 10 W
End Of Life
10 80 - 305 12, 15, 24, 3.3, 5, ± 12, ± 15, ± 5 3.75 THT Standard
85 RECOM | RAC20-B Series | AC/DC, Single Output
NRND
11.9, 18, 20 90 - 264 12, 15, 24, 3.3, 5 3 THT, Screw Terminal Standard
86 RECOM | RAC20-N Series | AC/DC, THT, Single Output
NRND
12, 18, 20 90 - 264 12, 15, 24, 3.3, 5 3 THT Standard
87 RECOM | RAC20-A Series | AC/DC, 20 W
NRND
20 90 - 264 12, 15, 24, 3.3, 5, 5 / ± 12, 5 / ± 15, 9, ± 12, ± 15, ± 5 3 THT, Screw Terminal Standard
88 RECOM | RAC40-B Series | AC/DC, 40 W
NRND
40 90 - 264 12, 15, 24, 5, 5 / 12, 5 / ± 12, 5 / ± 15, ± 12, ± 15, ± 5 3 THT, Screw Terminal Standard
89 RECOM | RACM40 Series | AC/DC, 40 W, Single Output
NRND
40 85 - 264 10.8 to 13.2, 13.5 to 16.5, 21.6 to 26.4, 4.5 to 5.5, 43.2 to 52.8 4 Screw Terminal, Connector Enclosed 3"x2", Open Frame 3"x2"
Signature Highlight Products: AC/DC Power Image

Signature Highlight Products: AC/DC Power

RECOM AC/DC 기술 자료집

AC/DC 지식 서적

  • 폭넓은 전자공학 지식을 한 권에 집대성
  • 총 12개 기술 챕터 수록
  • 선형 AC/DC 전원공급기, 피상·무효·유효 전력, AC 이론, 능동·수동 AC 부품 선정, PFC 기법 등 포괄
  • 저자: 스티브 로버츠(RECOM 기술 이사)
  • 무료 다운로드 제공


…원하시는 정보를 찾지 못하셨나요?

매개변수 검색을 이용하거나 가까운 영업 담당자를 찾아보세요.

제품 검색

주요 사양 기준에 따라 제품을 찾아보세요.

영업 지원

가까운 문의처를 찾아보시기 바랍니다.