SIP Switching Regulators

0.1-5A
RECOM's SIP switching regulators are engineered for specialists requiring compact, efficient, and dependable non-isolated power conversion for through-hole applications. Spanning 0.25W to 12W, these switching regulators SIP serve as a high-performance alternative to traditional linear regulators in industrial and battery-powered environments.

These SIP buck or boost regulators provide superior efficiency and stable output in a compact single-in-line package, facilitating rapid integration into dense PCB layouts. The non-isolated SIP regulators streamline low power conversion and minimize thermal output, ideal for modernizing legacy 78xx designs or enhancing system-wide efficiency.

For industrial controls or embedded electronics, these low power switching regulators and regulated SIP switching modules mitigate energy loss and simplify thermal management. Engineers can leverage drop-in compatible formats and compact SIP power regulators to accelerate development cycles and decrease redesign overhead.

As a leading global manufacturer, RECOM guarantees long-term availability and comprehensive technical support for its high-efficiency SIP regulators. This commitment makes RECOM the primary choice for industrial SIP regulators and reliable power conversion solutions.

Review the detailed specifications below to select the optimal SIP switching regulator for your specific technical requirements.
Power (W)
  • Min
  • Nom
  • Max
  • Vin (V)
  • Min
  • Nom
  • Max
  • Main Vout (V)
  • Min
  • Nom
  • Max
  • Iout 1 (mA)
  • Min
  • Nom
  • Max
  • Package Style
    Length (mm)
  • Min
  • Max
  • Width (mm)
  • Min
  • Max
  • Height (mm)
  • Min
  • Max
  • Certifications
    MAX Operating Temp (°C)
  • Min
  • Protections
    Current (A)
      Series Current (A) Vin (V) Main Vout (V) Mounting Type Package Style
    1 RECOM | R-78HE-0.3 Series | DC/DC, THT, 1.5W, Single Output
    Focus
    0.3 6.5 - 72 5 THT SIP3
    2 RECOM | R-78CK-0.5 Series | DC/DC, THT, Single Output
    Focus
    0.5 5 - 40, 6.5 - 40, 15 - 40, 18 - 40 12, 15, 3.3, 5 THT SIP3
    3 RECOM | R-78K-0.5 Series | DC/DC, THT, Single Output
    Focus
    0.5 4.5 - 36, 6.5 - 36, 8 - 36, 12 - 36, 15 - 36, 18 - 36 1.5, 1.8, 12, 15, 2.5, 3.3, 5, 6.5, 9 THT SIP3
    4 RECOM | R-78K-1.0 Series | DC/DC, THT, Single Output
    Focus
    1 4.5 - 36, 6.5 - 36, 12 - 36, 15 - 36, 18 - 36 1.8, 12, 15, 2.5, 3.3, 5, 9 THT SIP3
    5 RECOM | R-78K-2.0 Series | DC/DC, THT, Single Output
    Focus
    2 4.5 - 36, 6.5 - 36, 11 - 36, 14 - 36, 18 - 36 1.2, 1.5, 1.8, 12, 15, 2.5, 3.3, 5, 9 THT SIP3
    6 RECOM | R-78S-0.1 Series | DC/DC, THT, Single Output
    0.1 0.65 - 1.3, 0.65 - 3.15, 0.65 - 3.3 1.8, 3.3, 3.6 THT SIP4
    7 RECOM | R-78HB-0.3 Series | DC/DC, THT, 7.2W, Single Output
    0.3 36 - 72 24 THT SIP3
    8 RECOM | R-78-0.5 Series | DC/DC, THT, Single Output
    0.5 4.75 - 30, 4.75 - 32, 6.5 - 32, 8 - 32, 11 - 32, 15 - 32, 18 - 32 1.5, 1.8, 12, 15, 2.5, 3.3, 5, 6.5, 9 THT SIP3
    9 RECOM | R-78E-0.5 Series | DC/DC, THT, Single Output
    0.5 6 - 28, 7 - 28, 12 - 28, 15 - 28, 18 - 28 12, 15, 3.3, 5, 9 THT SIP3
    10 RECOM | R-78HB-0.5 Series | DC/DC, THT, Single Output
    0.5 9 - 72, 14 - 72, 17 - 72, 20 - 72 12, 15, 3.3, 5, 6.5, 9 THT SIP3
    11 RECOM | R-6 Series | DC/DC, THT, Single Output
    1, 2 9 - 32, 11 - 32, 14 - 32 1.5 to 3.6, 1.5 to 4.5, 1.8 to 6, 1.8 to 9, 3.3 to 15 THT SIP12
    12 RECOM | R-78-1.0 Series | DC/DC, THT, Single Output
    1 4.75 - 18, 6.5 - 18 1.8, 2.5, 3.3, 5 THT SIP3
    13 RECOM | R-78B-1.0 Series | DC/DC, THT, Single Output
    1 4.75 - 26, 4.75 - 32, 6.5 - 32, 9 - 32, 12 - 32, 16 - 32, 20 - 32 1.5, 1.8, 12, 15, 2.5, 3.3, 5, 6.5, 9 THT SIP3
    14 RECOM | R-78C-1.0 Series | DC/DC, THT, Single Output
    1 5 - 42, 7 - 42, 8 - 42, 12 - 42, 15 - 42, 18 - 42 1.8, 12, 15, 3.3, 5, 9 THT SIP3
    15 RECOM | R-78E-1.0 Series | DC/DC, THT, Single Output
    1 7 - 28, 8 - 28, 15 - 27 12, 3.3, 5 THT SIP3
    16 RECOM | R-78B-1.5 Series | DC/DC, THT, Single Output
    1.5 4.75 - 18, 6.5 - 18, 8 - 18 3.3, 5, 6.5 THT SIP3
    17 RECOM | R-7 Series | DC/DC, THT, Single Output
    2, 3, 4 4.5 - 28, 6.5 - 28, 8.5 - 28, 12 - 28, 15 - 28, 19 - 28 10 to 14, 13 to 17, 2.5 to 5.5, 3 to 5.5, 5 to 7.5, 5 to 8, 7 to 11 THT SIP12
    18 RECOM | R-78B-2.0 Series | DC/DC, THT, Single Output
    2 4.75 - 32, 6.5 - 32, 11 - 32, 15 - 32, 18 - 32 1.2, 1.5, 1.8, 12, 15, 2.5, 3.3, 5, 9 THT SIP3

    Frequently Asked Questions

    SIP switching regulators are engineered for specialists requiring efficient, non-isolated voltage conversion in space-constrained through-hole designs. Primarily deployed in industrial controls, embedded systems, and battery-powered electronics, they are essential where minimizing thermal output and maximizing system efficiency are paramount. Their single-in-line format ensures seamless integration into both dense legacy and modern PCB layouts.
    The primary advantage is efficiency. While linear regulators dissipate excess voltage as heat—often requiring large, expensive heatsinks—switching regulators convert the voltage with up to 97% efficiency. This drastically reduces thermal output, eliminates the need for heatsinks, and extends the life of surrounding components.
    No, SIP switching regulators are non-isolated (the input and output share a common ground). They are intended for point-of-load (POL) conversion where galvanic isolation is not required. If your application requires protection from high-voltage transients or a separate ground, you should consider RECOM’s isolated DC/DC converters.
    Yes, many SIP buck regulators are specifically engineered as pin-compatible upgrades for standard 78xx linear regulators. This allows specialists to enhance efficiency and modernize existing systems with minimal redesign overhead, leveraging drop-in compatible formats to accelerate development cycles.

    …원하시는 정보를 찾지 못하셨나요?

    매개변수 검색을 이용하거나 가까운 영업 담당자를 찾아보세요.