Search Results for "RAC"

Filter by:
Power (W)
  • Min
  • Nom
  • Max
  • Isolation
    Vin (V)
  • Min
  • Nom
  • Max
  • Main Vout (V)
  • Min
  • Nom
  • Max
  • Nr. of Outputs
    Iout 1 (mA)
  • Min
  • Nom
  • Max
  • Iout 2 (mA)
  • Min
  • Nom
  • Max
  • Isolation (kV)
  • Min
  • Nom
  • Max
  • Mounting Type
    Package Style
    Length (mm)
  • Min
  • Max
  • Width (mm)
  • Min
  • Max
  • Height (mm)
  • Min
  • Max
  • Certifications
    MIN Operating Temp (°C)
  • Max
  • MAX Operating Temp (°C)
  • Min
  • Protections
    Regulation
    CRA relevant
      Part Number Product Category Power (W) Vin (V) Vout 1 (V) Package Style Isolation (kV)
    1 RECOM | RAC02E-05SK/277 | AC/DC, THT, 2W, Single Output
    Focus
    AC/DC 2 85 - 305 5 1.35"x0.88" 4
    2 RECOM | RAC02E-12SK/277 | AC/DC, THT, 2W, Single Output
    Focus
    AC/DC 2 85 - 305 12 1.35"x0.88" 4
    3 RECOM | RAC02E-15SK/277 | AC/DC, THT, 2W, Single Output
    Focus
    AC/DC 2 85 - 305 15 1.35"x0.88" 4
    4 RECOM | RAC02E-24SK/277 | AC/DC, THT, 2W, Single Output
    Focus
    AC/DC 2 85 - 305 24 1.35"x0.88" 4
    5 RECOM | RAC02E-3.3SK/277 | AC/DC, THT, 2W, Single Output
    Focus
    AC/DC 2 85 - 305 3.3 1.35"x0.88" 4
    6 RECOM | RAC03-05SK | AC/DC, THT, 3W, Single Output
    Focus
    AC/DC 3 85 - 264 5 1"x1" 3
    7 RECOM | RAC03-05SK/SMT-R | AC/DC, SMD, 3W, Single Output
    Focus
    AC/DC 3 85 - 265 5 1"x1" 4.2
    8 RECOM | RAC03-12SK | AC/DC, THT, 3W, Single Output
    Focus
    AC/DC 3 85 - 264 12 1"x1" 3
    9 RECOM | RAC03-12SK/SMT-R | AC/DC, SMD, 3W, Single Output
    Focus
    AC/DC 3 85 - 265 12 1"x1" 4.2
    10 RECOM | RAC03-15SK | AC/DC, THT, 3W, Single Output
    Focus
    AC/DC 3 85 - 264 15 1"x1" 3
    11 RECOM | RAC03-15SK/SMT-R | AC/DC, SMD, 3W, Single Output
    Focus
    AC/DC 3 85 - 265 15 1"x1" 4.2
    12 RECOM | RAC03-18SK | AC/DC, THT, 3W, Single Output
    Focus
    AC/DC 3 85 - 264 18 1"x1" 3
    13 RECOM | RAC03-24SK | AC/DC, THT, 3W, Single Output
    Focus
    AC/DC 3 85 - 264 24 1"x1" 3
    14 RECOM | RAC03-24SK/SMT-R | AC/DC, SMD, 3W, Single Output
    Focus
    AC/DC 3 85 - 265 24 1"x1" 4.2
    15 RECOM | RAC03-3.3SK | AC/DC, THT, 3W, Single Output
    Focus
    AC/DC 3 85 - 264 3.3 1"x1" 3
    16 RECOM | RAC03-3.3SK/SMT-R | AC/DC, SMD, 3W, Single Output
    Focus
    AC/DC 3 85 - 265 3.3 1"x1" 4.2
    17 RECOM | RAC03E-05SK/277 | AC/DC, THT, 3W, Single Output
    Focus
    AC/DC 3 85 - 305 5 1.45"x0.95" 4
    18 RECOM | RAC03E-12SK/277 | AC/DC, THT, 3W, Single Output
    Focus
    AC/DC 3 85 - 305 12 1.45"x0.95" 4
    19 RECOM | RAC03E-15SK/277 | AC/DC, THT, 3W, Single Output
    Focus
    AC/DC 3 85 - 305 15 1.45"x0.95" 4
    20 RECOM | RAC03E-24SK/277 | AC/DC, THT, 3W, Single Output
    Focus
    AC/DC 3 85 - 305 24 1.45"x0.95" 4
    21 RECOM | RAC03E-3.3SK/277 | AC/DC, THT, 3W, Single Output
    Focus
    AC/DC 3 85 - 305 3.3 1.45"x0.95" 4
    22 RECOM | RAC04NE-05SK/277 | AC/DC, THT, 4W, Single Output
    Focus
    AC/DC 4 85 - 305 5 Encapsulated 1.45"x0.94" 4.2
    23 RECOM | RAC04NE-05SK/277/W | AC/DC, Wired, 4W, Single Output
    Focus
    AC/DC 4 85 - 305 5 Encapsulated 1.48"x0.97" (IP65) 4.2
    24 RECOM | RAC04NE-09SK/277 | AC/DC, THT, 4W, Single Output
    Focus
    AC/DC 4 85 - 305 9 Encapsulated 1.45"x0.94" 4.2
    25 RECOM | RAC04NE-12SK/277 | AC/DC, THT, 4W, Single Output
    Focus
    AC/DC 4 85 - 305 12 Encapsulated 1.45"x0.94" 4.2
    26 RECOM | RAC04NE-12SK/277/W | AC/DC, Wired, 4W, Single Output
    Focus
    AC/DC 4 85 - 305 12 Encapsulated 1.48"x0.97" (IP65) 4.2
    27 RECOM | RAC04NE-15SK/277 | AC/DC, THT, 4W, Single Output
    Focus
    AC/DC 4 85 - 305 15 Encapsulated 1.45"x0.94" 4.2
    28 RECOM | RAC04NE-24SK/277 | AC/DC, THT, 4W, Single Output
    Focus
    AC/DC 4 85 - 305 24 Encapsulated 1.45"x0.94" 4.2
    29 RECOM | RAC04NE-24SK/277/W | AC/DC, Wired, 4W, Single Output
    Focus
    AC/DC 4 85 - 305 24 Encapsulated 1.48"x0.97" (IP65) 4.2
    30 RECOM | RAC05-05SK/277 | AC/DC, THT, 5W, Single Output
    Focus
    AC/DC 5 85 - 305 5 Standard 4.2
    31 RECOM | RAC05-05SK/480 | AC/DC, THT, 5W, Single Output
    Focus
    AC/DC 5 85 - 528 5 2"x1" 5.4
    32 RECOM | RAC05-12SK/277 | AC/DC, THT, 5W, Single Output
    Focus
    AC/DC 5 85 - 305 12 Standard 4.2
    33 RECOM | RAC05-12SK/480 | AC/DC, THT, 5W, Single Output
    Focus
    AC/DC 5 85 - 528 12 2"x1" 5.4
    34 RECOM | RAC05-15SK/277 | AC/DC, THT, 5W, Single Output
    Focus
    AC/DC 5 85 - 305 15 Standard 4.2
    35 RECOM | RAC05-15SK/480 | AC/DC, THT, 5W, Single Output
    Focus
    AC/DC 5 85 - 528 15 2"x1" 5.4
    36 RECOM | RAC05-24SK/277 | AC/DC, THT, 5W, Single Output
    Focus
    AC/DC 5 85 - 305 24 Standard 4.2
    37 RECOM | RAC05-3.3SK/277 | AC/DC, THT, 5W, Single Output
    Focus
    AC/DC 5 85 - 305 3.3 Standard 4.2
    38 RECOM | RAC05E-04SKT | AC/DC, THT, 5W, Single Output
    Focus
    AC/DC 5 90 - 264 4 1.07"x1.26" 3
    39 RECOM | RAC05E-05SKT | AC/DC, THT, 5W, Single Output
    Focus
    AC/DC 5 90 - 264 5 1.07"x1.26" 3
    40 RECOM | RAC05E-12SKT | AC/DC, THT, 5W, Single Output
    Focus
    AC/DC 5 90 - 264 12 1.07"x1.26" 3
    41 RECOM | RAC05E-15SKT | AC/DC, THT, 5W, Single Output
    Focus
    AC/DC 5 90 - 264 15 1.07"x1.26" 3
    42 RECOM | RAC05E-24SKT | AC/DC, THT, 5W, Single Output
    Focus
    AC/DC 5 90 - 264 24 1.07"x1.26" 3
    43 RECOM | RAC10-05SK/277 | AC/DC, THT, 10W, Single Output
    Focus
    AC/DC 10 85 - 305 5 2"x1" 4
    44 RECOM | RAC10-12DK/277 | AC/DC, THT, 10W, Dual Output
    Focus
    AC/DC 10 85 - 305 12 2"x1" 4
    45 RECOM | RAC10-12SK/277 | AC/DC, THT, 10W, Single Output
    Focus
    AC/DC 10 85 - 305 12 2"x1" 4
    46 RECOM | RAC10-15DK/277 | AC/DC, THT, 10W, Dual Output
    Focus
    AC/DC 10 85 - 305 15 2"x1" 4
    47 RECOM | RAC10-15SK/277 | AC/DC, THT, 10W, Single Output
    Focus
    AC/DC 10 85 - 305 15 2"x1" 4
    48 RECOM | RAC10-18SK/277 | AC/DC, THT, 10W, Single Output
    Focus
    AC/DC 10 85 - 305 18 2"x1" 4
    49 RECOM | RAC10-24SK/277 | AC/DC, THT, 10W, Single Output
    Focus
    AC/DC 10 85 - 305 24 2"x1" 4
    50 RECOM | RAC10-3.3SK/277 | AC/DC, THT, 10W, Single Output
    Focus
    AC/DC 10 85 - 305 3.3 2"x1" 4
    51 RECOM | RAC10E-05SK/277 | AC/DC, THT, 10W, Single Output
    Focus
    AC/DC 10 85 - 305 5 1.8"x1" 4
    52 RECOM | RAC10E-12SK/277 | AC/DC, THT, 10W, Single Output
    Focus
    AC/DC 10 85 - 305 12 1.8"x1" 4
    53 RECOM | RAC10E-15SK/277 | AC/DC, THT, 10W, Single Output
    Focus
    AC/DC 10 85 - 305 15 1.8"x1" 4
    54 RECOM | RAC10E-24SK/277 | AC/DC, THT, 10W, Single Output
    Focus
    AC/DC 10 85 - 305 24 1.8"x1" 4
    55 RECOM | RAC10E-3.3SK/277 | AC/DC, THT, 10W, Single Output
    Focus
    AC/DC 10 85 - 305 3.3 1.8"x1" 4
    56 RECOM | RAC15-05SK/480 | AC/DC, THT, 15W, Single Output
    Focus
    AC/DC 15 85 - 528 5 Potted 2"x1.6" 3.6
    57 RECOM | RAC15-05SK/WI | AC/DC, THT, 15W, Single Output
    Focus
    AC/DC 15 18 - 264 5 Encapsulated 1.5"x2" 4
    58 RECOM | RAC15-05SK/WI/W | AC/DC, Wired, 15W, Single Output
    Focus
    AC/DC 15 18 - 264 5 Encapsulated 1.5"x2" 4
    59 RECOM | RAC15-12SK/480 | AC/DC, THT, 15W, Single Output
    Focus
    AC/DC 15 85 - 528 12 Potted 2"x1.6" 3.6
    60 RECOM | RAC15-12SK/WI | AC/DC, THT, 15W, Single Output
    Focus
    AC/DC 15 18 - 264 12 Encapsulated 1.5"x2" 4
    61 RECOM | RAC15-12SK/WI/W | AC/DC, Wired, 15W, Single Output
    Focus
    AC/DC 15 18 - 264 12 Encapsulated 1.5"x2" 4
    62 RECOM | RAC15-15SK/480 | AC/DC, THT, 15W, Single Output
    Focus
    AC/DC 15 85 - 528 15 Potted 2"x1.6" 3.6
    63 RECOM | RAC15-15SK/WI | AC/DC, THT, 15W, Single Output
    Focus
    AC/DC 15 18 - 264 15 Encapsulated 1.5"x2" 4
    64 RECOM | RAC15-15SK/WI/W | AC/DC, Wired, 15W, Single Output
    Focus
    AC/DC 15 18 - 264 15 Encapsulated 1.5"x2" 4
    65 RECOM | RAC15-24SK/480 | AC/DC, THT, 15W, Single Output
    Focus
    AC/DC 15 85 - 528 24 Potted 2"x1.6" 3.6
    66 RECOM | RAC15-24SK/WI | AC/DC, THT, 15W, Single Output
    Focus
    AC/DC 15 18 - 264 24 Encapsulated 1.5"x2" 4
    67 RECOM | RAC15-24SK/WI/W | AC/DC, Wired, 15W, Single Output
    Focus
    AC/DC 15 18 - 264 24 Encapsulated 1.5"x2" 4
    68 RECOM | RAC15-54SK/WI | AC/DC, THT, 15W, Single Output
    Focus
    AC/DC 15 18 - 264 54 Encapsulated 1.5"x2" 4
    69 RECOM | RAC15-54SK/WI/W | AC/DC, Wired, 15W, Single Output
    Focus
    AC/DC 15 18 - 264 54 Encapsulated 1.5"x2" 4
    70 RECOM | RAC20-05SK | AC/DC, THT, 20W, Single Output
    Focus
    AC/DC 20 85 - 264 5 2"x1" 3
    71 RECOM | RAC20-05SK/W | AC/DC, Wired, 20W, Single Output
    Focus
    AC/DC 20 85 - 264 5 2"x1" 3
    72 RECOM | RAC20-07SK | AC/DC, THT, 20W, Single Output
    Focus
    AC/DC 20 85 - 264 7 2"x1" 3
    73 RECOM | RAC20-12DK | AC/DC, THT, 20W, Dual Output
    Focus
    AC/DC 20 85 - 264 12 2"x1" 3
    74 RECOM | RAC20-12SK | AC/DC, THT, 20W, Single Output
    Focus
    AC/DC 20 85 - 264 12 2"x1" 3
    75 RECOM | RAC20-12SK/277/NE/W | AC/DC, Wired, 20W, Single Output
    Focus
    AC/DC 20 85 - 305 12 Encapsulated 2"x1" 4
    76 RECOM | RAC20-12SK/W | AC/DC, Wired, 20W, Single Output
    Focus
    AC/DC 20 85 - 264 12 2"x1" 3
    77 RECOM | RAC20-15DK | AC/DC, THT, 20W, Dual Output
    Focus
    AC/DC 20 85 - 264 15 2"x1" 3
    78 RECOM | RAC20-15SK | AC/DC, THT, 20W, Single Output
    Focus
    AC/DC 20 85 - 264 15 2"x1" 3
    79 RECOM | RAC20-15SK/W | AC/DC, Wired, 20W, Single Output
    Focus
    AC/DC 20 85 - 264 15 2"x1" 3
    80 RECOM | RAC20-24SK | AC/DC, THT, 20W, Single Output
    Focus
    AC/DC 20 85 - 264 24 2"x1" 3
    81 RECOM | RAC20-24SK/277/NE/W | AC/DC, Wired, 20W, Single Output
    Focus
    AC/DC 20 85 - 305 24 Encapsulated 2"x1" 4
    82 RECOM | RAC20-24SK/W | AC/DC, Wired, 20W, Single Output
    Focus
    AC/DC 20 85 - 264 24 2"x1" 3
    83 RECOM | RAC20-48SK | AC/DC, THT, 20W, Single Output
    Focus
    AC/DC 20 85 - 264 48 2"x1" 3
    84 RECOM | RAC20-48SK/W | AC/DC, Wired, 20W, Single Output
    Focus
    AC/DC 20 85 - 264 48 2"x1" 3
    85 RECOM | RAC20E-05SK/277 | AC/DC, THT, 20W, Single Output
    Focus
    AC/DC 20 85 - 305 5 2"x1" 4.2
    86 RECOM | RAC20E-12SK/277 | AC/DC, THT, 20W, Single Output
    Focus
    AC/DC 20 85 - 305 12 2"x1" 4.2
    87 RECOM | RAC20E-24SK/277 | AC/DC, THT, 20W, Single Output
    Focus
    AC/DC 20 85 - 305 24 2"x1" 4.2
    88 RECOM | RAC20NE-05SK/277/EPID | AC/DC, Push-in Terminal, 15W, Single Output
    Focus
    AC/DC 15 85 - 305 5 Panel Mount/DIN-Rail (IP40) 4.2
    89 RECOM | RAC20NE-12DK/277/400 | AC/DC, THT, 20W, Dual Output
    Focus
    AC/DC 20 90 - 460 12 Encapsulated 2"x1.5" 4.2
    90 RECOM | RAC20NE-12DK/277/HT | AC/DC, THT, 20W, Dual Output
    Focus
    AC/DC 20 85 - 305 12 Encapsulated 2"x1.5" 4.2
    91 RECOM | RAC20NE-12SK/277 | AC/DC, THT, 20W, Single Output
    Focus
    AC/DC 20 85 - 305 12 Encapsulated 2"x1" 4.2
    92 RECOM | RAC20NE-12SK/277/EPID | AC/DC, Push-in Terminal, 20W, Single Output
    Focus
    AC/DC 20 85 - 305 12 Panel Mount/DIN-Rail (IP40) 4.2
    93 RECOM | RAC20NE-12SK/277/OF | AC/DC, Connector, 20W, Single Output
    Focus
    AC/DC 20 85 - 305 12 Open Frame 3"x1" 4.2
    94 RECOM | RAC20NE-24SK/277 | AC/DC, THT, 20W, Single Output
    Focus
    AC/DC 20 85 - 305 24 Encapsulated 2"x1" 4.2
    95 RECOM | RAC20NE-24SK/277/400 | AC/DC, THT, 20W, Single Output
    Focus
    AC/DC 20 90 - 460 24 Encapsulated 2"x1.5" 4.2
    96 RECOM | RAC20NE-24SK/277/EPID | AC/DC, Push-in Terminal, 20W, Single Output
    Focus
    AC/DC 20 85 - 305 24 Panel Mount/DIN-Rail (IP40) 4.2
    97 RECOM | RAC20NE-24SK/277/OF | AC/DC, Connector, 20W, Single Output
    Focus
    AC/DC 20 85 - 305 24 Open Frame 3"x1" 4.2
    98 RECOM | RAC20NE-36SK/277 | AC/DC, THT, 20W, Single Output
    Focus
    AC/DC 20 85 - 305 36 Encapsulated 2"x1" 4.2
    99 RECOM | RAC20NE-36SK/277/EPID | AC/DC, Push-in Terminal, 20W, Single Output
    Focus
    AC/DC 20 85 - 305 36 Panel Mount/DIN-Rail (IP40) 4.2
    100 RECOM | RAC25-05SK/480 | AC/DC, THT, 25W, Single Output
    Focus
    AC/DC 25 85 - 528 5 Potted 3.2"x1.8" 3.6
    101 RECOM | RAC25-12SK/480 | AC/DC, THT, 25W, Single Output
    Focus
    AC/DC 25 85 - 528 12 Potted 3.2"x1.8" 3.6
    102 RECOM | RAC25-15SK/480 | AC/DC, THT, 25W, Single Output
    Focus
    AC/DC 25 85 - 528 15 Potted 3.2"x1.8" 3.6
    103 RECOM | RAC25-24SK/480 | AC/DC, THT, 25W, Single Output
    Focus
    AC/DC 25 85 - 528 24 Potted 3.2"x1.8" 3.6
    104 RECOM | RACM06E-05SK/277 | AC/DC, THT, 6W, Single Output
    Focus
    AC/DC 6 80 - 305 5 1"x1" 4.2
    105 RECOM | RACM06E-12SK/277 | AC/DC, THT, 6W, Single Output
    Focus
    AC/DC 6 80 - 305 12 1"x1" 4.2
    106 RECOM | RACM06E-15SK/277 | AC/DC, THT, 6W, Single Output
    Focus
    AC/DC 6 80 - 305 15 1"x1" 4.2
    107 RECOM | RACM06E-24SK/277 | AC/DC, THT, 6W, Single Output
    Focus
    AC/DC 6 80 - 305 24 1"x1" 4.2
    108 RECOM | RACM06E-3.3SK/277 | AC/DC, THT, 6W, Single Output
    Focus
    AC/DC 6 80 - 305 3.3 1"x1" 4.2
    109 RECOM | RACM1200-24SAV/ENC | AC/DC, Connector, 1200W, Single Output
    Focus
    AC/DC 1200 80 - 264 24 Enclosed 9"x3.8" 4
    110 RECOM | RACM1200-24SAV/ENC/PMB | AC/DC, Connector, 1200W, Single Output
    Focus
    AC/DC 1200 80 - 264 24 Enclosed 9"x3.8" 4
    111 RECOM | RACM1200-48SAV/ENC | AC/DC, Connector, 1200W, Single Output
    Focus
    AC/DC 1200 80 - 264 48 Enclosed 9"x3.8" 4
    112 RECOM | RACM1200-48SAV/ENC/PMB | AC/DC, Connector, 1200W, Single Output
    Focus
    AC/DC 1200 80 - 264 48 Enclosed 9"x3.8" 4
    113 RECOM | RACM130E-12SK/ENC | AC/DC, Connector, 130W, Single Output
    Focus
    AC/DC 130 85 - 264 12 Enclosed 2"x4" 4
    114 RECOM | RACM130E-12SK/OF | AC/DC, Connector, 130W, Single Output
    Focus
    AC/DC 130 85 - 264 12 Open Frame 2"x4" 4
    115 RECOM | RACM130E-15SK/ENC | AC/DC, Connector, 130W, Single Output
    Focus
    AC/DC 130 85 - 264 15 Enclosed 2"x4" 4
    116 RECOM | RACM130E-15SK/OF | AC/DC, Connector, 130W, Single Output
    Focus
    AC/DC 130 85 - 264 15 Open Frame 2"x4" 4
    117 RECOM | RACM130E-24SK/ENC | AC/DC, Connector, 130W, Single Output
    Focus
    AC/DC 130 85 - 264 24 Enclosed 2"x4" 4
    118 RECOM | RACM130E-24SK/OF | AC/DC, Connector, 130W, Single Output
    Focus
    AC/DC 130 85 - 264 24 Open Frame 2"x4" 4
    119 RECOM | RACM130E-36SK/ENC | AC/DC, Connector, 130W, Single Output
    Focus
    AC/DC 130 85 - 264 36 Enclosed 2"x4" 4
    120 RECOM | RACM130E-36SK/OF | AC/DC, Connector, 130W, Single Output
    Focus
    AC/DC 130 85 - 264 36 Open Frame 2"x4" 4
    121 RECOM | RACM130E-48SK/ENC | AC/DC, Connector, 130W, Single Output
    Focus
    AC/DC 130 85 - 264 48 Enclosed 2"x4" 4
    122 RECOM | RACM130E-48SK/OF | AC/DC, Connector, 130W, Single Output
    Focus
    AC/DC 130 85 - 264 48 Open Frame 2"x4" 4
    123 RECOM | RACM140E-12SK/ENC | AC/DC, Connector, 140W, Single Output
    Focus
    AC/DC 140 80 - 264 12 Enclosed 3"x5" 4.2
    124 RECOM | RACM140E-12SK/OF | AC/DC, Connector, 140W, Single Output
    Focus
    AC/DC 140 80 - 264 12 Open Frame 3"x5" 4.2
    125 RECOM | RACM140E-15SK/OF | AC/DC, Connector, 140W, Single Output
    Focus
    AC/DC 140 80 - 264 15 Open Frame 3"x5" 4.2
    126 RECOM | RACM140E-24SK/ENC | AC/DC, Connector, 140W, Single Output
    Focus
    AC/DC 140 80 - 264 24 Enclosed 3"x5" 4.2
    127 RECOM | RACM140E-24SK/OF | AC/DC, Connector, 140W, Single Output
    Focus
    AC/DC 140 80 - 264 24 Open Frame 3"x5" 4.2
    128 RECOM | RACM140E-36SK/OF | AC/DC, Connector, 136.8W, Single Output
    Focus
    AC/DC 136.8 80 - 264 36 Open Frame 3"x5" 4.2
    129 RECOM | RACM140E-48SK/ENC | AC/DC, Connector, 140W, Single Output
    Focus
    AC/DC 140 80 - 264 48 Enclosed 3"x5" 4.2
    130 RECOM | RACM140E-48SK/OF | AC/DC, Connector, 140W, Single Output
    Focus
    AC/DC 140 80 - 264 48 Open Frame 3"x5" 4.2
    131 RECOM | RACM15E-05SK/OF | AC/DC, Connector, 15W, Single Output
    Focus
    AC/DC 15 80 - 275 5 Open Frame 4.2
    132 RECOM | RACM15E-05SK/PMAD-CTN | AC/DC, Push-in Terminal, 15W, Single Output
    Focus
    AC/DC 15 80 - 275 5 DIN-Rail 4.2
    133 RECOM | RACM15E-12SK/OF | AC/DC, Connector, 15W, Single Output
    Focus
    AC/DC 15 80 - 275 12 Open Frame 4.2
    134 RECOM | RACM15E-12SK/PMAD-CTN | AC/DC, Push-in Terminal, 15W, Single Output
    Focus
    AC/DC 15 80 - 275 12 DIN-Rail 4.2
    135 RECOM | RACM15E-15SK/OF | AC/DC, Connector, 15W, Single Output
    Focus
    AC/DC 15 80 - 275 15 Open Frame 4.2
    136 RECOM | RACM15E-15SK/PMAD-CTN | AC/DC, Push-in Terminal, 15W, Single Output
    Focus
    AC/DC 15 80 - 275 15 DIN-Rail 4.2
    137 RECOM | RACM15E-24SK/OF | AC/DC, Connector, 15W, Single Output
    Focus
    AC/DC 15 80 - 275 24 Open Frame 4.2
    138 RECOM | RACM15E-24SK/PMAD-CTN | AC/DC, Push-in Terminal, 15W, Single Output
    Focus
    AC/DC 15 80 - 275 24 DIN-Rail 4.2
    139 RECOM | RACM15E-30SK/PMAD-CTN | AC/DC, Push-in Terminal, 15W, Single Output
    Focus
    AC/DC 15 80 - 275 30 DIN-Rail 4.2
    140 RECOM | RACM16E-05SK/277 | AC/DC, THT, 16W, Single Output
    Focus
    AC/DC 16 85 - 305 5 Potted 2"x1" 4.2
    141 RECOM | RACM16E-05SK/277/W | AC/DC, Wired, 16W, Single Output
    Focus
    AC/DC 16 85 - 305 5 Potted 2"x1" 4.2
    142 RECOM | RACM16E-12SK/277 | AC/DC, THT, 16W, Single Output
    Focus
    AC/DC 16 85 - 305 12 Potted 2"x1" 4.2
    143 RECOM | RACM16E-12SK/277/W | AC/DC, Wired, 16W, Single Output
    Focus
    AC/DC 16 85 - 305 12 Potted 2"x1" 4.2
    144 RECOM | RACM16E-15SK/277 | AC/DC, THT, 16W, Single Output
    Focus
    AC/DC 16 85 - 305 15 Potted 2"x1" 4.2
    145 RECOM | RACM16E-24SK/277 | AC/DC, THT, 16W, Single Output
    Focus
    AC/DC 16 85 - 305 24 Potted 2"x1" 4.2
    146 RECOM | RACM16E-24SK/277/W | AC/DC, Wired, 16W, Single Output
    Focus
    AC/DC 16 85 - 305 24 Potted 2"x1" 4.2
    147 RECOM | RACM16E-3.3SK/277 | AC/DC, THT, 12W, Single Output
    Focus
    AC/DC 12 85 - 305 3.3 Potted 2"x1" 4.2
    148 RECOM | RACM230-12SG | AC/DC, Connector, 230W, Single Output
    Focus
    AC/DC 230 80 - 264 12 Open Frame 4"x2" 4
    149 RECOM | RACM230-12SG/ENC | AC/DC, Connector, 230W, Single Output
    Focus
    AC/DC 230 80 - 264 12 Enclosed 4"x2" 4
    150 RECOM | RACM230-24SG | AC/DC, Connector, 230W, Single Output
    Focus
    AC/DC 230 80 - 264 24 Open Frame 4"x2" 4
    151 RECOM | RACM230-24SG/ENC | AC/DC, Connector, 230W, Single Output
    Focus
    AC/DC 230 80 - 264 24 Enclosed 4"x2" 4
    152 RECOM | RACM230-36SG | AC/DC, Connector, 230W, Single Output
    Focus
    AC/DC 230 80 - 264 36 Open Frame 4"x2" 4
    153 RECOM | RACM230-36SG/ENC | AC/DC, Connector, 230W, Single Output
    Focus
    AC/DC 230 80 - 264 36 Enclosed 4"x2" 4
    154 RECOM | RACM230-48SG | AC/DC, Connector, 230W, Single Output
    Focus
    AC/DC 230 80 - 264 48 Open Frame 4"x2" 4
    155 RECOM | RACM230-48SG/ENC | AC/DC, Connector, 230W, Single Output
    Focus
    AC/DC 230 80 - 264 48 Enclosed 4"x2" 4
    156 RECOM | RACM230-54SG | AC/DC, Connector, 230W, Single Output
    Focus
    AC/DC 230 80 - 264 54 Open Frame 4"x2" 4
    157 RECOM | RACM230-54SG/ENC | AC/DC, Connector, 230W, Single Output
    Focus
    AC/DC 230 80 - 264 54 Enclosed 4"x2" 4
    158 RECOM | RACM30-05SK/277 | AC/DC, THT, 30W, Single Output
    Focus
    AC/DC 30 85 - 305 5 Encapsulated potted 4
    159 RECOM | RACM30-05SK/277/OF | AC/DC, Connector, 30W, Single Output
    Focus
    AC/DC 30 85 - 305 5 Open Frame 1.5"x3" 4
    160 RECOM | RACM30-05SK/277/PMP | AC/DC, Push-in Terminal, 30W, Single Output
    Focus
    AC/DC 30 85 - 305 5 Panel Mount 4
    161 RECOM | RACM30-05SK/277/W | AC/DC, Wired, 30W, Single Output
    Focus
    AC/DC 30 85 - 305 5 Encapsulated potted 4
    162 RECOM | RACM30-12DK/277 | AC/DC, THT, 30W, Dual Output
    Focus
    AC/DC 30 85 - 305 12 Encapsulated potted 4
    163 RECOM | RACM30-12DK/277/OF | AC/DC, Connector, 30W, Dual Output
    Focus
    AC/DC 30 85 - 305 12 Open Frame 1.5"x3" 4
    164 RECOM | RACM30-12SK/277 | AC/DC, THT, 30W, Single Output
    Focus
    AC/DC 30 85 - 305 12 Encapsulated potted 4
    165 RECOM | RACM30-12SK/277/OF | AC/DC, Connector, 30W, Single Output
    Focus
    AC/DC 30 85 - 305 12 Open Frame 1.5"x3" 4
    166 RECOM | RACM30-12SK/277/PMA | AC/DC, Push-in Terminal, 30W, Single Output
    Focus
    AC/DC 30 85 - 305 12 Panel Mount 4
    167 RECOM | RACM30-12SK/277/PMP | AC/DC, Push-in Terminal, 30W, Single Output
    Focus
    AC/DC 30 85 - 305 12 Panel Mount 4
    168 RECOM | RACM30-12SK/277/W | AC/DC, Wired, 30W, Single Output
    Focus
    AC/DC 30 85 - 305 12 Encapsulated potted 4
    169 RECOM | RACM30-15DK/277 | AC/DC, THT, 30W, Dual Output
    Focus
    AC/DC 30 85 - 305 15 Encapsulated potted 4
    170 RECOM | RACM30-15DK/277/OF | AC/DC, Connector, 30W, Dual Output
    Focus
    AC/DC 30 85 - 305 15 Open Frame 1.5"x3" 4
    171 RECOM | RACM30-15SK/277 | AC/DC, THT, 30W, Single Output
    Focus
    AC/DC 30 85 - 305 15 Encapsulated potted 4
    172 RECOM | RACM30-15SK/277/OF | AC/DC, Connector, 30W, Single Output
    Focus
    AC/DC 30 85 - 305 15 Open Frame 1.5"x3" 4
    173 RECOM | RACM30-15SK/277/PMA | AC/DC, Push-in Terminal, 30W, Single Output
    Focus
    AC/DC 30 85 - 305 15 Panel Mount 4
    174 RECOM | RACM30-15SK/277/W | AC/DC, Wired, 30W, Single Output
    Focus
    AC/DC 30 85 - 305 15 Encapsulated potted 4
    175 RECOM | RACM30-24SK/277 | AC/DC, THT, 30W, Single Output
    Focus
    AC/DC 30 85 - 305 24 Encapsulated potted 4
    176 RECOM | RACM30-24SK/277/OF | AC/DC, Connector, 30W, Single Output
    Focus
    AC/DC 30 85 - 305 24 Open Frame 1.5"x3" 4
    177 RECOM | RACM30-24SK/277/PMP | AC/DC, Push-in Terminal, 30W, Single Output
    Focus
    AC/DC 30 85 - 305 24 Panel Mount 4
    178 RECOM | RACM30-24SK/277/W | AC/DC, Wired, 30W, Single Output
    Focus
    AC/DC 30 85 - 305 24 Encapsulated potted 4
    179 RECOM | RACM30-36SK/277 | AC/DC, THT, 30W, Single Output
    Focus
    AC/DC 30 85 - 305 36 Encapsulated potted 4
    180 RECOM | RACM30-36SK/277/OF | AC/DC, Connector, 30W, Single Output
    Focus
    AC/DC 30 85 - 305 36 Open Frame 1.5"x3" 4
    181 RECOM | RACM30-48SK/277 | AC/DC, THT, 30W, Single Output
    Focus
    AC/DC 30 85 - 305 48 Encapsulated potted 4
    182 RECOM | RACM30-48SK/277/OF | AC/DC, Connector, 30W, Single Output
    Focus
    AC/DC 30 85 - 305 48 Open Frame 1.5"x3" 4
    183 RECOM | RACM30-48SK/277/PMA | AC/DC, Push-in Terminal, 30W, Single Output
    Focus
    AC/DC 30 85 - 305 48 Panel Mount 4
    184 RECOM | RACM30-54SK/277 | AC/DC, THT, 30W, Single Output
    Focus
    AC/DC 30 85 - 305 54 Encapsulated potted 4
    185 RECOM | RACM30-54SK/277/PMA | AC/DC, Push-in Terminal, 30W, Single Output
    Focus
    AC/DC 30 85 - 305 54 Panel Mount 4
    186 RECOM | RACM30-54SK/277/W | AC/DC, Wired, 30W, Single Output
    Focus
    AC/DC 30 85 - 305 54 Encapsulated potted 4
    187 RECOM | RACM40-05SK-T | AC/DC, THT, 30W, Single Output
    Focus
    AC/DC 30 80 - 264 5 Potted 1.8"x3.2" 4
    188 RECOM | RACM40-05SK/OF | AC/DC, Connector, 30W, Single Output
    Focus
    AC/DC 30 80 - 264 5 Open Frame 1.6"x3" 4
    189 RECOM | RACM40-05SK/OF/2x3 | AC/DC, Connector, 30W, Single Output
    Focus
    AC/DC 30 80 - 264 5 Open Frame 2"x3" 4
    190 RECOM | RACM40-05SK/OF/PCB-T | AC/DC, PCB Mounting Pins, 30W, Single Output
    Focus
    AC/DC 30 80 - 264 5 Open Frame 1.6"x3" 4
    191 RECOM | RACM40-12SK-T | AC/DC, THT, 40W, Single Output
    Focus
    AC/DC 40 80 - 264 12 Potted 1.8"x3.2" 4
    192 RECOM | RACM40-12SK/OF | AC/DC, Connector, 40W, Single Output
    Focus
    AC/DC 40 80 - 264 12 Open Frame 1.6"x3" 4
    193 RECOM | RACM40-12SK/OF/2x3 | AC/DC, Connector, 40W, Single Output
    Focus
    AC/DC 40 80 - 264 12 Open Frame 2"x3" 4
    194 RECOM | RACM40-12SK/OF/PCB-T | AC/DC, PCB Mounting Pins, 40W, Single Output
    Focus
    AC/DC 40 80 - 264 12 Open Frame 1.6"x3" 4
    195 RECOM | RACM40-15SK-T | AC/DC, THT, 40W, Single Output
    Focus
    AC/DC 40 80 - 264 15 Potted 1.8"x3.2" 4
    196 RECOM | RACM40-15SK/OF | AC/DC, Connector, 40W, Single Output
    Focus
    AC/DC 40 80 - 264 15 Open Frame 1.6"x3" 4
    197 RECOM | RACM40-15SK/OF/2x3 | AC/DC, Connector, 40W, Single Output
    Focus
    AC/DC 40 80 - 264 15 Open Frame 2"x3" 4
    198 RECOM | RACM40-15SK/OF/PCB-T | AC/DC, PCB Mounting Pins, 40W, Single Output
    Focus
    AC/DC 40 80 - 264 15 Open Frame 1.6"x3" 4
    199 RECOM | RACM40-18SK-T | AC/DC, THT, 40W, Single Output
    Focus
    AC/DC 40 80 - 264 18 Potted 1.8"x3.2" 4
    200 RECOM | RACM40-18SK/OF | AC/DC, Connector, 40W, Single Output
    Focus
    AC/DC 40 80 - 264 18 Open Frame 1.6"x3" 4
    201 RECOM | RACM40-18SK/OF/2x3 | AC/DC, Connector, 40W, Single Output
    Focus
    AC/DC 40 80 - 264 18 Open Frame 2"x3" 4
    202 RECOM | RACM40-18SK/OF/PCB-T | AC/DC, PCB Mounting Pins, 40W, Single Output
    Focus
    AC/DC 40 80 - 264 18 Open Frame 1.6"x3" 4
    203 RECOM | RACM40-24SK-T | AC/DC, THT, 40W, Single Output
    Focus
    AC/DC 40 80 - 264 24 Potted 1.8"x3.2" 4
    204 RECOM | RACM40-24SK/OF | AC/DC, Connector, 40W, Single Output
    Focus
    AC/DC 40 80 - 264 24 Open Frame 1.6"x3" 4
    205 RECOM | RACM40-24SK/OF/2x3 | AC/DC, Connector, 40W, Single Output
    Focus
    AC/DC 40 80 - 264 24 Open Frame 2"x3" 4
    206 RECOM | RACM40-24SK/OF/PCB-T | AC/DC, PCB Mounting Pins, 40W, Single Output
    Focus
    AC/DC 40 80 - 264 24 Open Frame 1.6"x3" 4
    207 RECOM | RACM40-36SK-T | AC/DC, THT, 40W, Single Output
    Focus
    AC/DC 40 80 - 264 36 Potted 1.8"x3.2" 4
    208 RECOM | RACM40-36SK/OF | AC/DC, Connector, 40W, Single Output
    Focus
    AC/DC 40 80 - 264 36 Open Frame 1.6"x3" 4
    209 RECOM | RACM40-36SK/OF/2x3 | AC/DC, Connector, 40W, Single Output
    Focus
    AC/DC 40 80 - 264 36 Open Frame 2"x3" 4
    210 RECOM | RACM40-36SK/OF/PCB-T | AC/DC, PCB Mounting Pins, 40W, Single Output
    Focus
    AC/DC 40 80 - 264 36 Open Frame 1.6"x3" 4
    211 RECOM | RACM40-48SK-T | AC/DC, THT, 40W, Single Output
    Focus
    AC/DC 40 80 - 264 48 Potted 1.8"x3.2" 4
    212 RECOM | RACM40-48SK/OF | AC/DC, Connector, 40W, Single Output
    Focus
    AC/DC 40 80 - 264 48 Open Frame 1.6"x3" 4
    213 RECOM | RACM40-48SK/OF/2x3 | AC/DC, Connector, 40W, Single Output
    Focus
    AC/DC 40 80 - 264 48 Open Frame 2"x3" 4
    214 RECOM | RACM40-48SK/OF/PCB-T | AC/DC, PCB Mounting Pins, 40W, Single Output
    Focus
    AC/DC 40 80 - 264 48 Open Frame 1.6"x3" 4
    215 RECOM | RACM550-24SG/ENC | AC/DC, Connector/Screw Terminal, 550W, Single Output
    Focus
    AC/DC 550 80 - 264 24 Enclosed 5"x3" 4
    216 RECOM | RACM550-24SG/OF | AC/DC, Connector/Screw Terminal, 550W, Single Output
    Focus
    AC/DC 550 80 - 264 24 Open Frame 5"x3" 4
    217 RECOM | RACM550-36SG/ENC | AC/DC, Connector/Screw Terminal, 550W, Single Output
    Focus
    AC/DC 550 80 - 264 36 Enclosed 5"x3" 4
    218 RECOM | RACM550-36SG/OF | AC/DC, Connector/Screw Terminal, 550W, Single Output
    Focus
    AC/DC 550 80 - 264 36 Open Frame 5"x3" 4
    219 RECOM | RACM550-48SG/ENC | AC/DC, Connector/Screw Terminal, 550W, Single Output
    Focus
    AC/DC 550 80 - 264 48 Enclosed 5"x3" 4
    220 RECOM | RACM550-48SG/OF | AC/DC, Connector/Screw Terminal, 550W, Single Output
    Focus
    AC/DC 550 80 - 264 48 Open Frame 5"x3" 4
    221 RECOM | RACM550-56SG/ENC | AC/DC, Connector/Screw Terminal, 550W, Single Output
    Focus
    AC/DC 550 80 - 264 56 Enclosed 5"x3" 4
    222 RECOM | RACM550-56SG/OF | AC/DC, Connector/Screw Terminal, 550W, Single Output
    Focus
    AC/DC 550 80 - 264 56 Open Frame 5"x3" 4
    223 RECOM | RACM60-05SK/277/OF-T | AC/DC, Connector, 40W, Single Output
    Focus
    AC/DC 40 80 - 305 5 Open Frame 2"x3" 4.2
    224 RECOM | RACM60-05SK/OF | AC/DC, Connector, 40W, Single Output
    Focus
    AC/DC 40 80 - 264 5 Open Frame 2"x3" 4.2
    225 RECOM | RACM60-05SK/OF-CTN | AC/DC, Connector, 40W, Single Output
    Focus
    AC/DC 40 80 - 264 5 Open Frame 2"x3" 4.2
    226 RECOM | RACM60-05SK/OF/PCB-T | AC/DC, PCB Mounting Pins, 40W, Single Output
    Focus
    AC/DC 40 80 - 264 5 Open Frame 2"x3" 4.2
    227 RECOM | RACM60-12SK/277/OF-T | AC/DC, Connector, 60W, Single Output
    Focus
    AC/DC 60 80 - 305 12 Open Frame 2"x3" 4.2
    228 RECOM | RACM60-12SK/ENC/2x4 | AC/DC, Connector, 60W, Single Output
    Focus
    AC/DC 60 80 - 264 12 Enclosed 2"x4" 4.2
    229 RECOM | RACM60-12SK/OF | AC/DC, Connector, 60W, Single Output
    Focus
    AC/DC 60 80 - 264 12 Open Frame 2"x3" 4.2
    230 RECOM | RACM60-12SK/OF-CTN | AC/DC, Connector, 60W, Single Output
    Focus
    AC/DC 60 80 - 264 12 Open Frame 2"x3" 4.2
    231 RECOM | RACM60-12SK/OF/2x4 | AC/DC, Connector, 60W, Single Output
    Focus
    AC/DC 60 80 - 264 12 Open Frame 2"x4" 4.2
    232 RECOM | RACM60-12SK/OF/PCB-T | AC/DC, PCB Mounting Pins, 60W, Single Output
    Focus
    AC/DC 60 80 - 264 12 Open Frame 2"x3" 4.2
    233 RECOM | RACM60-15SK/277/OF-T | AC/DC, Connector, 60W, Single Output
    Focus
    AC/DC 60 80 - 305 15 Open Frame 2"x3" 4.2
    234 RECOM | RACM60-15SK/OF | AC/DC, Connector, 60W, Single Output
    Focus
    AC/DC 60 80 - 264 15 Open Frame 2"x3" 4.2
    235 RECOM | RACM60-15SK/OF-CTN | AC/DC, Connector, 60W, Single Output
    Focus
    AC/DC 60 80 - 264 15 Open Frame 2"x3" 4.2
    236 RECOM | RACM60-24SK/277/OF-T | AC/DC, Connector, 60W, Single Output
    Focus
    AC/DC 60 80 - 305 24 Open Frame 2"x3" 4.2
    237 RECOM | RACM60-24SK/ENC/2x4 | AC/DC, Connector, 60W, Single Output
    Focus
    AC/DC 60 80 - 264 24 Enclosed 2"x4" 4.2
    238 RECOM | RACM60-24SK/OF | AC/DC, Connector, 60W, Single Output
    Focus
    AC/DC 60 80 - 264 24 Open Frame 2"x3" 4.2
    239 RECOM | RACM60-24SK/OF-CTN | AC/DC, Connector, 60W, Single Output
    Focus
    AC/DC 60 80 - 264 24 Open Frame 2"x3" 4.2
    240 RECOM | RACM60-24SK/OF/2x4 | AC/DC, Connector, 60W, Single Output
    Focus
    AC/DC 60 80 - 264 24 Open Frame 2"x4" 4.2
    241 RECOM | RACM60-24SK/OF/PCB-T | AC/DC, PCB Mounting Pins, 60W, Single Output
    Focus
    AC/DC 60 80 - 264 24 Open Frame 2"x3" 4.2
    242 RECOM | RACM60-36SK/OF | AC/DC, Connector, 60W, Single Output
    Focus
    AC/DC 60 80 - 264 36 Open Frame 2"x3" 4.2
    243 RECOM | RACM60-36SK/OF-CTN | AC/DC, Connector, 60W, Single Output
    Focus
    AC/DC 60 80 - 264 36 Open Frame 2"x3" 4.2
    244 RECOM | RACM60-48SK/277/OF-T | AC/DC, Connector, 60W, Single Output
    Focus
    AC/DC 60 80 - 305 48 Open Frame 2"x3" 4.2
    245 RECOM | RACM60-48SK/OF | AC/DC, Connector, 60W, Single Output
    Focus
    AC/DC 60 80 - 264 48 Open Frame 2"x3" 4.2
    246 RECOM | RACM60-48SK/OF-CTN | AC/DC, Connector, 60W, Single Output
    Focus
    AC/DC 60 80 - 264 48 Open Frame 2"x3" 4.2
    247 RECOM | RACM600-24SL/OF | AC/DC, Connector/Screw Terminal, 600W, Single Output
    Focus
    AC/DC 600 80 - 275 24 Open Frame 7.7"x4" 4
    248 RECOM | RACM65S-05SK/277 | AC/DC, THT, 40W, Single Output
    Focus New
    AC/DC 40 90 - 305 5 Encapsulated potted 1.5"x2" 4
    249 RECOM | RACM65S-05SK/277/OIB | AC/DC, Connector, 40W, Single Output
    Focus New
    AC/DC 40 90 - 305 5 Open Frame with isolating Base 1.5"x3" 4
    250 RECOM | RACM65S-12SK/277 | AC/DC, THT, 65W, Single Output
    Focus New
    AC/DC 65 90 - 305 12 Encapsulated potted 1.5"x2" 4
    Power (W)
  • Min
  • Nom
  • Max
  • Isolation
    Vin (V)
  • Min
  • Nom
  • Max
  • Main Vout (V)
  • Min
  • Nom
  • Max
  • Nr. of Outputs
    Iout 1 (mA)
  • Min
  • Nom
  • Max
  • Iout 2 (mA)
  • Min
  • Nom
  • Max
  • Isolation (kV)
  • Min
  • Nom
  • Max
  • Mounting Type
    Package Style
    Length (mm)
  • Min
  • Max
  • Width (mm)
  • Min
  • Max
  • Height (mm)
  • Min
  • Max
  • Certifications
    MIN Operating Temp (°C)
  • Max
  • MAX Operating Temp (°C)
  • Min
  • Protections
    Regulation
    CRA relevant
      Series
    1 RECOM | RAC02E-K/277 Series | AC/DC, THT, 2W, Single Output
    Focus
    (5 products)
    • 85 to 305VAC input voltage range
    • 4kVAC isolation strength
    • Operating temperature: -40°C to +90°C
    • Full load output power up to 80°C
    2 RECOM | RAC03-K Series | AC/DC, 3W, Single Output
    Focus
    (11 products)
    • JEDEC-reflow solder-able construction
    • Standby mode optimized (Ecodesign Lot 6)
    • Full load rating from 85 to 265Vac
    • -40 to +80°C rated operating temperature
    3 RECOM | RAC03E-K/277 Series | AC/DC, THT, 3W, Single Output
    Focus
    (5 products)
    • 85 to 305Vac input / OVC III
    • Full load output power up to 75°C
    • 15.4mm low profile
    • -40°C to 85°C operating temperature
    4 RECOM | RAC04NE-K/277 Series | AC/DC, 4W, Single Output
    Focus
    (8 products)
    • 85-305VAC input with a full load up to +80°C
    • Enhanced surge ratings of 2kV (L-N); 4kV (L-PE)
    • OVC III overvolatge category up to 3000m altitude
    • 6 watt boost power up to 20s
    5 RECOM | RAC05-K/277 Series | AC/DC, THT, 5W, Single Output
    Focus
    (5 products)
    • Wide input range 85-305VAC
    • Standby mode optimized (eco design Lot 6)
    • Overvoltage category OVC III (2000m)
    • Operating temperature range: -40°C to +90°C
    6 RECOM | RAC05-K/480 Series | AC/DC, THT, 5W, Single Output
    Focus
    (3 products)
    • Ultra-wide input range 85-528VAC
    • OVC III input rating without additional fuses
    • Operating temperature range: -40°C to +80°C
    • Overvoltage and overcurrent protected
    7 RECOM | RAC05E-KT Series | AC/DC, THT, 5W, Single Output
    Focus
    (5 products)
    • 100-240VAC Input
    • Primary side regulated
    • EI-30 transformer pinout
    • Full load operation: -25 to 55°C
    8 RECOM | RAC10-K/277 Series | AC/DC, THT, 10W
    Focus
    (8 products)
    • Wide input range 85-305VAC
    • Operating temperature range: -40°C to +80°C
    • High efficiency over entire load range
    • No external components necessary
    9 RECOM | RAC10E-K/277 Series | AC/DC, THT, 10W, Single Output
    Focus
    (5 products)
    • Wide input range 85-305VAC
    • 5000m operating altitude
    • OVC III over voltage category up to 2000m
    • Operating temperature ratings: -40°C to +90°C
    10 RECOM | RAC15-K/480 Series | AC/DC, THT, 15W, Single Output
    Focus
    (4 products)
    • OVC III and PD3 up to 5000m altitude
    • 85-528VAC input range
    • -40°C to +90°C operating temperature
    • LPS limited power source
    11 RECOM | RAC15-K/WI Series | AC/DC, 15W, Single Output
    Focus
    (10 products)
    • Ultra low Input: AC: 18-264V or DC: 18-375V
    • 1.5”x2” compact size; standard pinning [P12]
    • Print mount or flying wire connections
    • OVC III to 3000m or OVC II to 5000m altitude
    12 RECOM | RAC20-K Series | AC/DC, THT, 20W
    Focus
    (8 products)
    • Wide input range 85-264VAC
    • Standby mode optimized PSU (ENER Lot 6)
    • Ultra-high efficiency over entire load range
    • Operating temperature range: -40°C to +85°C
    13 RECOM | RAC20-K/277/NE/W Series | AC/DC, Wired, 20W, Single Output
    Focus
    (2 products)
    • Wide input range 85-264VAC / 85-305VAC
    • Standby mode optimized PSU (ENER Lot 6)
    • Operating Altitude up to 5000m
    • Operating temperature range: -40°C to +85°C
    14 RECOM | RAC20-K/W Series | AC/DC, Wired, 20W, Single Output
    Focus
    (5 products)
    • Wide input range 85-264VAC
    • Standby mode optimized PSU (ENER Lot 6)
    • Ultra-high efficiency over entire load range
    • Operating temperature range: -40°C to +85°C
    15 RECOM | RAC20E-K/277 Series | AC/DC, THT, 20W, Single Output
    Focus
    (3 products)
    • Wide input range 85-305VAC
    • 5000m operating altitude
    • OVC III over voltage category up to 2000m
    • Operating temperature ratings: -40°C to +90°C
    16 RECOM | RAC20NE-K/277 Series | AC/DC, 20W
    Focus
    (10 products)
    • 85-305VAC (option “/400”: .. 440VAC) input range
    • Full load ratings to 60°C, (option “/HT” .. 85°C)
    • EN55032 “B”: O/P floating or earth-coupled
    • Surge immunity 2kVAC: L-N &; 4kV: L; N - Earth
    17 RECOM | RAC20NE-K/277/EPID Series | AC/DC, Push-in Terminal, Single Output
    Focus
    (5 products)
    • 85-305VAC wide input range
    • Full load power ratings to 55°C
    • 23 Watt Boost Power
    • Optional CV/CC overcurrent limited
    18 RECOM | RAC25-K/480 Series | AC/DC, THT, 25W, Single Output
    Focus
    (4 products)
    • OVC III and PD3 up to 5000m altitude
    • 85-528VAC input range
    • -40°C to +90°C operating temperature:
    • LPS limited power source
    19 RECOM | RACM06E-K/277 Series | AC/DC, THT, 6W, Single Output
    Focus
    (6 products)
    • 6 Watt output up to 60°C
    • 1”x1” footprint; 17mm low profile
    • 100-277VAC nominal operating range
    • -40°C to +90°C operating temperature ratings
    20 RECOM | RACM1200-V Series | AC/DC, Connector, 1200W, Single Output
    Focus
    (5 products)
    • Up to 1000 Watt fan-less power / 1200W boost
    • Designed and manufactured in europe
    • Efficiency exceeding 90% from 15% load
    • Wide Operating temperature range -40…+80°C
    21 RECOM | RACM130E-K Series | AC/DC, Connector, 130W, Single Output
    Focus
    (10 products)
    • Wide range input: 85-264VAC
    • 130W peak power
    • OVC III rating
    • 2MOPP medical certified, B and BF ready
    22 RECOM | RACM140E-K Series | AC/DC, Connector, Single Output
    Focus
    (8 products)
    • Cost-efficient and reliable Design
    • 210W boost power up to 10s
    • Over voltage category OVC III; 2000m
    • 5000m operating altitude
    23 RECOM | RACM15E-K Series | AC/DC, Single Output
    Focus
    (11 products)
    • Panel- and DIN-rail mount or open card fixation
    • CV/CC: constant voltage; constant current limited
    • -40°C to +85°C operating temperature ratings
    • OVC III rated up to 3000m Altitude
    24 RECOM | RACM16E-K/277 Series | AC/DC, Single Output
    Focus
    (9 products)
    • CV/CC: constant voltage; constant current limited
    • 100-277VAC input range with full load up to 65°C
    • -40°C to +85°C operating temperature ratings
    • OVC III rated up to 3000m Altitude
    25 RECOM | RACM230-G Series | AC/DC, Connector, 230W, Single Output
    Focus
    (10 products)
    • 160W baseplate-cooled, fan-less operation
    • 230W peak power or forced air rating
    • Universal AC input range (80~264Vac)
    • Standby power consumption <0.5W
    26 RECOM | RACM30-K/277 Series | AC/DC, 30W
    Focus
    (29 products)
    • OVC III up to 5000m and LPS
    • Meets EN55032 “B” floating or earth coupled load
    • Full load power: -40 to +60°C
    • Reduced load rating to 90°C
    27 RECOM | RACM40-K Series | AC/DC, Single Output
    Focus
    (35 products)
    • 1.6“x3“, open card units; optional 2“x3“
    • 1.8“x3.2“, encapsulated modules
    • 40W power from -40°C up to +65°C ambient
    • Operating temp. up to +85°C with derating
    28 RECOM | RACM550-G Series | AC/DC, Connector/Screw Terminal, 550W, Single Output
    Focus
    (8 products)
    • 300W baseplate-cooled, fan-less operation
    • 550W peak power or forced air rating
    • Universal AC input range (80~264VAC)
    • Standby power consumption <0.5W
    29 RECOM | RACM60-K Series | AC/DC, Single Output
    Focus
    (24 products)
    • Input Range: 80-264VAC or 80-305VAC
    • Temperature rang: -40 to +85°C with derating
    • Over voltage category OVC III
    • 2MOPP medical certified B and BF compliant
    30 RECOM | RACM600-L Series | AC/DC, Connector/Screw Terminal, 600W, Single Output
    Focus
    (3 products)
    • Up to 450 Watt convection cooled output
    • Up to 800 Watt dynamic load supply
    • 5VSB output (always on)
    • Remote sensing, CTRL ON/OFF, PMBus
    31 RECOM | RACM65S-K/277 Series | AC/DC, Single Output
    Focus New
    (14 products)
    • Extended input: 90-305VAC
    • 65 watts with 11 W/in³ or 20 W/in³ density
    • OVC III up to 3000 or 5000m altitude
    • Thermally effective basplate on 1.5 x 3 inch footprint
    32 RECOM | RACM90-K Series | AC/DC, Connector, 90W, Single Output
    Focus
    (10 products)
    • Wide range input: 85-264VAC
    • Operating temperature from -40°C to +90°C
    • OVC III and LPS rated
    • 2MOPP medical certified, B and BF compliant
    33 RECOM | RACPRO1-4SP Series | AC/DC, DIN-Rail, 4 Channels Output
    Focus
    (2 products)
    • Push-in connectors for tool-less wiring
    • Start-Up delay adjustable by switch
    • NEC Class 2 limit switchable (for 5A module)
    • Adjustable power limit & load indication by LED
    34 RECOM | RACPRO1-RD Series | AC/DC, DIN-Rail, Single Output
    Focus New
    (1 product)
    • スリムデザイン(幅 43mm)に 25° プッシュインコネクタ搭載
    • 迅速な工具不要型取り付け
    • 取り外しに対応・広範囲 DC 入力電圧(9V~56V)に対応
    • 12V、24V、48V 電源との連携運転が可能
    35 RECOM | RACPRO1-S120 Series | AC/DC, DIN-Rail, 120W, Single Output
    Focus New
    (3 products)
    • 市場で最もコンパクトな 120W DIN レールマウント電源装置
    • 最高電力密度 500W / リットルまで・スリムデザイン(幅 28mm)に 25° プッシュインコネクタ搭載
    • DC 入力電圧範囲 88-370VDC
    • 最高効率 93.3% まで
    36 RECOM | RACPRO1-S240 Series | AC/DC, DIN-Rail, 240W, Single Output
    Focus New
    (1 product)
    • スリムデザイン(幅 39mm)に 25° プッシュインコネクタ搭載
    • 力率補正機能搭載(力率>0.95)
    • 入力突入電流アクティブ制限機能
    • DC 入力電圧範囲 88-370VDC
    37 RECOM | RACPRO1-S240E Series | AC/DC, DIN-Rail, 240W, Single Output
    Focus New
    (3 products)
    • スリムデザイン(幅 39mm)に 25° プッシュインコネクタ搭載
    • 入力突入電流アクティブ制限機能
    • 分割 AC 入力対応(85V~132VAC 及び 170V~277VAC)
    • 最高効率 94% まで
    38 RECOM | RACPRO1-S480 Series | AC/DC, DIN-Rail, 480W, Single Output
    Focus New
    (2 products)
    • スリムデザイン(幅 52mm)に 25° プッシュインコネクタ搭載
    • 力率補正機能搭載(力率 0.95)
    • 入力突入電流アクティブ制限機能
    • DC 入力電圧範囲 88-370VDC
    39 RECOM | RACPRO1-T240 Series | AC/DC, DIN-Rail, 240W, Single Output
    Focus
    (1 product)
    • Slim Design (43mm) with 25° Push-In connectors
    • Fast tool-less mounting and demounting
    • Active Inrush Current Limitation
    • 2-phase AC operation 2x350V to 2x575V
    40 RECOM | RACPRO1-T480 Series | AC/DC, DIN-Rail, 480W, Single Output
    Focus
    (2 products)
    • Slim Design (52mm) with 25° Push-In connectors
    • Fast tool-less mounting and demounting
    • PFC >0.9 and Active Inrush Current Limitation
    • DC-Input Range 430V to 815V/850V 10s
    41 RECOM | RACPRO1-T960 Series | AC/DC, DIN-Rail, 960W, Single Output
    Focus
    (2 products)
    • Slim Design (80mm) with 25° Push-In connectors
    • Fast tool-less mounting and demounting
    • PFC >0.9 and Active Inrush Current Limitation
    • DC-Input Range 430V to 815V/850V 10s
    42 RECOM | RACV22-W Series | AC/DC, Chassis mounting, 22W, Single Output
    Focus
    (1 product)
    • Power supply for stationary railroad systems
    • LED driver for trackside railroad lighting
    • Applicable for low trackside lighting (nGgB) DB InfraGO AG
    • Housing with connection box in protection class IP65
    43 RECOM | RAC-ADAPT-ST-1 Series | AC/DC, Screw Terminal
    (1 product)
    • Up to 488VAC input voltage range
    • 9A current rating for up 90°C air temperature
    • UL Listed components used
    • Stable solderability by secure packaging
    44 RECOM | RAC-MB1 Series | AC/DC
    (1 product)
    • Spring steel to maintain traction
    • Packed in manageable quantities
    • Various mounting options for easy handling
    • Replaces fastening from below
    45 RECOM | RAC01-GA Series | AC/DC, THT, 1W, Single Output
    (2 products)
    • Universal input 85-264VAC
    • household standard certified
    • Class II installations (without FG)
    • -25°C to +80°C Operating temperature
    46 RECOM | RAC01-GB Series | AC/DC, THT, 1W, Single Output
    (4 products)
    • Universal input 85-264VAC
    • <250mW No load power consumption
    • Class II installations (without FG)
    • -25°C to +80°C Operating temperature, with derating
    47 RECOM | RAC02-GA Series | AC/DC, THT, 2W, Single Output
    (5 products)
    • Universal input 85-264VAC
    • household standard certified
    • -25°C to +80°C Operating temperature, with derating
    • Class II installations (without FG)
    48 RECOM | RAC02-GB Series | AC/DC, THT, 2W, Single Output
    (5 products)
    • Universal input 85-264VAC
    • <250mW No load power consumption
    • -25°C to +80°C Operating temperature, with derating
    • Class II installations (without FG)
    49 RECOM | RAC03-GA Series | AC/DC, THT, 3W, Single Output
    (5 products)
    • Universal input 85-305VAC
    • 3W PCB mount package
    • <75mW No load power consumption
    • Ultra low profile, compact size
    50 RECOM | RAC03-GB Series | AC/DC, THT, 3W, Single Output
    (6 products)
    • Universal input 85-305VAC
    • 3W PCB mount package
    • <75mW No load power consumption
    • Ultra low profile, compact size
    51 RECOM | RAC04-GA Series | AC/DC, THT, 4W, Single Output
    (4 products)
    • Universal input 85-305VAC
    • 4W PCB mount package
    • <75mW No load power consumption
    • Ultra low profile, compact size
    52 RECOM | RAC04-GB Series | AC/DC, THT, 4W, Single Output
    (6 products)
    • Universal input 85-305VAC
    • 4W PCB mount package
    • <75mW No load power consumption
    • Ultra low profile, compact size
    53 RECOM | RAC04-K/277 Series | AC/DC, THT, 4W, Single Output
    (5 products)
    • 80 to 305VAC input voltage range
    • 150% peak power capability
    • Wide temperature range: -40°C to +90°C
    • No load power consumption <150mW
    54 RECOM | RAC05-K Series | AC/DC, THT, 5W, Single Output
    (5 products)
    • High efficiency over entire load range
    • Class II installations (without FG)
    • 5W on 1" x 1" footprint
    • Internal EMC class B filter
    55 RECOM | RAC05-K/277/W Series | AC/DC, Wired, 5W, Single Output
    (5 products)
    • Wide input range 85-305VAC
    • Standby mode optimized (eco design Lot 6)
    • Overvoltage category OVC III (2000m)
    • Operating temperature range: -40°C to +90°C
    56 RECOM | RAC05-K/PD3/H Series | AC/DC, THT, 5W, Single Output
    (2 products)
    • OVC III and PD3 rating
    • Continuous max withstanding voltage 528VAC
    • UL certified input 90-318VAC
    • Operating temperature range: -40°C to +85°C
    57 RECOM | RAC05E-K Series | AC/DC, THT, 5W, Single Output
    (4 products)
    • 100-240VAC Input
    • Primary side regulated
    • Standard industry pinout
    • Full load operation: -25 to 55°C
    58 RECOM | RAC15-K Series | AC/DC, THT, 15W, Single Output
    (4 products)
    • Wide input range 85-264VAC
    • Standby mode optimized PSU (ENER Lot 6)
    • Ultra-high efficiency over entire load range
    • Operating temperature range: -40°C to +85°C
    59 RECOM | RAC150-G Series | AC/DC, Connector, 150W, Single Output
    (6 products)
    • Universal input 90-264VAC
    • Efficiency 91 %
    • Short circuit and over voltage protected
    • Active PFC function, PF>0.95
    60 RECOM | RAC20-K/277 Series | AC/DC, THT, 20W
    (6 products)
    • Wide input range 85-264VAC / 85-305VAC
    • Standby mode optimized PSU (ENER Lot 6)
    • Operating Altitude up to 5000m
    • Operating temperature range: -40°C to +85°C
    61 RECOM | RAC3.5-K/277 Series | AC/DC, THT, 3.5W, Single Output
    (5 products)
    • Wide input range 85-305VAC
    • Standby mode optimized (eco design Lot 6)
    • High efficiency over the entire load range
    • Operating temperature range: -40°C to +90°C
    62 RECOM | RACD03 Series | AC/DC, Wired, 3W, Single Output
    (3 products)
    • 3W Class II AC-DC LED power supply
    • 350mA, 500mA and 700mA CC/CV output
    • Fused input and SCP, OVP, OLP, OTP
    • 3kVAC isolation
    63 RECOM | RACD04 Series | AC/DC, Wired, Single Output
    (3 products)
    • 4W AC-DC class II LED power supply
    • 350mA to 700mA constant current outputs
    • Fully protected (OLP, SCP, OCP, OTP)
    • Low standby power, ErP conform
    64 RECOM | RACD06-LP Series | AC/DC, Screw Terminal, 6W, Single Output
    (3 products)
    • Low profile case (11mm height max.)
    • 350mA to 700mA constant current outputs
    • Terminal block input/output with cable clamps
    • Fully protected (OLP, SCP, OCP, OTP)
    65 RECOM | RACD07 Series | AC/DC, Wired, Single Output
    (4 products)
    • 7W Class II AC-DC LED power supply
    • Suitable for high brightness LED
    • 3.75kVAC isolation
    • Fused input and SCP, OCP, OVP, OLP
    66 RECOM | RACD12-LP Series | AC/DC, Screw Terminal, Single Output
    (3 products)
    • Low profile case (13mm height max.)
    • 350mA to 700mA constant current outputs
    • Terminal block input/output with cable clamps
    • Fully protected (OLP, SCP, OCP, OTP)
    67 RECOM | RACD20-LP Series | AC/DC, Screw Terminal, Single Output
    (3 products)
    • Low profile case (13mm height max.)
    • 350mA to 700mA constant current outputs
    • Terminal block input/output with cable clamps
    • Fully protected (OLP, SCP, OCP, OTP)
    68 RECOM | RACM100 Series | AC/DC, Connector, 100W, Single Output
    (8 products)
    • Long 5 year warranty
    • 2MOPP/250VAC
    • Suitable for built in Class II applications
    • Wide input voltage range (85-264VAC)
    69 RECOM | RACM18-ER Series | AC/DC, THT, 18W, Single Output
    (3 products)
    • Medical certified 2MOPP module, BF ready
    • Class II installations (without FG)
    • IP68 waterproof encapsulation
    • Operation altitude certified up to 5000m
    70 RECOM | RACM18-ER/W Series | AC/DC, Wired, 18W, Single Output
    (3 products)
    • Household, medically and ITE certified
    • Class II installations (without FG)
    • IP68 waterproof encapsulation
    • Long life components, rugged module
    71 RECOM | RACM30-ER Series | AC/DC, THT, 30W, Single Output
    (2 products)
    • Medical certified 2MOPP module, BF ready
    • Class II installations (without FG)
    • IP68 waterproof encapsulation
    • Operation altitude certified up to 5000m
    72 RECOM | RACM30-ER/W Series | AC/DC, Wired, 30W, Single Output
    (2 products)
    • Household, medically and ITE certified
    • Class II installations (without FG)
    • IP68 waterproof encapsulation
    • Long life components, rugged module
    73
    (2 products)
    74 RECOM | RACM65 Series | AC/DC, 65W, Single Output
    (20 products)
    • Long 5 year warranty
    • 2MOPP/250VAC
    • Suitable for built in Class II applications
    • Wide input voltage range (85-264VAC)
    75 RECOM | RACT09 Series | AC/DC, Screw Terminal, 9W, Single Output
    (3 products)
    • Triac-dimmable with leading or trailing edge dimmers
    • Class II with SELV output (no earth required)
    • Extra-large screw terminals and integrated cable clamps for easy installation
    • Power factor corrected >0.95
    76 RECOM | RACT12 Series | AC/DC, Screw Terminal, 12W, Single Output
    (4 products)
    • Triac-dimmable with leading or trailing edge dimmers
    • Class II with SELV output (no earth required)
    • Extra-large screw terminals and integrated cable clamps for easy installation
    • Power factor corrected >0.95
    77 RECOM | RACT18 Series | AC/DC, Screw Terminal, 18W, Single Output
    (5 products)
    • Triac-dimmable with leading or trailing edge dimmers
    • Class II with SELV output (no earth required)
    • Extra-large screw terminals and integrated cable clamps for easy installation
    • Power factor corrected >0.95
    78 RECOM | RACT25 Series | AC/DC, Screw Terminal, 25W, Single Output
    (3 products)
    • Low profile case (11mm height max.)
    • 12V and 24V constant voltage outputs
    • Terminal block input/output with cable clamps
    • Fully protected (OLP, SCP, OCP, OTP)
    79 RECOM | RACV04 Series | AC/DC, Wired, 4W, Single Output
    (2 products)
    • 4W AC-DC class II LED power supply
    • 12V and 24V constant voltage output
    • Fully protected (OLP, SCP, OCP, OTP)
    • Low standby power, ErP conform
    80 RECOM | RACV06-LP Series | AC/DC, Screw Terminal, 6W, Single Output
    (2 products)
    • Low profile case (11mm height max.)
    • 12V and 24V constant voltage outputs
    • Terminal block input/output with cable clamps
    • Fully protected (OLP, SCP, OCP, OTP)
    81 RECOM | RACV12-LP Series | AC/DC, Screw Terminal, 12W, Single Output
    (2 products)
    • Low profile case (13mm height max.)
    • 12V and 24V constant voltage outputs
    • Terminal block input/output with cable clamps
    • Fully protected (OLP, SCP, OCP, OTP)
    82 RECOM | RACV20-LP Series | AC/DC, Screw Terminal, 20W, Single Output
    (2 products)
    • Low profile case (13mm height max.)
    • 12V and 24V constant voltage outputs
    • Terminal block input/output with cable clamps
    • Fully protected (OLP, SCP, OCP, OTP)
    83 RECOM | RAC01-C Series | AC/DC, THT, 1W, Single Output
    End Of Life
    (0 product)
    • Compact low profile AC-DC power supply
    • 30mW no load power consumption
    • Class II power supply with 3kVAC isolation
    • Universal input voltage range (80~264VAC)
    84 RECOM | RAC02-C Series | AC/DC, THT, 2W, Single Output
    End Of Life
    (0 product)
    • Compact low profile AC-DC power supply
    • 30mW no load power consumption
    • Class II power supply with 3kVAC isolation
    • Universal input voltage range (80~264VAC)
    85 RECOM | RAC02-E/277 Series | AC/DC, THT, 2W, Single Output
    End Of Life
    (0 product)
    • 35mW max. no load power consumption
    • Efficiency up to 76%
    • Isolated output 3kVAC / 1 min
    • SCP, OVP protection
    86 RECOM | RAC02-E/277/W Series | AC/DC, Wired, 2W, Single Output
    End Of Life
    (0 product)
    • 35mW max. no load power consumption
    • Efficiency up to 76%
    • Isolated output 3kVAC / 1 minute
    • SCP, OVP protection
    87 RECOM | RAC03-C Series | AC/DC, THT, 3W, Single Output
    End Of Life
    (0 product)
    • Compact low profile AC-DC power supply
    • 80mW no load power consumption
    • Class II power supply with 3kVAC isolation
    • Extra wide input voltage range (80~264VAC)
    88 RECOM | RAC03-E/277 Series | AC/DC, THT, 3W, Single Output
    End Of Life
    (0 product)
    • 30mW max. no load power consumption
    • High efficiency up to 80%
    • Isolated output 3kVAC / 1 minute
    • SCP, OVP protection
    89 RECOM | RAC03-E/277/W Series | AC/DC, Wired, 3W, Single Output
    End Of Life
    (0 product)
    • 30mW max. no load power consumption
    • High efficiency up to 80%
    • Isolated output 3kVAC / 1 min
    • SCP, OVP protection
    90 RECOM | RAC03-ER/277 Series | AC/DC, Wired, 3W, Single Output
    End Of Life
    (0 product)
    • 40mW max. no load power consumption
    • High efficiency up to 76%
    • Isolated output 3kVAC / 1 min
    • SCP, OVP protection
    91 RECOM | RAC04-A Series | AC/DC, THT, 4W
    NRND
    (5 products)
    • Ultracompact AC-DC Power Supply
    • 4 Watt PCB Mount Package
    • Universal Input Voltage Range including 277VAC
    • 3kVAC Isolation (Class II)
    92 RECOM | RAC04-C Series | AC/DC, THT, 4W, Single Output
    End Of Life
    (0 product)
    • Ultracompact AC-DC power supply
    • Universal input 80-264VAC or 115-370VDC
    • Class II power supply with 3kVAC isolation
    • Low cost AC/DC power supply
    93 RECOM | RAC04-C/230 Series | AC/DC, THT, 4W
    End Of Life
    (0 product)
    • Continuous short circuit protection
    • Efficiency up to 79%
    • Universal input 80-264VAC
    • 100mW no load power consumption
    94 RECOM | RAC04-C/277 Series | AC/DC, THT, 4W
    End Of Life
    (0 product)
    • 50mW max. no load power consumption
    • High efficiency up to 79%
    • Isolated Output 3.75kVAC / 1 minute
    • SCP, OVP protection
    95 RECOM | RAC04-C/W Series | AC/DC, Wired, 4W, Single Output
    End Of Life
    (0 product)
    • Compact AC-DC power supply
    • Universal input 80-264VAC or 115-370VDC
    • Class II power supply with 3kVAC isolation
    • Low cost AC/DC power supply
    96 RECOM | RAC05-A Series | AC/DC, 5W
    End Of Life
    (0 product)
    • AC-DC Power Supply
    • 5 Watt PCB Mount Package
    • Universal Input Voltage Range
    • 3000VAC Isolation
    97 RECOM | RAC05-B Series | AC/DC, 5W, Single Output
    End Of Life
    (0 product)
    • Very Compact AC-DC Power Supply
    • 5 Watt PCB Mount Package
    • Universal Input Voltage Range
    • 3000VAC Isolation
    98 RECOM | RAC05-C Series | AC/DC, THT, 5W
    End Of Life
    (0 product)
    • Universal input 80-264VAC
    • High efficiency up to 77%
    • Isolated output 3kVAC/1 minute
    • Short circuit protection
    99 RECOM | RAC05-K/C14 Series | AC/DC, IEC C14, 5W, Single Output
    NRND
    (5 products)
    • Isolated power supply with integrated mains filter
    • Packaged inside of line filter case
    • Safe, touchable DC outputs
    • Easy installation
    100 RECOM | RAC06-C Series | AC/DC, THT, 6W
    End Of Life
    (0 product)
    • Very compact AC-DC power supply
    • 6 Watt PCB mount package
    • Universal input voltage range
    • Class II power supply with 3kVAC/1 minute isolation
    101 RECOM | RAC10-B Series | AC/DC, 10W, Single Output
    End Of Life
    (0 product)
    • Compact AC-DC Power Supply
    • 10 Watt PCB Mount Package
    • Universal Input Voltage Range
    • 3000VAC Isolation
    102 RECOM | RAC10-C/277 Series | AC/DC, THT, 10W
    End Of Life
    (0 product)
    • Very compact low AC/DC power supply
    • High efficiency
    • Single and dual output options
    • Continuous short circuit protection
    103 RECOM | RAC20-A Series | AC/DC, 20W
    NRND
    (3 products)
    • 20 Watt PCB mount package
    • Universal input voltage range
    • 3000VAC / 1 minute isolation
    • Low output ripple and noise
    104 RECOM | RAC20-B Series | AC/DC, Single Output
    NRND
    (4 products)
    • Compact AC-DC power supply
    • 20 Watt PCB mount package
    • Universal input voltage range
    • 3KVAC / 1 minute isolation
    105 RECOM | RAC20-N Series | AC/DC, THT, Single Output
    NRND
    (4 products)
    • 0.25W max. no load power consumption
    • Efficiency up to 83%
    • Isolated output 3kVAC / 1 minute
    • SCP, OVP, OCP(OLP) protection
    106 RECOM | RAC30-A Series | AC/DC, 30W
    End Of Life
    (0 product)
    • 30 Watt PCB mount package
    • Universal input voltage range
    • 3000VAC / 1 minute isolation
    • Low output ripple and noise
    107 RECOM | RAC35-G Series | AC/DC, Connector, 35W, Single Output
    End Of Life
    (0 product)
    • Universal input 90-264VAC
    • Efficiency up to 86%
    • Short circuit and over voltage/current protected
    • UL/EN60950 certified, CE marked
    108 RECOM | RAC40-B Series | AC/DC, 40W
    NRND
    (2 products)
    • Universal input voltage range
    • 3kVAC / 1 minute isolation
    • Low output ripple and noise
    • Short circuit protected
    109 RECOM | RAC45-G Series | AC/DC, Connector, 45W, Single Output
    End Of Life
    (0 product)
    • Universal input 90-264VAC
    • Efficiency up to 86%
    • Short circuit and over voltage/current protected
    • UL/EN60950 certified, CE marked
    110 RECOM | RAC60-B Series | AC/DC, THT, Single Output
    End Of Life
    (0 product)
    • 60 Watt PCB mount package
    • Universal input voltage range
    • 4kVAC isolation
    • Low output ripple and noise
    111 RECOM | RAC60/OF Series | AC/DC, Connector, Single Output
    End Of Life
    (0 product)
    • Connector set available
    • Class II power supply
    • Universal input voltage range
    • Compact 4" x 2" size
    112 RECOM | RACD06 Series | AC/DC, Screw Terminal, 6W, Single Output
    NRND
    (3 products)
    • 6W Class II AC-DC LED power supply
    • 350mA, 500mA and 700mA CC/CV output
    • Fused input and SCP, OVP, OLP, OTP
    • 3kVAC isolation
    113 RECOM | RACM150 Series | AC/DC, Connector, Single Output
    End Of Life
    (0 product)
    • Long 5 year warranty
    • 2MOPP/250VAC
    • Suitable for built in Class II applications
    • Wide input voltage range (85-264VAC)
    114 RECOM | RACM40 Series | AC/DC, 40W, Single Output
    NRND
    (20 products)
    • Long 5 year warranty
    • 2MOPP/250VAC
    • Suitable for built in Class II applications
    • Wide input voltage range (85-264VAC)
    Industrial Power Conversion Products
    全てのAC/DCコンバータには、ヒューズデバイス(1つまたは複数のヒューズまたはヒューズ抵抗器)が内蔵されているため、通常は外部保護は必要ありません。ただし、一部の規格では、コンバータにつながるACケーブルまたは基板パターンのショートから保護するために、外部入力ヒューズが必要です。–STまたはRAC-ADAPTオプション(ネジ留め式端子入出力接続を持った電子基板)には、標準で外部入力ヒューズが付属しています。
    はい、弊社のRACVxxシリーズは定電圧出力を提供します。照明用CVドライバーと産業用CV電源の違いは、RACVが完全なLED照明認証を受けていることです。 (注:産業用電源には75W以上のPFCのみが必要です。LED照明規制では、PFCを25Wから規定しています。25Wを越えるPFC以外の電源は使用できません)
    RAC04ファミリは-40℃(拡張温度)で動作するため、拡張を表す追加のサフィックス(-E)を付けていません。
    When a wanted phenomenon: Fluctuating or jittering the frequency of a clock of a power converter to reduce EMI by spreading the main clock frequency over a wider range which reduces the EMI power in a standard measuring receiver bandwidth, indicating lower EMI levels. (also called spread spectrum). When an unwanted phenomenon: the inaccuracy of a timing clock pulse.
    A power supply protection circuit that rapidly short-circuits (‘crowbars’) a power line if the voltage exceeds a defined limit. In practice, the resulting short blows a fuse or triggers other protection, effectively shutting down the supply. It is usually implemented by an SCR (a latching device that can only be reset by powering off).
    A metal rail of a standard type meeting standard IEC/EN 60715, widely used for mounting circuit breakers and industrial control equipment and power converters inside equipment racks.
    Railway applications - Supply voltages of traction systems; EU version EN 50163:2004
    Human-Machine Interface. How people interact with machines, for example, keyboards, touchscreens or haptic interfaces.
    A power converter topology characterised by positive feedback, used for simple regulated DC/DC converters.
    Internet of Things. A network of ‘smart’ devices, each with a unique IP address to allow internet connectivity. IoT allows embedded technology to communicate and interact with the environment, people and other machines.
    Machine-to-Machine communications, where smart nodes talk to each other via wireless technologies such as the cell phone network, WLAN, Bluetooth or Zigbee without human interaction. Applications include automatic meter reading, fleet management, vending, monitoring and control, security and alarms, and telemedicine.
    Manchester encoding is a form of Binary Phase-Shift Keying (BPSK) used for low-cost radio-frequency (RF) transmission of digital data. Its main characteristic is that it encodes data in a way that ensures that there are never long strings of continuous zeros or ones. The presence of guaranteed transitions means that a clock can be recovered from the transmitted data, allowing the link to function with variable signal strengths from transmitters with imprecise, low-cost, data-rate clocks.
    A test procedure that determines ’safety margin’. A parameter is varied to determine a device's sensitivity or ability to perform, given a range of inputs. A large number of parts can be characterized to determine a safe range for the specification, to guarantee performance and yield.
    (MOV, or surge-suppressor): A discrete electronic component that diverts current from excessive voltage to ground in DC systems or neutral lines in AC systems. It is commonly used on the inputs of AC/DC power supplies to suppress differential input voltage surges. A MOV can divert and dissipate high energy, but reacts slowly and its breakover point is not well defined, so it is often used in combination with a transient suppressor diode that reacts quickly and has an accurate breakover voltage, but has limited power absorption characteristics. MOVs degrade with use.
    Operational amplifier: An amplifier which has inverting and non-inverting inputs allowing use of feedback to achieve a wide range of functions. Op amps can be configured to form amplifiers, comparators, logarithmic functions, filters, oscillators, data converters, level translators, voltage references and more. Analog mathematical functions such as addition, subtraction, multiplication, and integration can also be easily accomplished. A rail-to-rail op amp can work with input signals up to its own supply voltages.
    Real-Time Clock: An Integrated circuit that contains a timer that supplies the time/date, usually powered by a long-life battery to allow it to keep track of time even when there is no system power applied.
    A resistor placed in a current path to allow the current to be measured. The voltage across the sense resistor is proportional to the current that is being measured. Typical value is in milliohms. A Kelvin shunt has separate current and voltage connections to increase the measurement accuracy.

    … 探しているものが見つかりませんでしたか?

    パラメトリック検索を使用するか、近くの販売担当者を探してください。