Search Results for "rac15"

Filter by:
Power (W)
Vin (V)
Main Vout (V)
Iout 1 (mA)
Isolation (kV)
Mounting Type
Package Style
Length (mm)
Width (mm)
Height (mm)
Certifications
MIN Operating Temp (°C)
MAX Operating Temp (°C)
Protections
  Part Number AC/DC or DC/DC Power (W) Vin (V) Vout 1 (V) Package Style Isolation (kV)
1 AC/DC, 15 W, Single Output, THT RAC15-05SK/480
Focus
AC/DC 15 85 - 528 5 Potted 2"x1.6" 3.6
2 AC/DC, 15 W, Single Output, THT RAC15-05SK/WI
Focus New
AC/DC 15 18 - 264 5 Encapsulated 1.5"x2" 4
3 AC/DC, 15 W, Single Output, Wired RAC15-05SK/WI/W
Focus New
AC/DC 15 18 - 264 5 Encapsulated 1.5"x2" 4
4 AC/DC, 15 W, Single Output, THT RAC15-12SK/480
Focus
AC/DC 15 85 - 528 12 Potted 2"x1.6" 3.6
5 AC/DC, 15 W, Single Output, THT RAC15-12SK/WI
Focus New
AC/DC 15 18 - 264 12 Encapsulated 1.5"x2" 4
6 AC/DC, 15 W, Single Output, Wired RAC15-12SK/WI/W
Focus New
AC/DC 15 18 - 264 12 Encapsulated 1.5"x2" 4
7 AC/DC, 15 W, Single Output, THT RAC15-15SK/480
Focus
AC/DC 15 85 - 528 15 Potted 2"x1.6" 3.6
8 AC/DC, 15 W, Single Output, THT RAC15-15SK/WI
Focus New
AC/DC 15 18 - 264 15 Encapsulated 1.5"x2" 4
9 AC/DC, 15 W, Single Output, Wired RAC15-15SK/WI/W
Focus New
AC/DC 15 18 - 264 15 Encapsulated 1.5"x2" 4
10 AC/DC, 15 W, Single Output, THT RAC15-24SK/480
Focus
AC/DC 15 85 - 528 24 Potted 2"x1.6" 3.6
11 AC/DC, 15 W, Single Output, THT RAC15-24SK/WI
Focus New
AC/DC 15 18 - 264 24 Encapsulated 1.5"x2" 4
12 AC/DC, 15 W, Single Output, Wired RAC15-24SK/WI/W
Focus New
AC/DC 15 18 - 264 24 Encapsulated 1.5"x2" 4
13 AC/DC, 15 W, Single Output, THT RAC15-54SK/WI
Focus New
AC/DC 15 18 - 264 54 Encapsulated 1.5"x2" 4
14 AC/DC, 15 W, Single Output, Wired RAC15-54SK/WI/W
Focus New
AC/DC 15 18 - 264 54 Encapsulated 1.5"x2" 4
15 AC/DC, 15 W, Single Output, THT RAC15-05SK
AC/DC 15 85 - 264 5 2"x1" 3
16 AC/DC, 15 W, Single Output, THT RAC15-12SK
AC/DC 15 85 - 264 12 2"x1" 3
17 AC/DC, 15 W, Single Output, THT RAC15-15SK
AC/DC 15 85 - 264 15 2"x1" 3
18 AC/DC, 15 W, Single Output, THT RAC15-24SK
AC/DC 15 85 - 264 24 2"x1" 3
19 AC/DC, 150 W, Single Output, Connector RAC150-12SG/ENC
AC/DC 150 90 - 264 12 Enclosed 4"x2" 3
20 AC/DC, 150 W, Single Output, Connector RAC150-12SG/OF
AC/DC 150 90 - 264 12 Open Frame 4"x2" 3
21 AC/DC, 150 W, Single Output, Connector RAC150-24SG/ENC
AC/DC 150 90 - 264 24 Enclosed 4"x2" 3
22 AC/DC, 150 W, Single Output, Connector RAC150-24SG/OF
AC/DC 150 90 - 264 24 Open Frame 4"x2" 3
23 AC/DC, 150 W, Single Output, Connector RAC150-48SG/ENC
AC/DC 150 90 - 264 48 Enclosed 4"x2" 3
24 AC/DC, 150 W, Single Output, Connector RAC150-48SG/OF
AC/DC 150 90 - 264 48 Open Frame 4"x2" 3
Power (W)
Vin (V)
Main Vout (V)
Iout 1 (mA)
Isolation (kV)
Mounting Type
Package Style
Length (mm)
Width (mm)
Height (mm)
Certifications
MIN Operating Temp (°C)
MAX Operating Temp (°C)
Protections
  Series
1 AC/DC, 15 W, Single Output, THT RAC15-K/480 Series
Focus
(4 products)
  • OVC III and PD3 up to 5000m altitude
  • 85-528VAC input range
  • -40°C to +90°C operating temperature
  • LPS limited power source
2 AC/DC, 15 W, Single Output RAC15-K/WI Series
Focus New
(10 products)
  • Ultra low Input: AC: 18-264V or DC: 18-375V
  • 1.5”x2” compact size; standard pinning [P12]
  • Print mount or flying wire connections
  • OVC III to 3000m or OVC II to 5000m altitude
3 AC/DC, 15 W, Single Output, THT RAC15-K Series
(4 products)
  • Wide input range 85-264VAC
  • Standby mode optimized PSU (ENER Lot 6)
  • Ultra-high efficiency over entire load range
  • Operating temperature range: -40°C to +85°C
4 AC/DC, 150 W, Single Output, Connector RAC150-G Series
(6 products)
  • Universal input 90-264VAC
  • Efficiency 91 %
  • Short circuit and over voltage protected
  • Active PFC function, PF>0.95
RAC15-K/480 and RAC25-K/480
Building- & Home Automation / Energy / Industrial & Automation / Infrastructure

OVC III および PD3 準拠のRAC15-K/480, RAC25-K/480

2022/10/05
5W基板実装型RAC05-K/480 AC/DCの成功に続き、RECOMは同じ超ワイド入力範囲AC85-528Vの15Wおよび25Wバージョンを単相および三相AC電源のライン-ラインおよびライン-ニュートラル接続向けに発表しました。
More >
IoTおよびスマートホーム向けAC/DCコンバータの出力オプションを拡充 News Image
Building- & Home Automation / Energy / Industrial & Automation

IoTおよびスマートホーム向けAC/DCコンバータの出力オプションを拡充

2018/10/19
RECOMは、最新型の15Wおよび20WのAC/DC電源の出力オプションを拡充します。シングル出力は5~48VDC、デュアル出力は12および15VDCで、両方共に基板実装タイプとワイヤ出しタイプを用意しています。
More >
IoT、スマートホーム向け、15Wおよび20WのAC/DCコンバータ News Image
Building- & Home Automation / Energy / Industrial & Automation

IoT、スマートホーム向け、15Wおよび20WのAC/DCコンバータ

2018/06/15
RECOMは、低消費電力IoTおよび家電アプリケーション向けに設計された最新の15Wおよび20WのAC/DCコンバータを発売しました。新製品RAC10-Kシリーズは小型で実装面積が小さく、広い負荷範囲にわたり高効率で、スタンバイ時の電力消費も最低限です。
More >

お探しのものが見つかりませんでしたか?

お近くの営業拠点

パラメトリックサーチ

キーワード検索

オンライン注文

貴方の地域の営業拠点