AC/DC (15-25W) 定電流、調光可

RECOM RACTxx is TRIAC-dimmable with AC-input, Class II LED feature controlled drivers, constant current DC outputs up to 1.4A and 52V, and 1–100% dimming range. TRIAC control may be leading- or trailing-edge type for compatibility with a wide range of dimmers. The high-efficiency products are CE-marked and fully EN- and IEC-certified for building into furniture, shelving, and other space constrained areas. The products have extra-large screw terminal connections with integrated cable clamps for easy installation.
  Series Power (W) Vin (V) Main Vout (V) Isolation (kV) Mounting Type Package Style
1 AC/DC, 9.0 W, Single Output, Screw Terminal RACT09 Series
9.0 198.0 - 264.0 13 to 26, 7 to 13, 9 to 18 3.75 Screw Terminal Standard
2 AC/DC, 12.0 W, Single Output, Screw Terminal RACT12 Series
12.0 198.0 - 264.0 12 to 24, 18 to 35, 20 to 40, 9 to 18 3.75 Screw Terminal Standard
3 AC/DC, 18.0 W, Single Output, Screw Terminal RACT18 Series
18.0 198.0 - 264.0 13 to 26, 18 to 36, 26 to 52, 6.5 to 13, 9 to 18 3.75 Screw Terminal Standard
4 AC/DC, 25.0 W, Single Output, Screw Terminal RACT25 Series
25.0 198.0 - 264.0 12 to 24, 18 to 36, 25 to 50 3.75 Screw Terminal Standard

お探しのものが見つかりませんでしたか?

お近くの営業拠点

パラメトリックサーチ

キーワード検索

オンライン注文

貴方の地域の営業拠点