AC/DC LED 用電源

  Series Power (W) Vin (V) Main Vout (V) Isolation (kV) Mounting Type Package Style
1 RECOM | RACD03 Series | AC/DC, Wired, 3W, Single Output
3 90 - 264 15, 3 to 9.5, 6 3.75 Wired Standard
2 RECOM | RACD04 Series | AC/DC, Wired, Single Output
4, 4.2 90 - 264 3 to 12, 3 to 6, 3 to 8 3.75 Wired Standard
3 RECOM | RACV04 Series | AC/DC, Wired, 4W, Single Output
4 90 - 264 12, 24 3.75 Wired Standard
4 RECOM | RACD06-LP Series | AC/DC, Screw Terminal, 6W, Single Output
6 198 - 264 2 to 12, 2 to 18, 2 to 9 3.75 Screw Terminal Standard
5 RECOM | RACV06-LP Series | AC/DC, Screw Terminal, 6W, Single Output
6 198 - 264 12, 24 3.75 Screw Terminal Standard
6 RECOM | RACD07 Series | AC/DC, Wired, Single Output
7 - 7.4 90 - 295 10 to 20, 14 to 28, 3 to 10.5, 5 to 14.5 3.75 Wired Standard
7 RECOM | RACT09 Series | AC/DC, Screw Terminal, 9W, Single Output
9 198 - 264 13 to 26, 7 to 13, 9 to 18 3.75 Screw Terminal Standard
8 RECOM | RACD12-LP Series | AC/DC, Screw Terminal, Single Output
12, 13 198 - 264 2 to 19, 2 to 24, 2 to 37 3.75 Screw Terminal Standard
9 RECOM | RACT12 Series | AC/DC, Screw Terminal, 12W, Single Output
12 198 - 264 12 to 24, 18 to 35, 20 to 40, 9 to 18 3.75 Screw Terminal Standard
10 RECOM | RACV12-LP Series | AC/DC, Screw Terminal, 12W, Single Output
12 198 - 264 12, 24 3.75 Screw Terminal Standard
11 RECOM | RACT18 Series | AC/DC, Screw Terminal, 18W, Single Output
18 198 - 264 13 to 26, 18 to 36, 26 to 52, 6.5 to 13, 9 to 18 3.75 Screw Terminal Standard
12 RECOM | RACD20-LP Series | AC/DC, Screw Terminal, Single Output
20, 21, 22 198 - 264 2 to 31, 2 to 40, 2 to 59 3.75 Screw Terminal Standard
13 RECOM | RACV20-LP Series | AC/DC, Screw Terminal, 20W, Single Output
20 198 - 264 12, 24 3.75 Screw Terminal Standard
14 RECOM | RACT25 Series | AC/DC, Screw Terminal, 25W, Single Output
25 198 - 264 12 to 24, 18 to 36, 25 to 50 3.75 Screw Terminal Standard
15 RECOM | RACD06 Series | AC/DC, Screw Terminal, 6W, Single Output
NRND
6 90 - 264 12, 24, 3 to 12 3.75 Screw Terminal Standard

… 探しているものが見つかりませんでしたか?

パラメトリック検索を使用するか、近くの販売担当者を探してください。