The RJZ and RGZ series converters are available in DIP14 packages, so can be used for applications where component height is restricted. The wide selection of input voltage and output voltage options plus an I/O-Isolation of 3kVDC or 4kVDC as standard makes these converters suitable for many industrial and IGBT applications.
| Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
RJZ-0505S
| 2 | Isolated | 5 | 5 | DIP14 |
| ||||||
| 2 |
|
RJZ-0505S/H
| 2 | Isolated | 5 | 5 | DIP14 |
| ||||||
| 3 |
|
RJZ-0505S/HP
| 2 | Isolated | 5 | 5 | DIP14 |
| ||||||
| 4 |
|
RJZ-0505S/P
| 2 | Isolated | 5 | 5 | DIP14 |
| ||||||
| 5 |
|
RJZ-0509S
| 2 | Isolated | 5 | 9 | DIP14 |
| ||||||
| 6 |
|
RJZ-0509S/H
| 2 | Isolated | 5 | 9 | DIP14 |
| ||||||
| 7 |
|
RJZ-0509S/HP
| 2 | Isolated | 5 | 9 | DIP14 |
| ||||||
| 8 |
|
RJZ-0509S/P
| 2 | Isolated | 5 | 9 | DIP14 |
| ||||||
| 9 |
|
RJZ-0512S
| 2 | Isolated | 5 | 12 | DIP14 |
| ||||||
| 10 |
|
RJZ-0512S/H
| 2 | Isolated | 5 | 12 | DIP14 |
| ||||||
| 11 |
|
RJZ-0512S/HP
| 2 | Isolated | 5 | 12 | DIP14 |
| ||||||
| 12 |
|
RJZ-0512S/P
| 2 | Isolated | 5 | 12 | DIP14 |
| ||||||
| 13 |
|
RJZ-0515S
| 2 | Isolated | 5 | 15 | DIP14 |
| ||||||
| 14 |
|
RJZ-0515S/H
| 2 | Isolated | 5 | 15 | DIP14 |
| ||||||
| 15 |
|
RJZ-0515S/HP
| 2 | Isolated | 5 | 15 | DIP14 |
| ||||||
| 16 |
|
RJZ-0515S/P
| 2 | Isolated | 5 | 15 | DIP14 |
| ||||||
| 17 |
|
RJZ-0524S
| 2 | Isolated | 5 | 24 | DIP14 |
| ||||||
| 18 |
|
RJZ-0524S/H
| 2 | Isolated | 5 | 24 | DIP14 |
| ||||||
| 19 |
|
RJZ-0524S/HP
| 2 | Isolated | 5 | 24 | DIP14 |
| ||||||
| 20 |
|
RJZ-0524S/P
| 2 | Isolated | 5 | 24 | DIP14 |
| ||||||
| 21 |
|
RJZ-053.3S
| 2 | Isolated | 5 | 3.3 | DIP14 |
| ||||||
| 22 |
|
RJZ-053.3S/H
| 2 | Isolated | 5 | 3.3 | DIP14 |
| ||||||
| 23 |
|
RJZ-053.3S/HP
| 2 | Isolated | 5 | 3.3 | DIP14 |
| ||||||
| 24 |
|
RJZ-053.3S/P
| 2 | Isolated | 5 | 3.3 | DIP14 |
| ||||||
| 25 |
|
RJZ-0905S
| 2 | Isolated | 9 | 5 | DIP14 |
| ||||||
| 26 |
|
RJZ-0905S/H
| 2 | Isolated | 9 | 5 | DIP14 |
| ||||||
| 27 |
|
RJZ-0905S/HP
| 2 | Isolated | 9 | 5 | DIP14 |
| ||||||
| 28 |
|
RJZ-0905S/P
| 2 | Isolated | 9 | 5 | DIP14 |
| ||||||
| 29 |
|
RJZ-0909S
| 2 | Isolated | 9 | 9 | DIP14 |
| ||||||
| 30 |
|
RJZ-0909S/H
| 2 | Isolated | 9 | 9 | DIP14 |
| ||||||
| 31 |
|
RJZ-0909S/HP
| 2 | Isolated | 9 | 9 | DIP14 |
| ||||||
| 32 |
|
RJZ-0909S/P
| 2 | Isolated | 9 | 9 | DIP14 |
| ||||||
| 33 |
|
RJZ-0912S
| 2 | Isolated | 9 | 12 | DIP14 |
| ||||||
| 34 |
|
RJZ-0912S/H
| 2 | Isolated | 9 | 12 | DIP14 |
| ||||||
| 35 |
|
RJZ-0912S/HP
| 2 | Isolated | 9 | 12 | DIP14 |
| ||||||
| 36 |
|
RJZ-0912S/P
| 2 | Isolated | 9 | 12 | DIP14 |
| ||||||
| 37 |
|
RJZ-0915S
| 2 | Isolated | 9 | 15 | DIP14 |
| ||||||
| 38 |
|
RJZ-0915S/H
| 2 | Isolated | 9 | 15 | DIP14 |
| ||||||
| 39 |
|
RJZ-0915S/HP
| 2 | Isolated | 9 | 15 | DIP14 |
| ||||||
| 40 |
|
RJZ-0915S/P
| 2 | Isolated | 9 | 15 | DIP14 |
| ||||||
| 41 |
|
RJZ-0924S
| 2 | Isolated | 9 | 24 | DIP14 |
| ||||||
| 42 |
|
RJZ-0924S/H
| 2 | Isolated | 9 | 24 | DIP14 |
| ||||||
| 43 |
|
RJZ-0924S/HP
| 2 | Isolated | 9 | 24 | DIP14 |
| ||||||
| 44 |
|
RJZ-0924S/P
| 2 | Isolated | 9 | 24 | DIP14 |
| ||||||
| 45 |
|
RJZ-093.3S
| 2 | Isolated | 9 | 3.3 | DIP14 |
| ||||||
| 46 |
|
RJZ-093.3S/H
| 2 | Isolated | 9 | 3.3 | DIP14 |
| ||||||
| 47 |
|
RJZ-093.3S/HP
| 2 | Isolated | 9 | 3.3 | DIP14 |
| ||||||
| 48 |
|
RJZ-093.3S/P
| 2 | Isolated | 9 | 3.3 | DIP14 |
| ||||||
| 49 |
|
RJZ-1205S
| 2 | Isolated | 12 | 5 | DIP14 |
| ||||||
| 50 |
|
RJZ-1205S/H
| 2 | Isolated | 12 | 5 | DIP14 |
| ||||||
| 51 |
|
RJZ-1205S/HP
| 2 | Isolated | 12 | 5 | DIP14 |
| ||||||
| 52 |
|
RJZ-1205S/P
| 2 | Isolated | 12 | 5 | DIP14 |
| ||||||
| 53 |
|
RJZ-1209S
| 2 | Isolated | 12 | 9 | DIP14 |
| ||||||
| 54 |
|
RJZ-1209S/H
| 2 | Isolated | 12 | 9 | DIP14 |
| ||||||
| 55 |
|
RJZ-1209S/HP
| 2 | Isolated | 12 | 9 | DIP14 |
| ||||||
| 56 |
|
RJZ-1209S/P
| 2 | Isolated | 12 | 9 | DIP14 |
| ||||||
| 57 |
|
RJZ-1212S
| 2 | Isolated | 12 | 12 | DIP14 |
| ||||||
| 58 |
|
RJZ-1212S/H
| 2 | Isolated | 12 | 12 | DIP14 |
| ||||||
| 59 |
|
RJZ-1212S/HP
| 2 | Isolated | 12 | 12 | DIP14 |
| ||||||
| 60 |
|
RJZ-1212S/P
| 2 | Isolated | 12 | 12 | DIP14 |
| ||||||
| 61 |
|
RJZ-1215S
| 2 | Isolated | 12 | 15 | DIP14 |
| ||||||
| 62 |
|
RJZ-1215S/H
| 2 | Isolated | 12 | 15 | DIP14 |
| ||||||
| 63 |
|
RJZ-1215S/HP
| 2 | Isolated | 12 | 15 | DIP14 |
| ||||||
| 64 |
|
RJZ-1215S/P
| 2 | Isolated | 12 | 15 | DIP14 |
| ||||||
| 65 |
|
RJZ-1224S
| 2 | Isolated | 12 | 24 | DIP14 |
| ||||||
| 66 |
|
RJZ-1224S/H
| 2 | Isolated | 12 | 24 | DIP14 |
| ||||||
| 67 |
|
RJZ-1224S/HP
| 2 | Isolated | 12 | 24 | DIP14 |
| ||||||
| 68 |
|
RJZ-1224S/P
| 2 | Isolated | 12 | 24 | DIP14 |
| ||||||
| 69 |
|
RJZ-123.3S
| 2 | Isolated | 12 | 3.3 | DIP14 |
| ||||||
| 70 |
|
RJZ-123.3S/H
| 2 | Isolated | 12 | 3.3 | DIP14 |
| ||||||
| 71 |
|
RJZ-123.3S/HP
| 2 | Isolated | 12 | 3.3 | DIP14 |
| ||||||
| 72 |
|
RJZ-123.3S/P
| 2 | Isolated | 12 | 3.3 | DIP14 |
| ||||||
| 73 |
|
RJZ-1505S
| 2 | Isolated | 15 | 5 | DIP14 |
| ||||||
| 74 |
|
RJZ-1505S/H
| 2 | Isolated | 15 | 5 | DIP14 |
| ||||||
| 75 |
|
RJZ-1505S/HP
| 2 | Isolated | 15 | 5 | DIP14 |
| ||||||
| 76 |
|
RJZ-1505S/P
| 2 | Isolated | 15 | 5 | DIP14 |
| ||||||
| 77 |
|
RJZ-1509S
| 2 | Isolated | 15 | 9 | DIP14 |
| ||||||
| 78 |
|
RJZ-1509S/H
| 2 | Isolated | 15 | 9 | DIP14 |
| ||||||
| 79 |
|
RJZ-1509S/HP
| 2 | Isolated | 15 | 9 | DIP14 |
| ||||||
| 80 |
|
RJZ-1509S/P
| 2 | Isolated | 15 | 9 | DIP14 |
| ||||||
| 81 |
|
RJZ-1512S
| 2 | Isolated | 15 | 12 | DIP14 |
| ||||||
| 82 |
|
RJZ-1512S/H
| 2 | Isolated | 15 | 12 | DIP14 |
| ||||||
| 83 |
|
RJZ-1512S/HP
| 2 | Isolated | 15 | 12 | DIP14 |
| ||||||
| 84 |
|
RJZ-1512S/P
| 2 | Isolated | 15 | 12 | DIP14 |
| ||||||
| 85 |
|
RJZ-1515S
| 2 | Isolated | 15 | 15 | DIP14 |
| ||||||
| 86 |
|
RJZ-1515S/H
| 2 | Isolated | 15 | 15 | DIP14 |
| ||||||
| 87 |
|
RJZ-1515S/HP
| 2 | Isolated | 15 | 15 | DIP14 |
| ||||||
| 88 |
|
RJZ-1515S/P
| 2 | Isolated | 15 | 15 | DIP14 |
| ||||||
| 89 |
|
RJZ-1524S
| 2 | Isolated | 15 | 24 | DIP14 |
| ||||||
| 90 |
|
RJZ-1524S/H
| 2 | Isolated | 15 | 24 | DIP14 |
| ||||||
| 91 |
|
RJZ-1524S/HP
| 2 | Isolated | 15 | 24 | DIP14 |
| ||||||
| 92 |
|
RJZ-1524S/P
| 2 | Isolated | 15 | 24 | DIP14 |
| ||||||
| 93 |
|
RJZ-153.3S
| 2 | Isolated | 15 | 3.3 | DIP14 |
| ||||||
| 94 |
|
RJZ-153.3S/H
| 2 | Isolated | 15 | 3.3 | DIP14 |
| ||||||
| 95 |
|
RJZ-153.3S/HP
| 2 | Isolated | 15 | 3.3 | DIP14 |
| ||||||
| 96 |
|
RJZ-153.3S/P
| 2 | Isolated | 15 | 3.3 | DIP14 |
| ||||||
| 97 |
|
RJZ-2405S
| 2 | Isolated | 24 | 5 | DIP14 |
| ||||||
| 98 |
|
RJZ-2405S/H
| 2 | Isolated | 24 | 5 | DIP14 |
| ||||||
| 99 |
|
RJZ-2405S/HP
| 2 | Isolated | 24 | 5 | DIP14 |
| ||||||
| 100 |
|
RJZ-2405S/P
| 2 | Isolated | 24 | 5 | DIP14 |
| ||||||
| 101 |
|
RJZ-2409S
| 2 | Isolated | 24 | 9 | DIP14 |
| ||||||
| 102 |
|
RJZ-2409S/H
| 2 | Isolated | 24 | 9 | DIP14 |
| ||||||
| 103 |
|
RJZ-2409S/HP
| 2 | Isolated | 24 | 9 | DIP14 |
| ||||||
| 104 |
|
RJZ-2409S/P
| 2 | Isolated | 24 | 9 | DIP14 |
| ||||||
| 105 |
|
RJZ-2412S
| 2 | Isolated | 24 | 12 | DIP14 |
| ||||||
| 106 |
|
RJZ-2412S/H
| 2 | Isolated | 24 | 12 | DIP14 |
| ||||||
| 107 |
|
RJZ-2412S/HP
| 2 | Isolated | 24 | 12 | DIP14 |
| ||||||
| 108 |
|
RJZ-2412S/P
| 2 | Isolated | 24 | 12 | DIP14 |
| ||||||
| 109 |
|
RJZ-2415S
| 2 | Isolated | 24 | 15 | DIP14 |
| ||||||
| 110 |
|
RJZ-2415S/H
| 2 | Isolated | 24 | 15 | DIP14 |
| ||||||
| 111 |
|
RJZ-2415S/HP
| 2 | Isolated | 24 | 15 | DIP14 |
| ||||||
| 112 |
|
RJZ-2415S/P
| 2 | Isolated | 24 | 15 | DIP14 |
| ||||||
| 113 |
|
RJZ-2424S
| 2 | Isolated | 24 | 24 | DIP14 |
| ||||||
| 114 |
|
RJZ-2424S/H
| 2 | Isolated | 24 | 24 | DIP14 |
| ||||||
| 115 |
|
RJZ-2424S/HP
| 2 | Isolated | 24 | 24 | DIP14 |
| ||||||
| 116 |
|
RJZ-2424S/P
| 2 | Isolated | 24 | 24 | DIP14 |
| ||||||
| 117 |
|
RJZ-243.3S
| 2 | Isolated | 24 | 3.3 | DIP14 |
| ||||||
| 118 |
|
RJZ-243.3S/H
| 2 | Isolated | 24 | 3.3 | DIP14 |
| ||||||
| 119 |
|
RJZ-243.3S/HP
| 2 | Isolated | 24 | 3.3 | DIP14 |
| ||||||
| 120 |
|
RJZ-243.3S/P
| 2 | Isolated | 24 | 3.3 | DIP14 |
| ||||||
| 121 |
|
RJZ-3.305S
| 2 | Isolated | 3.3 | 5 | DIP14 |
| ||||||
| 122 |
|
RJZ-3.305S/H
| 2 | Isolated | 3.3 | 5 | DIP14 |
| ||||||
| 123 |
|
RJZ-3.305S/HP
| 2 | Isolated | 3.3 | 5 | DIP14 |
| ||||||
| 124 |
|
RJZ-3.305S/P
| 2 | Isolated | 3.3 | 5 | DIP14 |
| ||||||
| 125 |
|
RJZ-3.309S
| 2 | Isolated | 3.3 | 9 | DIP14 |
| ||||||
| 126 |
|
RJZ-3.309S/H
| 2 | Isolated | 3.3 | 9 | DIP14 |
| ||||||
| 127 |
|
RJZ-3.309S/HP
| 2 | Isolated | 3.3 | 9 | DIP14 |
| ||||||
| 128 |
|
RJZ-3.309S/P
| 2 | Isolated | 3.3 | 9 | DIP14 |
| ||||||
| 129 |
|
RJZ-3.312S
| 2 | Isolated | 3.3 | 12 | DIP14 |
| ||||||
| 130 |
|
RJZ-3.312S/H
| 2 | Isolated | 3.3 | 12 | DIP14 |
| ||||||
| 131 |
|
RJZ-3.312S/HP
| 2 | Isolated | 3.3 | 12 | DIP14 |
| ||||||
| 132 |
|
RJZ-3.312S/P
| 2 | Isolated | 3.3 | 12 | DIP14 |
| ||||||
| 133 |
|
RJZ-3.315S
| 2 | Isolated | 3.3 | 15 | DIP14 |
| ||||||
| 134 |
|
RJZ-3.315S/H
| 2 | Isolated | 3.3 | 15 | DIP14 |
| ||||||
| 135 |
|
RJZ-3.315S/HP
| 2 | Isolated | 3.3 | 15 | DIP14 |
| ||||||
| 136 |
|
RJZ-3.315S/P
| 2 | Isolated | 3.3 | 15 | DIP14 |
| ||||||
| 137 |
|
RJZ-3.324S
| 2 | Isolated | 3.3 | 24 | DIP14 |
| ||||||
| 138 |
|
RJZ-3.324S/H
| 2 | Isolated | 3.3 | 24 | DIP14 |
| ||||||
| 139 |
|
RJZ-3.324S/HP
| 2 | Isolated | 3.3 | 24 | DIP14 |
| ||||||
| 140 |
|
RJZ-3.324S/P
| 2 | Isolated | 3.3 | 24 | DIP14 |
| ||||||
| 141 |
|
RJZ-3.33.3S
| 2 | Isolated | 3.3 | 3.3 | DIP14 |
| ||||||
| 142 |
|
RJZ-3.33.3S/H
| 2 | Isolated | 3.3 | 3.3 | DIP14 |
| ||||||
| 143 |
|
RJZ-3.33.3S/HP
| 2 | Isolated | 3.3 | 3.3 | DIP14 |
| ||||||
| 144 |
|
RJZ-3.33.3S/P
| 2 | Isolated | 3.3 | 3.3 | DIP14 |
|
| Attributes | RJZ |
|---|---|
| AC/DC,DC/DC,IC,Transformer | DC/DC |
| Power (W) | 2 |
| Isolation | Isolated |
| Nr. of Outputs | Single |
| Mounting Type | THT |
| Package Style | DIP14 |
| Length (mm) | 19.9 |
| Width (mm) | 10 |
| Height (mm) | 7.1 |
| Certifications | EN 60601-1, EN 60950-1, EN 62368-1, IEC 60950-1 |
| MIN Operating Temp (°C) | -40 |
| MAX Operating Temp (°C) | 90 |
| Directives | REACH, RoHS 2+ (10/10) |
| Packaging Type | Tube |
| Warranty | 3 Years |
| Regulation | Unregulated |
| Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
RJZ-0505S
| 2 | 5 | 5 | THT |
| ||
| 2 |
|
RJZ-0505S/H
| 2 | 5 | 5 | THT |
| ||
| 3 |
|
RJZ-0505S/HP
| 2 | 5 | 5 | THT |
| ||
| 4 |
|
RJZ-0505S/P
| 2 | 5 | 5 | THT |
| ||
| 5 |
|
RJZ-0509S
| 2 | 9 | 5 | THT |
| ||
| 6 |
|
RJZ-0509S/H
| 2 | 9 | 5 | THT |
| ||
| 7 |
|
RJZ-0509S/HP
| 2 | 9 | 5 | THT |
| ||
| 8 |
|
RJZ-0509S/P
| 2 | 9 | 5 | THT |
| ||
| 9 |
|
RJZ-0512S
| 2 | 12 | 5 | THT |
| ||
| 10 |
|
RJZ-0512S/H
| 2 | 12 | 5 | THT |
| ||
| 11 |
|
RJZ-0512S/HP
| 2 | 12 | 5 | THT |
| ||
| 12 |
|
RJZ-0512S/P
| 2 | 12 | 5 | THT |
| ||
| 13 |
|
RJZ-0515S
| 2 | 15 | 5 | THT |
| ||
| 14 |
|
RJZ-0515S/H
| 2 | 15 | 5 | THT |
| ||
| 15 |
|
RJZ-0515S/HP
| 2 | 15 | 5 | THT |
| ||
| 16 |
|
RJZ-0515S/P
| 2 | 15 | 5 | THT |
| ||
| 17 |
|
RJZ-0524S
| 2 | 24 | 5 | THT |
| ||
| 18 |
|
RJZ-0524S/H
| 2 | 24 | 5 | THT |
| ||
| 19 |
|
RJZ-0524S/HP
| 2 | 24 | 5 | THT |
| ||
| 20 |
|
RJZ-0524S/P
| 2 | 24 | 5 | THT |
| ||
| 21 |
|
RJZ-053.3S
| 2 | 3.3 | 5 | THT |
| ||
| 22 |
|
RJZ-053.3S/H
| 2 | 3.3 | 5 | THT |
| ||
| 23 |
|
RJZ-053.3S/HP
| 2 | 3.3 | 5 | THT |
| ||
| 24 |
|
RJZ-053.3S/P
| 2 | 3.3 | 5 | THT |
| ||
| 25 |
|
RJZ-0905S
| 2 | 5 | 9 | THT |
| ||
| 26 |
|
RJZ-0905S/H
| 2 | 5 | 9 | THT |
| ||
| 27 |
|
RJZ-0905S/HP
| 2 | 5 | 9 | THT |
| ||
| 28 |
|
RJZ-0905S/P
| 2 | 5 | 9 | THT |
| ||
| 29 |
|
RJZ-0909S
| 2 | 9 | 9 | THT |
| ||
| 30 |
|
RJZ-0909S/H
| 2 | 9 | 9 | THT |
| ||
| 31 |
|
RJZ-0909S/HP
| 2 | 9 | 9 | THT |
| ||
| 32 |
|
RJZ-0909S/P
| 2 | 9 | 9 | THT |
| ||
| 33 |
|
RJZ-0912S
| 2 | 12 | 9 | THT |
| ||
| 34 |
|
RJZ-0912S/H
| 2 | 12 | 9 | THT |
| ||
| 35 |
|
RJZ-0912S/HP
| 2 | 12 | 9 | THT |
| ||
| 36 |
|
RJZ-0912S/P
| 2 | 12 | 9 | THT |
| ||
| 37 |
|
RJZ-0915S
| 2 | 15 | 9 | THT |
| ||
| 38 |
|
RJZ-0915S/H
| 2 | 15 | 9 | THT |
| ||
| 39 |
|
RJZ-0915S/HP
| 2 | 15 | 9 | THT |
| ||
| 40 |
|
RJZ-0915S/P
| 2 | 15 | 9 | THT |
| ||
| 41 |
|
RJZ-0924S
| 2 | 24 | 9 | THT |
| ||
| 42 |
|
RJZ-0924S/H
| 2 | 24 | 9 | THT |
| ||
| 43 |
|
RJZ-0924S/HP
| 2 | 24 | 9 | THT |
| ||
| 44 |
|
RJZ-0924S/P
| 2 | 24 | 9 | THT |
| ||
| 45 |
|
RJZ-093.3S
| 2 | 3.3 | 9 | THT |
| ||
| 46 |
|
RJZ-093.3S/H
| 2 | 3.3 | 9 | THT |
| ||
| 47 |
|
RJZ-093.3S/HP
| 2 | 3.3 | 9 | THT |
| ||
| 48 |
|
RJZ-093.3S/P
| 2 | 3.3 | 9 | THT |
| ||
| 49 |
|
RJZ-1205S
| 2 | 5 | 12 | THT |
| ||
| 50 |
|
RJZ-1205S/H
| 2 | 5 | 12 | THT |
| ||
| 51 |
|
RJZ-1205S/HP
| 2 | 5 | 12 | THT |
| ||
| 52 |
|
RJZ-1205S/P
| 2 | 5 | 12 | THT |
| ||
| 53 |
|
RJZ-1209S
| 2 | 9 | 12 | THT |
| ||
| 54 |
|
RJZ-1209S/H
| 2 | 9 | 12 | THT |
| ||
| 55 |
|
RJZ-1209S/HP
| 2 | 9 | 12 | THT |
| ||
| 56 |
|
RJZ-1209S/P
| 2 | 9 | 12 | THT |
| ||
| 57 |
|
RJZ-1212S
| 2 | 12 | 12 | THT |
| ||
| 58 |
|
RJZ-1212S/H
| 2 | 12 | 12 | THT |
| ||
| 59 |
|
RJZ-1212S/HP
| 2 | 12 | 12 | THT |
| ||
| 60 |
|
RJZ-1212S/P
| 2 | 12 | 12 | THT |
| ||
| 61 |
|
RJZ-1215S
| 2 | 15 | 12 | THT |
| ||
| 62 |
|
RJZ-1215S/H
| 2 | 15 | 12 | THT |
| ||
| 63 |
|
RJZ-1215S/HP
| 2 | 15 | 12 | THT |
| ||
| 64 |
|
RJZ-1215S/P
| 2 | 15 | 12 | THT |
| ||
| 65 |
|
RJZ-1224S
| 2 | 24 | 12 | THT |
| ||
| 66 |
|
RJZ-1224S/H
| 2 | 24 | 12 | THT |
| ||
| 67 |
|
RJZ-1224S/HP
| 2 | 24 | 12 | THT |
| ||
| 68 |
|
RJZ-1224S/P
| 2 | 24 | 12 | THT |
| ||
| 69 |
|
RJZ-123.3S
| 2 | 3.3 | 12 | THT |
| ||
| 70 |
|
RJZ-123.3S/H
| 2 | 3.3 | 12 | THT |
| ||
| 71 |
|
RJZ-123.3S/HP
| 2 | 3.3 | 12 | THT |
| ||
| 72 |
|
RJZ-123.3S/P
| 2 | 3.3 | 12 | THT |
| ||
| 73 |
|
RJZ-1505S
| 2 | 5 | 15 | THT |
| ||
| 74 |
|
RJZ-1505S/H
| 2 | 5 | 15 | THT |
| ||
| 75 |
|
RJZ-1505S/HP
| 2 | 5 | 15 | THT |
| ||
| 76 |
|
RJZ-1505S/P
| 2 | 5 | 15 | THT |
| ||
| 77 |
|
RJZ-1509S
| 2 | 9 | 15 | THT |
| ||
| 78 |
|
RJZ-1509S/H
| 2 | 9 | 15 | THT |
| ||
| 79 |
|
RJZ-1509S/HP
| 2 | 9 | 15 | THT |
| ||
| 80 |
|
RJZ-1509S/P
| 2 | 9 | 15 | THT |
| ||
| 81 |
|
RJZ-1512S
| 2 | 12 | 15 | THT |
| ||
| 82 |
|
RJZ-1512S/H
| 2 | 12 | 15 | THT |
| ||
| 83 |
|
RJZ-1512S/HP
| 2 | 12 | 15 | THT |
| ||
| 84 |
|
RJZ-1512S/P
| 2 | 12 | 15 | THT |
| ||
| 85 |
|
RJZ-1515S
| 2 | 15 | 15 | THT |
| ||
| 86 |
|
RJZ-1515S/H
| 2 | 15 | 15 | THT |
| ||
| 87 |
|
RJZ-1515S/HP
| 2 | 15 | 15 | THT |
| ||
| 88 |
|
RJZ-1515S/P
| 2 | 15 | 15 | THT |
| ||
| 89 |
|
RJZ-1524S
| 2 | 24 | 15 | THT |
| ||
| 90 |
|
RJZ-1524S/H
| 2 | 24 | 15 | THT |
| ||
| 91 |
|
RJZ-1524S/HP
| 2 | 24 | 15 | THT |
| ||
| 92 |
|
RJZ-1524S/P
| 2 | 24 | 15 | THT |
| ||
| 93 |
|
RJZ-153.3S
| 2 | 3.3 | 15 | THT |
| ||
| 94 |
|
RJZ-153.3S/H
| 2 | 3.3 | 15 | THT |
| ||
| 95 |
|
RJZ-153.3S/HP
| 2 | 3.3 | 15 | THT |
| ||
| 96 |
|
RJZ-153.3S/P
| 2 | 3.3 | 15 | THT |
| ||
| 97 |
|
RJZ-2405S
| 2 | 5 | 24 | THT |
| ||
| 98 |
|
RJZ-2405S/H
| 2 | 5 | 24 | THT |
| ||
| 99 |
|
RJZ-2405S/HP
| 2 | 5 | 24 | THT |
| ||
| 100 |
|
RJZ-2405S/P
| 2 | 5 | 24 | THT |
| ||
| 101 |
|
RJZ-2409S
| 2 | 9 | 24 | THT |
| ||
| 102 |
|
RJZ-2409S/H
| 2 | 9 | 24 | THT |
| ||
| 103 |
|
RJZ-2409S/HP
| 2 | 9 | 24 | THT |
| ||
| 104 |
|
RJZ-2409S/P
| 2 | 9 | 24 | THT |
| ||
| 105 |
|
RJZ-2412S
| 2 | 12 | 24 | THT |
| ||
| 106 |
|
RJZ-2412S/H
| 2 | 12 | 24 | THT |
| ||
| 107 |
|
RJZ-2412S/HP
| 2 | 12 | 24 | THT |
| ||
| 108 |
|
RJZ-2412S/P
| 2 | 12 | 24 | THT |
| ||
| 109 |
|
RJZ-2415S
| 2 | 15 | 24 | THT |
| ||
| 110 |
|
RJZ-2415S/H
| 2 | 15 | 24 | THT |
| ||
| 111 |
|
RJZ-2415S/HP
| 2 | 15 | 24 | THT |
| ||
| 112 |
|
RJZ-2415S/P
| 2 | 15 | 24 | THT |
| ||
| 113 |
|
RJZ-2424S
| 2 | 24 | 24 | THT |
| ||
| 114 |
|
RJZ-2424S/H
| 2 | 24 | 24 | THT |
| ||
| 115 |
|
RJZ-2424S/HP
| 2 | 24 | 24 | THT |
| ||
| 116 |
|
RJZ-2424S/P
| 2 | 24 | 24 | THT |
| ||
| 117 |
|
RJZ-243.3S
| 2 | 3.3 | 24 | THT |
| ||
| 118 |
|
RJZ-243.3S/H
| 2 | 3.3 | 24 | THT |
| ||
| 119 |
|
RJZ-243.3S/HP
| 2 | 3.3 | 24 | THT |
| ||
| 120 |
|
RJZ-243.3S/P
| 2 | 3.3 | 24 | THT |
| ||
| 121 |
|
RJZ-3.305S
| 2 | 5 | 3.3 | THT |
| ||
| 122 |
|
RJZ-3.305S/H
| 2 | 5 | 3.3 | THT |
| ||
| 123 |
|
RJZ-3.305S/HP
| 2 | 5 | 3.3 | THT |
| ||
| 124 |
|
RJZ-3.305S/P
| 2 | 5 | 3.3 | THT |
| ||
| 125 |
|
RJZ-3.309S
| 2 | 9 | 3.3 | THT |
| ||
| 126 |
|
RJZ-3.309S/H
| 2 | 9 | 3.3 | THT |
| ||
| 127 |
|
RJZ-3.309S/HP
| 2 | 9 | 3.3 | THT |
| ||
| 128 |
|
RJZ-3.309S/P
| 2 | 9 | 3.3 | THT |
| ||
| 129 |
|
RJZ-3.312S
| 2 | 12 | 3.3 | THT |
| ||
| 130 |
|
RJZ-3.312S/H
| 2 | 12 | 3.3 | THT |
| ||
| 131 |
|
RJZ-3.312S/HP
| 2 | 12 | 3.3 | THT |
| ||
| 132 |
|
RJZ-3.312S/P
| 2 | 12 | 3.3 | THT |
| ||
| 133 |
|
RJZ-3.315S
| 2 | 15 | 3.3 | THT |
| ||
| 134 |
|
RJZ-3.315S/H
| 2 | 15 | 3.3 | THT |
| ||
| 135 |
|
RJZ-3.315S/HP
| 2 | 15 | 3.3 | THT |
| ||
| 136 |
|
RJZ-3.315S/P
| 2 | 15 | 3.3 | THT |
| ||
| 137 |
|
RJZ-3.324S
| 2 | 24 | 3.3 | THT |
| ||
| 138 |
|
RJZ-3.324S/H
| 2 | 24 | 3.3 | THT |
| ||
| 139 |
|
RJZ-3.324S/HP
| 2 | 24 | 3.3 | THT |
| ||
| 140 |
|
RJZ-3.324S/P
| 2 | 24 | 3.3 | THT |
| ||
| 141 |
|
RJZ-3.33.3S
| 2 | 3.3 | 3.3 | THT |
| ||
| 142 |
|
RJZ-3.33.3S/H
| 2 | 3.3 | 3.3 | THT |
| ||
| 143 |
|
RJZ-3.33.3S/HP
| 2 | 3.3 | 3.3 | THT |
| ||
| 144 |
|
RJZ-3.33.3S/P
| 2 | 3.3 | 3.3 | THT |
|
| 표제 | Type | 날짜 |
|---|---|---|
| RJZ_RGZ.pdf | Datasheet |
| 표제 | Type | 날짜 |
|---|---|---|
| High Isolation Medical-Grade Converters | Video | 2020. 5. 4 |