The R05CTE05S is a low cost, low profile, 1W SMD isolated DC/DC single output converter with 4.5-5.5V input range and a semi-regulated 5V output. There is no minimum load requirement which is ideal for applications which switch into very light load operation modes. Standard isolation is 3kVDC/1min, and the operating temperature is from -40°C up to +125°C with derating. The fully-automated design which is equipped with short-circuit, over-current, and over-temperature protection ensures the highest reliability in applications such as communication, current sensing, and COM port isolation.
| Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
R05CTE05S-CT
Focus
| 1 | Isolated | 5 | 5 | SMD 16 Pin |
| ||||||
| 2 |
|
R05CTE05S-R
Focus
| 1 | Isolated | 5 | 5 | SMD 16 Pin |
|
| Attributes | RxxCTExxS |
|---|---|
| AC/DC,DC/DC,IC,Transformer | DC/DC |
| Power (W) | 1 |
| Isolation | Isolated |
| Vin (V) | 5 |
| Main Vout (V) | 5 |
| Nr. of Outputs | Single |
| Iout 1 (mA) | 200 |
| Isolation (kV) | 3 |
| Mounting Type | SMD |
| Package Style | SMD 16 Pin |
| Length (mm) | 10.35 |
| Width (mm) | 7.5 |
| Height (mm) | 2.5 |
| Certifications | CB, EN 62368-1 |
| MIN Operating Temp (°C) | -40 |
| MAX Operating Temp (°C) | 72 |
| Protections | OCP, OTP, SCP |
| Directives | REACH, RoHS 2+ (10/10) |
| Warranty | 3 Years |
| Regulation | Regulated |
| Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
R05CTE05S-CT
Focus
| 1 | 5 | 5 | SMD |
| ||
| 2 |
|
R05CTE05S-R
Focus
| 1 | 5 | 5 | SMD |
|
| 표제 | Type | 날짜 |
|---|---|---|
| RxxCTExxS.pdf | Datasheet | |
| R05CTE05S Reliability Test Report.pdf | 2025. 9. 25 | |
| R05CTE05S_Layout_EMI_Guidelines.pdf | 2024. 12. 12 | |
| RxxCTExxS_EVM.zip | Gerber File | 2024. 9. 16 |
| 표제 | Type | 날짜 |
|---|---|---|
| RECOM Helps EV Design Manager Solve Integration and Scalability Challenges | Case Study | 2024. 1. 30 |
| 분리형 배터리 관리 시스템(BMS) | Blog Article | 2024. 1. 12 |
| 다양한 분야의 필요를 충족하는 절연 1W 및 2W 컨버터 | Blog Article | 2023. 6. 2 |
| Advanced ‘3D Power Packaging’ enables miniaturization of DC/DC Converters | Blog Article | 2021. 12. 17 |
| Cost-efficient SOIC-16 DC/DC range added | Official Press Release | 2021. 10. 13 |