The RSK-RUW series is a state-of-the-art isolated DC/DC converter that boasts an ultra-wide 8:1 input voltage range of 4.5-36 VDC. The RSK-RUW also includes ON/OFF control for added convenience and precision. The device delivers high accuracy and tight line and load regulation, ensuring stable performance even in challenging conditions. The RSK-RUW also includes continuous short circuit protection and undervoltage lockout (UVLO) for added safety and security. This product is certified according to IEC/EN/UL 62368-1, making it suitable for use in a variety of industrial applications. With a maximum output power of 2W and the ability to operate at 0% minimum load, the RSK-RUW is very versitile. The device also offers high efficiency, with a typical value of 78%. Finally, the RSK-RUW offers functional grade isolation of 3kVDC/1sec and an industrial operating temperature range of -40°C to 105°C with derating, making it ideal for use in demanding industrial environments.
| Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
RSK-2405SRUW/H3
Focus
| 2 | Isolated | 4.5 - 36 | 5 | SIP8 |
| ||||||
| 2 |
|
RSK-2412SRUW/H3/ADJ
Focus
| 2 | Isolated | 4.5 - 36 | 3.3 to 17 | SIP8 |
|
| Attributes | RSK-RUW |
|---|---|
| AC/DC,DC/DC,IC,Transformer | DC/DC |
| Power (W) | 2 |
| Isolation | Isolated |
| Vin (V) | 4.5 - 36 |
| Nr. of Outputs | Single |
| Isolation (kV) | 3 |
| Mounting Type | THT |
| Package Style | SIP8 |
| Length (mm) | 21.8 |
| Width (mm) | 9.2 |
| Height (mm) | 11.1 |
| Certifications | CB, EN 62368-1, UL 62368-1 |
| MIN Operating Temp (°C) | -40 |
| MAX Operating Temp (°C) | 85 |
| Protections | SCP |
| Control Pin Function | Enabled |
| Directives | REACH, RoHS 2+ (10/10) |
| Packaging Type | Tube |
| Warranty | 3 Years |
| Regulation | Regulated |
| Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
RSK-2405SRUW/H3
Focus
| 2 | 5 | 4.5 - 36 | THT |
| ||
| 2 |
|
RSK-2412SRUW/H3/ADJ
Focus
| 2 | 12 | 4.5 - 36 | THT |
|
| 표제 | Type | 날짜 |
|---|---|---|
| RSK-RUW.pdf | Datasheet | |
| RSK- Reliability Test Report.pdf | 2025. 9. 25 |
| 표제 | Type | 날짜 |
|---|---|---|
| 맞춤형 프로젝트를 간소화하는 새로운 DC/DC 컨버터 | Blog Article | 2023. 6. 16 |
| 인기있는 R78, RKE, RFMM, RSO, RY, RSE, RS3 시리즈 업그레이드 | Official Press Release | 2023. 3. 21 |
| 표제 | Type | 날짜 |
|---|---|---|
| Latest RECOM DC/DC Upgrades: Heightened Performance Without Heightened Price | Youtube Video | 2023. 7. 10 |