An Introduction to Buck, Boost, and Buck-Boost Converters

RECOM RBBA3000シリーズ
Switch-mode power conversion has been a cornerstone of modern electronics technology across sectors including utility, industrial, commercial, and consumer markets. In low-power DC/DC conversion applications, most modern power conversion is achieved using three main types of power converters: buck, boost, and buck-boost converters. This article examines the fundamentals of each converter type and explores their real-world applications.

What is a Buck Converter?

降圧コンバータの回路図
A buck or step-down converter is a DC/DC switch-mode power supply designed to reduce the input voltage of an unregulated DC supply to a stabilized lower output voltage. Buck converters are especially valued—compared to traditional voltage regulators—for their high efficiency, which can easily exceed 95%. The simplified circuit diagram illustrates how current flows through the circuit during a switching event.

Buck converters are commonly used in place of inefficient linear regulators to provide low-voltage on-board power in applications such as microprocessors, communication equipment, control systems, and more.

What is a Boost Converter?

ブーストコンバータの回路図
A boost or step-up converter is a DC/DC switch-mode power supply designed to increase the input voltage of an unregulated DC source to a stabilized higher output voltage. Similar to a buck converter, a boost converter uses an inductor, diode, capacitor, and power switch to regulate the output voltage, but the components are arranged differently. The simplified circuit diagram illustrates how current flows through the circuit during a switching event in a boost converter.

In a boost converter, the output voltage is controlled by adjusting the mark-space ratio of the PWM signal, allowing it to be equal to or greater than the input voltage Vin. Since power is conserved, a boost converter that delivers triple the input voltage can only supply one-third the current it draws from the source. Despite this trade-off, boost converters are widely used in battery-powered devices—for example, when two batteries provide 3V but are required to power a 5V circuit.

What is a Buck-Boost Converter?

降圧ブーストコンバータの回路図
A buck-boost converter can supply a regulated DC output from a power source whose voltage is either below or above the desired output voltage. The buck-boost converter circuit combines elements of both buck and boost converters; however, it typically has a larger footprint than either alternative. The simplified circuit diagram illustrates a typical current flow during a switching event in a buck-boost converter.

As you may have noticed in the circuit diagram, Vout is actually negative with respect to the supply potential, which can complicate certain designs. Buck-boost converters also require more expensive components since they need to withstand both the high maximum input voltage (Vin max) and the high input current at the minimum input voltage (Vin min), but they are useful in many applications. A very common use of buck-boost converters is in high power LED lighting, where, for example, lead-acid batteries supply a nominal 9–14V to a constant 12V LED load.

RECOM’s Efficient Switching Regulators for Low-Power Applications

For designers seeking compact and reliable switching regulators, RECOM offers a wide range of buck-boost converters that combine high efficiency with ease of integration. A notable example is the RBB10-2.0 series, a 10W switching regulator designed for industrial and commercial applications. This module supports a wide input voltage range and provides a stable, low-noise output with minimal external components required. Its compact footprint and robust design make it ideal for powering sensitive electronics such as microcontrollers, sensors, and communication devices, where efficiency and reliability are paramount.

Conclusion

The technologies of buck, boost, and buck-boost converters are utilized worldwide to provide regulated low-voltage DC/DC power in nearly every electronics market. RECOM’s buck, boost, and buck-boost converters offer an excellent solution for your low-power conversion needs.

アプリケーション
  Series
1 DC/DC, 3000 W, Single Output, THT RBBA3000 Series
Focus
  • Non-isolated buck/boost converter
  • Up to 3000W in half brick case
  • Adjustable output voltage and current
  • Efficiency up to 96%
2 DC/DC, 20 W, Single Output, SMD (pinless) RBB10-2.0 Series
  • 10W buck/boost converter with up to 4A output
  • Input voltage can be higher, lower or same as output voltage
  • >90% efficiency from 100mA – 3000mA load
  • 7µA standby power consumption
3 DC/DC, 20 W, Single Output RBB10-2.0-EVM-1 Series
  • Evaluation platform for RBB10 buck/boost regulators
  • Input voltage can be lower, higher or the same as output voltage
  • Class B EMC filter layout
  • Built-in thermal management