モビリティアプリケーション向け500W DC/DC

RECOM RMOD500-W
この度、E-mobilityアプリケーション用DC/DCコンバータの新シリーズを発表することを嬉しく思います。ゼロ・エミッション輸送を推進するオフロード車にとって、電気推進は理想的なソリューションであり、トラクション・バッテリーから絶縁された補助電源レールを生成するために、必ずDC/DCコンバータが必要となります。コンパクトでコストパフォーマンスに優れたRMOD500-WシリーズはIP67に準拠し、コネクタを含め湿気や塵に対して完全に密閉されているため車両の保護されていない場所にも取り付けることができ、このアプリケーションに最適です。

RMOD500-Wは定格出力500W、公称48V、60V、72V、80Vのバッテリーから32~96Vの入力範囲をカバーします。出力は13.7V, 13V, 12.4V, 11.7V, 24.5V, 23.5Vで、高出力アプリケーションには並列接続も可能です。絶縁定格はDC2.25kVで、動作温度範囲は-40℃から90℃です。

RMOD500-Wは、標準的なコネクタで簡単にシャーシにプラグ&プレイ取り付けできるように設計されており、コネクタを含むサイズは198 x 113 x 45mmです。保護機能には、入力逆極性および低電圧、過温、出力過電流/短絡、出力過電圧などがあり、アプリケーションに適した堅牢な部品です。また、EMC、放射線、衝撃/振動、熱衝撃/温度サイクル、塩霧、水/塵埃の侵入、安全に関する規格に適合しています。
アプリケーション
  Series
1 RECOM | RMOD500-W Series | DC/DC, Connector, 500 W, Single Output
Focus
  • Wide input voltage range (32-96VDC)
  • Water & dust proof (IP67), robust and reliable
  • Operating temperature range: -40°C to +90°C
  • Protections: Input Reverse Polarity Protection, Input UVLO, Output OCP, SCP, OVP, OTP