Search Results for "rac03"

Filter by:
Vin (V)
  • Min
  • Nom
  • Max
  • Main Vout (V)
  • Min
  • Nom
  • Max
  • Iout 1 (mA)
  • Min
  • Nom
  • Max
  • Isolation (kV)
  • Min
  • Nom
  • Max
  • Mounting Type
    Package Style
    Length (mm)
  • Min
  • Max
  • Width (mm)
  • Min
  • Max
  • Height (mm)
  • Min
  • Max
  • Certifications
    MIN Operating Temp (°C)
  • Max
  • MAX Operating Temp (°C)
  • Min
  • Protections
      Part Number AC/DC or DC/DC Power (W) Vin (V) Vout 1 (V) Package Style Isolation (kV)
    1 AC/DC, 3 W, Single Output, THT RAC03-05SK
    Focus
    AC/DC 3 85 - 264 5 1"x1" 3
    2 AC/DC, 3 W, Single Output, SMD RAC03-05SK/SMT-R
    Focus
    AC/DC 3 85 - 265 5 1"x1" 4.2
    3 AC/DC, 3 W, Single Output, THT RAC03-12SK
    Focus
    AC/DC 3 85 - 264 12 1"x1" 3
    4 AC/DC, 3 W, Single Output, SMD RAC03-12SK/SMT-R
    Focus
    AC/DC 3 85 - 265 12 1"x1" 4.2
    5 AC/DC, 3 W, Single Output, THT RAC03-15SK
    Focus
    AC/DC 3 85 - 264 15 1"x1" 3
    6 AC/DC, 3 W, Single Output, SMD RAC03-15SK/SMT-R
    Focus
    AC/DC 3 85 - 265 15 1"x1" 4.2
    7 AC/DC, 3 W, Single Output, THT RAC03-18SK
    Focus
    AC/DC 3 85 - 264 18 1"x1" 3
    8 AC/DC, 3 W, Single Output, THT RAC03-24SK
    Focus
    AC/DC 3 85 - 264 24 1"x1" 3
    9 AC/DC, 3 W, Single Output, SMD RAC03-24SK/SMT-R
    Focus
    AC/DC 3 85 - 265 24 1"x1" 4.2
    10 AC/DC, 3 W, Single Output, THT RAC03-3.3SK
    Focus
    AC/DC 3 85 - 264 3.3 1"x1" 3
    11 AC/DC, 3 W, Single Output, SMD RAC03-3.3SK/SMT-R
    Focus
    AC/DC 3 85 - 265 3.3 1"x1" 4.2
    12 AC/DC, 3 W, Single Output, THT RAC03E-05SK/277
    Focus
    AC/DC 3 85 - 305 5 1.45"x0.95" 4
    13 AC/DC, 3 W, Single Output, THT RAC03E-12SK/277
    Focus
    AC/DC 3 85 - 305 12 1.45"x0.95" 4
    14 AC/DC, 3 W, Single Output, THT RAC03E-15SK/277
    Focus
    AC/DC 3 85 - 305 15 1.45"x0.95" 4
    15 AC/DC, 3 W, Single Output, THT RAC03E-24SK/277
    Focus
    AC/DC 3 85 - 305 24 1.45"x0.95" 4
    16 AC/DC, 3 W, Single Output, THT RAC03E-3.3SK/277
    Focus
    AC/DC 3 85 - 305 3.3 1.45"x0.95" 4
    17 AC/DC, 3 W, Single Output, THT RAC03-05SE/277
    AC/DC 3 85 - 305 5 Standard 3
    18 AC/DC, 3 W, Single Output, Wired RAC03-05SER/277
    AC/DC 3 85 - 305 5 Standard 3
    19 AC/DC, 3 W, Single Output, Wired RAC03-05SER/277-TRAY
    AC/DC 3 85 - 305 5 Standard 3
    20 AC/DC, 3 W, Single Output, THT RAC03-05SGA
    AC/DC 3 85 - 305 5 Standard 3
    21 AC/DC, 3 W, Single Output, THT RAC03-05SGB
    AC/DC 3 85 - 305 5 Standard 3
    22 AC/DC, 3 W, Single Output, THT RAC03-09SGB
    AC/DC 3 85 - 305 9 Standard 3
    23 AC/DC, 3 W, Single Output, THT RAC03-12SE/277
    AC/DC 3 85 - 305 12 Standard 3
    24 AC/DC, 3 W, Single Output, Wired RAC03-12SER/277
    AC/DC 3 85 - 305 12 Standard 3
    25 AC/DC, 3 W, Single Output, Wired RAC03-12SER/277-TRAY
    AC/DC 3 85 - 305 12 Standard 3
    26 AC/DC, 3 W, Single Output, THT RAC03-12SGA
    AC/DC 3 85 - 305 12 Standard 3
    27 AC/DC, 3 W, Single Output, THT RAC03-12SGB
    AC/DC 3 85 - 305 12 Standard 3
    28 AC/DC, 3 W, Single Output, THT RAC03-15SGA
    AC/DC 3 85 - 305 15 Standard 3
    29 AC/DC, 3 W, Single Output, THT RAC03-15SGB
    AC/DC 3 85 - 305 15 Standard 3
    30 AC/DC, 3 W, Single Output, THT RAC03-24SE/277
    AC/DC 3 85 - 305 24 Standard 3
    31 AC/DC, 3 W, Single Output, Wired RAC03-24SER/277
    AC/DC 3 85 - 305 24 Standard 3
    32 AC/DC, 3 W, Single Output, Wired RAC03-24SER/277-TRAY
    AC/DC 3 85 - 305 24 Standard 3
    33 AC/DC, 3 W, Single Output, THT RAC03-24SGA
    AC/DC 3 85 - 305 24 Standard 3
    34 AC/DC, 3 W, Single Output, THT RAC03-24SGB
    AC/DC 3 85 - 305 24 Standard 3
    35 AC/DC, 3 W, Single Output, THT RAC03-3.3SE/277
    AC/DC 3 85 - 305 3.3 Standard 3
    36 AC/DC, 3 W, Single Output, Wired RAC03-3.3SER/277
    AC/DC 3 85 - 305 3.3 Standard 3
    37 AC/DC, 3 W, Single Output, Wired RAC03-3.3SER/277-TRAY
    AC/DC 3 85 - 305 3.3 Standard 3
    38 AC/DC, 3 W, Single Output, THT RAC03-3.3SGA
    AC/DC 3 85 - 305 3.3 Standard 3
    39 AC/DC, 3 W, Single Output, THT RAC03-3.3SGB
    AC/DC 3 85 - 305 3.3 Standard 3
    40 AC/DC, 3 W, Single Output, THT RAC03-05SC
    End Of Life
    AC/DC 3 80 - 264 5 Standard 3
    41 AC/DC, 3 W, Single Output, Wired RAC03-05SE/277/W
    NRND
    AC/DC 3 85 - 305 5 Standard 3
    42 AC/DC, 3 W, Single Output, THT RAC03-09SC
    End Of Life
    AC/DC 3 80 - 264 9 Standard 3
    43 AC/DC, 3 W, Single Output, THT RAC03-12SC
    End Of Life
    AC/DC 3 80 - 264 12 Standard 3
    44 AC/DC, 3 W, Single Output, Wired RAC03-12SE/277/W
    NRND
    AC/DC 3 85 - 305 12 Standard 3
    45 AC/DC, 3 W, Single Output, THT RAC03-15SC
    End Of Life
    AC/DC 3 80 - 264 15 Standard 3
    46 AC/DC, 3 W, Single Output, THT RAC03-24SC
    End Of Life
    AC/DC 3 80 - 264 24 Standard 3
    47 AC/DC, 3 W, Single Output, Wired RAC03-24SE/277/W
    NRND
    AC/DC 3 85 - 305 24 Standard 3
    48 AC/DC, 3 W, Single Output, THT RAC03-3.3SC
    End Of Life
    AC/DC 3 80 - 264 3.3 Standard 3
    49 AC/DC, 3 W, Single Output, Wired RAC03-3.3SE/277/W
    NRND
    AC/DC 3 85 - 305 3.3 Standard 3
    50 AC/DC, 3 W, Single Output, THT RAC03-3.8SC
    End Of Life
    AC/DC 3 80 - 264 3.8 Standard 3
    Vin (V)
  • Min
  • Nom
  • Max
  • Main Vout (V)
  • Min
  • Nom
  • Max
  • Iout 1 (mA)
  • Min
  • Nom
  • Max
  • Isolation (kV)
  • Min
  • Nom
  • Max
  • Mounting Type
    Package Style
    Length (mm)
  • Min
  • Max
  • Width (mm)
  • Min
  • Max
  • Height (mm)
  • Min
  • Max
  • Certifications
    MIN Operating Temp (°C)
  • Max
  • MAX Operating Temp (°C)
  • Min
  • Protections
      Series
    1 AC/DC, 3 W, Single Output RAC03-K Series
    Focus
    (11 products)
    • JEDEC-reflow solder-able construction
    • Standby mode optimized (Ecodesign Lot 6)
    • Full load rating from 85 to 265Vac
    • -40 to +80°C rated operating temperature
    2 AC/DC, 3 W, Single Output, THT RAC03E-K/277 Series
    Focus
    (5 products)
    • 85 to 305Vac input / OVC III
    • Full load output power up to 75°C
    • 15.4mm low profile
    • -40°C to 85°C operating temperature
    3 AC/DC, 3 W, Single Output, THT RAC03-E/277 Series
    (4 products)
    • 30mW max. no load power consumption
    • High efficiency up to 80%
    • Isolated output 3kVAC / 1 minute
    • SCP, OVP protection
    4 AC/DC, 3 W, Single Output, Wired RAC03-ER/277 Series
    (8 products)
    • 40mW max. no load power consumption
    • High efficiency up to 76%
    • Isolated output 3kVAC / 1 min
    • SCP, OVP protection
    5 AC/DC, 3 W, Single Output, THT RAC03-GA Series
    (5 products)
    • Universal input 85-305VAC
    • 3W PCB mount package
    • <75mW No load power consumption
    • Ultra low profile, compact size
    6 AC/DC, 3 W, Single Output, THT RAC03-GB Series
    (6 products)
    • Universal input 85-305VAC
    • 3W PCB mount package
    • <75mW No load power consumption
    • Ultra low profile, compact size
    7 AC/DC, 3 W, Single Output, THT RAC03-C Series
    End Of Life
    (0 product)
    • Compact low profile AC-DC power supply
    • 80mW no load power consumption
    • Class II power supply with 3kVAC isolation
    • Extra wide input voltage range (80~264VAC)
    8 AC/DC, 3 W, Single Output, Wired RAC03-E/277/W Series
    NRND
    (4 products)
    • 30mW max. no load power consumption
    • High efficiency up to 80%
    • Isolated output 3kVAC / 1 min
    • SCP, OVP protection
    USP가 나열된 RAC03-K/SMT 시리즈
    Building- & Home Automation / Datacom & Telecom / E-Mobility / Energy / Industrial & Automation / Infrastructure

    RAC03 AC/DC 시리즈 표면 장착형 정식 출시

    2024. 7. 24
    RECOM의 인기 제품이자 비용 효율성이 뛰어난 초소형 AC/DC 컨버터 RAC03-K 라인이 SMT 포맷으로 출시됩니다. RAC03-K/SMT 시리즈 부품은 범용 85~265VAC(또는 120~370VDC) 입력에서 작동하며, 주변 온도 최고 60°C(3.3V와 4V 버전의 경우 50°C)에서 3W 지속...
    More >
    RAC02E-K/277 및 RAC03E-K/277
    Building- & Home Automation / Energy / Industrial & Automation / Infrastructure

    낮은 가격의 2W 및 3W AC/DC

    2021. 1. 12
    RECOM에서 가성비 높고 성능이 우수한 보드 장착형 AC/DC를 출시합니다.
    More >
    RECOM RAC03-K 시리즈
    Building- & Home Automation / Energy / Industrial & Automation

    1.1”x 0.9” 크기의 3와트 AC/DC

    2019. 9. 12
    그문덴, 2019년 9월 12일 - RECOM은 시중에서 가장 작은 3와트 솔루션인 RAC03-K를 출시합니다. 이 컨버터는 ITE 및 가정용 표준에 대한 완벽한 인증을 받은 제품이므로 다양한 분야에 사용할 수 있습니다.
    More >
    RAC03-G 및 RAC04-G 시리즈
    Building- & Home Automation / Energy / Industrial & Automation

    스마트홈과 IoT 에 적합한 3W 및 4W AC/DC 컨버터의 출력 전압 확장

    2018. 2. 5
    에너지 효율이 높은 장치를 설계해야 하는 이유는 에너지 절약 지침을 준수하는 것뿐만 아니라 에너지 소비량에 민감한 시스템에 대한 시장 수요가 급증하고 있기 때문입니다. 센서를 많이 사용하는 최신 IoT 시스템에는 변환 효율이 매우 높은 리콤의 RAC 시리즈 AC/DC 전원공급장치를 사용하면 에너지 효율을 높일...
    More >

    ...didn't find what you were looking for?

    Use our parametric search or find a sales contact near you.

    제품 검색

    주요 사양 기준에 따라 제품을 찾아보세요.

    영업 지원

    가까운 문의처를 찾아보시기 바랍니다.