DC/DC Converters for On-board and Trackside Railway Applications

Over the years, RECOM has expanded its portfolio of DC/DC converters for the railway industry from 3W up to 240W to offer one of the market’s broadest portfolios of EN50155-certified products.

RECOM‘s wide range of regulated DC/DC converters are specially designed for railway applications with 4:1, 10:1, or even 12:1 input voltage ranges. The modules are EN50155 certified* and with CE mark for use in the demanding rolling stock environment as well as in harsh industrial and trackside applications. With an efficiency of up to 93%, cooling by natural convection is typically all that is needed, but pre-mounted heatsinks are also available if required. The RECOM‘s high voltage and high current evaluation platforms for its DC/DC railway converters come equipped with a RIA12 surge stopper.

Main features:

  • Vin from 9V to 160VDC (3 ranges)
  • Standard single outputs: 3.3V, 5V, 12V, 15V, and 24V
  • Standard dual outputs: ±12V and ±15V
  • Power from 3W up to 240W
  • EN50155 certified*
  • UL/IEC/EN60950 certified, with CE mark
  • High efficiency up to 93%
  • Operating temperature range from -45°C up to +85°C
  • DIP24 (SMD), 1”x1”, 2”x1”, quarter-brick, and half-brick

Applications:

  • Railway rolling stock
  • On-board and trackside application
  • Industrial applications
  • High voltage battery-powered applications
* RP08-AW, RP12-AR, RP20-FR, RPA20-AW, RPA30-AW, RP40-FR, RP40Q-RUW, RP60Q-RUW, RPA60-FW, RP75H-RW, RP90Q-RW, RP100H-RW, RP120Q-RW, RP180H-RW, RP240H-RW

Download Product Flyer