Search Results for "RPA150E-EW"

Filter by:
Main Vout (V)
  • Min
  • Nom
  • Max
  • Iout 1 (mA)
  • Min
  • Nom
  • Max
  •   Part Number AC/DC or DC/DC Power (W) Vin (V) Vout 1 (V) Package Style Isolation (kV)
    1 DC/DC, 150 W, Single Output, THT RPA150E-4812SEW/P
    Focus
    DC/DC 150 9 - 60 12 Eighth Brick 3
    2 DC/DC, 150 W, Single Output, THT RPA150E-4824SEW/P
    Focus
    DC/DC 150 9 - 60 24 Eighth Brick 3
    3 DC/DC, 150 W, Single Output, THT RPA150E-4848SEW/P
    Focus
    DC/DC 150 9 - 60 48 Eighth Brick 3
    Main Vout (V)
  • Min
  • Nom
  • Max
  • Iout 1 (mA)
  • Min
  • Nom
  • Max
  •   Series
    1 DC/DC, 150 W, Single Output, THT RPA150E-EW Series
    Focus
    (3 products)
    • 150W industrial grade isolated DC-DC
    • Compact, industry standard 1/8th brick format
    • 6:1 input voltage range (9-60 VDC)
    • 3kVDC Isolation
    RECOM RPA150E-EW 시리즈에 관한 팟캐스트
    Building- & Home Automation / Datacom & Telecom / Energy / Industrial & Automation / Infrastructure

    RPA150E-EW

    2021. 6. 14
    The RPA150E-EW is a 150W eighth-brick wide-input DC/DC converter that is capable of 6:1 input voltage range and 3kVDC isolation. It has 92% efficiency and is ideal for...
    More >

    …찾으시는 내용을 찾지 못하셨나요?

    매개변수 검색을 사용하거나 가까운 판매 담당자에게 문의해 주세요.

    제품 검색

    주요 사양 기준에 따라 제품을 찾아보세요.

    영업 지원

    가까운 문의처를 찾아보시기 바랍니다.