Search Results for "rac10"

Filter by:
Vin (V)
  • Min
  • Nom
  • Max
  • Main Vout (V)
  • Min
  • Nom
  • Max
  • Nr. of Outputs
    Iout 1 (mA)
  • Min
  • Nom
  • Max
  • Iout 2 (mA)
  • Min
  • Nom
  • Max
  • Isolation (kV)
  • Min
  • Nom
  • Max
  • Package Style
    Length (mm)
  • Min
  • Max
  • Width (mm)
  • Min
  • Max
  • Height (mm)
  • Min
  • Max
  • Certifications
    MIN Operating Temp (°C)
  • Max
  • MAX Operating Temp (°C)
  • Min
  • Protections
      Part Number AC/DC or DC/DC Power (W) Vin (V) Vout 1 (V) Package Style Isolation (kV)
    1 AC/DC, 10 W, Single Output, THT RAC10-05SK/277
    Focus
    AC/DC 10 85 - 305 5 2"x1" 4
    2 AC/DC, 10 W, Dual Output, THT RAC10-12DK/277
    Focus
    AC/DC 10 85 - 305 12 2"x1" 4
    3 AC/DC, 10 W, Single Output, THT RAC10-12SK/277
    Focus
    AC/DC 10 85 - 305 12 2"x1" 4
    4 AC/DC, 10 W, Dual Output, THT RAC10-15DK/277
    Focus
    AC/DC 10 85 - 305 15 2"x1" 4
    5 AC/DC, 10 W, Single Output, THT RAC10-15SK/277
    Focus
    AC/DC 10 85 - 305 15 2"x1" 4
    6 AC/DC, 10 W, Single Output, THT RAC10-18SK/277
    Focus
    AC/DC 10 85 - 305 18 2"x1" 4
    7 AC/DC, 10 W, Single Output, THT RAC10-24SK/277
    Focus
    AC/DC 10 85 - 305 24 2"x1" 4
    8 AC/DC, 10 W, Single Output, THT RAC10-3.3SK/277
    Focus
    AC/DC 10 85 - 305 3.3 2"x1" 4
    9 AC/DC, 10 W, Single Output, THT RAC10E-05SK/277
    Focus
    AC/DC 10 85 - 305 5 1.8"x1" 4
    10 AC/DC, 10 W, Single Output, THT RAC10E-12SK/277
    Focus
    AC/DC 10 85 - 305 12 1.8"x1" 4
    11 AC/DC, 10 W, Single Output, THT RAC10E-15SK/277
    Focus
    AC/DC 10 85 - 305 15 1.8"x1" 4
    12 AC/DC, 10 W, Single Output, THT RAC10E-24SK/277
    Focus
    AC/DC 10 85 - 305 24 1.8"x1" 4
    13 AC/DC, 10 W, Single Output, THT RAC10E-3.3SK/277
    Focus
    AC/DC 10 85 - 305 3.3 1.8"x1" 4
    14 AC/DC, 10 W, Dual Output, THT RAC10-05DC/277
    End Of Life
    AC/DC 10 80 - 305 5 Standard 3.75
    15 AC/DC, 10 W, Single Output, THT RAC10-05SB
    End Of Life
    AC/DC 10 90 - 264 5 Standard 3
    16 AC/DC, 10 W, Single Output, Screw Terminal RAC10-05SB-ST
    End Of Life
    AC/DC 10 90 - 264 5 Standard 3
    17 AC/DC, 10 W, Single Output, THT RAC10-05SC/277
    NRND
    AC/DC 10 80 - 305 5 Standard 3.75
    18 AC/DC, 10 W, Dual Output, THT RAC10-12DC/277
    NRND
    AC/DC 10 80 - 305 12 Standard 3.75
    19 AC/DC, 10 W, Single Output, THT RAC10-12SB
    End Of Life
    AC/DC 10 90 - 264 12 Standard 3
    20 AC/DC, 10 W, Single Output, Screw Terminal RAC10-12SB-ST
    End Of Life
    AC/DC 10 90 - 264 12 Standard 3
    21 AC/DC, 10 W, Single Output, THT RAC10-12SC/277
    NRND
    AC/DC 10 80 - 305 12 Standard 3.75
    22 AC/DC, 10 W, Dual Output, THT RAC10-15DC/277
    End Of Life
    AC/DC 10 80 - 305 15 Standard 3.75
    23 AC/DC, 10 W, Single Output, THT RAC10-15SB
    End Of Life
    AC/DC 10 90 - 264 15 Standard 3
    24 AC/DC, 10 W, Single Output, Screw Terminal RAC10-15SB-ST
    End Of Life
    AC/DC 10 90 - 264 15 Standard 3
    25 AC/DC, 10 W, Single Output, THT RAC10-15SC/277
    NRND
    AC/DC 10 80 - 305 15 Standard 3.75
    26 AC/DC, 10 W, Single Output, THT RAC10-24SB
    End Of Life
    AC/DC 10 90 - 264 24 Standard 3
    27 AC/DC, 10 W, Single Output, Screw Terminal RAC10-24SB-ST
    End Of Life
    AC/DC 10 90 - 264 24 Standard 3
    28 AC/DC, 10 W, Single Output, THT RAC10-24SC/277
    NRND
    AC/DC 10 80 - 305 24 Standard 3.75
    29 AC/DC, 10 W, Single Output, THT RAC10-3.3SB
    End Of Life
    AC/DC 10 90 - 264 3.3 Standard 3
    30 AC/DC, 10 W, Single Output, Screw Terminal RAC10-3.3SB-ST
    End Of Life
    AC/DC 10 90 - 264 3.3 Standard 3
    31 AC/DC, 10 W, Single Output, THT RAC10-3.3SC/277
    End Of Life
    AC/DC 10 80 - 305 3.3 Standard 3.75
    Vin (V)
  • Min
  • Nom
  • Max
  • Main Vout (V)
  • Min
  • Nom
  • Max
  • Nr. of Outputs
    Iout 1 (mA)
  • Min
  • Nom
  • Max
  • Iout 2 (mA)
  • Min
  • Nom
  • Max
  • Isolation (kV)
  • Min
  • Nom
  • Max
  • Package Style
    Length (mm)
  • Min
  • Max
  • Width (mm)
  • Min
  • Max
  • Height (mm)
  • Min
  • Max
  • Certifications
    MIN Operating Temp (°C)
  • Max
  • MAX Operating Temp (°C)
  • Min
  • Protections
      Series
    1 AC/DC, 10 W, THT RAC10-K/277 Series
    Focus
    (8 products)
    • Wide input range 85-305VAC
    • Operating temperature range: -40°C to +80°C
    • High efficiency over entire load range
    • No external components necessary
    2 AC/DC, 10 W, Single Output, THT RAC10E-K/277 Series
    Focus
    (5 products)
    • Wide input range 85-305VAC
    • 5000m operating altitude
    • OVC III over voltage category up to 2000m
    • Operating temperature ratings: -40°C to +90°C
    3 AC/DC, 10 W, Single Output RAC10-B Series
    End Of Life
    (0 product)
    • Compact AC-DC Power Supply
    • 10 Watt PCB Mount Package
    • Universal Input Voltage Range
    • 3000VAC Isolation
    4 AC/DC, 10 W, THT RAC10-C/277 Series
    NRND
    (5 products)
    • Very compact low AC/DC power supply
    • High efficiency
    • Single and dual output options
    • Continuous short circuit protection
    RECOM RAC10E-K/277 시리즈
    E-Mobility / Energy / Industrial & Automation / Transportation

    1.8 x 1인치 포맷의 초소형 10W AC/DC

    2022. 3. 16
    입력 범위가 넓은 OVC III 등급의 컴팩트한 10W AC/DC 모듈
    More >
    RAC15-K 및 RAC20-K 시리즈
    Building- & Home Automation / Energy / Industrial & Automation

    IoT 및 스마트홈에 적합한 AC/DC 컨버터의 출력 확대

    2018. 10. 19
    RECOM은 최신의 15W 및 20W AC/DC 전원공급장치 출력 옵션을 다양하게 확장합니다. 이제는 단일 출력(5 - 48VDC) 및 이중 출력 옵션(12 및 15VDC)의 전 범위의 제품에서 핀 버전 및 유선 버전의 제품을 모두 사용하실 수 있습니다.
    More >
    RAC15-K 및 RAC20-K 시리즈
    Building- & Home Automation / Energy / Industrial & Automation

    IoT 및 스마트 홈 설계를 위한 15W 및 20W AC/DC

    2018. 6. 15
    RECOM의 최신 15W 및 20W AC/DC 전원공급장치는 저전력 IoT 및 가정집 용도로 설계되었습니다. 컴팩트한 RAC10-K 모듈의 풋 프린트를 기반으로한 이 새로운 모듈은 넓은 부하 범위 및 최저 대기 전력 소비 조건의 경우에 높은 효율을 제공합니다.
    More >

    …찾으시는 내용을 찾지 못하셨나요?

    매개변수 검색을 사용하거나 가까운 판매 담당자에게 문의해 주세요.

    제품 검색

    주요 사양 기준에 따라 제품을 찾아보세요.

    영업 지원

    가까운 문의처를 찾아보시기 바랍니다.