Search Results for "RPA20"

Filter by:
Power (W)
  • Min
  • Nom
  • Max
  • Vin (V)
  • Min
  • Nom
  • Max
  • Main Vout (V)
  • Min
  • Nom
  • Max
  • Nr. of Outputs
    Iout 1 (mA)
  • Min
  • Nom
  • Max
  • Iout 2 (mA)
  • Min
  • Nom
  • Max
  • Isolation (kV)
  • Min
  • Nom
  • Max
  • Package Style
    Length (mm)
  • Min
  • Max
  • Width (mm)
  • Min
  • Max
  • Height (mm)
  • Min
  • Max
  • Certifications
    MAX Operating Temp (°C)
  • Min
  • Protections
      Part Number AC/DC or DC/DC Power (W) Vin (V) Vout 1 (V) Package Style Isolation (kV)
    1 DC/DC, 20 W, Dual Output, THT RPA20-11005DFR
    Focus 신규
    DC/DC 20 36 - 160 5 Encapsulated 1.6"x1" 3
    2 DC/DC, 20 W, Dual Output, THT RPA20-11005DFR/N
    Focus 신규
    DC/DC 20 36 - 160 5 Encapsulated 1.6"x1" 3
    3 DC/DC, 20 W, Single Output, THT RPA20-11005SFR
    Focus 신규
    DC/DC 20 36 - 160 5 Encapsulated 1.6"x1" 3
    4 DC/DC, 20 W, Single Output, THT RPA20-11005SFR/N
    Focus 신규
    DC/DC 20 36 - 160 5 Encapsulated 1.6"x1" 3
    5 DC/DC, 20 W, Dual Output, THT RPA20-11012DFR
    Focus 신규
    DC/DC 20 36 - 160 12 Encapsulated 1.6"x1" 3
    6 DC/DC, 20 W, Dual Output, THT RPA20-11012DFR/N
    Focus 신규
    DC/DC 20 36 - 160 12 Encapsulated 1.6"x1" 3
    7 DC/DC, 20 W, Single Output, THT RPA20-11012SFR
    Focus 신규
    DC/DC 20 36 - 160 12 Encapsulated 1.6"x1" 3
    8 DC/DC, 20 W, Single Output, THT RPA20-11012SFR/N
    Focus 신규
    DC/DC 20 36 - 160 12 Encapsulated 1.6"x1" 3
    9 DC/DC, 20 W, Dual Output, THT RPA20-11015DFR
    Focus 신규
    DC/DC 20 36 - 160 15 Encapsulated 1.6"x1" 3
    10 DC/DC, 20 W, Dual Output, THT RPA20-11015DFR/N
    Focus 신규
    DC/DC 20 36 - 160 15 Encapsulated 1.6"x1" 3
    11 DC/DC, 20 W, Single Output, THT RPA20-11015SFR
    Focus 신규
    DC/DC 20 36 - 160 15 Encapsulated 1.6"x1" 3
    12 DC/DC, 20 W, Single Output, THT RPA20-11015SFR/N
    Focus 신규
    DC/DC 20 36 - 160 15 Encapsulated 1.6"x1" 3
    13 DC/DC, 20 W, Single Output, THT RPA20-11024SFR
    Focus 신규
    DC/DC 20 36 - 160 24 Encapsulated 1.6"x1" 3
    14 DC/DC, 20 W, Single Output, THT RPA20-11024SFR/N
    Focus 신규
    DC/DC 20 36 - 160 24 Encapsulated 1.6"x1" 3
    15 DC/DC, 20 W, Single Output, THT RPA20-1105.1SFR
    Focus 신규
    DC/DC 20 36 - 160 5.1 Encapsulated 1.6"x1" 3
    16 DC/DC, 20 W, Single Output, THT RPA20-1105.1SFR/N
    Focus 신규
    DC/DC 20 36 - 160 5.1 Encapsulated 1.6"x1" 3
    17 DC/DC, 20 W, Single Output, THT RPA20-2405SAW
    Focus
    DC/DC 20 9 - 36 5 1"x1" 1.6
    18 DC/DC, 20 W, Single Output, THT RPA20-2405SAW-HC
    Focus
    DC/DC 20 9 - 36 5 1"x1" 1.6
    19 DC/DC, 20 W, Single Output, THT RPA20-2405SAW/N
    Focus
    DC/DC 20 9 - 36 5 1"x1" 1.6
    20 DC/DC, 20 W, Single Output, THT RPA20-2405SAW/N-HC
    Focus
    DC/DC 20 9 - 36 5 1"x1" 1.6
    21 DC/DC, 20 W, Single Output, THT RPA20-2405SAW/P
    Focus
    DC/DC 20 9 - 36 5 1"x1" 1.6
    22 DC/DC, 20 W, Single Output, THT RPA20-2405SAW/P-HC
    Focus
    DC/DC 20 9 - 36 5 1"x1" 1.6
    23 DC/DC, 20 W, Dual Output, THT RPA20-2412DAW
    Focus
    DC/DC 20 9 - 36 12 1"x1" 1.6
    24 DC/DC, 20 W, Dual Output, THT RPA20-2412DAW-HC
    Focus
    DC/DC 20 9 - 36 12 1"x1" 1.6
    25 DC/DC, 20 W, Dual Output, THT RPA20-2412DAW/N
    Focus
    DC/DC 20 9 - 36 12 1"x1" 1.6
    26 DC/DC, 20 W, Dual Output, THT RPA20-2412DAW/N-HC
    Focus
    DC/DC 20 9 - 36 12 1"x1" 1.6
    27 DC/DC, 20 W, Dual Output, THT RPA20-2412DAW/P
    Focus
    DC/DC 20 9 - 36 12 1"x1" 1.6
    28 DC/DC, 20 W, Dual Output, THT RPA20-2412DAW/P-HC
    Focus
    DC/DC 20 9 - 36 12 1"x1" 1.6
    29 DC/DC, 20 W, Single Output, THT RPA20-2412SAW
    Focus
    DC/DC 20 9 - 36 12 1"x1" 1.6
    30 DC/DC, 20 W, Single Output, THT RPA20-2412SAW-HC
    Focus
    DC/DC 20 9 - 36 12 1"x1" 1.6
    31 DC/DC, 20 W, Single Output, THT RPA20-2412SAW/N
    Focus
    DC/DC 20 9 - 36 12 1"x1" 1.6
    32 DC/DC, 20 W, Single Output, THT RPA20-2412SAW/N-HC
    Focus
    DC/DC 20 9 - 36 12 1"x1" 1.6
    33 DC/DC, 20 W, Single Output, THT RPA20-2412SAW/P
    Focus
    DC/DC 20 9 - 36 12 1"x1" 1.6
    34 DC/DC, 20 W, Single Output, THT RPA20-2412SAW/P-HC
    Focus
    DC/DC 20 9 - 36 12 1"x1" 1.6
    35 DC/DC, 20 W, Dual Output, THT RPA20-2415DAW
    Focus
    DC/DC 20 9 - 36 15 1"x1" 1.6
    36 DC/DC, 20 W, Dual Output, THT RPA20-2415DAW-HC
    Focus
    DC/DC 20 9 - 36 15 1"x1" 1.6
    37 DC/DC, 20 W, Dual Output, THT RPA20-2415DAW/N
    Focus
    DC/DC 20 9 - 36 15 1"x1" 1.6
    38 DC/DC, 20 W, Dual Output, THT RPA20-2415DAW/N-HC
    Focus
    DC/DC 20 9 - 36 15 1"x1" 1.6
    39 DC/DC, 20 W, Dual Output, THT RPA20-2415DAW/P
    Focus
    DC/DC 20 9 - 36 15 1"x1" 1.6
    40 DC/DC, 20 W, Dual Output, THT RPA20-2415DAW/P-HC
    Focus
    DC/DC 20 9 - 36 15 1"x1" 1.6
    41 DC/DC, 20 W, Single Output, THT RPA20-2415SAW
    Focus
    DC/DC 20 9 - 36 15 1"x1" 1.6
    42 DC/DC, 20 W, Single Output, THT RPA20-2415SAW-HC
    Focus
    DC/DC 20 9 - 36 15 1"x1" 1.6
    43 DC/DC, 20 W, Single Output, THT RPA20-2415SAW/N
    Focus
    DC/DC 20 9 - 36 15 1"x1" 1.6
    44 DC/DC, 20 W, Single Output, THT RPA20-2415SAW/N-HC
    Focus
    DC/DC 20 9 - 36 15 1"x1" 1.6
    45 DC/DC, 20 W, Single Output, THT RPA20-2415SAW/P
    Focus
    DC/DC 20 9 - 36 15 1"x1" 1.6
    46 DC/DC, 20 W, Single Output, THT RPA20-2415SAW/P-HC
    Focus
    DC/DC 20 9 - 36 15 1"x1" 1.6
    47 DC/DC, 20 W, Single Output, THT RPA20-243.3SAW
    Focus
    DC/DC 20 9 - 36 3.3 1"x1" 1.6
    48 DC/DC, 20 W, Single Output, THT RPA20-243.3SAW-HC
    Focus
    DC/DC 20 9 - 36 3.3 1"x1" 1.6
    49 DC/DC, 20 W, Single Output, THT RPA20-243.3SAW/N
    Focus
    DC/DC 20 9 - 36 3.3 1"x1" 1.6
    50 DC/DC, 20 W, Single Output, THT RPA20-243.3SAW/N-HC
    Focus
    DC/DC 20 9 - 36 3.3 1"x1" 1.6
    51 DC/DC, 20 W, Single Output, THT RPA20-243.3SAW/P
    Focus
    DC/DC 20 9 - 36 3.3 1"x1" 1.6
    52 DC/DC, 20 W, Single Output, THT RPA20-243.3SAW/P-HC
    Focus
    DC/DC 20 9 - 36 3.3 1"x1" 1.6
    53 DC/DC, 200 W, Single Output, THT RPA200H-11012SRUW/N
    DC/DC 200 16.5 - 140 12 Half Brick 4.24
    54 DC/DC, 200 W, Single Output, THT RPA200H-11012SRUW/P
    DC/DC 200 16.5 - 140 12 Half Brick 4.24
    55 DC/DC, 200 W, Single Output, THT RPA200H-11015SRUW/N
    DC/DC 200 16.5 - 140 15 Half Brick 4.24
    56 DC/DC, 200 W, Single Output, THT RPA200H-11015SRUW/P
    DC/DC 200 16.5 - 140 15 Half Brick 4.24
    57 DC/DC, 200 W, Single Output, THT RPA200H-11024SRUW/N
    DC/DC 200 16.5 - 140 24 Half Brick 4.24
    58 DC/DC, 200 W, Single Output, THT RPA200H-11024SRUW/P
    DC/DC 200 16.5 - 140 24 Half Brick 4.24
    59 DC/DC, 200 W, Single Output, THT RPA200H-11048SRUW/N
    DC/DC 200 16.5 - 140 48 Half Brick 3
    60 DC/DC, 200 W, Single Output, THT RPA200H-11048SRUW/P
    DC/DC 200 16.5 - 140 48 Half Brick 3
    Power (W)
  • Min
  • Nom
  • Max
  • Vin (V)
  • Min
  • Nom
  • Max
  • Main Vout (V)
  • Min
  • Nom
  • Max
  • Nr. of Outputs
    Iout 1 (mA)
  • Min
  • Nom
  • Max
  • Iout 2 (mA)
  • Min
  • Nom
  • Max
  • Isolation (kV)
  • Min
  • Nom
  • Max
  • Package Style
    Length (mm)
  • Min
  • Max
  • Width (mm)
  • Min
  • Max
  • Height (mm)
  • Min
  • Max
  • Certifications
    MAX Operating Temp (°C)
  • Min
  • Protections
      Series
    1 DC/DC, 20 W, THT RPA20-AW Series
    Focus
    (36 products)
    • 4:1 Wide Input Voltage Range
    • 1.6kVDC Isolation
    • UL, IEC/EN60950-1 & EN50155 Certified
    • Efficiency up to 88%
    2 DC/DC, 20 W, THT RPA20-FR Series
    Focus 신규
    (16 products)
    • Internal EN55032 Class A filter
    • 4:1 wide input voltage range
    • 3kVAC/1 minute reinforced insulation
    • High efficiency over entire input voltage range
    3 DC/DC, 200 W, Single Output, THT RPA200H-RUW Series
    (8 products)
    • 10:1 ultra wide input voltage range
    • 4.242kVDC/1 minute reinforced insulation
    • UL/IEC/EN60950-1 certified
    • CE marked, CB report
    USP가 나열된 RPA20-FR 시리즈
    Datacom & Telecom / Energy / Industrial & Automation / Railway / Transportation

    레일 애플리케이션에 최적화된 20W 미니어처 DC/DC 컨버터

    2025. 3. 5
    열악하지만 비용을 고려해야 하는 철도 차량 애플리케이션에 최적화된 보드 실장형 4:1 입력 DC/DC 컨버터.
    More >
    DC/DC 철도용 컨버터
    Railway / Transportation

    입력 범위가 매우 넓은 철도용 DC/DC 컨버터 확장

    2018. 4. 16
    RECOM은 철도 및 전기 차량에 적용할 수 있는 10:1 입력 전압 범위의 철도용 DC/DC 컨버터인 RPA100H 및 RPA200H 제품군에 15V 및 48V 를 출력하는 버전을 새롭게 추가했습니다.
    More >

    …찾으시는 내용을 찾지 못하셨나요?

    매개변수 검색을 사용하거나 가까운 판매 담당자에게 문의해 주세요.

    제품 검색

    주요 사양 기준에 따라 제품을 찾아보세요.

    영업 지원

    가까운 문의처를 찾아보시기 바랍니다.