LED Drivers for Integrated Lighting

RECOM constant current and constant voltage small LED drivers have been designed for cost-sensitive applications. Safety extra low voltage or SELV terminals are ideal for supplying power to integrated LED lighting. RECOM LED drivers can be built into furniture, hidden under shelving, or integrated into applications with extremely limited space due to their compact design, including cable connections.
  • Constant current & constant voltage versions
  • Super small footprint & super flat design
  • Open & short circuit protected
  • Overload & over-temperature protected
  • Simple installation
  • Wired or screw terminals
  • UL8750, ENEC & CE certified

Low Cost AC/DC Constant Current (TRIAC Dimming)

RECOM’s TRIAC LED drivers with 9W, 12W, 18W, and 25W outputs deliver 1% to 100% leading-edge or trailing-edge TRIAC-controlled dimming at the market’s most affordable prices. These small LED drivers are designed for either retrofit or new installations and allow the user to set the lighting atmosphere and mood in homes, spotlighting, and furniture installations.
  Series Power (W) Vin (V) Nr. of Outputs Isolation (kV) Mounting Type
1 RECOM | RACT09 Series | AC/DC, Screw Terminal, 9W, Single Output
9 198 - 264 Single 3.75 Screw Terminal
2 RECOM | RACT12 Series | AC/DC, Screw Terminal, 12W, Single Output
12 198 - 264 Single 3.75 Screw Terminal
3 RECOM | RACT18 Series | AC/DC, Screw Terminal, 18W, Single Output
18 198 - 264 Single 3.75 Screw Terminal
4 RECOM | RACT25 Series | AC/DC, Screw Terminal, 25W, Single Output
25 198 - 264 Single 3.75 Screw Terminal

Low Cost AC/DC Constant Voltage

These cost-effective series meet the growing demand for compact drivers (3W, 4W, 6W), while the low profile 6W, 12W, and 20W solutions meet the needs of the high brightness LED lighting market. CV versions are available with 12V or 24V for LED strip lighting, cove lighting, and recessed lighting.
  Series Power (W) Vin (V) Nr. of Outputs Isolation (kV) Mounting Type
1 RECOM | RACD03 Series | AC/DC, Wired, 3W, Single Output
3 90 - 264 Single 3.75 Wired
2 RECOM | RACV04 Series | AC/DC, Wired, 4W, Single Output
4 90 - 264 Single 3.75 Wired
3 RECOM | RACV06-LP Series | AC/DC, Screw Terminal, 6W, Single Output
6 198 - 264 Single 3.75 Screw Terminal
4 RECOM | RACV12-LP Series | AC/DC, Screw Terminal, 12W, Single Output
12 198 - 264 Single 3.75 Screw Terminal
5 RECOM | RACV20-LP Series | AC/DC, Screw Terminal, 20W, Single Output
20 198 - 264 Single 3.75 Screw Terminal
Image of integrated LED-lighting

LED Drivers for Integrated Lighting

...didn't find what you were looking for?

Use our parametric search or find a sales contact near you.