Special Applications & Rugged Vehicle Solutions

  • For critical operating conditions in defense, marine, and avionics environments
  • Power solutions up to 4kW with integrated EMI filtering
  • High mechanical durability and IP-rated water resistance
  • Designed for extreme robustness
  • Compact, high power density designs

Reliable Solutions for Extreme Conditions

Our solutions for critical applications and special equipment meet the highest standards on robust and lasting technology. Ultra-wide input voltage ranges and the strictest EMC compliance levels are met, along with military-grade shock and vibration standards (VG, MIL, DO, Stanag). Harsh environments, extreme temperatures, and enhanced moisture and corrosion protection are also covered.

Modular & Customizable Platform Designs

These products are produced as converters with advanced functionality, multiple outputs, and optimized thermal and mechanical performance, and are suitable for integrated on-board installation. We also supply stand-alone units that serve as on-board power adapters in defense, automotive, marine, and avionics applications or as smart AC chargers for system or on-board batteries. Redundant configurations with AC and DC inputs are also available for continuous power supply with automatic source switching. The following designs are intentionally developed as modular platform solutions, enabling RECOM to adapt quickly and cost-effectively to diverse customer requirements.

Technical Highlights

  • Ultra-wide input voltage range and maximum EMC compliance
  • Applications for marine, avionics, and military vehicles
  • DC/DC – AC/DC – DC/AC ruggedized solutions
Series Type Description
MD200
MD200
MIL-Std PSU Power 220W, Vin 28VDC, Vout 5V / 2 x 12V
RMOC4000
RMOC4000
MIL-Std PSU Power 4kW, Vin 400V3AC or 700VDC, Vout 24V
SD280
SD280
New
MIL-Std PSU Power 280W, Vin 28VDC, Vout Multiple output
Attributes Special Applications and Rugged Vehicle Solutions
AC/DC or DC/DC or DC/AC
Power (W) up to 4000W
Isolation Isolated or non isolated
Nr. of Outputs Single or multiple
Vin (V) 20 - 264 1AC
200 - 600 3AC
8 - 800V DC
Isolation (kV) up to 6
Mounting Type any
Mechanical style Open frame
Chassis mounting, enclosed
Baseplate conduction cooling
19"-Rack style
Certifications UL,EN;IEC 60601 CE, EN 61010, UL,IEC,EN62368, UL 60950-1,
MIL-Std461/810/704, VG96916-5/20, DEF-STAN 59-41, DO-160
MIN Operating Temp (°C) -40.0/-50.0
MAX Operating Temp (°C) 70.0 / 85.0
Protections OCP, OTP, OVP, SCP; OVC III; PD3
Trim Pin Output Voltage Adjustment ADJUSTABLE
Directives REACH, RoHS 2+ (10/10), WEEE
Warranty 3 Years
Regulation Regulated
Contact us for sales inquiries or technical support. We will get back to you as soon as possible.