Overvoltage and Transient Protection for Critical Systems
For applications that are frequently subjected to severe over-voltage transients, RECOM has developed a range of surge protection modules for PCB mounting. These modules are designed to be conformant to stringent standards such as RIA12, NF F 01-510, and EN50155 specifications for railway rolling stock, or to the MIL-STD-416G or MIL-STD-1275E surge protection defense standards. The RSP series of surge protectors are designed to be inserted before the EMI input filter stage so that both the filter components and the following DC/DC converters are effectively protected against high energy over-voltage surges and transients.