Automotive Qualified DC/DC Converters

Designing for the harsh conditions of automotive applications demands rigorous component selection built for extreme reliability and long operational lifetimes. RECOM’s specialized automotive-grade DC/DC converters are fully qualified to AEC-Q100 specifications, ensuring stress-test resilience and strict production control. Manufactured within a quality system compliant with IATF 16949 standards, including a Product Part Approval Process (PPAP), these compact modules provide the long-term performance required for critical engine and cabin systems.

Main Features

Automotive Grade 1 Endurance: Engineered for extreme environments with wide operating temperature ranges spanning -40 to +125°C.
Inspection-Ready Packages: Low-profile QFN packaging is available with a wettable-flank design, enabling visual verification via Automated Optical Inspection (AOI) to support automotive production quality control.
High Power Density: Leverages advanced 3D Power Packaging® and internal Flip Chip on Leadframe (FCoL) construction for optimal thermal efficiency and ruggedness.

AEC-Q100 PoL Converters & LED Driver Modules

AEC-Q100 Compliant Power Converters for Automotive Applications
RECOM’s AEC-Q100 qualified portfolio provides high-density, non-isolated power conversion using compact automotive-grade packaging:

  • Non-isolated PoL converters are available with 0.5A and 1.5A output current. They operate from a 4 - 36VDC input and offer adjustable output voltages from 0.8V up to 34VDC, depending on the product.

  • A constant-current buck converter with an integrated inductor is optimized for high-current LED applications. It supports a 4 - 36VDC input and delivers up to 1.5A output with PWM dimming control.

Depending on the product, functions include soft start, on/off control, synchronization or fault indication, together with protection circuitry such as SCP, OCP, OTP, and UVLO.
  Series Power (W) Vin (V) Main Vout (V) Isolation (kV) Mounting Type
1 RECOM | RPX-0.5Q Series | DC/DC, SMD (pinless), 2.5W, Single Output
Focus
(2 products)
2.5 4 - 36 0.8 to 34 SMD (pinless)
2 RECOM | RPX-0.5Q-EVM-1 Series | DC/DC, 2.5W, Single Output
Focus
(1 product)
2.5 4 - 36 0.8 to 34
3 RECOM | RPX-1.5Q Series | DC/DC, SMD (pinless), 7.5W, Single Output
Focus
(2 products)
7.5 4 - 36 0.8 to 30 SMD (pinless)
4 RECOM | RPX-1.5Q-EVM-1 Series | DC/DC, 7.5W, Single Output
Focus
(1 product)
7.5 4 - 36 0.8 to 30
5 RECOM | RPY-1.5Q Series | DC/DC, SMD (pinless), 7.5W, Single Output
Focus
(2 products)
7.5 4 - 36 0.8 to 34.8 SMD (pinless)
6 RECOM | RPY-1.5Q-EVM-1 Series | DC/DC, 7.5W, Single Output
Focus
(1 product)
7.5 4 - 36 0.8 to 34.8
Series Type Description
SA3300-CB
SA3300-CB
New
3kW AC/DC On-Boad Charger for E-Mobility

Frequently Asked Questions

The 'Q' suffix indicates that the DC/DC converter has been fully qualified to rigorous AEC-Q100 stress-testing standards, distinguishing it from standard industrial-grade product lines.
Standard leadless QFN packages form hidden solder joints underneath the module, making inspection difficult without X-ray equipment. Wettable flanks allow solder to wick up the outer edge of the package, enabling automotive manufacturers to verify solder joints using standard Automated Optical Inspection (AOI).
Yes. RECOM’s automotive quality system is compliant with IATF 16949 standards and includes a Product Part Approval Process (PPAP) to support continuing product quality and production process control.

...didn't find what you were looking for?

Use our parametric search or find a sales contact near you.