Regulated DC/DC Converters

Regulated DC/DC converters cost more to manufacture than unregulated converters but offer the advantages that the output voltage remains stable with changes to the input voltage and load, even if the load falls to zero. Importantly, regulated converters also incorporate over-current protection so that both the supply and the load are protected from damaging current flow during overloads or short-circuit conditions.

These converters are ideal for industrial, railway or medical safety certifications environments where precision and safety are paramount.

Key Features

  • High Efficiency: Achieves efficiencies up to 87%, reducing energy loss and heat generation.
  • High Isolation: Offers isolation levels up to 10kVDC, enhancing safety and signal integrity.
  • Wide Input Ranges: Supports 2:1 and 4:1 input voltage ranges, accommodating various power sources.
  • Compact Packaging: Available in industry-standard DIP24, SMD, and 2” x 1” packages, facilitating easy integration.
  • Comprehensive Certifications: Meets EN, UL, and CB standards, including medical approvals for select models.
  • Robust Protection: Incorporates over-current, short-circuit, and thermal protection mechanisms.

Applications

These regulated converters are suitable for a wide range of applications, including:

  • Industrial control systems
  • Instrumentation and test equipment
  • Medical devices
  • Telecommunication equipment
  • Isolated I/O boards

Product Range

The REC series offers various models to cater to specific requirements:

  • REC3 Series: 3W converters with multiple pinout options and isolation levels up to 6kVDC.
  • REC5 Series: 5W converters featuring high isolation options and compatibility with medical standards.
  • REC6 Series: 6W converters providing reinforced isolation up to 10kVDC, suitable for medical applications.
  • REC10/M Series: 10W converters with reinforced isolation in compact 2” x 1” packages.
Power (W)
  • Min
  • Nom
  • Max
  • Vin (V)
  • Min
  • Nom
  • Max
  • Main Vout (V)
  • Min
  • Nom
  • Max
  • Nr. of Outputs
    Iout 1 (mA)
  • Min
  • Nom
  • Max
  • Iout 2 (mA)
  • Min
  • Nom
  • Max
  • Iout 3 (mA)
  • Min
  • Nom
  • Max
  • Isolation (kV)
  • Min
  • Nom
  • Max
  • Mounting Type
    Package Style
    Length (mm)
  • Min
  • Max
  • Width (mm)
  • Min
  • Max
  • Height (mm)
  • Min
  • Max
  • Certifications
    MIN Operating Temp (°C)
  • Max
  • MAX Operating Temp (°C)
  • Min
  • Protections
      Series Power (W) Vin (V) Main Vout (V) Isolation (kV) Mounting Type Package Style
    1 RECOM | RxxC05TExxS Series | DC/DC, SMD, 0.5W, Single Output
    Focus
    0.5 5 5 3 SMD SMD 16 Pin
    2 RECOM | R1M Series | DC/DC, SMD, 1W
    Focus
    1 4.5 - 18, 9 - 36, 18 - 75 12, 15, 24, 3.3, 5, 9, ± 12, ± 15, ± 5 1.6 SMD SMD 8 Pin
    3 RECOM | RSOE Series | DC/DC, THT, 1W, Single Output
    Focus
    1 4.5 - 9, 18 - 36 5 2 THT SIP8
    4 RECOM | RSOE-Z Series | DC/DC, THT, 1W, Single Output
    Focus
    1 4.5 - 18, 9 - 36 5 2 THT SIP8
    5 RECOM | RSOK-Z Series | DC/DC, THT, 1W, Single Output
    Focus
    1 9 - 36 3.3 to 17, 5 3 THT SIP8
    6 RECOM | RYK Series | DC/DC, THT, 1W, Single Output
    Focus
    1 5 3.3, 5 4 THT SIP7
    7 RECOM | RxxC1TFxxS Series | DC/DC, SMD (pinless), 1W, Single Output
    Focus
    1 5 5 3 SMD (pinless) 12 pad LGA
    8 RECOM | RxxCTExxS Series | DC/DC, SMD, 1W, Single Output
    Focus
    1 5 5 3 SMD SMD 16 Pin
    9 RECOM | R2M Series | DC/DC, 2W
    Focus
    2 4.5 - 18, 9 - 36, 18 - 75 12, 15, 24, 3.3, 5, 9, ± 12, ± 15, ± 5 1.6 THT, SMD DIP8, SMD 8 Pin
    10 RECOM | REM2A Series | DC/DC, 2W
    Focus
    2 4.5 - 12, 9 - 18, 18 - 36, 36 - 75 12, 15, 24, 3.3, 5, 9, ± 12, ± 15 5 THT, SMD SMD 16 Pin, DIP16
    11 RECOM | RSE Series | DC/DC, THT, 2W, Single Output
    Focus
    2 4.5 - 9, 18 - 36 5 2 THT SIP8
    12 RECOM | RSE-Z Series | DC/DC, THT, 2W, Single Output
    Focus
    2 4.5 - 18, 9 - 36 5 2 THT SIP8
    13 RECOM | RSH2 Series | DC/DC, SMD, 2W, Single Output
    Focus
    2 3.3, 5, 12, 24 12, 15, 24, 3.3, 5 2, 3 SMD DIP14
    14 RECOM | RSK-RUW Series | DC/DC, THT, 2W, Single Output
    Focus
    2 4.5 - 36 3.3 to 17, 5 3 THT SIP8
    15 RECOM | RTC2-RW Series | DC/DC, SMD, 2W, Single Output
    Focus
    2 4.5 - 9, 18 - 36 5 1 SMD Open Frame
    16 RECOM | R12C2T12/R Series | DC/DC, SMD, 2.5W, Single/dual Output
    Focus
    2.5 9 - 18 5 SMD 36-Pin SSOP
    17 RECOM | R12C2T25/R Series | DC/DC, SMD, 2.5W, Single/dual Output
    Focus
    2.5 9 - 18 5 SMD 36-Pin SSOP
    18 RECOM | R15C2T25/R Series | DC/DC, SMD, 2.5W, Single/dual Output
    Focus
    2.5 13.5 - 18 5 SMD 36-Pin SSOP
    19 RECOM | R24C2T25 Series | DC/DC, SMD, 2.5W, Single/dual Output
    Focus
    2.5 21 - 27 3 SMD 36-Pin SSOP
    20 RECOM | R24C2T25/R Series | DC/DC, SMD, 2.5W, Single/dual Output
    Focus
    2.5 21 - 27 5 SMD 36-Pin SSOP
    21 RECOM | R3M Series | DC/DC, SMD, 3W
    Focus
    3 4.5 - 18, 9 - 36, 18 - 75 12, 15, 24, 3.3, 5, 9, ± 12, ± 15, ± 5 1.6 SMD SMD 8 Pin
    22 RECOM | R9C1T18/R Series | DC/DC, SMD, 3W, Single/dual Output
    Focus
    3 8.5 - 18 5 SMD 36-Pin SSOP
    23 RECOM | REC3A-W Series | DC/DC, THT, 3W, Single Output
    Focus
    3 4.5 - 9, 18 - 36 5 2 THT DIP24
    24 RECOM | RP03-RAW Series | DC/DC, THT, 3W
    Focus
    3 36 - 160 10.8 to 13.2, 13.5 to 18, 2.97 to 3.63, 21.6 to 28.8, 4.5 to 5.5, ± 10.8 to ± 13.2, ± 13.5 to ± 16.5, ± 4.5 to ± 5.5 3 THT DIP24
    25 RECOM | RS3E Series | DC/DC, THT, 3W, Single Output
    Focus
    3 4.5 - 9, 9 - 18, 18 - 36, 36 - 72 12, 15, 24, 3.3, 5, 9 3 THT SIP8
    26 RECOM | RS3K Series | DC/DC, THT, 3W
    Focus
    3 4.5 - 9, 9 - 36 12, 15, 24, 3.3, 5, 9, ± 12, ± 15, ± 24, ± 5 3 THT SIP8
    27 RECOM | REM3.5E Series | DC/DC, 3.5W
    Focus
    3.5 4.5 - 9, 9 - 18, 18 - 36, 36 - 75 12, 15, 24, 5, 9, ± 12, ± 15, ± 5, ± 9 6, 8, 10 THT, SMD DIP24, SMD 24 Pin
    28 RECOM | REM4A Series | DC/DC, 4W
    Focus
    4 4.5 - 12, 9 - 18, 18 - 36, 36 - 75 12, 15, 24, 5, 9, ± 12, ± 15 5 THT, SMD SMD 16 Pin, DIP16
    29 RECOM | R5M Series | DC/DC, SMD, 5W
    Focus
    5 9 - 36, 18 - 75 12, 15, 24, 3.3, 5, 9, ± 12, ± 15, ± 5 1.6 SMD SMD 8 Pin
    30 RECOM | REC5A-W Series | DC/DC, THT, 5W, Single Output
    Focus
    5 4.5 - 9, 18 - 36 5 2 THT DIP24
    31 RECOM | REC5K-AW Series | DC/DC, THT, 5W, Single Output
    Focus
    5 9 - 36 5 4 THT 1"x1"
    32 RECOM | REC5K-RW Series | DC/DC, THT, 5W, Single Output
    Focus
    5 9 - 36 3.3 to 15, 5 4 THT DIP24
    33 RECOM | REM5E Series | DC/DC, 5W
    Focus
    5 4.5 - 9, 9 - 18, 18 - 36, 36 - 75 12, 15, 24, 5, 9, ± 12, ± 15, ± 5, ± 9 6, 8, 10 THT, SMD DIP24, SMD 24 Pin
    34 RECOM | REC6A-W Series | DC/DC, THT, 6W, Single Output
    Focus
    6 4.5 - 9, 18 - 36 5 2 THT DIP24
    35 RECOM | REM6E Series | DC/DC, 6W
    Focus
    6 9 - 18, 18 - 36, 36 - 75 12, 15, 24, 9, ± 12, ± 15, ± 9 6, 8, 10 THT, SMD DIP24, SMD 24 Pin
    36 RECOM | RP06-RAW Series | DC/DC, THT, 6W
    Focus
    6 36 - 160 10.8 to 13.2, 13.5 to 18, 2.97 to 3.63, 21.6 to 28.8, 4.5 to 5.5, ± 10.8 to ± 13.2, ± 13.5 to ± 16.5, ± 4.5 to ± 5.5 3 THT DIP24
    37 RECOM | REC10K-RW Series | DC/DC, THT
    Focus New
    6.6, 10 9 - 36, 18 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 21.6 to 26.4, 4.5 to 5.5, 8.1 to 9.9, ± 10.8 to ± 13.2, ± 13.5 to ± 16.5, ± 4.5 to ± 5.5 4 THT DIP24
    38 RECOM | RP08-AW Series | DC/DC, 8W
    Focus
    8 9 - 36, 18 - 75, 43 - 160 12, 15, 3.3, 5, ± 12, ± 15, ± 5 1.6 THT, SMD DIP24, SMD 24 Pin
    39 RECOM | REC10K-AW Series | DC/DC, THT, 10W
    Focus
    10 9 - 36, 18 - 75 1.6 THT 1"x1"
    40 RECOM | REM10 Series | DC/DC, THT, 10W
    Focus
    10 4.5 - 9, 9 - 18, 18 - 36, 36 - 75 12, 15, 24, 3.3, 5, ± 12, ± 15, ± 5 5 THT DIP24
    41 RECOM | RP10-RAW Series | DC/DC, THT, 10W
    Focus
    10 36 - 160 10.8 to 13.2, 13.5 to 18, 2.97 to 3.63, 21.6 to 28.8, 4.49 to 5.51, 4.5 to 5.5, ± 10.8 to ± 13.2, ± 13.5 to ± 16.5, ± 4.5 to ± 5.5 3 THT DIP24
    42 RECOM | RS12-Z Series | DC/DC, THT, 12W, Single Output
    Focus
    12 9 - 36, 18 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 21.6 to 26.4, 4.5 to 5.5 3 THT SIP8
    43 RECOM | REC20K-Z Series | DC/DC, THT, 20W
    Focus
    20 9 - 36, 18 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 21.6 to 26.4, 4.5 to 5.5, 8.1 to 9.9, ± 12, ± 15 2 THT 1"x1"
    44 RECOM | RPA20-AW Series | DC/DC, THT, 20W
    Focus
    20 9 - 36 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, ± 12, ± 15 1.6 THT 1"x1"
    45 RECOM | RPA20-FR Series | DC/DC, THT, 20W
    Focus
    20 36 - 160 10.8 to 13.2, 13.5 to 18, 21.6 to 28.8, 4.5 to 5.5, 4.59 to 5.61, ± 12, ± 15, ± 5 3 THT Encapsulated 1.6"x1"
    46 RECOM | REC30E-Z Series | DC/DC, THT, 30W
    Focus
    30 9 - 36, 18 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 21.6 to 26.4, 4.5 to 5.5, ± 12, ± 15 2 THT 1"x1"
    47 RECOM | REC30K Series | DC/DC, THT, 30W
    Focus
    30 9 - 36, 18 - 75, 36 - 72, 36 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 21.6 to 26.4, 4.5 to 5.5, 8.1 to 9.9, ± 12, ± 15, ± 5 2 THT 1"x1"
    48 RECOM | RPA30-AW Series | DC/DC, THT, 30W
    Focus
    30 9 - 36 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, ± 12, ± 15 1.6 THT 1"x1"
    49 RECOM | RP40Q-RUW Series | DC/DC, THT, 40W, Single Output
    Focus
    40 14 - 160 12 to 16.5, 19.2 to 26.4, 38.4 to 52.8, 4 to 5.5, 9.6 to 13.2 3 THT Quarter Brick
    50 RECOM | RPA40-FR Series | DC/DC, THT, 40W
    Focus
    40 36 - 160 10.8 to 13.2, 13.5 to 16.5, 21.6 to 26.4, 4.49 to 5.51, 4.5 to 5.5, ± 12, ± 15 3 THT 2"x1"
    51 RECOM | REM60-W Series | DC/DC, THT, 60W
    Focus
    60 9 - 36, 18 - 75 12, 15, 24, 5, 5.1, ± 12, ± 15 5 THT 2.3"x1.5"
    52 RECOM | RP60Q-RUW Series | DC/DC, THT, 60W, Single Output
    Focus
    60 14 - 160 12 to 16.5, 19.2 to 26.4, 38.4 to 52.8, 4 to 5.5, 9.6 to 13.2 3 THT Quarter Brick
    53 RECOM | RPA60-FW Series | DC/DC, THT, 60W, Single Output
    Focus
    60 9 - 36 10.8 to 13.2, 13.5 to 16.5, 21.6 to 26.4, 4.5 to 5.5 1.5 THT 2"x1"
    54 RECOM | RPA100E-W Series | DC/DC, THT, 100W, Single Output
    Focus
    100 18 - 75 10.8 to 13.2, 4 to 5.5 1.5 THT Open Frame Eighth Brick
    55 RECOM | REC150H-UW Series | DC/DC, THT, 150W, Single Output
    Focus
    150 9 - 75 10.8 to 13.2, 21.6 to 26.4, 25.2 to 30.8, 43.2 to 52.8, 48.6 to 59.4 2.5 THT Half Brick
    56 RECOM | RPA150E-EW Series | DC/DC, THT, 150W, Single Output
    Focus
    150 9 - 60 19.2 to 28.8, 38.4 to 57.6, 9.6 to 14.4 3 THT Eighth Brick
    57 RECOM | REC300H-W Series | DC/DC, THT, 300W, Single Output
    Focus
    300 9 - 36 10.8 to 13.2, 13.5 to 16.5, 21.6 to 26.4, 43.2 to 55.2 3 THT Half Brick
    58 RECOM | RPA300E Series | DC/DC, THT, 300W, Single Output
    Focus
    300 36 - 72 16 to 35 2.25 THT Open Frame Eighth Brick
    59 RECOM | R0.5Z Series | DC/DC, SMD, 0.5W, Single Output
    0.5 5, 12, 15, 24 12, 15, 5 1, 2 SMD SMD 10 Pin
    60 RECOM | R0.5ZX Series | DC/DC, SMD, 0.5W, Single Output
    0.5 5 5 1, 2 SMD Open Frame
    61 RECOM | R1Z Series | DC/DC, SMD, 1W, Single Output
    1 3.3, 5, 12, 15, 24 12, 15, 3.3, 5, 9 1, 2 SMD SMD 10 Pin Mini
    62 RECOM | R1ZX Series | DC/DC, SMD, 1W, Single Output
    1 5 5 1, 2 SMD Open Frame
    63 RECOM | RSO Series | DC/DC, THT, 1W
    1 4.5 - 9, 9 - 18, 18 - 36, 36 - 72 12, 15, 3.3, 5, 9, ± 12, ± 15, ± 3.3, ± 5, ± 9 1, 2, 3 THT SIP8
    64 RECOM | RSO-Z Series | DC/DC, THT, 1W
    1 4.5 - 18, 9 - 36, 18 - 72 12, 15, 3.3, 5, 9, ± 12, ± 15, ± 3.3, ± 5, ± 9 1, 2, 3 THT SIP8
    65 RECOM | RY Series | DC/DC, THT, 1W
    1 5, 9, 12, 15, 24 12, 15, 24, 5, 9, ± 12, ± 15, ± 24, ± 5, ± 9 1 THT SIP7
    66 RECOM | RS Series | DC/DC, THT, 2W
    2 4.5 - 9, 9 - 18, 18 - 36, 36 - 72 12, 15, 3.3, 5, 9, ± 12, ± 15, ± 3.3, ± 5, ± 9 1, 2, 3 THT SIP8
    67 RECOM | RW2 Series | DC/DC, 2W
    2 4.5 - 9, 9 - 18, 18 - 36, 36 - 72 12, 15, 3.3, 5, 9, ± 12, ± 15, ± 3.3, ± 5, ± 9 1, 2, 3 THT, SMD SMD 16 Pin, DIP16, DIP16 Mini
    68 RECOM | REC3-R Series | DC/DC, 3W
    3 5, 12, 24 12, 15, 5, ± 12, ± 15, ± 5 1 THT, SMD DIP24, SMD 24 Pin
    69 RECOM | REC3-RW Series | DC/DC, 3W
    3 4.5 - 9, 9 - 18, 18 - 36, 36 - 72 12, 15, 3.3, 5, 9, ± 12, ± 15, ± 5, ± 9 1.6 - 6 THT, SMD DIP24, SMD 24 Pin
    70 RECOM | REC3-RWZ Series | DC/DC, 3W
    3 9 - 36, 18 - 72 12, 15, 3.3, 5, 9, ± 12, ± 15, ± 5, ± 9 1.6 - 6 THT, SMD DIP24, SMD 24 Pin
    71 RECOM | REM3 Series | DC/DC, THT, 3W
    3 4.5 - 9, 9 - 18, 18 - 36, 36 - 75 12, 15, 24, 3.3, 5, ± 12, ± 15, ± 5 5 THT DIP24
    72 RECOM | REM3-W Series | DC/DC, THT, 3W
    3 9 - 36, 18 - 75 12, 15, 24, 3.3, 5, ± 12, ± 15, ± 5 5 THT DIP24
    73 RECOM | RS3 Series | DC/DC, THT, 3W
    3 4.5 - 9, 9 - 18, 18 - 36, 36 - 72 12, 15, 3.3, 5, 9, ± 12, ± 15, ± 3.3, ± 5, ± 9 1, 2, 3 THT SIP8
    74 RECOM | RS3-Z Series | DC/DC, THT, 3W
    3 9 - 27, 20 - 60 12, 15, 3.3, 5, 9, ± 12, ± 15, ± 3.3, ± 5, ± 9 1, 2, 3 THT SIP8
    75 RECOM | RW-D Series | DC/DC, THT, 3W, Dual Output
    3 4.5 - 9, 9 - 18, 18 - 36, 36 - 72 ± 12, ± 15, ± 5, ± 9 3 THT DIP24 Mini
    76 RECOM | RW-S Series | DC/DC, 3W, Single Output
    3 4.5 - 9, 9 - 18, 18 - 36, 36 - 72 12, 15, 3.3, 5, 9 1 THT, SMD DIP24 Mini, SMD 24 Pin Mini
    77 RECOM | Rxx-B Series | DC/DC, THT, Single Output
    3, 5 5, 12, 15, 24 41 to 120, 50 to 135, 56 to 135, 59 to 130, 92 to 200 3 THT DIP24
    78 RECOM | REC3.5-RW/R Series | DC/DC, THT, 3.5W
    3.5 4.5 - 9, 9 - 18, 18 - 36, 36 - 75 12, 15, 24, 5, 9, ± 12, ± 15, ± 5, ± 9 8, 10 THT DIP24
    79 RECOM | REC5-RW Series | DC/DC, 5W
    5 4.5 - 9, 9 - 18, 18 - 36, 36 - 72 12, 15, 3.3, 5, 9, ± 12, ± 15, ± 5, ± 9 1.6 - 6 THT, SMD DIP24, SMD 24 Pin
    80 RECOM | REC5-RWZ Series | DC/DC, 5W
    5 9 - 36, 18 - 72 12, 15, 3.3, 5, 9, ± 12, ± 15, ± 5, ± 9 1.6 - 6 THT, SMD DIP24, SMD 24 Pin
    81 RECOM | REC6-RW/R Series | DC/DC, THT, 6W
    6 4.5 - 9, 9 - 18, 18 - 36, 36 - 75 12, 15, 24, 5, 9, ± 12, ± 15, ± 5, ± 9 8, 10 THT DIP24
    82 RECOM | REM6 Series | DC/DC, THT, 6W
    6 4.5 - 9, 9 - 18, 18 - 36, 36 - 75 12, 15, 24, 3.3, 5, ± 12, ± 15, ± 5 5 THT DIP24
    83 RECOM | REM6-W Series | DC/DC, THT, 6W
    6 9 - 36, 18 - 75 12, 15, 24, 3.3, 5, ± 12, ± 15, ± 5 5 THT DIP24
    84 RECOM | RS6 Series | DC/DC, THT, 6W
    6 4.5 - 9, 9 - 18, 18 - 36, 36 - 75 11.04 to 13.2, 13.8 to 16.5, 3.036 to 3.63, 4.6 to 5.5, ± 12, ± 15, ± 5 2 THT SIP8
    85 RECOM | REC7.5-RW Series | DC/DC, 7.5W
    7.5 9 - 18, 18 - 36, 36 - 72 12, 15, 3.3, 5, 9, ± 12, ± 15, ± 5, ± 9 1, 2, 3 THT, SMD DIP24, SMD 24 Pin
    86 RECOM | REC8-RW Series | DC/DC, 8W
    8 4.5 - 9, 9 - 18, 18 - 36, 36 - 75 12, 15, 3.3, 5, ± 12, ± 15, ± 5 2, 3 THT, SMD DIP24, SMD 24 Pin
    87 RECOM | REC8-RWZ Series | DC/DC, 8W
    8 9 - 36, 18 - 75 12, 15, 3.3, 5, ± 12, ± 15, ± 5 2, 3 THT, SMD DIP24, SMD 24 Pin
    88 RECOM | RP08-A Series | DC/DC, 8W
    8 9 - 18, 18 - 36, 36 - 75 12, 15, 3.3, 5, ± 12, ± 15, ± 5 1.6 THT, SMD DIP24, SMD 24 Pin
    89 RECOM | REC10-RW Series | DC/DC, 10W
    10 9 - 18, 18 - 36, 36 - 75 12, 15, 3.3, 5, ± 12, ± 15, ± 5 2, 3 THT, SMD DIP24, SMD 24 Pin
    90 RECOM | REC10-RWZ Series | DC/DC, 10W
    10 9 - 36, 18 - 75 12, 15, 3.3, 5, ± 12, ± 15, ± 5 2, 3 THT, SMD DIP24, SMD 24 Pin
    91 RECOM | REC10-Z/M Series | DC/DC, THT, 10W
    10 9 - 36, 18 - 75 12, 15, 3.3, 5, ± 12, ± 15, ± 5 2, 3 THT 2"x1"
    92 RECOM | REC10/M Series | DC/DC, THT, 10W
    10 9 - 18, 18 - 36, 36 - 75 12, 15, 3.3, 5, ± 12, ± 15, ± 5 2, 3 THT 2"x1"
    93 RECOM | REM10-W Series | DC/DC, THT, 10W
    10 9 - 36, 18 - 75 12, 15, 24, 3.3, 5, ± 12, ± 15, ± 5 5 THT DIP24
    94 RECOM | RP10-A Series | DC/DC, THT, 10W
    10 9 - 18, 18 - 36, 36 - 75 10.8 to 13.2, 13.5 to 18, 2.97 to 3.63, 21.6 to 28.8, 4.5 to 6, ± 12, ± 15, ± 5 1.6 THT 1"x1"
    95 RECOM | RP10-AW Series | DC/DC, THT, 10W
    10 9 - 36, 18 - 75 10.8 to 13.2, 13.5 to 18, 2.97 to 3.63, 21.6 to 28.8, 4.5 to 6, ± 12, ± 15, ± 5 1.6 THT 1"x1"
    96 RECOM | RP10-E Series | DC/DC, THT, 10W
    10 9 - 18, 18 - 36, 36 - 75 12, 15, 3.3, 5, ± 12, ± 15, ± 5 1.6 THT 2"x1"
    97 RECOM | RP10-EW Series | DC/DC, THT, 10W
    10 9 - 36, 18 - 75 12, 15, 3.3, 5, ± 12, ± 15, ± 5 1.6 THT 2"x1"
    98 RECOM | RP12-A Series | DC/DC, 12W
    12 9 - 18, 18 - 36, 36 - 75 12, 15, 3.3, 5.1, ± 12, ± 15, ± 5 1.6 THT, SMD DIP24, SMD 24 Pin
    99 RECOM | RP12-AR Series | DC/DC, THT, 12W
    12 36 - 160 10.8 to 13.2, 13.5 to 18, 2.97 to 3.63, 21.6 to 28.8, 4.5 to 5.5, ± 12, ± 15, ± 24 3 THT 1"x1"
    100 RECOM | RP12-AW Series | DC/DC, 12W
    12 9 - 36, 18 - 75 12, 15, 3.3, 5.1, ± 12, ± 15, ± 5 1.6 THT, SMD DIP24, SMD 24 Pin
    101 RECOM | REC15-Z/M Series | DC/DC, THT, 15W
    15 9 - 36, 18 - 75 12, 15, 3.4, 5.1, ± 12, ± 15, ± 5 2, 3 THT 2"x1"/DIP24
    102 RECOM | REC15/M Series | DC/DC, THT, 15W
    15 9 - 18, 18 - 36, 36 - 75 12, 15, 3.4, 5.1, ± 12, ± 15, ± 5 2, 3 THT 2"x1"/DIP24
    103 RECOM | REC15E-Z Series | DC/DC, THT, 15W
    15 9 - 36, 18 - 75 10.8 to 13.2, 12, 13.5 to 16.5, 15, 2.97 to 3.63, 21.6 to 26.4, 24, 3.3, 4.5 to 5.5, 5, ± 12, ± 15 2 THT 1"x1"
    104 RECOM | REM15-W Series | DC/DC, THT, 15W
    15 9 - 36, 18 - 75 10.8 to 13.2, 13.5 to 18, 21.6 to 28.8, 4.5 to 5.5, ± 12, ± 15, ± 5 5 THT 1.6"x1"
    105 RECOM | RP15-A Series | DC/DC, THT, 15W
    15 9 - 18, 18 - 36, 36 - 75 10.8 to 13.2, 12, 13.5 to 16.5, 15, 2.97 to 3.63, 3.3, 4.5 to 5.5, 5, ± 12, ± 15, ± 5 1.6 THT 1"x1"
    106 RECOM | RP15-AW Series | DC/DC, THT, 15W
    15 9 - 36, 18 - 75 10.8 to 13.2, 12, 13.5 to 16.5, 15, 2.97 to 3.63, 3.3, 4.5 to 5.5, 5, ± 12, ± 15, ± 5 1.6 THT 1"x1"
    107 RECOM | RP15-F Series | DC/DC, THT, 15W
    15 9 - 18, 18 - 36, 36 - 75 12, 15, 3.3, 5, ± 12, ± 15, ± 5 1.6 THT 2"x1"
    108 RECOM | RP15-FW Series | DC/DC, THT, 15W
    15 9 - 36, 18 - 75 12, 15, 3.3, 5, ± 12, ± 15, ± 5 1.6 THT 2"x1"
    109 RECOM | RPM15-FW Series | DC/DC, Connector, 15W
    15 9.5 - 36, 18 - 75 12, 15, 3.3, 5, ± 12, ± 15 1.6 Connector Bulkhead
    110 RECOM | RPMD15-FW Series | DC/DC, DIN-Rail, 15W
    15 9.5 - 36, 18 - 75 12, 15, 3.3, 5, ± 12, ± 15 1.6 DIN-Rail DIN-Rail
    111 RECOM | REM20-W Series | DC/DC, THT, 20W
    20 9 - 36, 18 - 75 10.8 to 13.2, 13.5 to 18, 21.6 to 28.8, 4.5 to 5.5, ± 12, ± 15, ± 5 5 THT 1.6"x1"
    112 RECOM | RP20-A Series | DC/DC, THT, 20W
    20 9 - 18, 18 - 36, 36 - 75 10.8 to 13.2, 12, 13.5 to 16.5, 15, 2.97 to 3.63, 3.3, 4.5 to 5.5, 5, ± 12, ± 15 1.6 THT 1"x1"
    113 RECOM | RP20-AW Series | DC/DC, THT, 20W
    20 9 - 36, 18 - 75 10.8 to 13.2, 12, 13.5 to 16.5, 15, 2.97 to 3.63, 3.3, 4.5 to 5.5, 5, ± 12, ± 15 1.6 THT 1"x1"
    114 RECOM | RP20-F Series | DC/DC, THT, 20W
    20 9 - 18, 18 - 36, 36 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, ± 12, ± 15 1.6 THT 2"x1"
    115 RECOM | RP20-FR Series | DC/DC, THT, 20W
    20 9 - 36, 18 - 75, 43 - 160 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, ± 12, ± 15 2.25 THT 2"x1"
    116 RECOM | RP20-FW Series | DC/DC, THT, 20W
    20 9 - 36, 18 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, ± 12, ± 15, ± 5 1.6 THT 2"x1"
    117 RECOM | RPM20-FW Series | DC/DC, Connector, 20W
    20 9.5 - 36, 18 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, ± 12, ± 15 1.6 Connector Bulkhead
    118 RECOM | RPMD20-FW Series | DC/DC, DIN-Rail, 20W
    20 9.5 - 36, 18 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, ± 12, ± 15 1.6 DIN-Rail DIN-Rail
    119 RECOM | RPP20 Series | DC/DC, THT, 20W
    20 18 - 36 10.8 to 13.2, 4.5 to 5.5, ± 12, ± 24 2.25 THT 1.6"x1"
    120 RECOM | RPP20-W Series | DC/DC, THT, 20W
    20 9 - 36 10.8 to 13.2, 4.5 to 5.5, ± 12 2.25 THT 1.6"x1"
    121 RECOM | REM30-W Series | DC/DC, THT, 30W
    30 9 - 36, 18 - 75 10.8 to 13.2, 13.5 to 18, 21.6 to 28.8, 4.5 to 5.5, ± 12, ± 15, ± 5 5 THT 2"x1"
    122 RECOM | RP30-E Series | DC/DC, THT, 30W
    30 9 - 18, 18 - 36, 36 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, ± 10.8 to ± 13.2, ± 13.5 to ± 16.5 1.6 THT 2"x1.6"
    123 RECOM | RP30-EW Series | DC/DC, THT, 30W
    30 10 - 40, 18 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, ± 10.8 to ± 13.2, ± 13.5 to ± 16.5 1.6 THT 2"x1.6"
    124 RECOM | RP30-F Series | DC/DC, THT, 30W
    30 9 - 18, 18 - 36, 36 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, ± 12, ± 15, ± 5 1.6 THT 2"x1"
    125 RECOM | RP30-FW Series | DC/DC, THT, 30W
    30 9 - 36, 18 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, ± 12, ± 15, ± 5 1.6 THT 2"x1"
    126 RECOM | RPM30-E Series | DC/DC, Connector, 30W
    30 9.5 - 18, 18 - 36, 36 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, ± 12, ± 15 1.6 Connector Bulkhead
    127 RECOM | RPM30-EW Series | DC/DC, Connector, 30W
    30 10 - 40, 18 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, ± 12, ± 15 1.6 Connector Bulkhead
    128 RECOM | RPMD30-E Series | DC/DC, DIN-Rail, 30W
    30 9.5 - 18, 18 - 36, 36 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, ± 12, ± 15 1.6 DIN-Rail DIN-Rail
    129 RECOM | RPMD30-EW Series | DC/DC, DIN-Rail, 30W
    30 10 - 40, 18 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, ± 12, ± 15 1.6 DIN-Rail DIN-Rail
    130 RECOM | RPP30 Series | DC/DC, THT, 30W
    30 18 - 36 10.8 to 13.2, 4.5 to 5.5, ± 12, ± 24 2.25 THT 2"x1.2"
    131 RECOM | RPP30-W Series | DC/DC, THT, 30W
    30 9 - 36 10.8 to 13.2, 4.5 to 5.5, ± 12 2.25 THT 2"x1.2"
    132 RECOM | RP40-FR Series | DC/DC, THT, 40W
    40 9 - 36, 18 - 75, 43 - 160 10.8 to 13.2, 13.5 to 18, 2.97 to 3.63, 21.6 to 28.8, 4.5 to 5.5, ± 12, ± 15, ± 24 1.6, 3 THT 2"x1"
    133 RECOM | RP40-G Series | DC/DC, THT, 40W
    40 9 - 18, 18 - 36, 36 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, 5 / ± 12, 5 / ± 15, ± 10.8 to ± 13.2, ± 13.5 to ± 16.5 1.6 THT 2"x2"
    134 RECOM | RP40-GW Series | DC/DC, THT, 40W
    40 9 - 36, 18 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, ± 10.8 to ± 13.2, ± 13.5 to ± 16.5 1.6 THT 2"x2"
    135 RECOM | RPM40-G Series | DC/DC, Connector, 40W
    40 9.5 - 18, 18 - 36, 36 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, 5 / ± 12, 5 / ± 15, ± 10.8 to ± 13.2, ± 13.5 to ± 16.5 1.6 Connector Bulkhead
    136 RECOM | RPM40-GW Series | DC/DC, Connector, 40W
    40 9.5 - 36, 18 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, ± 10.8 to ± 13.2, ± 13.5 to ± 16.5 1.6 Connector Bulkhead
    137 RECOM | RPMD40-G Series | DC/DC, DIN-Rail, 40W
    40 9.5 - 18, 18 - 36, 36 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, 5 / ± 12, 5 / ± 15, ± 10.8 to ± 13.2, ± 13.5 to ± 16.5 1.6 DIN-Rail DIN-Rail
    138 RECOM | RPMD40-GW Series | DC/DC, DIN-Rail, 40W
    40 9.5 - 36, 18 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, ± 10.8 to ± 13.2, ± 13.5 to ± 16.5 1.6 DIN-Rail DIN-Rail
    139 RECOM | RPP40-W Series | DC/DC, THT, 40W, Single Output
    40 9 - 36 10.8 to 13.2, 4.5 to 5.5 2.25 THT 2"x1.2"
    140 RECOM | RPA50S-W Series | DC/DC, THT, 50W, Single Output
    50 18 - 75 2.64 to 3.63, 4 to 5.5, 9.6 to 13.2 2.25 THT Open Frame Sixteenth Brick
    141 RECOM | RPP50 Series | DC/DC, THT, 50W, Single Output
    50 18 - 36 10.8 to 13.2, 4.5 to 5.5 2.25 THT 2"x1.2"
    142 RECOM | RP60-G Series | DC/DC, THT, 60W, Single Output
    60 18 - 36, 36 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5 1.6 THT 2"x2"
    143 RECOM | RPM60-G Series | DC/DC, Connector, 60W, Single Output
    60 18 - 36, 36 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5 1.6 Connector Bulkhead
    144 RECOM | RPMD60-G Series | DC/DC, DIN-Rail, 60W, Single Output
    60 18 - 36, 36 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5 1.6 DIN-Rail DIN-Rail
    145 RECOM | RP75H-RW Series | DC/DC, THT, Single Output
    75, 77 9 - 36, 18 - 75, 43 - 160 12 to 16.5, 19.2 to 26.4, 38.4 to 52.8, 4 to 5.5, 9.6 to 13.2 2.25, 3 THT Half Brick
    146 RECOM | RP90Q-RW Series | DC/DC, THT, Single Output
    82.5 - 90 9 - 36, 16.5 - 75, 40 - 160 12 to 16.5, 19.2 to 26.4, 38.4 to 52.8, 4 to 5.5, 9.6 to 13.2 2.25, 3 THT Quarter Brick
    147 RECOM | RP100H-RW Series | DC/DC, THT, Single Output
    100, 101 9 - 36, 16.5 - 75, 43 - 160 12 to 16.5, 19.2 to 26.4, 38.4 to 52.8, 4 to 5.5, 9.6 to 13.2 2.25, 3 THT Half Brick
    148 RECOM | RPA100H-RUW Series | DC/DC, THT, 100W, Single Output
    100 16.5 - 140 12 to 16.5, 19.2 to 26.4, 38.4 to 52.8, 9.6 to 13.2 4.24 THT Half Brick
    149 RECOM | RP120Q-RW Series | DC/DC, THT, Single Output
    120, 130, 132 9 - 36, 16.5 - 75, 40 - 160 12 to 16.5, 19.2 to 26.4, 38.4 to 52.8, 4 to 5.5, 9.6 to 13.2 2.25, 3 THT Quarter Brick
    150 RECOM | RP180H-RW Series | DC/DC, THT, Single Output
    140 - 182 9 - 36, 16.5 - 75, 43 - 160 12 to 16.5, 19.2 to 26.4, 38.4 to 52.8, 4 to 5.5, 9.6 to 13.2 2.25, 3 THT Half Brick
    151 RECOM | RP240H-RW Series | DC/DC, THT, Single Output
    177.5 - 240 9 - 36, 16.5 - 75, 43 - 160 12 to 16.5, 19.2 to 26.4, 38.4 to 52.8, 4 to 5.5, 9.6 to 13.2 2.25, 3 THT Half Brick
    152 RECOM | RPA200H-RUW Series | DC/DC, THT, 200W, Single Output
    200 16.5 - 140 12 to 16.5, 19.2 to 26.4, 38.4 to 52.8, 9.6 to 13.2 3, 4.24 THT Half Brick
    153 RECOM | REC20 Series | DC/DC, THT, 20W
    NRND
    20 9 - 18, 18 - 36, 36 - 75 10.8 to 13.2, 13.5 to 16.5, 3.06 to 3.74, 4.59 to 5.61, ± 12, ± 15 1.6 THT 2"x1"
    154 RECOM | REC20-Z Series | DC/DC, THT, 20W
    NRND
    20 9 - 36, 18 - 75 10.8 to 13.2, 13.5 to 16.5, 3.06 to 3.74, 4.59 to 5.61, ± 12, ± 15, ± 5 1.6 THT 2"x1"
    155 RECOM | REC30 Series | DC/DC, THT, 30W
    NRND
    30 9 - 18, 18 - 36, 36 - 75 10.8 to 13.2, 13.5 to 16.5, 3.06 to 3.74, 4.59 to 5.61, ± 10.8 to ± 13.2, ± 13.5 to ± 16.5 1.6 THT 2"x1.6"
    156 RECOM | REC30-Z Series | DC/DC, THT, 30W
    NRND
    30 9 - 36, 18 - 75 10.8 to 13.2, 13.5 to 16.5, 3.06 to 3.74, 4.59 to 5.61, ± 10.8 to ± 13.2, ± 13.5 to ± 16.5 1.6 THT 2"x1.6"

    ...didn't find what you were looking for?

    Use our parametric search or find a sales contact near you.

    Parametric Search

    Find products based on key specification criteria.

    Sales

    Find the right Sales Contact in your region.