The RBBA3000 and RPMGx series are high-current, PCB-mount, non-isolated DC/DC converters designed for demanding battery voltage stabilization, electric vehicle, and drone power supplies. The RBBA3000 can operate in step-up and step-down mode with an output current of 50A at an adjustable output voltage up to 60V (delivering 3000W). The RPMGx series are step-down converters adjustable from 3.3V to 8V (5V version) or from 8V to 24V (12V version). Both come in standard brick sizes and pinouts.