Test and Measurement Power Supplies

Testing and measurement (T+M) covers a wide range of applications but essentially involves detecting a physical variable (current, voltage, temperature, etc.) under various operating conditions (normal, at the operating limits, or during over-stressed operation) and recording and analyzing the result.

Often, measurement isolation from ground is required because the part being tested or measured may be at a different ground reference voltage from the recording or analyzing equipment. When the T+M equipment is line-powered, an AC/DC converter provides isolation and may be followed by a DC/DC converter to achieve galvanic isolation between separate power rails for inputs of multi-channel or multi-parameter T+M equipment. This prevents cross-talk or interference between signal inputs. DC/DC converters may therefore be necessary even if the measurement unit itself is battery-powered.

Analog input test and measurement sensors commonly require dual-rail supplies to power operational or precision signal amplifiers. The amplified and conditioned output is typically fed into Analog-to-Digital converters, and the data stream is then isolated using Digital Isolators. ADCs and DIs require independent 3.3V or 5V rails derived from the main 12V or 24V supply rail. Finally, digital bus isolators (USB, CAN, GPIB, etc.) are often essential to avoid ground loops, improve safety, or achieve single-fault tolerance in the T+M system.

AC/DC Converters for Test and Measurement Equipment

Line-powered T+M equipment can range from desktop instruments to rack installations, with input voltages varying from 100VAC to 277VAC or higher for some industrial applications. At low power levels (3W to 20W), PCB-mounted parts are often used, such as the RAC03-K, RAC04-K/277, RAC04NE-K/277, RAC05-K/480, RAC10-K/277, RAC15-K/480, RAC20-K, RAC20NE-K/277, and RAC25-K/480. At higher power (40W to 550W), chassis-mounted parts like the RACM60-K, RACM90-K, RACM230-G, RACM550-G, and RACM1200-V are suitable.

Fanless operation is often desirable in T+M environments, and all these models can deliver reliable power at high temperatures without forced air cooling. The 230W, 550W, and 1200W products can also operate with baseplate cooling only. Depending on the model, safety certifications are available for different end-use environments, including IEC/EN 61010, IEC/EN 62368, IEC/EN 60601, and EN 60335. EMC standards are met without additional components, and all parts feature low mains leakage current, which is critical in T+M and medical applications. Additionally, the low output noise of RECOM AC/DC power supplies provides significant benefits for sensitive measurements.

For precise test and measurement systems, the RACPRO1-S series delivers stable output power at 120W, 240W, and 480W. It combines high efficiency, low ripple, and generous power reserves to support dynamic loads. Back-feed protection and certified safety according to IEC/EN/UL 61010 ensure reliable operation in laboratory and test bench environments. The compact DIN-rail format enables easy integration into modular measurement setups.

For Test & Measurement equipment operating in harsh industrial environments such as chemical plants, refineries, or power stations, the RACPRO1-Txx series of high-power-density AC/DC DIN rail power supplies are ideal. They are designed for demanding industrial sensor and measurement applications, offering a 150% power boost for 5 seconds to handle high inrush currents. The input can be 3-phase AC or 450–850VDC. The 240W, 480W, and 960W versions all feature 24VDC or 48VDC outputs, safely distributed to lower-power multi-sensor systems using the RACPRO1-4SP e-fuse module, which individually limits current and protects each output channel.
  Series Power (W) Vin (V) Main Vout (V) Isolation (kV) Mounting Type
1 RECOM | RAC02E-K/277 Series | AC/DC, THT, 2 W, Single Output
Focus
2 85 - 305 12, 15, 24, 3.3, 5 4 THT
2 RECOM | RAC03-K Series | AC/DC, 3 W, Single Output
Focus
3 85 - 264, 85 - 265 12, 15, 18, 24, 3.3, 5 3, 4.2 THT, SMD
3 RECOM | RAC03E-K/277 Series | AC/DC, THT, 3 W, Single Output
Focus
3 85 - 305 12, 15, 24, 3.3, 5 4 THT
4 RECOM | RAC04NE-K/277 Series | AC/DC, 4 W, Single Output
Focus
4 85 - 305 12, 15, 24, 5, 9 4.2 THT, Wired
5 RECOM | RAC05-K/277 Series | AC/DC, THT, 5 W, Single Output
Focus
5 85 - 305 12, 15, 24, 3.3, 5 4.2 THT
6 RECOM | RAC05-K/480 Series | AC/DC, THT, 5 W, Single Output
Focus
5 85 - 528 12, 15, 5 5.4 THT
7 RECOM | RAC05E-KT Series | AC/DC, THT, 5 W, Single Output
Focus
5 90 - 264 12, 15, 24, 4, 5 3 THT
8 RECOM | RAC10-K/277 Series | AC/DC, THT, 10 W
Focus
10 85 - 305 12, 15, 18, 24, 3.3, 5, ± 12, ± 15 4 THT
9 RECOM | RAC10E-K/277 Series | AC/DC, THT, 10 W, Single Output
Focus
10 85 - 305 12, 15, 24, 3.3, 5 4 THT
10 RECOM | RAC15-K/480 Series | AC/DC, THT, 15 W, Single Output
Focus
15 85 - 528 12, 15, 24, 5 3.6 THT
11 RECOM | RAC15-K/WI Series | AC/DC, 15 W, Single Output
Focus
15 18 - 264 12, 15, 24, 5, 54 4 THT, Wired
12 RECOM | RAC20-K Series | AC/DC, THT, 20 W
Focus
20 85 - 264 12, 15, 24, 48, 5, 7, ± 12, ± 15 3 THT
13 RECOM | RAC20E-K/277 Series | AC/DC, THT, 20 W, Single Output
Focus
20 85 - 305 12, 24, 5 4.2 THT
14 RECOM | RAC20NE-K/277 Series | AC/DC, 20 W
Focus New
20 85 - 305, 90 - 460 12, 24, 36, ± 12 4.2 THT, Connector
15 RECOM | RAC25-K/480 Series | AC/DC, THT, 25 W, Single Output
Focus
25 85 - 528 12, 15, 24, 5 3.6 THT
16 RECOM | RACM06E-K/277 Series | AC/DC, THT, 6 W, Single Output
Focus
6 80 - 305 12, 15, 18, 24, 3.3, 5 4.2 THT
17 RECOM | RACM16E-K/277 Series | AC/DC, Single Output
Focus
12, 16 85 - 305 12, 15, 24, 3.3, 30, 5 4.2 THT, Wired
18 RECOM | RACM230-G Series | AC/DC, Connector, 230 W, Single Output
Focus
230 80 - 264 11.4 to 12.6, 22.8 to 25.2, 34.2 to 37.8, 45.6 to 50.4, 51.3 to 56 4 Connector
19 RECOM | RACM30-K/277 Series | AC/DC, 30 W
Focus New
30 85 - 305 12, 15, 24, 36, 48, 5, 54, ± 12, ± 15 4 THT, Wired, Connector, Push-in Terminal
20 RECOM | RACM40-K Series | AC/DC, Single Output
Focus
30, 40 80 - 264 12, 15, 18, 24, 36, 48, 5 4 THT, Connector, PCB Mounting Pins
21 RECOM | RACM550-G Series | AC/DC, Connector/Screw Terminal, 550 W, Single Output
Focus
550 80 - 264 22 to 26, 34 to 38, 46 to 50, 54 to 58 4 Connector/Screw Terminal
22 RECOM | RACM60-K Series | AC/DC, Single Output
Focus
40, 60 80 - 264, 80 - 305 12, 15, 24, 36, 48, 5 4.2 Connector, PCB Mounting Pins
23 RECOM | RACM90-K Series | AC/DC, Connector, 90 W, Single Output
Focus
90 85 - 264 12, 15, 24, 36, 48 4 Connector
24 RECOM | RACPRO1-4SP Series | AC/DC, DIN-Rail, 4 Channels Output
Focus
120, 240 22 - 28 24 DIN-Rail
25 RECOM | RACPRO1-RD Series | AC/DC, DIN-Rail, Single Output
Focus New
9 - 56 12 / 24 / 48 0.5 DIN-Rail
26 RECOM | RACPRO1-S120 Series | AC/DC, DIN-Rail, 120 W, Single Output
Focus New
120 85 - 277 12 to 15, 24 to 29, 48 to 56 4 DIN-Rail
27 RECOM | RACPRO1-S240 Series | AC/DC, DIN-Rail, 240 W, Single Output
Focus New
240 85 - 277 24 to 29 4 DIN-Rail
28 RECOM | RACPRO1-S240E Series | AC/DC, DIN-Rail, 240 W, Single Output
Focus New
240 85 - 277 12 to 15, 24 to 29, 48 to 56 4 DIN-Rail
29 RECOM | RACPRO1-S480 Series | AC/DC, DIN-Rail, 480 W, Single Output
Focus New
480 85 - 277 24 to 28, 48 to 56 4 DIN-Rail
30 RECOM | RACPRO1-T240 Series | AC/DC, DIN-Rail, 240 W, Single Output
Focus
240 320 - 575 24 to 28 5 DIN-Rail
31 RECOM | RACPRO1-T480 Series | AC/DC, DIN-Rail, 480 W, Single Output
Focus
480 320 - 575 24 to 28, 48 to 56 5 DIN-Rail
32 RECOM | RACPRO1-T960 Series | AC/DC, DIN-Rail, 960 W, Single Output
Focus
960 320 - 575 24 to 28, 48 to 56 5 DIN-Rail
33 RECOM | RAC04-K/277 Series | AC/DC, THT, 4 W, Single Output
4 80 - 305 12, 15, 24, 3.3, 5 4 THT
34 RECOM | RAC05-K Series | AC/DC, THT, 5 W, Single Output
5 85 - 264 12, 15, 24, 3.3, 5 3 THT
35 RECOM | RAC05E-K Series | AC/DC, THT, 5 W, Single Output
5 90 - 264 12, 15, 24, 5 3 THT
36 RECOM | RAC15-K Series | AC/DC, THT, 15 W, Single Output
15 85 - 264 12, 15, 24, 5 3 THT
37 RECOM | RAC20-K/277 Series | AC/DC, THT, 20 W
20 85 - 305 12, 15, 24, 5, ± 12, ± 15 3 THT

DC/DC Converter Solutions for Test and Measurement Systems

High Isolation Converters

RECOM offers high isolated DC/DC converters in compact case sizes. The RHV2/RHV3 series provide 20kVDC isolation (12.5kVAC/1 minute) in a SIP16 case for high isolation power supply applications such as hard vacuum ion pumps, X-ray equipment, and high-voltage dust filters.

The REM series offers up to 10kVDC (5kVAC/1 minute) isolation and is certified to withstand continuous 230VAC across the isolation barrier. Output powers range from 1W to 30W. An example application is isolation for temperature measurement thermocouples connected to transformers, transistors, diodes, or capacitors operating at mains voltages. For T+M systems that require functional isolation to prevent ground loops or interference in low-voltage circuits, the RKE series provides excellent value with 3kV, 4kV, or 6kV isolation options.
  Series Power (W) Vin (V) Nr. of Outputs Main Vout (V) Mounting Type
1 RECOM | R12C2T12/R Series | DC/DC, SMD, 2.5 W, Single/dual Output
Focus
2.5 9 - 18 Single/dual SMD
2 RECOM | R12C2T25/R Series | DC/DC, SMD, 2.5 W, Single/dual Output
Focus
2.5 9 - 18 Single/dual SMD
3 RECOM | R15C2T25/R Series | DC/DC, SMD, 2.5 W, Single/dual Output
Focus
2.5 13.5 - 18 Single/dual SMD
4 RECOM | R24C2T25/R Series | DC/DC, SMD, 2.5 W, Single/dual Output
Focus
2.5 21 - 27 Single/dual SMD
5 RECOM | R9C1T18/R Series | DC/DC, SMD, 3 W, Single/dual Output
Focus
3 8.5 - 18 Single/dual SMD
6 RECOM | REM1 Series | DC/DC, THT, 1 W, Single Output
Focus
1 3.3, 5, 12, 15, 24 Single 12, 3.3, 5 THT
7 RECOM | REM3.5E Series | DC/DC, 3.5 W
Focus
3.5 4.5 - 9, 9 - 18, 18 - 36, 36 - 75 Single, Dual 12, 15, 24, 5, 9, ± 12, ± 15, ± 5, ± 9 THT, SMD
8 RECOM | REM5E Series | DC/DC, 5 W
Focus
5 4.5 - 9, 9 - 18, 18 - 36, 36 - 75 Single, Dual 12, 15, 24, 5, 9, ± 12, ± 15, ± 5, ± 9 THT, SMD
9 RECOM | REM6E Series | DC/DC, 6 W
Focus
6 9 - 18, 18 - 36, 36 - 75 Single, Dual 12, 15, 24, 9, ± 12, ± 15, ± 9 THT, SMD
10 RECOM | RKE Series | DC/DC, THT, 1 W, Single Output
Focus
1 5, 12, 24 Single 5 THT
11 RECOM | RP Series | DC/DC, THT, 1 W
Focus
1 5, 9, 12, 15, 24 Single, Dual 12, 15, 24, 3.3, 5, 9, ± 12, ± 15, ± 24, ± 3.3, ± 5, ± 9 THT
12 RECOM | RxxC1TFxxS Series | DC/DC, SMD (pinless), 1 W, Single Output
Focus
1 5 Single 5 SMD (pinless)
13 RECOM | RxxCTExxS Series | DC/DC, SMD, 1 W, Single Output
Focus
1 5 Single 5 SMD
14 RECOM | RxxCTxxS Series | DC/DC, SMD, 0.5 W, Single Output
Focus
0.5 5 Single 5 SMD
15 RECOM | RxxPxx/R Series | DC/DC, THT, 1 W
Focus
1 5, 9, 12, 15, 24 Single, Dual 12, 15, 3.3, 5, 9, ± 12, ± 15, ± 3.3, ± 5, ± 9 THT
16 RECOM | REC3-R Series | DC/DC, 3 W
3 5, 12, 24 Single, Dual 12, 15, 5, ± 12, ± 15, ± 5 THT, SMD
17 RECOM | REC6-RW/R Series | DC/DC, THT, 6 W
6 4.5 - 9, 9 - 18, 18 - 36, 36 - 75 Single, Dual 12, 15, 24, 5, 9, ± 12, ± 15, ± 5, ± 9 THT
18 RECOM | REM2 Series | DC/DC, THT, 2 W
2 3.3, 5, 12, 15, 24 Single, Dual 12, 3.3, 5, 9, ± 12, ± 3.3, ± 5 THT
19 RECOM | RH/H6 Series | DC/DC, THT, 1 W, Dual Output
1 5, 12, 15, 24 Dual ± 12, ± 15, ± 3.3, ± 5 THT
20 RECOM | RHV2 Series | DC/DC, THT, 2 W
2 5, 12, 24 Single, Dual 12, 24, 5, ± 12, ± 5 THT
21 RECOM | RHV3 Series | DC/DC, THT, 3 W
3 5, 12, 24 Single, Dual 12, 24, 5, ± 12, ± 5 THT
22 RECOM | RK/H6 Series | DC/DC, THT, 1 W, Single Output
1 5, 12, 15, 24 Single 12, 15, 3.3, 5 THT
23 RECOM | RV/R Series | DC/DC, THT, 2 W
2 3.3, 5, 12, 15, 24 Single, Dual 12, 15, 3.3, 5, 9, ± 12, ± 15, ± 3.3, ± 5, ± 9 THT
24 RECOM | RxxP2xx/R Series | DC/DC, THT, 2 W
2 5, 12, 15, 24 Single, Dual 12, 15, 3.3, 5, 9, ± 12, ± 15, ± 3.3, ± 5, ± 9 THT

Bus Power Rail Isolators

Industrial CAN-bus, RS-485 (ModBus), or GPIB systems are often used to interconnect sensors, relays, oscilloscopes, and programmable power supplies/loads to create Automatic Test Equipment (ATE) or SCADA (Supervisory Control and Data Acquisition) systems. Such systems may have significant potential differences between grounding points, especially in high-voltage, high-current, or long cable applications. As shown below, an isolated serial interface, CAN-bus transceiver, or USB isolator eliminates the impact of potential differences between sensor units.
R1SX-3.305 schematic

An isolated data bus transceiver requires isolated power for the serial communication bus, typically provided by an isolated DC/DC converter placed across the isolation barrier and powered from the input supply. Common input and output voltage combinations include 3.3V to 3.3V, 5V to 5V, or 3.3V to 5V.
Shown below, RECOM provides a ready-built evaluation board (R-REF03-CAN1) for rapid prototyping of CAN-bus systems.

Evaluation board R-REF03-CAN1


  Series Power (W) Vin (V) Nr. of Outputs Main Vout (V) Mounting Type
1 RECOM | R1SX Series | DC/DC, SMD, 1 W, Single Output
Focus
1 3.3, 5, 12 Single 3.3, 5 SMD
2 RECOM | R2SX Series | DC/DC, SMD, 2 W, Single Output
Focus
2 5, 12, 24 Single 15, 24, 3.3, 5 SMD
3 RECOM | RSH2 Series | DC/DC, SMD, 2 W, Single Output
Focus
2 3.3, 5, 12, 24 Single 12, 15, 24, 3.3, 5 SMD
4 RECOM | RSH3 Series | DC/DC, SMD, 3 W
Focus
3 12, 24 Single, Dual 12, 15, 24, 5, ± 12, ± 15 SMD
5 RECOM | RxxCTxxS Series | DC/DC, SMD, 0.5 W, Single Output
Focus
0.5 5 Single 5 SMD
6 RECOM | R-REF03-CAN1 Series | DC/DC, 1 W, Single Output
1 3.3 Single 5
7 RECOM | R0.5S Series | DC/DC, SMD, 0.5 W, Single Output
0.5 3.3, 5, 12, 24 Single 12, 15, 5 SMD
8 RECOM | R0.5ZX Series | DC/DC, SMD, 0.5 W, Single Output
0.5 5 Single 5 SMD
9 RECOM | R1ZX Series | DC/DC, SMD, 1 W, Single Output
1 5 Single 5 SMD

Low Noise DC/DC Converters

Many sensors deliver low-level outputs; for example, a type K thermocouple produces a thermoelectric voltage of just 1mV at 25°C. High-gain thermocouple amplifiers are sensitive to common-mode noise and therefore require exceptionally quiet power supply rails.

A typical unregulated isolated DC/DC converter can have 60–100mV p-p output ripple, which may interfere with measurements. As a solution, RECOM offers post-regulated DC/DC converters in the same pinout as standard converters, combining the advantages of isolation with the voltage stability and low noise output of a linear regulator. For instance, the RIZX-0505 provides a regulated 5V output with only 30mV p-p ripple. If lower noise is required, a simple input and output filter can reduce the ripple to 2mV p-p, creating a very low noise (-68dB) isolated supply.

low noise filter

  Series Power (W) Vin (V) Nr. of Outputs Main Vout (V) Mounting Type
1 RECOM | R1SX Series | DC/DC, SMD, 1 W, Single Output
Focus
1 3.3, 5, 12 Single 3.3, 5 SMD
2 RECOM | R2SX Series | DC/DC, SMD, 2 W, Single Output
Focus
2 5, 12, 24 Single 15, 24, 3.3, 5 SMD
3 RECOM | RSH2 Series | DC/DC, SMD, 2 W, Single Output
Focus
2 3.3, 5, 12, 24 Single 12, 15, 24, 3.3, 5 SMD
4 RECOM | RxxCTxxS Series | DC/DC, SMD, 0.5 W, Single Output
Focus
0.5 5 Single 5 SMD
5 RECOM | R0.5S Series | DC/DC, SMD, 0.5 W, Single Output
0.5 3.3, 5, 12, 24 Single 12, 15, 5 SMD
6 RECOM | R0.5ZX Series | DC/DC, SMD, 0.5 W, Single Output
0.5 5 Single 5 SMD
7 RECOM | R1ZX Series | DC/DC, SMD, 1 W, Single Output
1 5 Single 5 SMD

High Input Voltage to Low Output Voltage Converters

While linear regulators are cost-effective and reliable for stepping down higher input voltages to levels suitable for TTL or CMOS components, their poor efficiency limits the available output current due to excessive power dissipation. Switched-mode DC/DC converters are power-efficient alternatives: for example, a 24V input, 5V/1A output converter draws only slightly more than 208mA from the primary supply—less than one-quarter of what a linear regulator would consume.

For multi-channel T+M equipment, it is more efficient to use switching regulators or isolated DC/DC converters to power each input channel. High-current, low-voltage applications include AI and LIDAR circuits, as well as FPGA and ASIC power supplies, which often require tens of amps at voltages of 5V or less. The RPMGx series can deliver up to 20A from a 12V, 24V, or 48V battery supply, making it ideal for these point-of-load applications.
  Series Power (W) Vin (V) Nr. of Outputs Main Vout (V) Mounting Type
1 RECOM | RPMGE-10 Series | DC/DC, PCB Mounting Pins, Single Output
Focus
50, 120 18 - 75 Single 3.3 to 8, 8 to 15 PCB Mounting Pins
2 RECOM | RPMGH-40 Series | DC/DC, PCB Mounting Pins, Single Output
Focus
200, 480 18 - 75 Single 3.3 to 8, 8 to 24 PCB Mounting Pins
3 RECOM | RPMGQ-20 Series | DC/DC, PCB Mounting Pins, Single Output
Focus
100, 240 18 - 75 Single 3.3 to 8, 8 to 24 PCB Mounting Pins
4 RECOM | RPMGS-20 Series | DC/DC, PCB Mounting Pins, Single Output
Focus
100, 240 18 - 75 Single 3.3 to 8, 8 to 24 PCB Mounting Pins
5 RECOM | RS12-Z Series | DC/DC, THT, 12 W, Single Output
Focus
12 9 - 36, 18 - 75 Single 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 21.6 to 26.4, 4.5 to 5.5 THT
6 RECOM | RS3E Series | DC/DC, THT, 3 W, Single Output
Focus
3 4.5 - 9, 9 - 18, 18 - 36, 36 - 72 Single 12, 15, 24, 3.3, 5, 9 THT
7 RECOM | RS3K Series | DC/DC, THT, 3 W
Focus
3 4.5 - 9, 9 - 36 Single, Dual 12, 15, 24, 3.3, 5, 9, ± 12, ± 15, ± 24, ± 5 THT
8 RECOM | RSE-Z Series | DC/DC, THT, 2 W, Single Output
Focus
2 4.5 - 18, 9 - 36 Single 5 THT
9 RECOM | RSK-RUW Series | DC/DC, THT, 2 W, Single Output
Focus
2 4.5 - 36 Single 3.3 to 17, 5 THT
10 RECOM | RSOE-Z Series | DC/DC, THT, 1 W, Single Output
Focus
1 4.5 - 18, 9 - 36 Single 5 THT
11 RECOM | RSOK-Z Series | DC/DC, THT, 1 W, Single Output
Focus
1 9 - 36 Single 3.3 to 17, 5 THT
12 RECOM | RS Series | DC/DC, THT, 2 W
2 4.5 - 9, 9 - 18, 18 - 36, 36 - 72 Single, Dual 12, 15, 3.3, 5, 9, ± 12, ± 15, ± 3.3, ± 5, ± 9 THT
13 RECOM | RS3 Series | DC/DC, THT, 3 W
3 4.5 - 9, 9 - 18, 18 - 36, 36 - 72 Single, Dual 12, 15, 3.3, 5, 9, ± 12, ± 15, ± 3.3, ± 5, ± 9 THT
14 RECOM | RSO Series | DC/DC, THT, 1 W
1 4.5 - 9, 9 - 18, 18 - 36, 36 - 72 Single, Dual 12, 15, 3.3, 5, 9, ± 12, ± 15, ± 3.3, ± 5, ± 9 THT

Single Supply Dual Output DC/DC Converters

A DC/DC converter is often the simplest, most efficient, and most cost-effective solution for generating a bipolar rail power supply. RECOM offers a wide range of dual-output converters (±5V, ±12V, or ±15V) suitable for powering operational amplifiers. Full-load output power ratings range from 250mW for ultra-low power designs to 40W for large multi-channel systems.

An example application is a high-side current sense circuit. Because the shunt resistor is connected to a high AC or DC voltage, an isolated op-amp is used to measure the voltage drop across it. The isolated bipolar supply for the op-amp is floating, so the common (0Viso) can be connected directly to the op-amp input.
  Series Power (W) Vin (V) Nr. of Outputs Main Vout (V) Mounting Type
1 RECOM | R1DX Series | DC/DC, SMD, 1 W, Dual Output
Focus
1 5 Dual ± 12, ± 15, ± 5, ± 9 SMD
2 RECOM | REC10K-RW Series | DC/DC, THT
Focus New
6.6, 10 9 - 36, 18 - 75 Single, Dual 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 21.6 to 26.4, 4.5 to 5.5, 8.1 to 9.9, ± 10.8 to ± 13.2, ± 13.5 to ± 16.5, ± 4.5 to ± 5.5 THT
3 RECOM | RKZE Series | DC/DC, THT, 2 W
Focus
2 5, 12, 15, 24 Single, Dual 12, 15, 5, 9, ± 12, ± 15, ± 5 THT
4 RECOM | RP Series | DC/DC, THT, 1 W
Focus
1 5, 9, 12, 15, 24 Single, Dual 12, 15, 24, 3.3, 5, 9, ± 12, ± 15, ± 24, ± 3.3, ± 5, ± 9 THT
5 RECOM | RS3E Series | DC/DC, THT, 3 W, Single Output
Focus
3 4.5 - 9, 9 - 18, 18 - 36, 36 - 72 Single 12, 15, 24, 3.3, 5, 9 THT
6 RECOM | RS3K Series | DC/DC, THT, 3 W
Focus
3 4.5 - 9, 9 - 36 Single, Dual 12, 15, 24, 3.3, 5, 9, ± 12, ± 15, ± 24, ± 5 THT
7 RECOM | R0.5D Series | DC/DC, SMD, 0.5 W, Dual Output
0.5 3.3, 5, 12, 24 Dual ± 12, ± 15, ± 5 SMD
8 RECOM | R2D Series | DC/DC, SMD, 2 W, Dual Output
2 5, 12, 15, 24 Dual ± 12, ± 15, ± 24, ± 5, ± 9 SMD
9 RECOM | REC3-R Series | DC/DC, 3 W
3 5, 12, 24 Single, Dual 12, 15, 5, ± 12, ± 15, ± 5 THT, SMD
10 RECOM | REC6-RW/R Series | DC/DC, THT, 6 W
6 4.5 - 9, 9 - 18, 18 - 36, 36 - 75 Single, Dual 12, 15, 24, 5, 9, ± 12, ± 15, ± 5, ± 9 THT
11 RECOM | REM2 Series | DC/DC, THT, 2 W
2 3.3, 5, 12, 15, 24 Single, Dual 12, 3.3, 5, 9, ± 12, ± 3.3, ± 5 THT
12 RECOM | RHV2 Series | DC/DC, THT, 2 W
2 5, 12, 24 Single, Dual 12, 24, 5, ± 12, ± 5 THT
13 RECOM | RHV3 Series | DC/DC, THT, 3 W
3 5, 12, 24 Single, Dual 12, 24, 5, ± 12, ± 5 THT
14 RECOM | RS Series | DC/DC, THT, 2 W
2 4.5 - 9, 9 - 18, 18 - 36, 36 - 72 Single, Dual 12, 15, 3.3, 5, 9, ± 12, ± 15, ± 3.3, ± 5, ± 9 THT
15 RECOM | RS3 Series | DC/DC, THT, 3 W
3 4.5 - 9, 9 - 18, 18 - 36, 36 - 72 Single, Dual 12, 15, 3.3, 5, 9, ± 12, ± 15, ± 3.3, ± 5, ± 9 THT
16 RECOM | RSO Series | DC/DC, THT, 1 W
1 4.5 - 9, 9 - 18, 18 - 36, 36 - 72 Single, Dual 12, 15, 3.3, 5, 9, ± 12, ± 15, ± 3.3, ± 5, ± 9 THT

...didn't find what you were looking for?

Use our parametric search or find a sales contact near you.

Parametric Search

Find products based on key specification criteria.

Sales

Find the right Sales Contact in your region.