Evaluation Boards for DC/DC Power Modules

An evaluation board is a printed circuit board (PCB) which has been designed to offer a wide range of settings and options, so it can be readily configured for your particular application. It will have various test points so that you can measure the actual working performance. An evaluation board gives engineers the freedom to choose the optimum components for your design.

5Vin Buck: Evaluation Boards for RPZ Power Modules

The RPZ evaluation boards are designed for a nominal 5V supply voltage (from 2.3V up to 7V, depending on the series) with the DC/DC power modules already soldered into place and push-in terminals for the input and output connections. The output voltage is selectable from either 0.8V, 3.3V or 5V preset levels, at 0.5A-8A continuous output current. The main control functions such as enable, power good, soft start and output sense can be easily tested. The behavior in normal operation, overload or short-circuit situations can be readily evaluated. The evaluation boards also contain a built-in EMC Class A or Class B filter with alternate component positions to allow experimentation to optimize the EMC performance depending on application and cost constraints.
  Series Current (A) Vin (V) Main Vout (V) Package Style
1 RECOM | RPZ-0.5-EVM-1 Series | DC/DC, 2.5W, Single Output
Focus
0.5 2.3 - 5.5 0.6 to 5.375 Open Frame
2 RECOM | RPZ-1.0-EVM-1 Series | DC/DC, 5W, Single Output
Focus
1 2.3 - 5.5 0.6 to 5.25 Open Frame
3 RECOM | RPZ-2.0-EVM-1 Series | DC/DC, 10W, Single Output
Focus
2 2.75 - 6 0.6 to 5.74 Open Frame
4 RECOM | RPZ-3.0A-EVM-1 Series | DC/DC, 15W, Single Output
Focus
3 2.75 - 6 0.6 to 5.5 Open Frame
5 RECOM | RPZ-6.0-EVM-1 Series | DC/DC, 30W, Single Output
Focus
6 2.75 - 7 0.6 to 6.65 Open Frame

12Vin Buck: Evaluation Boards for RPL/RPM Power Modules

The RPL and RPM evaluation boards are designed for a nominal 12V supply voltage (from 2.75V up to 17V, depending on the series) with the DC/DC power modules already soldered into place and push-in terminals for the input and output connections. The output voltage is selectable from either 1.8V, 3.3V or 5V preset levels, at 1A-20A continuous output current. The main control functions such as enable, power good, soft start and output sense can be easily tested. The behavior in normal operation, overload or short-circuit situations can be readily evaluated. The evaluation boards also contain a built-in EMC Class A or Class B filter with alternate component positions to allow experimentation to optimize the EMC performance depending on application and cost constraints.

24Vin Buck: Evaluation Boards for RPX/RPY/RPMB Power Modules

Several evaluation boards are available for the RPX, RPY and RPMB SMD power module series, which are designed to operate from a nominal 24V DC supply (from 23.8V up to 36V, depending on the series). The evaluation boards for the RPX-0.5Q (0.5A), RPX-1.0 (1A), and RPX-1.5Q (1.5A) have a selectable output voltage of 0.8V, 1.8V, 3.3V, 5V, 12V, 15V or 24V from a DC input of up to 36V, while the evaluation board for the RPX-2.5 (2.5A) has selectable outputs of 1.8V, 3.3V or 5V from an input up to 28V and the evaluation board for the RPX-4.0 (4A) has selectable outputs of 1.0V, 1.8V, 3.3V or 5V from an input up to 36V.

The evaluation board for the RPY-1.5Q LED driver offers a constant current output pre-selectable to 0.5, 1.0, or 1.5A maximum output current with 0-100% dimming control from an input voltage of up to 36V. The RPMB-2.0 and RPMB-3.0 offer 2A or 3A output currents respectively, with selectable output voltages of 3.3V, 5V, 12V or 24V.

All the basic functions such as output voltage or current selection, enable control, and output sense and/or fault indication are connected to test points so that the behavior in overload or over-temperature conditions can be readily evaluated. The EVMs meet Class B EMC and also have free pads for alternate EMC filter designs to optimize component selection. Evaluation boards for the ‘-Q’ series are automotive-grade DC/DC converters in a QFN package with wettable flanks, allowing solder joints to be easily confirmed by automated optical inspection equipment, as specified by automotive customers.
  Series Current (A) Vin (V) Main Vout (V) Package Style
1 RECOM | RPX-0.5Q-EVM-1 Series | DC/DC, 2.5W, Single Output
Focus
0.5 4 - 36 0.8 to 34 Open Frame
2 RECOM | RPX-1.5Q-EVM-1 Series | DC/DC, 7.5W, Single Output
Focus
1.5 4 - 36 0.8 to 30 Open Frame
3 RECOM | RPX-4.0-EVM-1 Series | DC/DC, 20W, Single Output
Focus
4 4 - 36 1 to 7 Open Frame
4 RECOM | RPMB-2.0-EVM-1 Series | DC/DC, Single Output
2 4 - 36, 5.5 - 36, 12.8 - 36, 16 - 36 1 to 9, 9 to 24 Open Frame
5 RECOM | RPMB-3.0-EVM-1 Series | DC/DC, Single Output
3 4 - 36, 5.5 - 36, 12.8 - 36, 16 - 36 1 to 9, 9 to 24 Open Frame
6 RECOM | RPX-1.0-EVM-1 Series | DC/DC, 5W, Single Output
1 4 - 36 0.8 to 30 Open Frame
7 RECOM | RPX-1.5-EVM-1 Series | DC/DC, 7.5W, Single Output
1.5 4 - 36 0.8 to 30 Open Frame
8 RECOM | RPX-2.5-EVM-1 Series | DC/DC, 12.5W, Single Output
2.5 4.5 - 28 1.2 to 6 Open Frame

High Vin Buck: Evaluation Boards for RPH Power Modules

Evaluation boards are available for the RPMH-0.5, RPMH-1.5 and RPH-3.0 series of power modules with selectable output voltages of 3.3V, 5V, 12V, 15V and 24V and an input voltage range of up to 65VDC (55V for the RPH). All functions of the modules can be exercised and evaluated including trimming, sequencing, on/off control and sensing. Behavior in overload or in overtemperature conditions can also be evaluated. An EMI filter is included demonstrating compliance with ‘Class B’ conducted emissions.
  Series Current (A) Vin (V) Main Vout (V) Package Style
1 RECOM | RPH-3.0-EVM-1 Series | DC/DC, 15W, Single Output
Focus
3 4.5 - 55 1 to 15 Open Frame
2 RECOM | RPMH-0.5-EVM-1 Series | DC/DC, Single Output
0.5 4.3 - 65, 6 - 65, 13.5 - 65, 16.5 - 65, 25.5 - 65 15 to 28, 2.64 to 3.63, 4 to 5.5, 7.2 to 13.2, 9 to 16.5 Open Frame
3 RECOM | RPMH-1.5-EVM-1 Series | DC/DC, Single Output
1.5 5 - 60, 7 - 60, 14 - 60, 17 - 60, 26 - 60 15 to 28, 2.64 to 3.63, 4 to 5.5, 7.2 to 13.2, 9 to 16.5 Open Frame

Low Vin Boost: R-78S and REH Evaluation Boards for Single Cell Battery Operation

RECOM’s R-78S evaluation board allows engineers to test the functionality of the R-78S switching regulator, which boosts a single AA battery or external supply voltage to 3.3V for low-power IoT applications. The R-78S evaluation board is equipped with several jumper headers to measure input and output current and voltage - allowing for typical battery life calculations in both active and standby mode.

The REH-3.31.8-EVM-1 is an evaluation board for the REH Energy harvesting module to allow rapid prototyping and testing. The evaluation board uses push-in wire connectors for the source (photovoltaic, TEG, vibration or mass-flow generator), for the storage element (Li-Ion battery or supercapacitor) and for the high-voltage (HV) 3.3V and low-voltage (LV) 1.8V regulated outputs. Solder pads give access to all of the programming options and signal outputs. In addition, solder pads are provided for a coin-cell holder for a back-up battery to generate an uninterruptible output.

5Vin Buck Boost: Evaluation Board for RBB10 Buck/Boost Converter

The evaluation board for the RBB10 buck/boost converter generates a regulated output voltage with a current up to 4A from an external DC supply in the range of 2.3V to 5.5V, which can be higher, lower or the same as the set output voltage. The output voltage is preset to 3.3V or 5V but can be adjusted between 1.0V and 5.5V using on-board resistors. All of the functions of the RBB10‐2.0 regulator, such as the different operating modes, output trim, enable, and the sense input, can be easily evaluated using the breakout connectors.
  Series Current (A) Vin (V) Main Vout (V) Package Style
1 RECOM | RBB10-2.0-EVM-1 Series | DC/DC, 20W, Single Output
4 2.3 - 5.5 1 to 5.5 Open Frame

...didn't find what you were looking for?

Use our parametric search or find a sales contact near you.

Parametric Search

Find products based on key specification criteria.

Sales

Find the right Sales Contact in your region.